(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Buckets

A bucket is a container used for holding and transporting liquids, powders, small accessories, etc. It is generally cylindrical with a widened top and has a handle. In addition to the application of water and detergent to wet cleaning equipment, it is also used for diluting and stirring chemicals, keeping and storing tools, and storing water for disaster prevention purposes. The shape varies depending on the product, and there are products such as square type, with spout, and with scale. Materials with excellent durability and impact resistance such as polyethylene, galvanized iron, and stainless steel are often used, and some of them are lightweight designs that are easy to carry. In addition, the functional aspects vary from product to product, such as a foldable type that is easy to store, a set that includes a lid and a basket, and a type that can have a partition plate installed inside.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
32 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Bucket
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Stainless Steel Bucket

    AS ONE

    Bucket with spout, made entirely from stainless steel, ideal for pharmaceutical and chemical work.
    [Features]
    · Bucket made entirely from stainless steel, ideal for pharmaceutical and chemical work.
    · Has a pouring spout, making it convenient to pour from and empty.
    · Material: stainless steel (SUS304).
    · Also available in a sanitary specification.
    [Applications]
    · Has a pouring spout, making it convenient to pour from and empty.
    From: ฿ 2,302.17
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bucket Capacity: 5 – 25 L

    Bucket Capacity: 5 – 25 L

    SHINKIGOSEI

    Thick and durable Tonbo bucket that has been a longtime bestseller.
    [Features]
    · Made from polyethylene with superior impact resistance, chemical resistance and cold resistance, also suitable for outdoor use.
    · Employs materials compliant with Japan's Food Sanitation Law.
    · Handle uses a hollow pipe design that is easy on the hands.
    · The main body features graduated markings (every 5 L for the 25 L and 20 L models; every 2.5 L for the 15 L models and every 1 L for all other models).
    [Applications]
    · Ideal for transporting and storing water as well as performing dilution and mixing.
    From: ฿ 250.01
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    System Bucket
    System Bucket
    System Bucket
    System Bucket
    System Bucket

    System Bucket

    YAMAZAKI CORPORATION

    [Features]
    · This multifunction bucket can be used for a wide range of different applications, from daily maintenance to periodic cleaning.
    From: ฿ 360.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Select Mop Bucket

    Select Mop Bucket

    SHINKIGOSEI

    [Features]
    · This long square bucket can accommodate a mop; the grip is formed into an easy-to-grip pipe shape that does not easily get dirty.

    * Please note*
    Only the main unit body is included. Lids sold separately, please purchase accordingly.
    From: ฿ 448.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco-Poly Bucket Capacity (L) 7–22

    Eco-Poly Bucket Capacity (L) 7–22

    TRUSCO

    [Features]
    · Recycled resin is used to conform to an environmentally friendly society.
    · There is a scale on the inside in 1 L increments. (5 L increments for RBK22 only)
    · Food Sanitation Act compliant product.
    From: ฿ 195.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate Bucket

    Polycarbonate Bucket

    TGK

    [Features]
    · Can be stacked for storage space savings.
    From: ฿ 508.01
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bucket with Wire Spring Handle

    Bucket with Wire Spring Handle

    TGK

    [Features]
    · Jointless, single press design.
    · Easy to clean as dirt will not easily accumulate on the bottom.
    From: ฿ 3,279.51
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Brute Bucket
    Brute Bucket
    Brute Bucket

    Brute Bucket

    ERECTA

    [Features]
    ·A versatile, durable, high-performance bucket that can be used for many purposes.
    ·Accurate measurement is possible due to the integrally molded scale.
    ·It has a wide spout that drains well and is made of high-density polyethylene that is water, chemical, and cold resistant.
    From: ฿ 1,618.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Active Bucket
    Active Bucket
    Active Bucket
    Active Bucket
    Active Bucket

    Active Bucket

    RISU

    [Features]
    · Mouth is shaped for easy pouring.
    · Includes graduated markings for each liter of volume inside.
    · Easy to hold bottom.
    From: ฿ 429.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Ladle

    Water Ladle

    SHINKIGOSEI

    • Code : 12509 and Code : 12508 are types without a spout, and the 12510 is a type with a spout.
    Caution :-
    This is a representative image. See the product standard for details.
    From: ฿ 215.87
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bucket Lid for Tonbo Buckets

    Bucket Lid for Tonbo Buckets

    SHINKIGOSEI

    [Features]
    · Cover for our long time bestselling Tonbo bucket.
    From: ฿ 116.94
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Select Mop Bucket Lid

    Select Mop Bucket Lid

    SHINKIGOSEI

    [Features]
    · Can be stacked using flat lids.
    From: ฿ 160.14
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bucket with Partition Rack

    Bucket with Partition Rack

    TERAMOTO

    [Features]
    · This bucket is convenient to carry, and is designed for the storage of small items.
    From: ฿ 1,796.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Watering Bucket (Translucent Natural)

    Watering Bucket (Translucent Natural)

    TERAMOTO

    [Features]
    · This durable bucket is resistant to shocks and will not break easily.
    · Includes convenient volume markings.
    [Applications]
    · As a bucket for weighing.
    From: ฿ 506.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Plastic Bucket Lid

    Eco Plastic Bucket Lid

    TRUSCO

    [Features]
    · Recycled resin is used to conform to an environmentally friendly society.
    · Food Sanitation Act compliant product.
    From: ฿ 73.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft bucket

    Soft bucket

    TRUSCO

    [Features]
    · Lightweight, soft conversion bucket that will not crack easily even if distorted.
    · The handle is made of rust-resistant stainless steel.
    · Comes with a convenient capacity scale. (The inside and outside scales are natural color. The scale on the inner side is orange/olive drab.)
    From: ฿ 297.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Galvanized Mini Bucket
    From: ฿ 406.63
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Wide-Mouth Bucket Capacity (L) 6/9.5

    Wide-Mouth Bucket Capacity (L) 6/9.5

    YATSUYA KOGYO

    Wide mouth for superior stability.
    From: ฿ 323.23
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Poly Bucket Size 255φ X 240h–315φ X 300h
    From: ฿ 257.50
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Wide-Mouth Bucket Capacity (L) 7/9/12

    Wide-Mouth Bucket Capacity (L) 7/9/12

    SEKISUI CHEMICAL

    PL certification means that this product can be safely used with food and drink with peace of mind. Includes a thick hollow handle that will not bend easily.
    From: ฿ 393.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ace Bucket

    Ace Bucket

    SEKISUI CHEMICAL

    PL certification means that this product can be safely used with food and drink with peace of mind. Includes 1 L graduations. Includes a thick hollow handle that will not bend easily.

    * Please note*
    Only the main unit body is included. Lids sold separately, please purchase accordingly.
    From: ฿ 467.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    "Ace Bucket" _Lid

    "Ace Bucket" _Lid

    SEKISUI CHEMICAL

    [Features]
    · Lid for the Sekisui Ace Bucket.
    From: ฿ 177.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Pail, with Handle

    Plastic Pail, with Handle

    SEKISUI CHEMICAL

    PL certification means that this product can be safely used with food and drink with peace of mind. Includes 5 L graduations.

    * Please note*
    Only the main unit body is included. Lids sold separately, please purchase accordingly.
    From: ฿ 1,087.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Pail, with Handle, Lid

    Plastic Pail, with Handle, Lid

    SEKISUI CHEMICAL

    [Features]
    · Stackable lid for Sekisui pails.
    From: ฿ 415.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PP Bucket

    PP Bucket

    TRUSCO

    [Features]
    · Standard type bucket with thickness and strength.
    · Food Sanitation Act compliant product.
    From: ฿ 255.41
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PP Bucket Lid

    PP Bucket Lid

    TRUSCO

    A lid for PP bucket.
    * Note: Only the lid is sold. The bucket body is sold separately.
    From: ฿ 112.80
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Poly Bucket Size 225X210 – φ320X25
    From: ฿ 583.51
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket
    PP Color Bucket

    PP Color Bucket

    TRUSCO

    [Features]
    · Standard type color bucket with thickness and strength.
    · Food Sanitation Act compliant product.
    · It is highly thought of for use by area such as HACCP countermeasures.
    From: ฿ 260.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyethylene Bucket (with Scale) EA991PC-20

    Polyethylene Bucket (with Scale) EA991PC-20

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 300 x 370(H)mm
    ・Capacity-20L
    ・When mixing medicines, wear a mask and gloves.
    ・Material-Polyethylene
    ・Scale-5L, 10L, 15L/4QT, 8QT, 12QT, 16QT, 20QT(QT=0.95L)
    ・With lid
    From: ฿ 5,442.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hard Plastic Bucket 14LOD Color

    Hard Plastic Bucket 14LOD Color

    TRUSCO

    Bucket that is tough and easy to hold.
    [Features]
    · Suitable for mixing mortar, etc.
    · The opening of the body is folded for greater strength.
    · The body is made of EVA and LLDPE with high flexibility, making it hard to break.
    · The inside is marked with a scale.
    [Applications]
    · General Construction Work and Cleaning Work, etc.
    [Material]
    · Body: Low Density Polyethylene (LLDPE), Ethylene-Vinyl Acetate Copolymer (EVA)
    · Rope: Polypropylene (PP)
    · Handle: Soft PVC
    From: ฿ 643.69
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 12L Plastic Green Mop Bucket with Handle
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 12L Plastic Green Mop Bucket with Handle

    RS Pro

    Specifications
    Capacity = 12L
    Colour = Green
    Material = Plastic
    Handle = Yes
    Wringer = Yes
    From: ฿ 696.33
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 13L Galvanised Steel Mop Bucket with Handle
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 13L Galvanised Steel Mop Bucket with Handle

    RS Pro

    Specifications
    Capacity = 13L
    Material = Galvanised Steel
    Handle = Yes
    From: ฿ 1,083.43
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Capacity(L)
Color
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Bucket
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Bucket Capacity: 5 – 25 L
You can add up to 6 items per a category to the compare list.
System Bucket
System Bucket
System Bucket
System Bucket
System Bucket
You can add up to 6 items per a category to the compare list.
Select Mop Bucket
You can add up to 6 items per a category to the compare list.
Eco-Poly Bucket Capacity (L) 7–22
You can add up to 6 items per a category to the compare list.
Polycarbonate Bucket
You can add up to 6 items per a category to the compare list.
Bucket with Wire Spring Handle
You can add up to 6 items per a category to the compare list.
Brute Bucket
Brute Bucket
Brute Bucket
You can add up to 6 items per a category to the compare list.
Active Bucket
Active Bucket
Active Bucket
Active Bucket
Active Bucket
You can add up to 6 items per a category to the compare list.
Water Ladle
You can add up to 6 items per a category to the compare list.
Bucket Lid for Tonbo Buckets
You can add up to 6 items per a category to the compare list.
Select Mop Bucket Lid
You can add up to 6 items per a category to the compare list.
Bucket with Partition Rack
You can add up to 6 items per a category to the compare list.
Watering Bucket (Translucent Natural)
You can add up to 6 items per a category to the compare list.
Eco Plastic Bucket Lid
You can add up to 6 items per a category to the compare list.
Soft bucket
You can add up to 6 items per a category to the compare list.
Galvanized Mini Bucket
You can add up to 6 items per a category to the compare list.
Wide-Mouth Bucket Capacity (L) 6/9.5
You can add up to 6 items per a category to the compare list.
Poly Bucket Size 255φ X 240h–315φ X 300h
You can add up to 6 items per a category to the compare list.
Wide-Mouth Bucket Capacity (L) 7/9/12
You can add up to 6 items per a category to the compare list.
Ace Bucket
You can add up to 6 items per a category to the compare list.
"Ace Bucket" _Lid
You can add up to 6 items per a category to the compare list.
Plastic Pail, with Handle
You can add up to 6 items per a category to the compare list.
Plastic Pail, with Handle, Lid
You can add up to 6 items per a category to the compare list.
PP Bucket
You can add up to 6 items per a category to the compare list.
PP Bucket Lid
You can add up to 6 items per a category to the compare list.
Poly Bucket Size 225X210 – φ320X25
You can add up to 6 items per a category to the compare list.
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
PP Color Bucket
You can add up to 6 items per a category to the compare list.
Polyethylene Bucket (with Scale) EA991PC-20
You can add up to 6 items per a category to the compare list.
Hard Plastic Bucket 14LOD Color
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 12L Plastic Green Mop Bucket with Handle
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 13L Galvanised Steel Mop Bucket with Handle
Until 30/06/2024
Brand

AS ONE

SHINKIGOSEI

YAMAZAKI CORPORATION

SHINKIGOSEI

TRUSCO

TGK

TGK

ERECTA

RISU

SHINKIGOSEI

SHINKIGOSEI

SHINKIGOSEI

TERAMOTO

TERAMOTO

TRUSCO

TRUSCO

YATSUYA KOGYO

YATSUYA KOGYO

YATSUYA KOGYO

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

SEKISUI CHEMICAL

TRUSCO

TRUSCO

AS ONE

TRUSCO

ESCO

TRUSCO

RS Pro

RS Pro

Product Series

Stainless Steel Bucket

Bucket Capacity: 5 – 25 L

System Bucket

Select Mop Bucket

Eco-Poly Bucket Capacity (L) 7–22

Polycarbonate Bucket

Bucket with Wire Spring Handle

Brute Bucket

Active Bucket

Water Ladle

Bucket Lid for Tonbo Buckets

Select Mop Bucket Lid

Bucket with Partition Rack

Watering Bucket (Translucent Natural)

Eco Plastic Bucket Lid

Soft bucket

Galvanized Mini Bucket

Wide-Mouth Bucket Capacity (L) 6/9.5

Poly Bucket Size 255φ X 240h–315φ X 300h

Wide-Mouth Bucket Capacity (L) 7/9/12

Ace Bucket

"Ace Bucket" _Lid

Plastic Pail, with Handle

Plastic Pail, with Handle, Lid

PP Bucket

PP Bucket Lid

Poly Bucket Size 225X210 – φ320X25

PP Color Bucket

Polyethylene Bucket (with Scale) EA991PC-20

Hard Plastic Bucket 14LOD Color

RS PRO 12L Plastic Green Mop Bucket with Handle

RS PRO 13L Galvanised Steel Mop Bucket with Handle

From

฿ 2,302.17

Special Price

On Sale Until 30/04/2024

฿ 250.01

฿ 360.86

฿ 448.57

฿ 195.00

฿ 508.01

฿ 3,279.51

฿ 1,618.00

฿ 429.00

฿ 215.87

฿ 116.94

฿ 160.14

฿ 1,796.00

฿ 506.00

฿ 73.00

฿ 297.00

฿ 406.63

฿ 323.23

฿ 257.50

฿ 393.00

฿ 467.00

฿ 177.00

฿ 1,087.00

฿ 415.00

฿ 255.41

฿ 112.80

฿ 583.51

฿ 260.00

฿ 5,442.00

฿ 643.69

฿ 696.33

Special Price

On Sale Until 30/06/2024

฿ 1,083.43

Special Price

On Sale Until 30/06/2024

Days to Ship 20 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day Quote 10 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 14 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) Same day Quote Quote Quote 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) Same day Same day 31 Day(s) Same day 12 Day(s) 12 Day(s) 7 Day(s) 7 Day(s)
Capacity(L)10 ~ 205 ~ 2514177 ~ 2212.789.5 ~ 13.28 ~ 140.7 ~ 1.4--98 ~ 14-142.56 ~ 9.58 ~ 157 ~ 128 ~ 15-18 ~ 22-8 ~ 25.3-1010 ~ 22-14--
ColorGrayBlueWhite / BlueBlueBlue--Gray / RedWhite / GreenBlueBlueBlueBlue / PinkWhiteBlueWhite / Green / Orange--------BlueBlueBlueWhite / Green / Blue / Yellow / Red-Green--

Loading...

  1. 1

Related Categories to Buckets