(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mops

A mop is a cleaning equipment that wipes the floor and removes dust. Used for cleaning factories and offices. Flooring wipers are used to clean the dust and hair on the floor. Use by attaching a sheet or sponge to the tip. There are two types of sheets for the tip, one for single-use for dry wipes and wet wipes, as well as those that are washed and used repeatedly. Some have a sponge tip to absorb moisture and dew on floors and window glass. The rotating mop is used to clean the floor and absorb spot water. The cleaning bucket has the ability to rotate, and if you pedal without using your hands, you can use centrifugal force for cleaning and dehydration, and water is unlikely to splash around. A chemical mop coated with a charging agent or adsorbent is used to clean wooden floors, chemical floors, etc. The feature is that it can be used repeatedly by using a dedicated regenerant or spray.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • Others
198 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Floor Mop Width (mm) 840 – 1120

    Floor Mop Width (mm) 840 – 1120

    YAMAZAKI CORPORATION

    [Features]
    · The durable steel handle is convenient for wet wiping of areas with wide floors such as gymnasiums.
    · Also supports dry wiping.
    [Applications]
    · Convenient for cleaning indoors, including P tiling, wooden flooring, stonework and concrete.
    From: ฿ 1,569.34
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Action Replaceable Cleaning Products, Dry Wiper
    Single Action Replaceable Cleaning Products, Dry Wiper
    Single Action Replaceable Cleaning Products, Dry Wiper

    Single Action Replaceable Cleaning Products, Dry Wiper

    TRUSCO

    [Features]
    · A standard item that can drain quickly.
    [Applications]
    · For strainer.
    From: ฿ 153.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FUNWARI Wiper Sheet 50 pc roll

    FUNWARI Wiper Sheet 50 pc roll

    AZUMA

    [Features]
    · The microfiber of this product catches the finest dust as well as hair strands and spilled food.
    · Can be used in various places as it is a non-oil type.
    [Applications]
    · Floor cleaning of corridors, office areas, etc.
    · For dust removal of wooden flooring, tatami mats, cushioned floors, etc.
    From: ฿ 556.87
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Mop (Aluminum Handle) Recycled PET Duster T

    Light Mop (Aluminum Handle) Recycled PET Duster T

    TERAMOTO

    [Features]
    · This dry wipe duster features extremely fine fibers that pick up dust and hair swiftly. Both sides can be used.
    [Applications]
    · Floor cleaning.
    From: ฿ 1,621.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Floor Mop Width 450 – 900 mm

    Industrial Floor Mop Width 450 – 900 mm

    TERAMOTO

    A durable mop suitable for dry and wet wiping of large floors.
    [Features]
    ·Head: Natural wood, steel.
    ·Grip: Steel (Polyethylene Adhesive Coating).
    ·Bristle: Mixed cotton and sufu.
    [Applications]
    ·Ideal for floor cleaning in large areas such as gymnasiums, floors and corridors.
    From: ฿ 1,451.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Replaceable Cleaning Products Micro Cloth

    Head Replaceable Cleaning Products Micro Cloth

    TRUSCO

    [Features]
    · A standard type that can be used for hard floors such as porcelain tiles. It reliably catches sand and dust across the entire cloth.
    [Applications]
    · Dust removal cleaning of hard floors such as P-tile.
    From: ฿ 488.49
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Protech Duster Mop Protech Micro Cloth (Single-Use Type)
    From: ฿ 446.26
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M™ Duster Cloth, Duster Cloth (Extra 50-Sheet)

    3M™ Duster Cloth, Duster Cloth (Extra 50-Sheet)

    3M

    [Features]
    · Uses more than 50% PET as a source material.
    · Ideal for removing dust from areas with a large amount of sand or dust.
    · Features both excellent durability and excellent water resistance for use in any location.
    From: ฿ 1,678.25
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Easy Trap Duster Cloth, Easy Trap Duster

    3M™ Easy Trap Duster Cloth, Easy Trap Duster

    3M

    [Features]
    · Newly designed adhesive-coated fiber catches and removes hair and sand.
    · A perforation is included every 150 mm for each roll (250 150 mm sheets × 2 rolls).
    [Applications]
    · For cleaning floors and walls.
    · For cleaning high places such as air conditioner outlets.
    · For cleaning shelves, cabinets, etc.
    From: ฿ 2,964.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Scotch-Brite, Microfiber Mop, Replacement Cloth
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Scotch-Brite, Microfiber Mop, Replacement Cloth

    3M

    [Features]
    ·Mop with a dedicated cloth using microfiber
    ·There is a type with a folded crosshead and a basic type that can be easily attached and detached
    ·Compatible with both dry and wet wiping
    ·Realizes easy cleaning without bending over.
    ·The handle is telescopic and can be adjusted to a convenient length
    From: ฿ 340.09
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ScotchBrite™ Micro-Fiber Mop

    ScotchBrite™ Micro-Fiber Mop

    3M

    [Features]
    · The head can be rotated by up to 180 degrees during use to wipe away dirt and grime found in gaps.
    · Can be used for wet wiping as well as dry wiping.
    · Dual fiber design means sticky dirt can be cleanly removed with fine to moderate density fibers while dust and grease stains can be removed using the included ultra-fine fibers.
    [Applications]
    · For floor cleaning.
    From: ฿ 850.17
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gun Gun Micro Super Wipe Wiper F

    Gun Gun Micro Super Wipe Wiper F

    AZUMA

    [Features]
    · Wet wiping approximately three times the capacity of a wet sheet for floor wiping.
    [Material]
    · Head: Polypropylene / Handle: Aluminum / Sponge: PVA
    From: ฿ 1,473.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spider Web Removal

    Spider Web Removal

    AZUMA

    [Features]
    · Wrap the brush with a sheet to wipe away cobwebs. Really easy removal.
    · Contains 3 sheets (35 x 35 cm) (LL592, LL593, LL594)
    [Material]
    · Head, Brush: Polypropylene / Handle: Aluminum (LL592), Resin Coated Steel Pipe (LL593) / Sheet: Polyethylene
    From: ฿ 669.87
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Paper Product for Cleaning, Quickle Wiper

    Paper Product for Cleaning, Quickle Wiper

    KAO

    [Features]
    · The ultimate solution for cleaning flooring, vinyl surfaces, etc.
    · The head moves freely, allowing you to clean in narrow spaces as well as every nook and cranny of a room.
    · Lightweight for convenient cleaning of high places such as walls and ceilings.
    · Microfiber will not get tangled with dust and hair.
    [Applications]
    · For cleaning flooring, vinyl surfaces, tatami mats, walls, ceilings, etc.
    From: ฿ 1,124.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Product for Cleaning, Quickle Wiper, Replacement Fluffy Catcher

    Paper Product for Cleaning, Quickle Wiper, Replacement Fluffy Catcher

    KAO

    [Features]
    · The ultimate solution for cleaning flooring, vinyl surfaces, etc.
    · The head moves freely, allowing you to clean in narrow spaces as well as every nook and cranny of a room.
    · Lightweight for convenient cleaning of high places such as walls and ceilings.
    · Microfiber will not get tangled with dust and hair.
    [Applications]
    · For cleaning flooring, vinyl surfaces, tatami mats, walls, ceilings, etc.
    From: ฿ 219.92
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Exchangeable Type Cleaning Supplies, Telescopic Pole

    Head Exchangeable Type Cleaning Supplies, Telescopic Pole

    ENJO

    [Features]
    · Extendable pole.
    [Applications]
    · Attaches to a floor cleaner plate for use.
    · Can also be attached to various other tools.
    From: ฿ 3,670.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Exchangeable Type Cleaning Supplies, Floor Cleaner - Plate

    Head Exchangeable Type Cleaning Supplies, Floor Cleaner - Plate

    ENJO

    [Features]
    · Dedicated plate for floor cleaners.
    · The neck rotates 360° to clean both walls and gaps.
    [Applications]
    · Attaches to a telescopic pole for use.
    From: ฿ 3,670.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle

    FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle

    TERAMOTO

    [Features]
    · Convenient extendable handle that can adjust the length with a single movement. Can be adjusted to an optimal size for different working conditions, etc. Additionally, this product is compatible with products produced by other manufacturers.
    [Applications]
    · For cleaning the floors of offices, commercial facilities, hospitals, factories, etc.
    From: ฿ 1,047.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FX Head Replaceable Cleaning Products, FX Deck Brush

    FX Head Replaceable Cleaning Products, FX Deck Brush

    TERAMOTO

    [Features]
    · Effective for removal of stuck-on dirt thanks to the use of a firm and flexible brush.
    · Deck brush with replaceable head allows for color-based classification.
    [Applications]
    · This deck brush designed for floor cleaning allows for color-based classification according to cleaning level and cleaning area.
    From: ฿ 430.78
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FX Head Replaceable Cleaning Products, FX Dryer

    FX Head Replaceable Cleaning Products, FX Dryer

    TERAMOTO

    [Features]
    · By attaching the included color cap, color coding by cleaning area can be implemented easily.
    [Applications]
    · For cleaning floors in factories, offices, etc.
    From: ฿ 502.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn

    FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn

    TERAMOTO

    [Features]
    · Standard mop with excellent water retention. Additionally, this product is compatible with products produced by other manufacturers.
    From: ฿ 328.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn

    FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn

    TERAMOTO

    [Features]
    · Mesh type allows for washing to be performed with a washing machine or laundry net without causing potential damage. Additionally, this product is compatible with products produced by other manufacturers.
    From: ฿ 332.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Mop (Aluminum Handle)

    Light Mop (Aluminum Handle)

    TERAMOTO

    Light type that lightly wipes with a thin aluminum head.
    [Features]
    · Grip type which firmly fixes the replacement sheet in place.
    · Head: aluminum.
    · Handle: aluminum.
    [Applications]
    · Convenient for cleaning flooring in factories, offices, etc.
    From: ฿ 2,293.16
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Mop (Aluminum Handle) Light Duster NW (Reusable Type)

    Light Mop (Aluminum Handle) Light Duster NW (Reusable Type)

    TERAMOTO

    [Features]
    · Quickly wipes off dust and moisture and can be washed for repeated use.
    [Applications]
    · For cleaning flooring in factories and offices.
    · For mopping up water or dry wiping on flooring.
    From: ฿ 8,840.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Mop (Aluminum Handle) Light Duster W (Reusable Type)

    Light Mop (Aluminum Handle) Light Duster W (Reusable Type)

    TERAMOTO

    [Features]
    · Quickly wipes off dust and moisture and can be washed for repeated use.
    [Applications]
    · For cleaning flooring in factories and offices.
    · For mopping up water or dry wiping on flooring.
    From: ฿ 13,038.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Mop (Aluminum Handle) Light Duster S

    Light Mop (Aluminum Handle) Light Duster S

    TERAMOTO

    [Features]
    · Single-use duster that makes it easy to wipe off microscopic dirt and bacteria via strong electrolytic effect.
    [Applications]
    · For electronic, precision, chemical, food product factories, etc.
    From: ฿ 7,661.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Mop Duster, Light Mop Yarn

    Light Mop Duster, Light Mop Yarn

    TERAMOTO

    [Features]
    · For both dry and wet wiping.
    [Applications]
    · For floor cleaning.
    From: ฿ 553.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gymnasium Mop Spare

    Gymnasium Mop Spare

    TERAMOTO

    [Features]
    · A sturdy mop suitable for wet and dry wiping of wide flooring.
    [Applications]
    · For cleaning flooring in large spaces such as gymnasiums, floors and hallways.
    From: ฿ 856.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dandy Spring (Pipe Handle)

    Dandy Spring (Pipe Handle)

    TERAMOTO

    [Features]
    · The head and pipe handle are made from resin, so the product is light and makes cleaning easy.
    [Applications]
    · For floor cleaning work.
    From: ฿ 495.27
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dandy Spring (Wood Handle)

    Dandy Spring (Wood Handle)

    TERAMOTO

    [Features]
    · The head is made from resin, so it is light and easy to use, and will not scratch the surfaces of flooring, walls, furniture, etc.
    From: ฿ 498.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Rag

    Eco Rag

    TERAMOTO

    This mop uses a material with good water absorption, water retention and oil absorption.
    [Features]
    · Can be washed and dried quickly, ideal for daily cleaning tasks.
    · Materials: Polyester, rayon, etc.
    [Applications]
    · Ideal for removing oil and wastewater from various areas in a factory plant.
    · Convenient for general wet wiping applications as well as cleaning flooring in kitchens, etc.
    From: ฿ 1,418.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Rag Handle

    Eco Rag Handle

    TERAMOTO

    [Features]
    · Clamping mechanism makes it easy to attach a mop.
    [Applications]
    · For general floor cleaning work.
    From: ฿ 406.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Clip Mop II

    New Clip Mop II

    TERAMOTO

    [Features]
    · Using the included dedicated cloth, up to 4 surfaces can be used simply by clamping the cloth in place again, increasing cleaning efficiency.
    [Applications]
    · Using the included dedicated cloth, up to 4 surfaces can be used simply by clamping the cloth in place again.
    From: ฿ 922.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Clip Mop II, Spare

    New Clip Mop II, Spare

    TERAMOTO

    [Features]
    · Replacement cloth for New Clip Mop (R2).
    [Applications]
    · Replacement cloth for New Clip Mop (R2).
    [Caution] Only a dedicated replacement cloth is included. The mop itself is not included.
    From: ฿ 198.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mop Spare Yarn T-40
    Mop Spare Yarn T-40
    Mop Spare Yarn T-40

    Mop Spare Yarn T-40

    TERAMOTO

    Dedicated mop rag suitable for use in wet wiping, dry wiping and waxing.
    [Features]
    · High cotton ratio for superior water retention.
    · Thick thread type.
    [Applications]
    · Ideal for use as a replacement mop head.
    From: ฿ 182.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mop Spare Yarn (Green Pack)
    Mop Spare Yarn (Green Pack)
    Mop Spare Yarn (Green Pack)
    Mop Spare Yarn (Green Pack)

    Mop Spare Yarn (Green Pack)

    TERAMOTO

    Dedicated mop rag suitable for use in wet wiping, dry wiping and waxing.
    [Features]
    · The length of the flap can be selected based on the coating weight for different applications.
    · Thick thread type.
    · Materials: Cotton, polyester, etc.
    [Applications]
    · For use in wet wiping, dry wiping and waxing.
    From: ฿ 192.42
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Type Mop Wringer C Type

    MM Type Mop Wringer C Type

    TERAMOTO

    [Features]
    · Supported by two feet, so the bucket will not wobble when the mop is lifted up, making it possible to thoroughly squeeze out more moisture than ever before.
    From: ฿ 2,393.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Hand Sweeper

    New Hand Sweeper

    TERAMOTO

    [Features]
    · Handy type employing an oil-based adhesive.
    · Quickly wipe up bothersome dust and rubbish.
    [Applications]
    · For cleaning the interiors of factories, offices, etc.
    From: ฿ 848.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Hand Sweeper, Spare

    New Hand Sweeper, Spare

    TERAMOTO

    [Features]
    · Handy type employing an oil-based adhesive.
    · Quickly wipe up bothersome dust and rubbish.
    [Applications]
    · Spare New Hand Sweeper.
    From: ฿ 572.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Flower Clean
    MM Flower Clean
    MM Flower Clean

    MM Flower Clean

    TERAMOTO

    [Features]
    · Wash and dry to restore this product to its original state.
    · Picks up dust using the power of static electricity.
    From: ฿ 500.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    House Pole Series' Pole

    House Pole Series' Pole

    TERAMOTO

    [Features]
    · Cleaning can be performed after attaching various tools for different applications, including high places that are difficult to reach.
    [Applications]
    · For cleaning high places that are difficult to reach.
    From: ฿ 848.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    House Pole Series' Removable Head
    House Pole Series' Removable Head
    House Pole Series' Removable Head
    House Pole Series' Removable Head
    House Pole Series' Removable Head
    House Pole Series' Removable Head
    House Pole Series' Removable Head
    House Pole Series' Removable Head

    House Pole Series' Removable Head

    TERAMOTO

    [Features]
    · Convenient for cleaning outdoor walls and outdoor lighting as well as getting rid of leaves that have accumulated in gutters, etc.
    [Applications]
    · For cleaning high places that are difficult to reach.
    From: ฿ 424.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Flower Clean Static Remover Blue M
    MM Flower Clean Static Remover Blue M
    MM Flower Clean Static Remover Blue M

    MM Flower Clean Static Remover Blue M

    TERAMOTO

    "With conductive fiber to remove the static electric, re-adhesion of dust is prevented."
    From: ฿ 608.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EF Free Foot

    EF Free Foot

    TERAMOTO

    [Features]
    · The head can be bent freely, so it is ideal for cleaning complex surfaces, piping, gaps, etc.
    From: ฿ 1,992.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EF Free Fit Spare

    EF Free Fit Spare

    TERAMOTO

    Spare EF Free Fit mop.
    From: ฿ 922.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EF Fencing Sweeper Extensible

    EF Fencing Sweeper Extensible

    TERAMOTO

    [Features]
    · A flexible material evocative of a fencer's sword is used as a rod to catch dirt and garbage by hugging various surfaces smoothly.
    [Applications]
    · For cleaning high places or places that are difficult to reach.
    From: ฿ 2,099.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EF Fencing Sweeper Extensible Spare

    EF Fencing Sweeper Extensible Spare

    TERAMOTO

    [Features]
    · A flexible material evocative of a fencer's sword is used as a rod to catch dirt / garbage by hugging various cleaning surfaces smoothly.
    · Uses ultrafine fibers to reliably remove dirt and dust.
    [Applications]
    · For cleaning high places or places that are difficult to reach.
    From: ฿ 958.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Blind Cleaner
    From: ฿ 364.05
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Duster

    MM Duster

    TERAMOTO

    [Features]
    · Ideal for cleaning hard-to-clean corners, etc. where dust tends to accumulate.
    · Gently wipes off dust from furniture, interior decorations, lighting fixtures, etc.
    [Applications]
    · For cleaning difficult areas such as corners.
    From: ฿ 131.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Sash Brush S

    MM Sash Brush S

    TERAMOTO

    [Features]
    · Cleans the grooves of metallic frames and thresholds which are prone to accumulating dust with a brush and scraper.
    [Applications]
    · For cleaning the grooves of metallic frames and thresholds.
    From: ฿ 131.03
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MM Screen Door Brush

    MM Screen Door Brush

    TERAMOTO

    [Features]
    · Will not splash or damage netting.
    · Supports cleaning of high areas via attachment of a separate pole (house pole, MM extendable pole).
    [Applications]
    · For cleaning screen doors and air conditioner filters.
    From: ฿ 348.69
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240

    One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240

    TRUSCO

    [Features]
    · The resin portion is color-treated to be convenient for separate use according to the location.
    [Applications]
    · For wiping.
    From: ฿ 320.36
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Action Replaceable Cleaning Products, T Joint for Handle with Replaceable Head

    Single Action Replaceable Cleaning Products, T Joint for Handle with Replaceable Head

    TRUSCO

    [Features]
    · It is possible to install a replaceable head (floor brush / duster pad) by attaching a T-shaped joint to a conventional head replacement type handle.
    [Applications]
    · Joint connection of handle with replaceable head to the head part of flexible broom and dust pad.
    From: ฿ 236.97
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Action Replaceable Cleaning Products, Handle with Replaceable Handle, Wood/Aluminum Handle

    Single Action Replaceable Cleaning Products, Handle with Replaceable Handle, Wood/Aluminum Handle

    TRUSCO

    [Features]
    · Easily change heads with the single press of a button.
    · Select from 3 types of handle.
    · The head can be selected from 4 different types.
    From: ฿ 411.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240–330

    One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240–330

    TRUSCO

    [Features]
    · A standard type of mop available in 4 sizes.
    [Applications]
    · For wiping.
    From: ฿ 282.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Single Action Replaceable Cleaning Products, Single Action Deck Brush

    Single Action Replaceable Cleaning Products, Single Action Deck Brush

    TRUSCO

    [Features]
    · A tough brush for removing dirt from floors.
    [Applications]
    · For polishing.
    · For washing the floor.
    From: ฿ 411.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Action Replaceable Cleaning Products, Wax Mop

    Single Action Replaceable Cleaning Products, Wax Mop

    TRUSCO

    [Features]
    · It is suitable for applying wax and wiping with water.
    [Applications]
    · For wax coating.
    From: ฿ 1,110.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Replaceable Cleaning Products Free Handle

    Head Replaceable Cleaning Products Free Handle

    TRUSCO

    [Features]
    · The head can be used after selecting from the duster parts and free broom.
    · The aluminum handle makes it light and sturdy.
    From: ฿ 562.74
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Replaceable Cleaning Products Free Broom

    Head Replaceable Cleaning Products Free Broom

    TRUSCO

    [Features]
    · Broom for sweeping the floor, sweeps even little pieces of dirt.
    [Applications]
    · Floor cleaning.
    From: ฿ 237.44
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Replaceable Cleaning Products Duster Pad

    Head Replaceable Cleaning Products Duster Pad

    TRUSCO

    [Features]
    · A duster pad for cleaning hard floors such as porcelain tiles.
    · A dust mop or a micro cloth can be attached.
    From: ฿ 948.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Replaceable Cleaning Products Dust Mop

    Head Replaceable Cleaning Products Dust Mop

    TRUSCO

    [Features]
    · It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
    [Applications]
    · Dust removal cleaning of hard floors such as P-tile.
    From: ฿ 679.74
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mop for Wiping with Water, Spare

    Mop for Wiping with Water, Spare

    TRUSCO

    Replacement threads for wet wipe (TCP-240) mops.
    [Features]
    · Made of recovered wool fibers.
    · The width is 240 mm.
    · Weight is 200 g.
    [Applications]
    · As replacement threads for wet wipe (TCP-240) mops.
    From: ฿ 214.89
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Squeezer Mop Wringer TS-Q

    Squeezer Mop Wringer TS-Q

    TRUSCO

    Easy-to-use lightweight type resin squeezer.
    [Features]
    · With water injection port that also works as a hose holder.
    · Wringing in a comfortable posture is possible simply by stepping on the plate.
    [Applications]
    · When squeezing mops.
    From: ฿ 1,280.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chemical Mop

    Chemical Mop

    TRUSCO

    [Features]
    · Contained oil-based adsorbent enables sweeping, wiping off, and polishing at once.
    [Applications]
    · For cleaning floors of factory offices, stores, etc.
    From: ฿ 1,827.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Mop Spare

    Chemical Mop Spare

    TRUSCO

    A spare for the chemical mop TCM40.
    From: ฿ 1,003.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle

    Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle

    YAMAZAKI CORPORATION

    [Features]
    · Single-action mop for floor cleaning. Head can be equipped according to the intended application.
    · Compatible with high-pressure steam sterilization.
    · Can be chemically disinfected.
    [Applications]
    · Can be used with an HG single-action brush or HG single-action dry wiper attached.
    From: ฿ 1,350.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush

    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush

    YAMAZAKI CORPORATION

    [Features]
    · Deck brush that can be attached to a HG Free Handle EX SUS. Bristles will not fall out as easily as conventional competing products.
    · Compatible with high-pressure steam sterilization.
    · Can be chemically disinfected.
    [Applications]
    · Floor cleaning.
    From: ฿ 726.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Replaceable Cleaning Products (HACCP Compatible) Floor Drainer One Touch Dry Wiper 45

    Head Replaceable Cleaning Products (HACCP Compatible) Floor Drainer One Touch Dry Wiper 45

    YAMAZAKI CORPORATION

    [Features]
    · Single-action mop for floor cleaning. Head can be equipped according to the intended application.
    · Dry wiper that supports attachment to an HG Free Handle.
    · Compatible with high-pressure steam sterilization.
    · Can be chemically disinfected.
    [Applications]
    · For removing water from floor surfaces.
    From: ฿ 1,872.27
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag

    Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag

    YAMAZAKI CORPORATION

    [Features]
    · Can be used as a spare rag for the HG Free Handle EX SUS.
    · Compatible with high-pressure steam sterilization.
    · Can be chemically disinfected.
    [Applications]
    · Replacement mop head.
    From: ฿ 564.08
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protech Duster Mop C75-14

    Protech Duster Mop C75-14

    YAMAZAKI CORPORATION

    A mop with a size that fits the facility and is ideal for efficient floor maintenance.
    [Features]
    ·The wide width makes it easy to remove dust.
    ·It is easy to replace the seat.
    ·The handle can be bent freely, which is very convenient.
    ·Materials: Handle: Aluminum pipe ⌀22 (approximately 22 mm in diameter), plate: ABS, cushion seat: PE.
    ·PVC-free.
    From: ฿ 1,823.52
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type)

    Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type)

    YAMAZAKI CORPORATION

    [Features]
    · Employs environmentally friendly recycled PET.
    · Superior dust collection performance that allows for collection of relatively large dust and rubbish particles via specially designed triple-layer fiber material.
    · Both sides of the sheet can be used for improved value.
    [Applications]
    · For dry wiping of P tiles and flooring to remove dust.
    From: ฿ 521.82
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
    Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
    Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
    Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad

    Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad

    YAMAZAKI CORPORATION

    [Features]
    · Superior microfiber wiping performance allows for robust dirt and oil removal without using detergent.
    · This product can be washed for repeated use, making it highly economical.
    · For both dry and wet wiping.
    [Applications]
    · For cleaning of P tiles and flooring to remove dust.
    From: ฿ 406.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protech Duster Mop Protech MiCloth (for Wood Floors)

    Protech Duster Mop Protech MiCloth (for Wood Floors)

    YAMAZAKI CORPORATION

    [Features]
    · Wooden floor type specially designed for gymnasiums and flooring.
    · Thick cloth makes it easy to wipe uneven flooring clean.
    [Applications]
    · For gymnasiums and flooring.
    From: ฿ 940.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protech Micro Cloth Fine 45

    Protech Micro Cloth Fine 45

    YAMAZAKI CORPORATION

    [Features]
    · Incorporates both ultra-fine and reinforcing fibers. Adhesion has been improved to incorporate a more uneven (concave-convex) feel for increased pick-up of hair and fine dust compared with conventional products.
    · Ultra-fine fibers 1/40th of the size of a human hair capture fine dust particles.
    · Non-oil-based design for increased peace of mind.
    · Ultra-fine fiber effectively removes fine dust particles as well as bacteria.
    [Applications]
    · For use in areas that demand a high degree of cleanliness, including commercial facilities, hospitals, schools, offices, tenant buildings, spa facilities, etc.
    From: ฿ 2,982.92
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protek Micro Fiber Pad, Static Elimination

    Protek Micro Fiber Pad, Static Elimination

    YAMAZAKI CORPORATION

    [Features]
    · Removes fine dust and static electricity.
    [Applications]
    · This cloth is convenient for cleaning OA equipment.
    From: ฿ 848.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Mop Spares Width (mm) 840 to 1,120

    Floor Mop Spares Width (mm) 840 to 1,120

    YAMAZAKI CORPORATION

    [Features]
    · The mop head is inserted into a bag-shaped element and secured with a "magic cloth" for easy replacement.
    [Applications]
    · For wet wiping, dry wiping and waxing.
    From: ฿ 959.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wide Mop

    Wide Mop

    YAMAZAKI CORPORATION

    [Features]
    · The plate is made of durable aluminum.
    [Applications]
    · For wax application and wet wiping.
    From: ฿ 1,932.85
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wide mop spare

    Wide mop spare

    YAMAZAKI CORPORATION

    [Features]
    · The string has a loop treatment, allowing wax to be uniformly applied.
    [Applications]
    · For applying wax.
    From: ฿ 1,457.63
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protech Wide Water Wipe Rag 60

    Protech Wide Water Wipe Rag 60

    YAMAZAKI CORPORATION

    [Features]
    · Mesh configuration ensures that work can be performed smoothly without accumulating wax, etc. in the base fabric.
    · Tape attachment and detachment is easy using the "magic cloth."
    · Supports chemical disinfection.
    · Compatible models: MO-511-060U-MB and C297-060U-MB.
    [Applications]
    · Wet wiping.
    From: ฿ 1,187.87
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neo Color Mop #6/#8
    Neo Color Mop #6/#8
    Neo Color Mop #6/#8

    Neo Color Mop #6/#8

    YAMAZAKI CORPORATION

    From: ฿ 326.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Mop #8

    Spring Mop #8

    YAMAZAKI CORPORATION

    [Features]
    · Mop for wet wiping.
    · Ideal for cleaning flooring in large spaces such as floors and hallways.
    [Applications]
    · For cleaning flooring in large spaces such as floors and hallways.
    From: ฿ 383.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mop Spare Yarn Width (mm) 175, 240
    Mop Spare Yarn Width (mm) 175, 240
    Mop Spare Yarn Width (mm) 175, 240
    Mop Spare Yarn Width (mm) 175, 240
    Mop Spare Yarn Width (mm) 175, 240
    From: ฿ 198.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mop Wringer, Squeezer R, Squeezer V
    Mop Wringer, Squeezer R, Squeezer V
    Mop Wringer, Squeezer R, Squeezer V

    Mop Wringer, Squeezer R, Squeezer V

    YAMAZAKI CORPORATION

    [Features]
    · This lightweight resin squeezer features improved wringing performance.
    · The metal section employs chromate plating with excellent corrosion resistance.
    · Includes a water inlet that also serves as a hose holder.
    From: ฿ 1,902.25
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mop Wringer, Squeezer F6, Squeezer F8
    Mop Wringer, Squeezer F6, Squeezer F8
    Mop Wringer, Squeezer F6, Squeezer F8

    Mop Wringer, Squeezer F6, Squeezer F8

    YAMAZAKI CORPORATION

    [Features]
    · Wring out moisture while maintaining a comfortable posture by simply stepping on the plate.
    From: ฿ 2,235.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HG Squeezer F-8

    HG Squeezer F-8

    YAMAZAKI CORPORATION

    [Features]
    · Lightweight type squeezer that can be easily wrung out using the included large plate.
    [Applications]
    · Mop wringer.
    From: ฿ 3,266.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fitoru Mop P
    Fitoru Mop P
    Fitoru Mop P
    Fitoru Mop P

    Fitoru Mop P

    YAMAZAKI CORPORATION

    A chemical mop coated with an electrifying material.
    [Features]
    ·Highly durable with rayon blend.
    ·Pre-applied charging agent.
    ·It also powerfully catches dust.
    [Applications]
    ·For floor cleaning in large areas such as gymnasiums, floors, and corridors.
    From: ฿ 2,148.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wiping Mop P Spare (Mop Head Only)
    Wiping Mop P Spare (Mop Head Only)
    Wiping Mop P Spare (Mop Head Only)

    Wiping Mop P Spare (Mop Head Only)

    YAMAZAKI CORPORATION

    Chemical mop coated with a conductive agent.
    From: ฿ 980.59
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand WipeClean PC

    Hand WipeClean PC

    YAMAZAKI CORPORATION

    A handy mop that can quickly wipe every corner.
    [Features]
    ·It is a reusable type that can be used as many times as you like by washing it, and spares can be exchanged.
    ·Hand type for wiping dry.
    ·No charging agent applied.
    ·Environmentally friendly type.
    ·Uses recycled resin.
    ·PVC-free.
    [Applications]
    ·For cleaning in factories and offices.
    From: ฿ 750.97
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Wiping Mop PC Spare (Mop Head Only)

    Hand Wiping Mop PC Spare (Mop Head Only)

    YAMAZAKI CORPORATION

    Hand type for dry wiping.
    From: ฿ 516.17
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neutralization Payment

    Neutralization Payment

    YAMAZAKI CORPORATION

    [Features]
    · The head rotates across a range of 180°, allowing dust to be completely removed in non-visible areas.
    · Cleans while removing static electricity and protects against accumulation of static charge.
    [Applications]
    · For removing dust.
    · Use with a 1.55 mm aluminum handle (sold separately) to clean high places.
    From: ฿ 927.53
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Mop Type
Other
Size
You can add up to 6 items per a category to the compare list.
Floor Mop Width (mm) 840 – 1120
You can add up to 6 items per a category to the compare list.
Single Action Replaceable Cleaning Products, Dry Wiper
Single Action Replaceable Cleaning Products, Dry Wiper
Single Action Replaceable Cleaning Products, Dry Wiper
You can add up to 6 items per a category to the compare list.
FUNWARI Wiper Sheet 50 pc roll
You can add up to 6 items per a category to the compare list.
Light Mop (Aluminum Handle) Recycled PET Duster T
You can add up to 6 items per a category to the compare list.
Industrial Floor Mop Width 450 – 900 mm
You can add up to 6 items per a category to the compare list.
Head Replaceable Cleaning Products Micro Cloth
You can add up to 6 items per a category to the compare list.
Protech Duster Mop Protech Micro Cloth (Single-Use Type)
You can add up to 6 items per a category to the compare list.
3M™ Duster Cloth, Duster Cloth (Extra 50-Sheet)
You can add up to 6 items per a category to the compare list.
3M™ Easy Trap Duster Cloth, Easy Trap Duster
You can add up to 6 items per a category to the compare list.
Sale
Scotch-Brite, Microfiber Mop, Replacement Cloth
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
ScotchBrite™ Micro-Fiber Mop
You can add up to 6 items per a category to the compare list.
Gun Gun Micro Super Wipe Wiper F
You can add up to 6 items per a category to the compare list.
Spider Web Removal
You can add up to 6 items per a category to the compare list.
Paper Product for Cleaning, Quickle Wiper
You can add up to 6 items per a category to the compare list.
Paper Product for Cleaning, Quickle Wiper, Replacement Fluffy Catcher
You can add up to 6 items per a category to the compare list.
Head Exchangeable Type Cleaning Supplies, Telescopic Pole
You can add up to 6 items per a category to the compare list.
Head Exchangeable Type Cleaning Supplies, Floor Cleaner - Plate
You can add up to 6 items per a category to the compare list.
FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle
You can add up to 6 items per a category to the compare list.
FX Head Replaceable Cleaning Products, FX Deck Brush
You can add up to 6 items per a category to the compare list.
FX Head Replaceable Cleaning Products, FX Dryer
You can add up to 6 items per a category to the compare list.
FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn
You can add up to 6 items per a category to the compare list.
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn
You can add up to 6 items per a category to the compare list.
Light Mop (Aluminum Handle)
You can add up to 6 items per a category to the compare list.
Light Mop (Aluminum Handle) Light Duster NW (Reusable Type)
You can add up to 6 items per a category to the compare list.
Light Mop (Aluminum Handle) Light Duster W (Reusable Type)
You can add up to 6 items per a category to the compare list.
Light Mop (Aluminum Handle) Light Duster S
You can add up to 6 items per a category to the compare list.
Light Mop Duster, Light Mop Yarn
You can add up to 6 items per a category to the compare list.
Gymnasium Mop Spare
You can add up to 6 items per a category to the compare list.
Dandy Spring (Pipe Handle)
You can add up to 6 items per a category to the compare list.
Dandy Spring (Wood Handle)
You can add up to 6 items per a category to the compare list.
Eco Rag
You can add up to 6 items per a category to the compare list.
Eco Rag Handle
You can add up to 6 items per a category to the compare list.
New Clip Mop II
You can add up to 6 items per a category to the compare list.
New Clip Mop II, Spare
You can add up to 6 items per a category to the compare list.
Mop Spare Yarn T-40
Mop Spare Yarn T-40
Mop Spare Yarn T-40
You can add up to 6 items per a category to the compare list.
Mop Spare Yarn (Green Pack)
Mop Spare Yarn (Green Pack)
Mop Spare Yarn (Green Pack)
Mop Spare Yarn (Green Pack)
You can add up to 6 items per a category to the compare list.
MM Type Mop Wringer C Type
You can add up to 6 items per a category to the compare list.
New Hand Sweeper
You can add up to 6 items per a category to the compare list.
New Hand Sweeper, Spare
You can add up to 6 items per a category to the compare list.
MM Flower Clean
MM Flower Clean
MM Flower Clean
You can add up to 6 items per a category to the compare list.
House Pole Series' Pole
You can add up to 6 items per a category to the compare list.
House Pole Series' Removable Head
House Pole Series' Removable Head
House Pole Series' Removable Head
House Pole Series' Removable Head
House Pole Series' Removable Head
House Pole Series' Removable Head
House Pole Series' Removable Head
House Pole Series' Removable Head
You can add up to 6 items per a category to the compare list.
MM Flower Clean Static Remover Blue M
MM Flower Clean Static Remover Blue M
MM Flower Clean Static Remover Blue M
You can add up to 6 items per a category to the compare list.
EF Free Foot
You can add up to 6 items per a category to the compare list.
EF Free Fit Spare
You can add up to 6 items per a category to the compare list.
EF Fencing Sweeper Extensible
You can add up to 6 items per a category to the compare list.
EF Fencing Sweeper Extensible Spare
You can add up to 6 items per a category to the compare list.
MM Blind Cleaner
You can add up to 6 items per a category to the compare list.
MM Duster
You can add up to 6 items per a category to the compare list.
MM Sash Brush S
You can add up to 6 items per a category to the compare list.
MM Screen Door Brush
You can add up to 6 items per a category to the compare list.
One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240
You can add up to 6 items per a category to the compare list.
Single Action Replaceable Cleaning Products, T Joint for Handle with Replaceable Head
You can add up to 6 items per a category to the compare list.
Single Action Replaceable Cleaning Products, Handle with Replaceable Handle, Wood/Aluminum Handle
You can add up to 6 items per a category to the compare list.
One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240–330
You can add up to 6 items per a category to the compare list.
Single Action Replaceable Cleaning Products, Single Action Deck Brush
You can add up to 6 items per a category to the compare list.
Single Action Replaceable Cleaning Products, Wax Mop
You can add up to 6 items per a category to the compare list.
Head Replaceable Cleaning Products Free Handle
You can add up to 6 items per a category to the compare list.
Head Replaceable Cleaning Products Free Broom
You can add up to 6 items per a category to the compare list.
Head Replaceable Cleaning Products Duster Pad
You can add up to 6 items per a category to the compare list.
Head Replaceable Cleaning Products Dust Mop
You can add up to 6 items per a category to the compare list.
Mop for Wiping with Water, Spare
You can add up to 6 items per a category to the compare list.
Squeezer Mop Wringer TS-Q
You can add up to 6 items per a category to the compare list.
Chemical Mop
You can add up to 6 items per a category to the compare list.
Chemical Mop Spare
You can add up to 6 items per a category to the compare list.
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
You can add up to 6 items per a category to the compare list.
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush
You can add up to 6 items per a category to the compare list.
Head Replaceable Cleaning Products (HACCP Compatible) Floor Drainer One Touch Dry Wiper 45
You can add up to 6 items per a category to the compare list.
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag
You can add up to 6 items per a category to the compare list.
Protech Duster Mop C75-14
You can add up to 6 items per a category to the compare list.
Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type)
You can add up to 6 items per a category to the compare list.
Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad
You can add up to 6 items per a category to the compare list.
Protech Duster Mop Protech MiCloth (for Wood Floors)
You can add up to 6 items per a category to the compare list.
Protech Micro Cloth Fine 45
You can add up to 6 items per a category to the compare list.
Protek Micro Fiber Pad, Static Elimination
You can add up to 6 items per a category to the compare list.
Floor Mop Spares Width (mm) 840 to 1,120
You can add up to 6 items per a category to the compare list.
Wide Mop
You can add up to 6 items per a category to the compare list.
Wide mop spare
You can add up to 6 items per a category to the compare list.
Protech Wide Water Wipe Rag 60
You can add up to 6 items per a category to the compare list.
Neo Color Mop #6/#8
Neo Color Mop #6/#8
Neo Color Mop #6/#8
You can add up to 6 items per a category to the compare list.
Spring Mop #8
You can add up to 6 items per a category to the compare list.
Mop Spare Yarn Width (mm) 175, 240
Mop Spare Yarn Width (mm) 175, 240
Mop Spare Yarn Width (mm) 175, 240
Mop Spare Yarn Width (mm) 175, 240
Mop Spare Yarn Width (mm) 175, 240
You can add up to 6 items per a category to the compare list.
Mop Wringer, Squeezer R, Squeezer V
Mop Wringer, Squeezer R, Squeezer V
Mop Wringer, Squeezer R, Squeezer V
You can add up to 6 items per a category to the compare list.
Mop Wringer, Squeezer F6, Squeezer F8
Mop Wringer, Squeezer F6, Squeezer F8
Mop Wringer, Squeezer F6, Squeezer F8
You can add up to 6 items per a category to the compare list.
HG Squeezer F-8
You can add up to 6 items per a category to the compare list.
Fitoru Mop P
Fitoru Mop P
Fitoru Mop P
Fitoru Mop P
You can add up to 6 items per a category to the compare list.
Wiping Mop P Spare (Mop Head Only)
Wiping Mop P Spare (Mop Head Only)
Wiping Mop P Spare (Mop Head Only)
You can add up to 6 items per a category to the compare list.
Hand WipeClean PC
You can add up to 6 items per a category to the compare list.
Hand Wiping Mop PC Spare (Mop Head Only)
You can add up to 6 items per a category to the compare list.
Neutralization Payment
Brand

YAMAZAKI CORPORATION

TRUSCO

AZUMA

TERAMOTO

TERAMOTO

TRUSCO

YAMAZAKI CORPORATION

3M

3M

3M

3M

AZUMA

AZUMA

KAO

KAO

ENJO

ENJO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

Product Series

Floor Mop Width (mm) 840 – 1120

Single Action Replaceable Cleaning Products, Dry Wiper

FUNWARI Wiper Sheet 50 pc roll

Light Mop (Aluminum Handle) Recycled PET Duster T

Industrial Floor Mop Width 450 – 900 mm

Head Replaceable Cleaning Products Micro Cloth

Protech Duster Mop Protech Micro Cloth (Single-Use Type)

3M™ Duster Cloth, Duster Cloth (Extra 50-Sheet)

3M™ Easy Trap Duster Cloth, Easy Trap Duster

Scotch-Brite, Microfiber Mop, Replacement Cloth

ScotchBrite™ Micro-Fiber Mop

Gun Gun Micro Super Wipe Wiper F

Spider Web Removal

Paper Product for Cleaning, Quickle Wiper

Paper Product for Cleaning, Quickle Wiper, Replacement Fluffy Catcher

Head Exchangeable Type Cleaning Supplies, Telescopic Pole

Head Exchangeable Type Cleaning Supplies, Floor Cleaner - Plate

FX Head Replaceable Cleaning Products, FX Extensible Aluminum Handle

FX Head Replaceable Cleaning Products, FX Deck Brush

FX Head Replaceable Cleaning Products, FX Dryer

FX Head Replaceable Cleaning Products, FX Mop Replacement Yarn

FX Head Replaceable Cleaning Products, FX Mesh Replacement Yarn

Light Mop (Aluminum Handle)

Light Mop (Aluminum Handle) Light Duster NW (Reusable Type)

Light Mop (Aluminum Handle) Light Duster W (Reusable Type)

Light Mop (Aluminum Handle) Light Duster S

Light Mop Duster, Light Mop Yarn

Gymnasium Mop Spare

Dandy Spring (Pipe Handle)

Dandy Spring (Wood Handle)

Eco Rag

Eco Rag Handle

New Clip Mop II

New Clip Mop II, Spare

Mop Spare Yarn T-40

Mop Spare Yarn (Green Pack)

MM Type Mop Wringer C Type

New Hand Sweeper

New Hand Sweeper, Spare

MM Flower Clean

House Pole Series' Pole

House Pole Series' Removable Head

MM Flower Clean Static Remover Blue M

EF Free Foot

EF Free Fit Spare

EF Fencing Sweeper Extensible

EF Fencing Sweeper Extensible Spare

MM Blind Cleaner

MM Duster

MM Sash Brush S

MM Screen Door Brush

One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240

Single Action Replaceable Cleaning Products, T Joint for Handle with Replaceable Head

Single Action Replaceable Cleaning Products, Handle with Replaceable Handle, Wood/Aluminum Handle

One Touch Exchangeable Cleaning Supplies Mop for Exchangeable Head Type Handle Height (mm) 240–330

Single Action Replaceable Cleaning Products, Single Action Deck Brush

Single Action Replaceable Cleaning Products, Wax Mop

Head Replaceable Cleaning Products Free Handle

Head Replaceable Cleaning Products Free Broom

Head Replaceable Cleaning Products Duster Pad

Head Replaceable Cleaning Products Dust Mop

Mop for Wiping with Water, Spare

Squeezer Mop Wringer TS-Q

Chemical Mop

Chemical Mop Spare

Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle

Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), One-Touch Brush

Head Replaceable Cleaning Products (HACCP Compatible) Floor Drainer One Touch Dry Wiper 45

Head Exchangeable Type Cleaning Supplies (Corresponds To HACCP), Mop Yarn, Auto Rag

Protech Duster Mop C75-14

Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type)

Protech Duster Mop Protech Dust Eliminating Cloth Microfiber Pad

Protech Duster Mop Protech MiCloth (for Wood Floors)

Protech Micro Cloth Fine 45

Protek Micro Fiber Pad, Static Elimination

Floor Mop Spares Width (mm) 840 to 1,120

Wide Mop

Wide mop spare

Protech Wide Water Wipe Rag 60

Neo Color Mop #6/#8

Spring Mop #8

Mop Spare Yarn Width (mm) 175, 240

Mop Wringer, Squeezer R, Squeezer V

Mop Wringer, Squeezer F6, Squeezer F8

HG Squeezer F-8

Fitoru Mop P

Wiping Mop P Spare (Mop Head Only)

Hand WipeClean PC

Hand Wiping Mop PC Spare (Mop Head Only)

Neutralization Payment

From

฿ 1,569.34

฿ 153.00

฿ 556.87

฿ 1,621.00

฿ 1,451.00

฿ 488.49

฿ 446.26

฿ 1,678.25

฿ 2,964.68

฿ 340.09

Special Price

On Sale Until 30/04/2024

฿ 850.17

฿ 1,473.00

฿ 669.87

฿ 1,124.81

฿ 219.92

฿ 3,670.00

฿ 3,670.00

฿ 1,047.00

฿ 430.78

฿ 502.00

฿ 328.00

฿ 332.00

฿ 2,293.16

฿ 8,840.00

฿ 13,038.00

฿ 7,661.00

฿ 553.00

฿ 856.00

฿ 495.27

฿ 498.00

฿ 1,418.00

฿ 406.00

฿ 922.00

฿ 198.20

฿ 182.00

฿ 192.42

฿ 2,393.00

฿ 848.00

฿ 572.00

฿ 500.04

฿ 848.00

฿ 424.00

฿ 608.00

฿ 1,992.00

฿ 922.00

฿ 2,099.00

฿ 958.00

฿ 364.05

฿ 131.10

฿ 131.03

฿ 348.69

฿ 320.36

฿ 236.97

฿ 411.00

฿ 282.00

฿ 411.00

฿ 1,110.00

฿ 562.74

฿ 237.44

฿ 948.39

฿ 679.74

฿ 214.89

฿ 1,280.00

฿ 1,827.00

฿ 1,003.00

฿ 1,350.00

฿ 726.33

฿ 1,872.27

฿ 564.08

฿ 1,823.52

฿ 521.82

฿ 406.00

฿ 940.00

฿ 2,982.92

฿ 848.00

฿ 959.33

฿ 1,932.85

฿ 1,457.63

฿ 1,187.87

฿ 326.00

฿ 383.00

฿ 198.00

฿ 1,902.25

฿ 2,235.00

฿ 3,266.00

฿ 2,148.00

฿ 980.59

฿ 750.97

฿ 516.17

฿ 927.53

Days to Ship 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day Same day 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) Quote 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 6 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) Same day 1 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) Same day Same day 1 Day(s) Same day 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 31 Day(s) 12 Day(s)
Product TypeMopMopWood Flooring WiperMopMopMopMopWood Flooring WiperCloth WiperMopMopWood Flooring WiperWood Flooring WiperMopMopMopMopMopMopMopMopMopWood Flooring WiperMopMopMopMopMopMopMopMopMopMopMopMopMopMop WringerDust-removing hand mopMopDust-removing hand mopMopMopDust-removing hand mopMopMopDust-removing hand mopDust-removing hand mopMopDust-removing hand mopDust-removing hand mopDust-removing hand mopMopMopMopMopMopMopMopMopMopMopMopMop WringerMopMopMopMopMopMopMopMopMopMopMopMopMopMopMopMopMopMopMopMop WringerMop WringerMop WringerMopMopMopMopMop
Mop TypeMopHead Replaceable Type-MopMop for wiping with waterHead Replaceable TypeMop-Head Replaceable TypeHead Replaceable TypeHead Replaceable Type--MopMopHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeMopMopMopMopMopMop Spare YarnMop for wiping with waterMop for wiping with waterMop for wiping with waterMop for wiping with waterMop for wiping with waterMop for wiping with waterMop Spare YarnMop Spare Yarn--Chemical Mop-Dust removal mopDust removal mop-Dust removal mopDust removal mopHead Replaceable TypeHead Replaceable TypeDust removal mop---Head Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeMop for wiping with water-Chemical MopChemical MopHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeHead Replaceable TypeMopMopMopMopMopMopMopMopMopMop for wiping with waterMop for wiping with waterMop for wiping with waterMop Spare Yarn---Chemical MopChemical MopChemical MopChemical MopDust removal mop
Other-SpareSpareSpare-SpareSpareSpare-Spare----SpareSpareSpareSpareSpareSpareSpareSpare-SpareSpareSpareSpareSpareSpareSpareSpareSpare-SpareSpareSpare--Spare-SpareSpare--Spare-Spare----SpareSpareSpareSpareSpareSpareSpareSpareSpareSpareSpare--SpareSpareSpareSpareSpare-SpareSpareSpareSpareSpareSpare-SpareSpare--Spare----Spare-Spare-
Size-------For small size (S) / For medium type (M) / For Large Size (L)----------------------------------------------------------------------------------

Loading...

Related Categories to Mops