(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Cleaning Tool Storage Stand (Slim Clean Stand)
UNIT
From: ฿ 4,396.19 |
---|
Days to Ship: 1 Day(s) |
Mop Hanger, D Type Wall-Hanging Type (for 5 Mops)
TERAMOTO
From: ฿ 3,040.00 |
---|
Days to Ship: 12 Day(s) |
Broom/Mop Catch (Screw-Fastening Type)
TRUSCO
From: ฿ 90.00 |
---|
Days to Ship: Same day |
KITAMURA
From: ฿ 15,205.00 |
---|
Days to Ship: 12 Day(s) |
TERAMOTO
From: ฿ 13,444.00 |
---|
Days to Ship: 10 Day(s) |
TERAMOTO
From: ฿ 11,050.00 |
---|
Days to Ship: 10 Day(s) |
Stainless Steel Clean Storage (Holds 10)
TERAMOTO
From: ฿ 28,545.00 |
---|
Days to Ship: 10 Day(s) |
Koala Mop Hanger A-Type (12 Pieces)
TERAMOTO
From: ฿ 18,048.00 |
---|
Days to Ship: 10 Day(s) |
Stainless Steel Mop Hanger TI, Wall-Type (5 Pieces)
TERAMOTO
From: ฿ 3,614.00 |
---|
Days to Ship: 12 Day(s) |
Cleaning Tool Case Width 455 mm/608 mm/ 880 mm
TRUSCO
From: ฿ 13,352.00 |
---|
Days to Ship: 40 Day(s) |
Galvanized Sheet Steel Cleaning Tools Box
TRUSCO
From: ฿ 11,950.00 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 12,716.79 |
---|
Days to Ship: 40 Day(s) |
SK Rack (hanger net/wire cargo 26 small)
YAMAZAKI CORPORATION
From: ฿ 1,237.67 |
---|
Days to Ship: 19 Day(s) |
Mop Hanger for 1 Mop, 3 Mops or 5 Mops
YAMAZAKI CORPORATION
From: ฿ 475.00 |
---|
Days to Ship: Same day |
YAMAZAKI CORPORATION
From: ฿ 443.77 |
---|
Days to Ship: 12 Day(s) |
Richell
From: ฿ 16,592.00 |
---|
Days to Ship: 40 Day(s) |
Richell
From: ฿ 28,169.00 |
---|
Days to Ship: 40 Day(s) |
Broom/Mop Catch (Adhesive Tape Type)
TRUSCO
From: ฿ 122.00 |
---|
Days to Ship: Same day |
Cleaning Tool Case (Compact Type)
TRUSCO
From: ฿ 11,890.00 |
---|
Days to Ship: 40 Day(s) |
Bracket 1016 (HACCP-compliant)
VIKAN
From: ฿ 248.49 |
---|
Days to Ship: 19 Day(s) |
Bracket 1019 (HACCP-compliant)
VIKAN
From: ฿ 290.70 |
---|
Days to Ship: 10 Day(s) |
ESCO
From: ฿ 377.00 |
---|
Days to Ship: 12 Day(s) |
AS ONE
From: ฿ 16,085.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
RS Pro
From: ฿ 4,293.15 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Width(mm) |
Depth(mm) |
Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | UNIT | TERAMOTO | TRUSCO | KITAMURA | TERAMOTO | TERAMOTO | TERAMOTO | TERAMOTO | TERAMOTO | TRUSCO | TRUSCO | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | Richell | Richell | TRUSCO | TRUSCO | VIKAN | VIKAN | VIKAN | ESCO | AS ONE | RS Pro |
Product Series | |||||||||||||||||||||||||
From | ฿ 4,396.19 | ฿ 3,040.00 | ฿ 90.00 | ฿ 15,205.00 | ฿ 13,444.00 | ฿ 11,050.00 | ฿ 28,545.00 | ฿ 18,048.00 | ฿ 3,614.00 | ฿ 13,352.00 | ฿ 11,950.00 | ฿ 12,716.79 | ฿ 1,237.67 | ฿ 475.00 | ฿ 443.77 | ฿ 16,592.00 | ฿ 28,169.00 | ฿ 122.00 | ฿ 11,890.00 | ฿ 1,530.97 | ฿ 248.49 | ฿ 290.70 | ฿ 377.00 | ฿ 16,085.00 Special Price On Sale Until 30/04/2024 | ฿ 4,293.15 Special Price On Sale Until 30/06/2024 |
Days to Ship | 1 Day(s) | 12 Day(s) | Same day | 12 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 19 Day(s) | Same day | 12 Day(s) | 40 Day(s) | 40 Day(s) | Same day | 40 Day(s) | 1 Day(s) | 19 Day(s) | 10 Day(s) | 12 Day(s) | 19 Day(s) | 7 Day(s) |
Product Type | Cleaning Tool Case | Mop Hanger | Mop Hanger | Cleaning Cart | Mop Hanger | Mop Hanger | Mop Hanger | Mop Hanger | Mop Hanger | Cleaning Tool Case | Cleaning Tool Case | Mop Hanger | Mop Hanger | Mop Hanger | Mop Hanger | Cleaning Tool Case | Cleaning Tool Case | Mop Hanger | Cleaning Tool Case | Mop Hanger | Mop Hanger | Mop Hanger | - | - | - |
Width(mm) | 400 | 708 | 55 ~ 490 | 896 | 536 ~ 930 | 420 ~ 445 | 690 | 930 | 700 | 455 ~ 880 | 455 ~ 608 | 660 | 280 ~ 430 | 102 ~ 900 | 70 ~ 900 | 390 | 765 | 50 | 317 | 155 ~ 395 | 80 | 80 | - | - | - |
Depth(mm) | - | 153 | 35 | 650 | 505 | 360 ~ 440 | 430 | 505 | 83 | 400 ~ 515 | 515 | 506 | 280 | 55 | 70 | 490 | 490 | 35 | 400 | 80 | 60 | 30 | - | - | - |
Height(mm) | 1700 | 126 | 50 | 860 | 1375 | 1325 ~ 1365 | 1800 | 1383 | 70 | 1790 | 1790 | 1700 | 60 ~ 532 | 48 ~ 57 | 30 ~ 35 | 1810 | 1810 | 50 | 1110 | 60 | 20 | 20 | - | - | - |
Loading...
How can we improve?
How can we improve?