(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connectors for Circuit Board Related

Connector-related products for circuit boards are parts that save space and make work easier when performing board-to-board connections, battery connection or ground connections, etc. Connector-related products for circuit boards consist of different mounting types such as panel mount types, socket types, pluggable connectors and through-hole mount types. A wide variety of size types are available according to the application for connector-related products for circuit boards, such as board-to-board connectors and PCB connectors. Select according to the operating environment. A rich lineup of accessories is also available for connector-related products for circuit boards, including non-insulated types, audio adapters and connector covers. Also, because soldering and tools are required for mounting, preparations for these must be made in advance.
CAD
Days to Ship
  • All
  • 23 Day(s) or Less
  • 24 Day(s) or Less
  • 36 Day(s) or Less
  • 49 Day(s) or Less
  • 54 Day(s) or Less
  • Others
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    U-Line Advanced Motor Starter

    U-Line Advanced Motor Starter

    Schneider Electric

    Fits into a Power Base and is used to indicate the status (ready, fault)
    Contacts 2N/O

    Schneider Electric TeSys U
    The TeSys U is a modular system for motor control; it enables the user to create a customised solution for their control requirements, from a series of standard modules. The plug-in modules allow the assembly and wiring before the selection of motor protection parameters and control voltages, they can be created or changed in seconds by changing the plug-in modules. A host of DOL starting applications can be catered for.
    Faster design with fewer components needed
    Quicker panel build with faster assembly time and fewer wires per starter
    Space saving 45mm width up to 32A (even for reversing) allowing smaller panels
    Flexible and upgradeable with plug-and-play function modules
    Voltage and protection parameters can be determined after assembly and wiring
    Broad band electronic control unit provides improved overload protection with fewer components
    Expandable plug-and–play diagnostics
    Total co-ordination for fast return to service after a short circuit fault
    From: ฿ 259.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Connection Terminal Blocks, AKG Series

    Connection Terminal Blocks, AKG Series

    PHOENIX CONTACT

    Easily connect your neutral busbar to the protective conductor of the control cabinet using the AKG connection terminal blocks.
    From: ฿ 42.58
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
U-Line Advanced Motor Starter
You can add up to 6 items per a category to the compare list.
Connection Terminal Blocks, AKG Series
Brand

Schneider Electric

PHOENIX CONTACT

Product Series

U-Line Advanced Motor Starter

Connection Terminal Blocks, AKG Series

From

฿ 259.00

฿ 42.58

Days to Ship 60 Day(s) 23 Day(s)

Loading...

  1. 1

Related Categories to Connectors for Circuit Board Related