(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Molex] USB/DVI/HDMI Connector for Circuit Boards
MOLEX
From: ฿ 124.00 |
---|
Days to Ship: 5 Day(s) |
[AMPHENOL] USB / DVI / HDMI Connector For Circuit Board
AMPHENOL
From: ฿ 2,713.00 |
---|
Days to Ship: 20 Day(s) |
Schneider Electric Cable for XBTRT511
Schneider Electric
From: ฿ 2,456.38 |
---|
Days to Ship: 45 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Installation Type |
Connector Type |
No. Of Contacts |
Male/Female |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MOLEX | AMPHENOL | Schneider Electric |
Product Series | |||
From | ฿ 124.00 | ฿ 2,713.00 | ฿ 2,456.38 |
Days to Ship | 5 Day(s) | 20 Day(s) | 45 Day(s) |
Classification | Usb/Dvi/Hdmiconnector | Usb/Dvi/Hdmiconnector | - |
Type | USB、DVI、HDMIコネクタ | - | Connecting cable |
Series | 47272 ~ - | ACSeries | Harmony XBT |
Installation Type | Surface Mount ~ Through Hole | Through Hole | - |
Connector Type | DVI-D、デュアルリンク ~ ディスプレイポ-ト | - | - |
No. Of Contacts | 4 ~ 29 | 5Position | - |
Male/Female | Receptacles | Plug | - |
Loading...
How can we improve?
How can we improve?