(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
From: ฿ 10.20 |
---|
Days to Ship: Same day |
[Molex] Rectangular Connector For Circuit Boards【1-1,500 Pieces Per Package】
MOLEX
From: ฿ 5.72 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 9.55 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 6.29 |
---|
Days to Ship: Same day |
From: ฿ 36.08 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 118.11 |
---|
Days to Ship: 6 Day(s) |
From: ฿ 31.25 |
---|
Special Price |
Days to Ship: Same day |
[3M Japan] Rectangular Connector for Circuit Boards
3M
From: ฿ 83.30 |
---|
Special Price |
Days to Ship: 5 Day(s) |
[Bourns] Rectangular Connector For Circuit Board
BOURNS
From: ฿ 81.72 |
---|
Days to Ship: 5 Day(s) |
From: ฿ 250.77 |
---|
Days to Ship: 5 Day(s) |
From: ฿ 10.36 |
---|
Days to Ship: Same day |
From: ฿ 24.90 |
---|
Days to Ship: 5 Day(s) |
From: ฿ 45.03 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 3.42 |
---|
Days to Ship: Same day |
From: ฿ 5.64 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 8.25 |
---|
Days to Ship: Same day |
From: ฿ 34.40 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 3.09 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Number Of Positions |
No. Of Rows |
Pitch(Inch) |
Distance Between Rows (Inch) |
Installation Type |
Connector Type |
Pin/Socket |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | JST(JSTMFG) | MOLEX | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | 3M | BOURNS | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) | JST(JSTMFG) |
Product Series | [Molex] Rectangular Connector For Circuit Boards【1-1,500 Pieces Per Package】 | |||||||||||||||||
From | ฿ 10.20 | ฿ 5.72 Special Price On Sale Until 30/04/2024 | ฿ 9.55 Special Price On Sale Until 30/04/2024 | ฿ 6.29 | ฿ 36.08 Special Price On Sale Until 30/04/2024 | ฿ 118.11 | ฿ 31.25 Special Price On Sale Until 30/04/2024 | ฿ 83.30 Special Price On Sale Until 30/04/2024 | ฿ 81.72 | ฿ 250.77 | ฿ 10.36 | ฿ 24.90 | ฿ 45.03 Special Price On Sale Until 30/04/2024 | ฿ 3.42 | ฿ 5.64 Special Price On Sale Until 30/04/2024 | ฿ 8.25 | ฿ 34.40 Special Price On Sale Until 30/04/2024 | ฿ 3.09 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | 6 Day(s) | Same day | 5 Day(s) | 5 Day(s) | 5 Day(s) | Same day | 5 Day(s) | Same day | Same day | Same day | Same day | Same day | 5 Day(s) |
Classification | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected | Connector, Interconnected |
Type | Rectangle Connector - Housing | Rectangle Connector - Accessory / Rectangle Connector - Contact / Rectangle Connector - Housing / Rectangle Connector - Header, Male Pin | Rectangle Connector - Housing | Rectangle Connector - Contact | Rectangle Connector - Housing | Rectangle Connector - Header, Male Pin | Rectangle Connector - Housing | Rectangle Connector - Accessory / Rectangle Connector - Free Hanging, Panel Mount / Rectangle Connector - Header, Male Pin / Rectangle Connector - Header, Receptacle, Female Socket | Rectangle Connector - With Spring | Rectangle Connector - Header, Male Pin | Rectangle Connector - Housing | Rectangle Connector - Housing | Rectangle Connector - Housing | Rectangle Connector - Housing | Rectangle Connector - Housing | Rectangle Connector - Housing | Rectangle Connector - Housing | Rectangle Connector - Contact |
Series | ZE | Mizu-P-25防水、防滴50147 ~ Mini-Lock | PA | PHD | JWPF | VL | VL | D89 ~ CHG | 70AA ~ 70AD | VL | GH | PHD | PHD | ZH | SH | ACH | パッド | ZE |
Number Of Positions | 3 ~ 6 | 2 ~ - | 2 ~ 5 | - | 2 ~ 4 | 2 | 2 ~ 3 | 2 ~ - | - | 6 | 7 | 16 | 20 | 2 ~ 7 | 2 ~ 7 | 2 | 12 ~ 24 | - |
No. Of Rows | 1 | 1 ~ 3 | 1 | - | 1 | 1 | 1 | 1 ~ 2 | 1 | 2 | 1 | 2 | 2 | 1 | 1 | 1 | 2 | - |
Pitch(Inch) | 0.059インチ(1.50mm) | 0.039 inches (1.00mm) ~ - | 0.079インチ(2.00mm) | - | 0.079インチ(2.00mm) | 0.244インチ(6.20mm) | 0.244インチ(6.20mm) | 0.050インチ(1.27mm) ~ 0.100インチ(2.54mm) | 0.100インチ(2.54mm) ~ 0.157インチ(4.00mm) | 0.244インチ(6.20mm) | 0.049インチ(1.25mm) | 0.079インチ(2.00mm) | 0.079インチ(2.00mm) | 0.059インチ(1.50mm) | 0.039インチ(1.00mm) | 0.047インチ(1.20mm) | 0.079インチ(2.00mm) | - |
Distance Between Rows (Inch) | - | 0.079 inches (2.00mm) ~ - | - | - | - | - | - | 0.050インチ(1.27mm) ~ - | - | 0.326インチ(8.28mm) | - | 0.079インチ(2.00mm) | 0.079インチ(2.00mm) | - | - | - | 0.079インチ(2.00mm) | - |
Installation Type | Free Hanging | Free Hanging ~ Through Hole | Free Hanging | - | Free Hanging | Through Hole | Free Hanging | Free Hanging ~ Through Hole | Surface Mount ~ Through Hole | Through Hole | Free Hanging | Free Hanging | Free Hanging | Free Hanging | Free Hanging | Free Hanging | Free Hanging | - |
Connector Type | レセプタクル | Header, no cover ~ Receptacle | プラグ | - | プラグ ~ レセプタクル | ヘッダ、覆い付き | プラグ ~ レセプタクル | ソケット ~ レセプタクル | 圧縮接点、雄 ~ 圧縮接点、雌 | ヘッダ、覆い付き | レセプタクル | レセプタクル | レセプタクル | レセプタクル | レセプタクル | レセプタクル | レセプタクル | - |
Pin/Socket | - | Socket / Pin | - | Socket | - | - | - | - | - | - | - | - | - | - | - | - | - | Socket |
Loading...
How can we improve?
How can we improve?