(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Molex] Coaxial Connector for Circuit Boards
MOLEX
From: ฿ 176.00 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Installation Type |
Connector Type |
Connector Form |
Maximum Frequency |
Impedance |
You can add up to 6 items per a category to the compare list. | |
Brand | MOLEX |
Product Series | |
From | ฿ 176.00 |
Days to Ship | 5 Day(s) |
Classification | Rf Connector / Co-Axial Connector |
Type | Connector |
Series | 73100 ~ 73415 |
Installation Type | Solder ~ 面実装 |
Connector Type | Jack ~ プラグ、雄ピン |
Connector Form | BNC ~ 超小型同軸 |
Maximum Frequency | 4GHz ~ 40GHz |
Impedance | 50Ω / 75Ω |
Loading...
How can we improve?
How can we improve?