Insulation Resistance Meters

An insulation resistance tester is an electrical measuring instrument for maintenance and inspection of power circuits used for insulation resistance measurement tests. Also known as ohmmeter or electric resistance meter. This tool is used to check electrical equipment and parts used in factories for deterioration such as electric shock and earth leakage. There are types such as digital type and analog type, single range and multi range. In the digital type, the measurement display is displayed directly on the screen as numbers. The analog type indicates the measured value with a needle on the display panel. The single range has only one measurement range and there is no need to switch the voltage to measure. The multi-range has two or more measurement ranges and can measure a wide range from 50 V to 1,000 V. When measuring, it is necessary to select an ohmmeter that is close to the voltage of the device to be measured.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat