(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tablet PC Accessories (Options)

Tablet PC accessories (option) are small accessories that enable smarter use of tablet PCs and offer support for various types of objectives. Products include protective films that prevent damage or cracks to the tablet screen, and tablet holders that enable a tablet to be stood up during use, such as LCD protective glass. A case with a shoulder belt or dust-proof and waterproof case is ideal for carrying a tablet PC around. Security locks can also be selected to prevent a tablet PC from being taken out without permission. To make smarter use of a tablet PC, it is important to use the appropriate tablet PC accessory (option) at the appropriate time.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 12 Day(s) or Less
  • 60 Day(s) or Less
18 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Touch Pen for Smartphone or Tablet
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Touch Pen for Smartphone or Tablet

    SANWA SUPPLY

    Stylus pen for smartphones, tablets, e-books, slate PC and more.

    [Features]
    · You can use the pen tips differently.
    · Touch pen is provided on both the top and bottom sides, slide for thicker lines and for fine lines use the fine part.
    · The pen tip is made of soft conductive silicon rubber.
    · Enables smooth operation as it is soft
    From: ฿ 1,025.20
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Free Cut LCD Protection Film 8 Inches

    Free Cut LCD Protection Film 8 Inches

    ELECOM

    A protective film that protects the liquid crystal screen of the tablet from scratches or contamination.
    [Features]
    · LCD protection films that can be selected at your convenience.
    · All are cut to a size perfect for the supported model, are a self-absorption type that does not use an adhesive and can be repositioned.
    · The Elecom Protective Film Series is of an "airless specification" using a special adsorption layer that makes air bubbles stand out less over time.
    · Any small air bubbles that form can be rubbed out by pressing with your finger, etc.
    · Brings more clarity to the image, AR treatment suppresses flickering.
    · Hard type for more efficient protection of liquid crystal screens.
    · Can be controlled comfortably with smooth finger sliding.
    · The newly-developed reflection prevention specification suppresses light reflection and lightens the burden on the eyes.
    · A sebum contamination prevention type loved by women that prevents contamination due to foundation, sweat, sebum, and fingerprints.
    From: ฿ 1,191.36
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Anti-Fingerprint LCD Glossy Film for Amazon Kindle Paperwhite/3G

    Anti-Fingerprint LCD Glossy Film for Amazon Kindle Paperwhite/3G

    SANWA SUPPLY

    Amazon e-book kindle Paperwhite / 3G compatible LCD protecting, fingerprint preventing gloss film.

    [Features]
    · LCD protecting film for e-books of any make.
    · Protect your LCD screen from scratches and dirt.
    · Treated to be fingerprint resistant, prevents smudges.
    *For features of each film type (surface treatment), see P.242.
    · Since the adhesive side is of silicon material, it sticks on the entire LCD screen surface.
    · As a special type, it can be used without cutting.
    · Can be used for touch panels.
    From: ฿ 490.55
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Tablet PC Case With Shoulder Belt (For 10.1/11.6 Types)

    Tablet PC Case With Shoulder Belt (For 10.1/11.6 Types)

    SANWA SUPPLY

    10.1-inch tablet case with shoulder belt, hand belt and pen holder included.
    [Features]
    · It can secure with elastic rubber at 4 corners.
    · The tablet can be operated while standing since it comes with a shoulder belt.
    · You can operate either vertically or horizontally by switching the belt
    · You can operate with one hand since there is a hand belt on the back.
    · It includes a pocket for business cards convenient to manage devices.
    · A pen holder is included.
    [Applications]
    · It is suitable to use outdoor since it is dust-proof and drip-proof.
    From: ฿ 2,434.34
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Tablet Case(Waterproof) EA927-113

    Tablet Case(Waterproof) EA927-113

    ESCO

    【Product Specifications】
    ・Description …12.5Press
    ・Size …Outside Dim :250(W)×5(D)×425(H)mm、Receipt The size :207(W)×20(D)×330(H)mm
    ・Material …PVC
    ・Strap Length …55 To 95cm(Length Control Possible )
    ・IPX6
    ・Tablet Operation Available While Being Contained Within The Product.
    From: ฿ 5,414.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bluetooth USB Adapter (Class 2)

    Bluetooth USB Adapter (Class 2)

    ELECOM

    [Features] Fully compatible with the latest Windows 10 OS. A Bluetooth USB adapter (Class 2 compatible) that makes it possible to use Bluetooth products with your PC.

    [Product Specifications]
    · A Windows 10 OS compatible Bluetooth USB adapter. No installation required. Simply plug into a USB port to enable the use of various Bluetooth products on your computer.
    · Wirelessly connect with various Bluetooth equipped products, allowing for mouse and keyboard input, listening to music or making calls with headphones / headsets, transferring image data or listening to music on smartphones and tablets, printing using printers, etc.
    · Two types of profile are available for selection; the Windows standard stack or IVT's newest stack BlueSoleil. Supports 26 formats—the greatest number in the industry.* When using BlueSoleil.* According to research by the manufacturer into the Bluetooth adapter market. Accurate as of March 2016.
    · Uses highly reliable Qualcomm chips for the chip sets.
    · The adoption of Bluetooth ver.4.0 makes it possible to use Bluetooth Low Energy compatible equipment, which use approximately 60% less power than conventional standard types.
    · Class 2 is also used for achieving a maximum communication distance of 10 m for output.
    · Bluetooth devices from versions 1.2 through 3.0 are also supported, ensuring a high level of compatibility and use with existing Bluetooth devices such as mice and keyboards.
    · A compact design which only sticks out a little when attached to a PC, making it convenient even when connected to a notebook or laptop and carried around.
    · Power supply: +5 V DC
    · Communication method: Bluetooth standard version 4.0
    · Output: Bluetooth Power Class 2
    · Maximum communication distance: approximately 10 m when unobstructed
    · Frequency band used: 2.4 GHz band (2.4000 GHz - 2.4835 GHz)
    · Modulation method: FHSS (Frequency Hopping Spread Spectrum)
    · Supported Bluetooth profiles: A2DP/ANP/AVRCP/BIP/BLP/DI/DUN/FAX/FMP/FTP/GAVDP/GLP/HFP/HID/HOGP/HRP/HSP/HSRP/HTP/OPP/PAN/PASP/PXP/ScPP/SPP/TIP
    · A2DP compatible codec: SBC, aptX (when using Windows 10 standard stack)
    · A2DP compatible content protection: SCMS-T method (when using IVT stack)
    · Transfer speed: 3 Mbps (theoretical value)
    · Supported OS: Windows 7, 8, 8.1, 10
    · USB interface: USB 2.0 (compatible with 1.1)
    · External dimensions: 19.0 (W) × 12.8 (D) × 6.2 mm (H)
    · Weight: approx. 2 g
    · Color of housing material: black
    · Operating environment: 5 to 35°C / 20 to 80% RH
    · Accessories: instruction manual (with warranty)
    · Country of origin: China
    · Legal compliance: TELEC
    · Packaging size: 130 mm (W) × 17 mm (D) × 155 mm
    · Packaging weight: 0.033 kg
    · JAN code: 4953103278165
    From: ฿ 933.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    USB Cable for Tablet PCs (A-mini-B)

    USB Cable for Tablet PCs (A-mini-B)

    ELECOM

    [Features]
    · Supports high speed data transmission. Connects to USB (mini-B) tablet PCs and USB (A) PCs.
    · [Features]· A USB cable that connects to tablet PCs with USB (mini-B type) interfaces and PCs with USB (A type) interfaces for the purpose of transmitting data.
    · A USB2.0 standard certified product that supports high speed data transmissions at speeds of 480 Mbps. As it is a 0 standard certified product, supports high speed data transmission at 480Mbpstransmission speed.
    From: ฿ 395.70
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Tablet PC Water-proof Case

    Tablet PC Water-proof Case

    SANWA SUPPLY

    Use your tablet PC in the pool or kitchen without worrying about dropping water on it.

    [Features]
    · Use your tablet PC without fear of dirt or water drops.
    · Water-proof standard IPX6 compliant. You can use it in the pool or kitchen without fear of wetting.
    · * Do not use it under water purposely.
    · Will not be harmed by strong water jet coming from any direction
    From: ฿ 1,683.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Medium-sized Microfiber Cleaning Cloth

    Medium-sized Microfiber Cleaning Cloth

    SANWA SUPPLY

    [Features]
    · Microfiber material used easily cleans fingerprint smudges or oil marks from LCD screens and filters.
    · Wash and use repeatedly.
    · It can also be used on glasses, CDs, smartphones, tablets, etc.
    From: ฿ 306.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    iPad Tablet Trolley

    iPad Tablet Trolley

    SANWA SUPPLY

    Store, charge or synchronize multiple iPads or tablets at the same time.

    [Features]
    · Keeps, charges and synchronizes multiple iPads together at the same time.
    · Store, charge and synchronize multiple iPads at the same time.
    · The iPad storage part is made using tough-wearing elastomer materials.
    · The storage is designed with a downwards tilt facing inwards. It also features a stopper to prevent iPads from falling out.
    · Can simultaneously synchronize iPads and tablets, making it easy to share information for meetings by synchronizing before the meeting and adding any relevant materials or data.
    · 2 power connectors are installed at the top to charge notebook PCs or other devices.
    · The LED located on the top helps to confirm the charging status of iPads.
    · When charging the light is orange, green indicates fully charged, and red when synchronizing.
    From: ฿ 40,728.53
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    iPad/Tablet Holder (7 to 11 Inch / Thickness Up To 13 mm)

    iPad/Tablet Holder (7 to 11 Inch / Thickness Up To 13 mm)

    SANWA SUPPLY

    Attach a screw or magnet compatible for 7 to 11 inch tablet.
    [Features]
    ・The width of both sides can be adjusted free depending on size.
    [Applications]
    ・ Holder that can attach and remove 7 to 11 inches of tablets easily such as Apple iPad and iPad mini.
    ・ It has a built-in magnet which can attack on refrigerators and white boards.
    ・ Suitable to use when it needs to be fixed securely since double-sided tape is included.
    ・ You can fix it on a wall using the attached wood screw.
    From: ฿ 1,092.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Arm (Holder) For iPad/Tablet

    Arm (Holder) For iPad/Tablet

    SANWA SUPPLY

    Arm that can attach 7 to 11 inches iPad and tablets.
    [Features]
    · Flexible type that can set in a position of your choice.
    · The holder is held in the corners and a device and it is held firmly.
    · There is a rotation function on the holder part, and vertical and horizontal changes are possible while attached.
    · A key is attached on the holder part and able to take secure measures.
    · Can be mounted on the wall combined with the wall monitor arm.
    · As the holder is made of resin, it does not scratch the device.
    [Applications]
    · Convenient as the arm for iPad and tablet.
    From: ฿ 4,050.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Smartphone Holder on-Vehicle(Suction Type) EA764A-70

    Smartphone Holder on-Vehicle(Suction Type) EA764A-70

    ESCO

    【Product Specifications】
    ・Size-when stored:about 57(W)x67(D)x90(H)mm, using:57(W)x110(D)x100(H)mm
    ・Material-Body:Polycarbonate, Adsorption gel:polyurethane gel+synthetic rubber
    ・Can be installed easily on dashboard etc.
    ・Smartphone installable both vertically and horizontally, at a freely chosen angle.
    ・Angle is adjustable as you like.
    From: ฿ 1,209.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet Case EA927-106

    Tablet Case EA927-106

    ESCO

    【Product Specifications】
    ・Description …7 to 8 type
    ・Size …Outside Dim :190(W)×20(D)×295(H)mm,Receipt Size :140(W)×12(D)×220(H)mm
    ・Material …Artificial leather
    ・With Shoulder Belt (Possible to Control 86 to139cm )
    ・Dustproof And Dripproof Type Highly Resistant Against Water And Dust
    ・With Handle Belt, Business card Pocket and Pen Holder in the back.
    From: ฿ 3,420.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet Case EA927-107

    Tablet Case EA927-107

    ESCO

    【Product Specifications】
    ・Description …10.1 type
    ・Size …Outside Dim :255(W)×20(D)×330(H)mm,Receipt The size :190(W)×12(D)×255(H)mm
    ・Material …Artificial leather
    ・With Shoulder Belt (Possible to adjust for 86 to 139cm)
    ・Dustproof And Dripproof Type Highly Resistant Against Water And Dust
    ・With Handle Belt, Business card Pocket, Pen Holder in The back
    From: ฿ 3,567.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet Case(Waterproof) EA927-111

    Tablet Case(Waterproof) EA927-111

    ESCO

    【Product Specifications】
    ・Description …7Press
    ・Size …Outside Dim :170(W)×5(D)×255(H)mm、Receipt The size :140(W)×20(D)×220(H)mm
    ・Material …PVC
    ・Strap Length …65cm(Length Control Possible )
    ・IPX6
    ・Tablet Operation Available While Being Contained Within The Product.
    From: ฿ 3,420.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet Case(Waterproof) EA927-112

    Tablet Case(Waterproof) EA927-112

    ESCO

    【Product Specifications】
    ・Description …10.1Press
    ・Size …Outside Dim :250(W)×5(D)×335(H)mm、Receipt The size :192(W)×20(D)×275(H)mm
    ・Material …PVC
    ・Strap Length …55 To 100cm(Length Control Possible )
    ・IPX6
    ・Tablet Operation Available While Being Contained Within The Product.
    From: ฿ 5,414.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet Case EA927-116

    Tablet Case EA927-116

    ESCO

    【Product Specifications】
    ・10.1Press until Correspondence
    ・Size …Outside Dim :210(W)×17(D)×330(H)mm、Receipt The size :270(W)×10(D)×180(H)mm
    ・Material …Body :PVC 、Shoulder Belt :Polypropylene
    ・IP47
    ・Shoulder Belt Addapted
    ・Folding Type Stand Function 、Hand Belt Addapted
    ・Touch operation can be done without removing case.
    ・Color …Black
    From: ฿ 4,275.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Touch Pen for Smartphone or Tablet
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Free Cut LCD Protection Film 8 Inches
You can add up to 6 items per a category to the compare list.
Anti-Fingerprint LCD Glossy Film for Amazon Kindle Paperwhite/3G
You can add up to 6 items per a category to the compare list.
Tablet PC Case With Shoulder Belt (For 10.1/11.6 Types)
You can add up to 6 items per a category to the compare list.
Tablet Case(Waterproof) EA927-113
You can add up to 6 items per a category to the compare list.
Bluetooth USB Adapter (Class 2)
You can add up to 6 items per a category to the compare list.
USB Cable for Tablet PCs (A-mini-B)
You can add up to 6 items per a category to the compare list.
Tablet PC Water-proof Case
You can add up to 6 items per a category to the compare list.
Medium-sized Microfiber Cleaning Cloth
You can add up to 6 items per a category to the compare list.
iPad Tablet Trolley
You can add up to 6 items per a category to the compare list.
iPad/Tablet Holder (7 to 11 Inch / Thickness Up To 13 mm)
You can add up to 6 items per a category to the compare list.
Arm (Holder) For iPad/Tablet
You can add up to 6 items per a category to the compare list.
Smartphone Holder on-Vehicle(Suction Type) EA764A-70
You can add up to 6 items per a category to the compare list.
Tablet Case EA927-106
You can add up to 6 items per a category to the compare list.
Tablet Case EA927-107
You can add up to 6 items per a category to the compare list.
Tablet Case(Waterproof) EA927-111
You can add up to 6 items per a category to the compare list.
Tablet Case(Waterproof) EA927-112
You can add up to 6 items per a category to the compare list.
Tablet Case EA927-116
Brand

SANWA SUPPLY

ELECOM

SANWA SUPPLY

SANWA SUPPLY

ESCO

ELECOM

ELECOM

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Touch Pen for Smartphone or Tablet

Free Cut LCD Protection Film 8 Inches

Anti-Fingerprint LCD Glossy Film for Amazon Kindle Paperwhite/3G

Tablet PC Case With Shoulder Belt (For 10.1/11.6 Types)

Tablet Case(Waterproof) EA927-113

Bluetooth USB Adapter (Class 2)

USB Cable for Tablet PCs (A-mini-B)

Tablet PC Water-proof Case

Medium-sized Microfiber Cleaning Cloth

iPad Tablet Trolley

iPad/Tablet Holder (7 to 11 Inch / Thickness Up To 13 mm)

Arm (Holder) For iPad/Tablet

Smartphone Holder on-Vehicle(Suction Type) EA764A-70

Tablet Case EA927-106

Tablet Case EA927-107

Tablet Case(Waterproof) EA927-111

Tablet Case(Waterproof) EA927-112

Tablet Case EA927-116

From

฿ 1,025.20

Special Price

On Sale Until 31/03/2025

฿ 1,191.36

฿ 490.55

฿ 2,434.34

฿ 5,414.00

฿ 933.00

฿ 395.70

฿ 1,683.22

฿ 306.13

฿ 40,728.53

฿ 1,092.13

฿ 4,050.00

฿ 1,209.00

฿ 3,420.00

฿ 3,567.00

฿ 3,420.00

฿ 5,414.00

฿ 4,275.00

Days to Ship Same day Quote Quote Quote 12 Day(s) 60 Day(s) Quote Quote Quote Quote Quote Quote 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)

Loading...

  1. 1

Related Categories to Tablet PC Accessories (Options)