1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

iPad/Tablet Holder (7 to 11 Inch / Thickness Up To 13 mm)

TABLET PC OPTION/ACCESSORIES

iPad/Tablet Holder (7 to 11 Inch / Thickness Up To 13 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,092.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Attach a screw or magnet compatible for 7 to 11 inch tablet.
[Features]
・The width of both sides can be adjusted free depending on size.
[Applications]
・ Holder that can attach and remove 7 to 11 inches of tablets easily such as Apple iPad and iPad mini.
・ It has a built-in magnet which can attack on refrigerators and white boards.
・ Suitable to use when it needs to be fixed securely since double-sided tape is included.
・ You can fix it on a wall using the attached wood screw.

 
Part Number
MR-TABST9W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,092.13

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material Main Body: ABS Resin Size(mm) W55xD21xH150.5 Classification Compatible Thickness: up to 13 mm (White)
Accessory Double Sided Tape, Thickness-Adjusting Pad, Wooden Screw x4