1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tablet PC Case With Shoulder Belt (For 10.1/11.6 Types)

Tablet PC Case With Shoulder Belt (For 10.1/11.6 Types)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,434.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

10.1-inch tablet case with shoulder belt, hand belt and pen holder included.
[Features]
· It can secure with elastic rubber at 4 corners.
· The tablet can be operated while standing since it comes with a shoulder belt.
· You can operate either vertically or horizontally by switching the belt
· You can operate with one hand since there is a hand belt on the back.
· It includes a pocket for business cards convenient to manage devices.
· A pen holder is included.
[Applications]
· It is suitable to use outdoor since it is dust-proof and drip-proof.

 
Part Number
PDA-TAB4
PDA-TAB5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Compatible Model

฿ 2,434.34

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote W215xD18xH29010.1-Inch Tablets

฿ 2,628.79

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote W220xD18xH31511.6 inch tablet

Loading...

  1. 1

Basic Information

Material Polyester Classification No Dust / Drip Proof Function Other specifications Shoulder Belt Length: 86 - 139 cm (from Hook Tip)