1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

iPad Tablet Trolley

TABLET PC OPTION/ACCESSORIES

iPad Tablet Trolley
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,728.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Store, charge or synchronize multiple iPads or tablets at the same time.

[Features]
· Keeps, charges and synchronizes multiple iPads together at the same time.
· Store, charge and synchronize multiple iPads at the same time.
· The iPad storage part is made using tough-wearing elastomer materials.
· The storage is designed with a downwards tilt facing inwards. It also features a stopper to prevent iPads from falling out.
· Can simultaneously synchronize iPads and tablets, making it easy to share information for meetings by synchronizing before the meeting and adding any relevant materials or data.
· 2 power connectors are installed at the top to charge notebook PCs or other devices.
· The LED located on the top helps to confirm the charging status of iPads.
· When charging the light is orange, green indicates fully charged, and red when synchronizing.

Part Number
CAI-CAB16W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,728.53

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Collar White Material Main Body: Resin, Side/Rear Surface: Steel (Epoxy Resin Powder Coating), Handle: Resin Size(mm) W400xD350xH430
Classification 10 blocks stored Power Supply Specification Rated Input: 3A / 100 - 120 VAC, USB Output: 2.4A / 5 VDC (× 10 Ports), Power Consumption: 120 W (with 10 Units Charging) Accessory Power Supply Cable (3P Female / 2P Male, Cord Length: 1.8 m), USB Cable (1 m), Key x2 (10 Types), Fixing Plate, Wooden Screw