1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

USB Cable for Tablet PCs (A-mini-B)

TABLET PC

USB Cable for Tablet PCs (A-mini-B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports high speed data transmission. Connects to USB (mini-B) tablet PCs and USB (A) PCs.
· [Features]· A USB cable that connects to tablet PCs with USB (mini-B type) interfaces and PCs with USB (A type) interfaces for the purpose of transmitting data.
· A USB2.0 standard certified product that supports high speed data transmissions at speeds of 480 Mbps. As it is a 0 standard certified product, supports high speed data transmission at 480Mbpstransmission speed.

 
Part Number
TB-M10BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 395.70

TABLET PC 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Color Black Interface USB2.0 Connector Shape USB (A) male–USB (mini-B) female
Cable Length(mm) 1000 Note Plug plating specification: gold-plated