(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Self-Standing Board Boxes (with Hole Drilling Alternations)

Self-Standing Board Boxes (with Hole Drilling Alternations) products from the Electrical & Controls category can be selected based on many product specifications such as Material, Dimension width W, Dimension vertical H, Dimension depth D, Protection function (environmentally resistant). The recommended brands for Self-Standing Board Boxes (with Hole Drilling Alternations) are MISUMI, ABB, RS Pro. The products of Self-Standing Board Boxes (with Hole Drilling Alternations) are offered in a total of 43 items and the product details can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others
43 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP66 Sheet Steel Wall Boxes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP66 Sheet Steel Wall Boxes

    RS Pro

    From RS Pro, a range of incredibly useful steel wall mounted enclosures. Enclosures are present in almost every industry and can store all manor of items, such as medical equipment or electronics. These boxes are rated at IP66 and provide an excellent degree of protection, whether it's used within an indoor or outdoor environment. With various sizes available, they are suitable for a wide selection of applications. All models are highly reliable and excellent quality.
    • Steel structure, coated with an epoxy polyester powder
    • IP66 rating
    • Enclosure and the door is made from sheet steel
    • Fully wall mountable
    • Pebble grey finish
    From: ฿ 1,131.55
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    XAL Pushbutton Enclosures for Harmony 5, 22mm Switches

    XAL Pushbutton Enclosures for Harmony 5, 22mm Switches

    Schneider Electric

    The Harmony XAL series from Schneider are an empty enclosure designed for use with XB5 plastic push buttons, pilot lights, selector switches, mushroom head operators, legend plates and accessories.
    For normal environments, CSA approved and UL Listed
    Polycarbonate housing
    Light grey base with either a dark grey or yellow lid
    Stainless steel lid mounting screws
    From: ฿ 370.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP66 Junction Box
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP66 Junction Box

    RS Pro

    IP66
    Simple wall mounting
    All-welded basic body
    High IP index achieved by all-round knife edges against which an expanded PU seal is pressed
    2.6mm gauge steel wall brackets
    RAL 7032
    1.4mm wall thickness
    From: ฿ 916.13
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IP65 Watertight Junction Box

    IP65 Watertight Junction Box

    ABB

    These grey watertight junction boxes are made from a self-extinguishing thermoplastic material that is halogen free. The housing has smooth sides and is fitted with a screw-on patented lid and a seal to provide IP65 protection.
    •High resistance to heat, chemical and atmospheric agents •Patented lid produced in a single pressing phase and fitted with seal
    •Components can be fitted to the back of the box using 3.5 x 9.5 mm self-tapping screws
    •Smooth sided box with screw-on lid
    •Grey RAL 7035 colour housing
    •Self-extinguishing thermoplastic material
    •Installation temperature from -25°C to +60°C
    •IP65 protection
    •IK08 shock resistant
    •Halogen free
    From: ฿ 2,855.15
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Die-cast Aluminium Enclosure EMI/RFI Shielded
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Die-cast Aluminium Enclosure EMI/RFI Shielded

    RS Pro

    Brought to you by RS Pro, a range of shielded Die Cast aluminium enclosure boxes are a good quality aluminium alloy supplied with a natural finish and no external coating. The enclosures will tolerate temperatures up to 250°C with no adverse effects to the enclosures structure, making them suitable in harsher environments. Various sizes and wall thickness are available. No adhesive seal is included. All models are highly reliable and excellent quality.
    • Shielded EMI/RFI
    • Die cast aluminium alloy ADC 12 (LM24 to BS1490)
    • ADC means Aluminium Die Cast
    • Lid is lipped to ensure the EMI/RFI screening
    • Screening is better than 40dB at 10MHz and 76dB at 100 kHz
    • Taper is 1.5° per side lid to base
    • High temperature strength
    • Various size and wall thickness available
    From: ฿ 1,894.02
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thalassa TBS Enclosures

    Thalassa TBS Enclosures

    Schneider Electric

    The Thalassa TBS series from Schneider Electric is a range of multifunction wall mounted, insulating, industrial enclosures that are easy to install using a flat screwdriver. The ABS enclosures provide 3 wall-mounting methods: directly by the holes on the base, by channels outside the sealed area or by fixing wrap-over clamps.
    • IP66 protection meaning the enclosures are dust tight and protect against powerful jets of water and heavy seas
    • External mechanical impact resistance of IK07 (joules 2) meaning the wall box is protected against a 500 g object dropped from 40 cm in height
    • Mounting studs on the cover
    • Cover locking by 4 plastic captive screws
    • Adaptable hinges on the 20 mm and 40 mm covers
    • Usage temperature of -25° C to +60° C
    • Halogen free
    • Self-extinguishing provides you with the added safety regarding fire protection
    • Only 1 tool required, a flat screwdriver
    From: ฿ 526.69
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    ABS Enclosure
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ABS Enclosure

    RS Pro

    Extensive range of electronic enclosures with solid ABS lid, designed for a broad range of applications
    Lid and Base moulded in ABS
    Lid mounted by four M3 machine screws
    Brass inserts in base for repetitive removal of the lid
    Polished finish for ease of cleaning
    Excellent properties for machining
    Integral mounting guides to accept 1.6mm PCB's
    PCB Adaptors (included) for horizontal PCB mounting
    From: ฿ 709.88
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP66 Die cast Aluminium Powder Coated Enclosure
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP66 Die cast Aluminium Powder Coated Enclosure

    RS Pro

    From RS Pro, a range of aluminium enclosures manufactured from Die Cast aluminium alloy. These enclosures are designed for harsh and demanding applications, such as outdoor environments. The enclosure boxes are watertight IP66 including a neoprene O-Ring continuous gasket and 4 copper plated earthing screws for grounding. This is an excellent enclosure available in various sizes all meeting IP66 including many other approvals and standards. All models are highly reliable and excellent quality.
    • Watertight
    • Designed for harsh, demanding applications
    • Die Cast Aluminium Alloy (ALSi12)
    • DIN rail mounting point
    • Enclosure box wall thickness is 3 mm
    • Powder coated grey finish
    From: ฿ 2,324.48
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP66 Wall Boxes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP66 Wall Boxes

    RS Pro

    Brought to you by RS Pro, a range of well constructed and durable wall mounted enclosures. Rated at IP66, the level of protection provided by these boxes ensures the contents will be safely stored and protected. The door of the enclosure has a pull out hinge which allows it to be removed for easy access and due to the protection benefit, these wall boxes are suitable for various applications. All models are highly reliable and excellent quality.
    • 1.2 mm AISI 304 natural stainless steel
    • IP66 rating
    • Earth studs are provided on the body, door and chassis plate
    • Double lipped edge to ensure higher strength and ease of installation
    • Easy to use, including removal of the door
    From: ฿ 21,469.50
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminium Enclosure EMI/RFI Screened Stove Finish
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Aluminium Enclosure EMI/RFI Screened Stove Finish

    RS Pro

    From RS Pro, these aluminium enclosures with flanges for wall mounting or mounting on a place of installation to house electrical components. Made of Aluminium alloy ADC-12 with a stove acrylic finish. Close fitting lips are secured with Stainless Steel M3.5 countersunk screws. All models are highly reliable and excellent quality.
    Diecast aluminium alloy (LM2, BS1490)
    Stove Finish - is a coarse textured acrylic stove finish
    Close fitting lids with lip secured by stainless steel M3.5 countersunk screws
    Minimum wall thickness 1.6 mm
    From: ฿ 2,244.82
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey ABS Push Button Enclosure - 2 Hole 22mm Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Grey ABS Push Button Enclosure - 2 Hole 22mm Diameter

    RS Pro

    Specifications
    Series = CCS
    Cutout Diameter = 22mm
    Number of Cutouts = 2
    Enclosure Colour = Grey
    Enclosure Material = ABS
    IP Rating = IP65
    Length = 105mm
    Width = 70mm
    Depth = 51mm
    Maximum Operating Temperature = +70°C
    Minimum Operating Temperature = -25°C
    Operating Temperature Range = -25 → +70°C
    From: ฿ 1,345.23
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey Plastic Push Button Enclosure - 1 Hole 22mm Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Grey Plastic Push Button Enclosure - 1 Hole 22mm Diameter

    RS Pro

    Specifications
    Cutout Diameter = 22mm
    Number of Cutouts = 1
    Enclosure Colour = Grey
    Enclosure Material = Plastic
    IP Rating = IP66
    Length = 60mm
    Width = 80mm
    Depth = 80mm
    Maximum Operating Temperature = +120°C
    Minimum Operating Temperature = -40°C
    Dimensions = 60 x 80 x 80mm
    From: ฿ 201.07
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter

    RS Pro

    Specifications
    Cutout Diameter = 22mm
    Number of Cutouts = 3
    Enclosure Colour = Grey
    Enclosure Material = Plastic
    IP Rating = IP66
    Length = 70mm
    Width = 180mm
    Depth = 80mm
    Maximum Operating Temperature = +120°C
    Minimum Operating Temperature = -40°C
    Dimensions = 70 x 180 x 80mm
    From: ฿ 317.83
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free-Size Standard Independent Board Box, HJSA Series
    Free-Size Standard Independent Board Box, HJSA Series
    Free-Size Standard Independent Board Box, HJSA Series

    Free-Size Standard Independent Board Box, HJSA Series

    MISUMI

    Independent board box supporting a height of MAX 1900 mm
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MISTRAL65 Consumer Units

    MISTRAL65 Consumer Units

    ABB

    The new range of MISTRAL65 consumer units allow almost any type of electrical distribution system to be implemented in industrial, commercial and residential environments. The consumer units are manufactured in a halogen-free thermoplastic which is completely recyclable. The range includes solutions with transparent or opaque doors which open up to 180°, and a choice of between 4 and 72 modules, meeting the most recent regulatory requirements and ensuring an enormous variety of application types are covered.
    The 180° door opening facilitates total accessibility to the interior of the consumer unit
    Petrol blue transparent door
    The symmetry of the front allows the opening to be completely reversed
    The door has an ergonomic handle with snap-on closing or a lock (optional)
    Interior slots allow the consumer unit to be fixed to the wall in points which are not visible from the outside
    Special snap-in closure plugs guarantee protection class II (double insulated).
    An additional module can be added by removing two pre-trimmed elements when unforeseen installation requirements arise
    To speed up cabling and make it neater, various snap-on terminal blocks can be installed, both in the upper and the lower part of the consumer unit
    From: ฿ 1,628.03
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thalassa PC plastic industrial casing, IP66

    Thalassa PC plastic industrial casing, IP66

    Schneider Electric

    The Thalassa TBP series from Schneider Electric is a range of multi-purpose polycarbonate wall mounting enclosures with an electrical insulation class II. The enclosures have a rounded design which helps increase the boxes robustness.
    • IP66 protection meaning the enclosures are dust tight and protect against powerful jets of water and heavy seas
    • External mechanical impact resistance of IK08 (joules 5) meaning the wall box is protected against a 1.7kg object dropped from 29.5 cm in height
    • Usage temperature of -25° C to +80° C
    • Halogen free
    • Self-extinguishing provides you with the added safety regarding fire protection
    • Various plugs in body shell for attaching accessories
    • Multiple wall-mounting methods: directly by the holes on the base of the case, by channels outside the sealed area, by fixing wrap-over clamps
    From: ฿ 2,385.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Grey Polystyrene Instrument Cases
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Grey Polystyrene Instrument Cases

    RS Pro

    2 part moulded case - (Dark Grey)
    Provided with 2 end panels - 1 anodised aluminium & 1 Light Grey Plastic
    8 Fixing posts in base allow horizontal PCB mounting
    Sets of side slots facilitate population with upto 4 vertically mounted PCBs
    From: ฿ 1,174.95
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP65 ABS Wall Boxes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP65 ABS Wall Boxes

    RS Pro

    From RS Pro, a range of lockable ABS wall mounted enclosures. Rated at IP65, the level of protection provided by these boxes ensures the contents will be safely stored and protected. The door of the enclosure has a pull out hinge which allows it to be removed for easy access and due to the protection benefit, these wall boxes are suitable for various applications. All models are highly reliable and excellent quality.
    • Material: ABS Plastic
    • IP65 rating
    • Lockable
    • 200° door opening
    • Easy to use, including removal of the door
    From: ฿ 3,484.38
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Wall Box IP66
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Stainless Steel Wall Box IP66

    RS Pro

    Brought to you by RS Pro, a range of stainless steel wall mounted enclosures. Rated at IP66, the level of protection provided by these boxes ensures the contents will be safely stored and protected. The lid of the wall box is screw in and due to the protection benefit, these wall boxes are suitable for various electrical applications. All models are highly reliable and excellent quality.
    • AISI 304 stainless steel
    • IP66 rating
    • 4 screwing holes on lid
    • Double lipped edges
    From: ฿ 4,845.23
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey Plastic Push Button Enclosure - 2 Hole 22mm Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Grey Plastic Push Button Enclosure - 2 Hole 22mm Diameter

    RS Pro

    Specifications
    Cutout Diameter = 22mm
    Number of Cutouts = 2
    Enclosure Colour = Grey
    Enclosure Material = Plastic
    IP Rating = IP66
    Length = 70mm
    Width = 130mm
    Depth = 80mm
    Maximum Operating Temperature = +120°C
    Minimum Operating Temperature = -40°C
    Dimensions = 70 x 130 x 80mm
    From: ฿ 260.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    R Series Box Standard Independent Board Type, RJSA Series
    R Series Box Standard Independent Board Type, RJSA Series
    R Series Box Standard Independent Board Type, RJSA Series

    R Series Box Standard Independent Board Type, RJSA Series

    MISUMI

    Supports heights up to 1,900 mm. The underside has an opening for cable entry and a plate that closes the opening for easy machining.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    R Series Steel Box Single Door Back Long Type, RDLA Series
    R Series Steel Box Single Door Back Long Type, RDLA Series
    R Series Steel Box Single Door Back Long Type, RDLA Series
    R Series Steel Box Single Door Back Long Type, RDLA Series

    R Series Steel Box Single Door Back Long Type, RDLA Series

    MISUMI

    Large control panel box of depth MAX 1,200 mm
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free Size Stand, HSCB Series

    Free Size Stand, HSCB Series

    MISUMI

    This is a machine base compatible with the RJSA and HJSA series free-standing enclosures. Excellent opening/closing operability of the enclosure door.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free-Size Independent Board Box, FJTA Series

    Free-Size Independent Board Box, FJTA Series

    MISUMI

    A self-standing panel with an opening for cable entry and a plate that closes the opening on the underside. Thick plate type of t2.3.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free Size Stand, FSCB Series
    Free Size Stand, FSCB Series
    Free Size Stand, FSCB Series

    Free Size Stand, FSCB Series

    MISUMI

    It is a machine base compatible with various enclosures. Excellent opening/closing operability of the enclosure door. Standard type of t1.6.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP65 Aluminium Enclosure With PCB Slots
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP65 Aluminium Enclosure With PCB Slots

    RS Pro

    From RS Pro, this aluminium enclosure provides maximum protection from the flanges, making it perfect for housing electrical components. Made of aluminium alloy with a smooth unpainted finish. As standard, the rails inside allow PCB's or other types of boards to be fitted. Fixings holes are external, keeping the gasket seal intact. The gasket has a continuous neoprene gasket to prevent leakages into the enclosure. All models are highly reliable and excellent quality.
    • Sandblasted finish with 3 mm wall thickness
    • Neoprene gasket for IP65 protection
    • Temperature range; -40°C to +100°C
    • Four recessed screws secure lid into tapped holes
    • Slots provided for mounting PCBs
    • DIN rail can be fixed to the base
    • The enclosure comes complete with a numbers of accessories and fittings. A neoprene gasket, captive screws and grounding screw fixings.
    From: ฿ 839.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diecast Aluminium Enclosures
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Diecast Aluminium Enclosures

    RS Pro

    This diecast aluminium enclosure has a grey powder coat finish and is ATEX and IECEx approved, making it suitable for use in explosive atmospheres. It has an IK09 and IP66 rating which makes it suitable for use in various applications in the process control, automation and mining industries. It is also ideal for use on locomotives, crane hoists, solar panels, load cells, oil meters and high torque brakes.
    • AISi 12 aluminium
    • Grey powder coated finish
    • Stainless steel captive lid screws
    • Service temperature: -50°C to 135°C
    • Internal/external earthing: 4 mm2 to 120 mm2 internal and external
    From: ฿ 4,646.22
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP66 Sealed Junction Boxes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP66 Sealed Junction Boxes

    RS Pro

    These heavy duty terminal boxes are designed for housing DIN rail terminals and accessories. Constructed from 1.2mm AISI 304 natural finish stainless steel and fitted with a black neoprene gasket these enclosures provide an IP66 rating.
    Lids with black neoprene gasket and 4 x M6 captive hexagon headed screws
    Operating temperature -20°C to +110°C
    Multiple DIN rail fixing points, M5
    External M6 earthing stud
    Material 304 / 1.4301 stainless steel
    IP66 rating
    From: ฿ 3,137.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey Back Box, BS, IP20, 1 Gangs
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Grey Back Box, BS, IP20, 1 Gangs

    RS Pro

    Specifications
    Number of Gangs = 1
    Depth = 42mm
    Series = RS Metalclad
    Earth Terminal = Yes
    Width = 86mm
    Colour = Grey
    IP Rating = IP20
    Fixing Standard = BS
    Enclosure Rating = IP20
    From: ฿ 112.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    F Series Steel Box Single Opening Deep Type, FDLA Series
    F Series Steel Box Single Opening Deep Type, FDLA Series
    F Series Steel Box Single Opening Deep Type, FDLA Series

    F Series Steel Box Single Opening Deep Type, FDLA Series

    MISUMI

    A newly introduced large type control panel box with a depth of up to 1,200 mm.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free-Size Independent Board Box, FJSA Series
    Free-Size Independent Board Box, FJSA Series
    Free-Size Independent Board Box, FJSA Series

    Free-Size Independent Board Box, FJSA Series

    MISUMI

    A self-standing panel with an opening for cable entry and a plate that closes the opening on the underside. Thick plate type of t1.6.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free Size Stand, FTCB Series

    Free Size Stand, FTCB Series

    MISUMI

    It is a machine base compatible with various enclosures. Excellent opening/closing operability of the enclosure door. Thick plate type of t2.3.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RJ Aluminium Enclosure 7 Pieces Insulated Phillips
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RJ Aluminium Enclosure 7 Pieces Insulated Phillips

    RS Pro

    RS Pro Diecast Aluminium Enclosures
    This diecast aluminium enclosure has a grey powder coat finish and is ATEX and IECEx approved, making it suitable for use in explosive atmospheres. It has an IK09 and IP66 rating which makes it suitable for use in various applications in the process control, automation and mining industries. It is also ideal for use on locomotives, crane hoists, solar panels, load cells, oil meters and high torque brakes.

    Features and Benefits:
    • AISi 12 aluminium
    • Grey powder coated finish
    • Stainless steel captive lid screws
    • Service temperature: -50°C to 135°C
    • Internal/external earthing: 4 mm2 to 120 mm2 internal and external

    FAQ:
    What does IP rating mean?
    The IP rating is used to define levels of sealing effectiveness of electrical enclosures against intrusion from foreign bodies (tools, dirt etc) and moisture.
    What is the meaning of ATEX?
    The ATEX directive consists of two EU directives describing what equipment and work space is allowed in an environment with an explosive atmosphere.

    What is supplied?
    • Enclosure body + cover • 4 cover screws
    Standards
    • Mechanical Strength: in accordance with 60079-0, impact energy 7 Nm.
    • Protection Class: EN60529, IP66.
    • Compliance Standard: IEC/EN 60079-0, IEC/EN 60079-7 and IEC/EN 60079-31.
    • Process Control System: ISO 9001:2008, IEC 80079-34:2011.

    Approvals
    • ATEX,
    • IECEx,
    • cULus,
    • CE,
    • GOST-R.
    From: ฿ 3,798.57
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ABS Enclosure with Fixing Pads
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ABS Enclosure with Fixing Pads

    RS Pro

    Increased maximum transfer rate of 5.0 Gbit/s by introducing a major feature of USB 3 - SuperSpeed bus.
    Compatible with USB 2.0 device plugs
    Used with PC's with actual Type A F.
    From: ฿ 452.43
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    EMI/RFI, IP65, Flanged Enclosure
    Until 30/06/2024

    Sale
    Until 30/06/2024

    EMI/RFI, IP65, Flanged Enclosure

    RS Pro

    The RS Pro EMI/RFI Screened Enclosures are made of high-quality aluminium that guarantee rust resistance, Impact protection and extra durability. Enclosures are sealed by a gasket and provide protection against dust and moisture according to the standard IP66. An inner surface of the enclosures features vertical PCB mounting guides.
    • Diecast aluminium alloy (LM24,BS1490)
    • Lid with lip ensures EMI/RFI screening better than 40dB at 1.0MHz and 76db at 100kHz
    • The temperature range for the seal is -34°C to +80°C, the box however can withstand a temperature of upto 250°C
    • 3mm lids incorporate neoprene self-adhesive backed seal and stainless steel screws for IP66 protection
    • Pre-drilled external mounting flanges and built in PCB guides
    • Wall thickness 1.6mm
    From: ฿ 1,694.58
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sealed DIN Type, Diecast Boxes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sealed DIN Type, Diecast Boxes

    RS Pro

    This RS Pro Aluminium Enclosure with maximum protection from the flanges for housing electrical components. Made of Aluminium alloy with a smooth unpainted finish. The rails inside allow PCB's or other types of boards to be fitted. Fixings holes are external keeping the gasket seal intact. The gasket has a continuous neoprene gasket to prevent leakages into the enclosure. An IP65 seal, this enclosure is dust proof, splash proof and protects from water jets from any direction.
    Sandblasted finish with 3mm wall thickness Neoprene gasket for IP65 protection
    Temperature range; -20°C to +100°C
    Four recessed screws secure lid into tapped holes
    Slots provided for mounting PCBs
    DIN rail can be fixed to the base
    From: ฿ 1,711.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RFI Shielded and Unshielded Cases
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RFI Shielded and Unshielded Cases

    RS Pro

    All cases are manufactured from ABS.
    Ideal for IT, instrumentation and medical applications
    Maximum accepted PCB sizes 200x197mm (horizontal mounting 200x197mm, vertical mounting 203x57mm)
    From: ฿ 2,288.48
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IP66 Stainless Steel Wall Box
    Until 30/06/2024

    Sale
    Until 30/06/2024

    IP66 Stainless Steel Wall Box

    RS Pro

    Brought to you by RS Pro, A range of stainless steel wall mounted enclosures. Enclosures are present in almost every industry and can store all manor of items, such as medical equipment or electronics. These boxes are rated at IP66 and provide an excellent degree of protection, whether it's used within an indoor or outdoor environment. With various sizes available, they are suitable for a wide selection of applications. All models are highly reliable and excellent quality.
    • AISI 304 Stainless Steel
    • IP66 rating
    • Fully wall mountable
    • Lockable
    From: ฿ 15,879.30
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Surface Pattress Back Boxes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Surface Pattress Back Boxes

    RS Pro

    White surface pattress boxes. Choice of single or double gang.
    From: ฿ 56.57
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solder Tags
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Solder Tags【250 Pieces Per Package】

    RS Pro

    Hot-tinned brass tags available to suit both metric and BA screw sizes
    Surface treatment: hot tin plated
    Thickness: 0.35 mm
    From: ฿ 366.67
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adaptable Box Enclosure
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Adaptable Box Enclosure

    RS Pro

    A range of Conduit, Fittings and Accessories manufactured from high grade stainless steel. These products are able to operate in many aggressive environments including conditions experienced offshore. They are ideal for applications in the food, brewing, dairy, pharmaceutical and chemical industries or anywhere that requires high pressure washdowns. Their aesthetically pleasing finishes also lend towards architectural applications. The Conduit has ISO Conduit threads to BS 4568:1:1970 at both ends and has a satin finish.
    Adaptable box enclosures in satin-brushed stainless steel. Fitted with a gasket to give a weatherproof seal for damp conditions. IP66 / IP69K Rated.
    From: ฿ 5,882.90
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Push Button Enclosure - 1 Hole 22mm Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Push Button Enclosure - 1 Hole 22mm Diameter

    RS Pro

    Specifications
    Cutout Diameter = 22.5mm
    Number of Cutouts = 1
    Enclosure Material = 304 Stainless Steel
    IP Rating = IP66, IP69K
    Length = 75mm
    Width = 50mm
    Depth = 75mm
    Dimensions = 75 x 50 x 75mm
    From: ฿ 5,851.65
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Push Button Enclosure - 3 Hole 22mm Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Push Button Enclosure - 3 Hole 22mm Diameter

    RS Pro

    Specifications
    Cutout Diameter = 22.5mm
    Number of Cutouts = 3
    Enclosure Material = 304 Stainless Steel
    IP Rating = IP66, IP69K
    Length = 100mm
    Width = 85mm
    Depth = 220mm
    Dimensions = 100 x 85 x 220mm
    From: ฿ 8,802.13
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Material
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Protection function (environmentally resistant)
Intermediate plate
Installation
Type
You can add up to 6 items per a category to the compare list.
Sale
IP66 Sheet Steel Wall Boxes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
XAL Pushbutton Enclosures for Harmony 5, 22mm Switches
You can add up to 6 items per a category to the compare list.
Sale
IP66 Junction Box
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
IP65 Watertight Junction Box
You can add up to 6 items per a category to the compare list.
Sale
Die-cast Aluminium Enclosure EMI/RFI Shielded
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Thalassa TBS Enclosures
You can add up to 6 items per a category to the compare list.
Sale
ABS Enclosure
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
IP66 Die cast Aluminium Powder Coated Enclosure
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
IP66 Wall Boxes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Aluminium Enclosure EMI/RFI Screened Stove Finish
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey ABS Push Button Enclosure - 2 Hole 22mm Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey Plastic Push Button Enclosure - 1 Hole 22mm Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Free-Size Standard Independent Board Box, HJSA Series
Free-Size Standard Independent Board Box, HJSA Series
Free-Size Standard Independent Board Box, HJSA Series
You can add up to 6 items per a category to the compare list.
MISTRAL65 Consumer Units
You can add up to 6 items per a category to the compare list.
Thalassa PC plastic industrial casing, IP66
You can add up to 6 items per a category to the compare list.
Sale
Grey Polystyrene Instrument Cases
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
IP65 ABS Wall Boxes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Wall Box IP66
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey Plastic Push Button Enclosure - 2 Hole 22mm Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
R Series Box Standard Independent Board Type, RJSA Series
R Series Box Standard Independent Board Type, RJSA Series
R Series Box Standard Independent Board Type, RJSA Series
You can add up to 6 items per a category to the compare list.
R Series Steel Box Single Door Back Long Type, RDLA Series
R Series Steel Box Single Door Back Long Type, RDLA Series
R Series Steel Box Single Door Back Long Type, RDLA Series
R Series Steel Box Single Door Back Long Type, RDLA Series
You can add up to 6 items per a category to the compare list.
Free Size Stand, HSCB Series
You can add up to 6 items per a category to the compare list.
Free-Size Independent Board Box, FJTA Series
You can add up to 6 items per a category to the compare list.
Free Size Stand, FSCB Series
Free Size Stand, FSCB Series
Free Size Stand, FSCB Series
You can add up to 6 items per a category to the compare list.
Sale
IP65 Aluminium Enclosure With PCB Slots
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Diecast Aluminium Enclosures
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
IP66 Sealed Junction Boxes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey Back Box, BS, IP20, 1 Gangs
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
F Series Steel Box Single Opening Deep Type, FDLA Series
F Series Steel Box Single Opening Deep Type, FDLA Series
F Series Steel Box Single Opening Deep Type, FDLA Series
You can add up to 6 items per a category to the compare list.
Free-Size Independent Board Box, FJSA Series
Free-Size Independent Board Box, FJSA Series
Free-Size Independent Board Box, FJSA Series
You can add up to 6 items per a category to the compare list.
Free Size Stand, FTCB Series
You can add up to 6 items per a category to the compare list.
Sale
RJ Aluminium Enclosure 7 Pieces Insulated Phillips
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
ABS Enclosure with Fixing Pads
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
EMI/RFI, IP65, Flanged Enclosure
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Sealed DIN Type, Diecast Boxes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RFI Shielded and Unshielded Cases
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
IP66 Stainless Steel Wall Box
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Surface Pattress Back Boxes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Solder Tags
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Adaptable Box Enclosure
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Push Button Enclosure - 1 Hole 22mm Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Push Button Enclosure - 3 Hole 22mm Diameter
Until 30/06/2024
Brand

RS Pro

Schneider Electric

RS Pro

ABB

RS Pro

Schneider Electric

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

MISUMI

ABB

Schneider Electric

RS Pro

RS Pro

RS Pro

RS Pro

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

RS Pro

RS Pro

RS Pro

RS Pro

MISUMI

MISUMI

MISUMI

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

IP66 Sheet Steel Wall Boxes

XAL Pushbutton Enclosures for Harmony 5, 22mm Switches

IP66 Junction Box

IP65 Watertight Junction Box

Die-cast Aluminium Enclosure EMI/RFI Shielded

Thalassa TBS Enclosures

ABS Enclosure

IP66 Die cast Aluminium Powder Coated Enclosure

IP66 Wall Boxes

Aluminium Enclosure EMI/RFI Screened Stove Finish

RS PRO Grey ABS Push Button Enclosure - 2 Hole 22mm Diameter

RS PRO Grey Plastic Push Button Enclosure - 1 Hole 22mm Diameter

RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter

Free-Size Standard Independent Board Box, HJSA Series

MISTRAL65 Consumer Units

Thalassa PC plastic industrial casing, IP66

Grey Polystyrene Instrument Cases

IP65 ABS Wall Boxes

Stainless Steel Wall Box IP66

RS PRO Grey Plastic Push Button Enclosure - 2 Hole 22mm Diameter

R Series Box Standard Independent Board Type, RJSA Series

R Series Steel Box Single Door Back Long Type, RDLA Series

Free Size Stand, HSCB Series

Free-Size Independent Board Box, FJTA Series

Free Size Stand, FSCB Series

IP65 Aluminium Enclosure With PCB Slots

Diecast Aluminium Enclosures

IP66 Sealed Junction Boxes

RS PRO Grey Back Box, BS, IP20, 1 Gangs

F Series Steel Box Single Opening Deep Type, FDLA Series

Free-Size Independent Board Box, FJSA Series

Free Size Stand, FTCB Series

RJ Aluminium Enclosure 7 Pieces Insulated Phillips

ABS Enclosure with Fixing Pads

EMI/RFI, IP65, Flanged Enclosure

Sealed DIN Type, Diecast Boxes

RFI Shielded and Unshielded Cases

IP66 Stainless Steel Wall Box

Surface Pattress Back Boxes

Solder Tags【250 Pieces Per Package】

Adaptable Box Enclosure

RS PRO Stainless Steel Push Button Enclosure - 1 Hole 22mm Diameter

RS PRO Stainless Steel Push Button Enclosure - 3 Hole 22mm Diameter

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 1,131.55

Special Price

On Sale Until 30/06/2024

฿ 370.00

฿ 916.13

Special Price

On Sale Until 30/06/2024

฿ 2,855.15

฿ 1,894.02

Special Price

On Sale Until 30/06/2024

฿ 526.69

฿ 709.88

Special Price

On Sale Until 30/06/2024

฿ 2,324.48

Special Price

On Sale Until 30/06/2024

฿ 21,469.50

Special Price

On Sale Until 30/06/2024

฿ 2,244.82

Special Price

On Sale Until 30/06/2024

฿ 1,345.23

Special Price

On Sale Until 30/06/2024

฿ 201.07

Special Price

On Sale Until 30/06/2024

฿ 317.83

Special Price

On Sale Until 30/06/2024

฿ 1,628.03

฿ 2,385.00

฿ 1,174.95

Special Price

On Sale Until 30/06/2024

฿ 3,484.38

Special Price

On Sale Until 30/06/2024

฿ 4,845.23

Special Price

On Sale Until 30/06/2024

฿ 260.03

Special Price

On Sale Until 30/06/2024

฿ 839.03

Special Price

On Sale Until 30/06/2024

฿ 4,646.22

Special Price

On Sale Until 30/06/2024

฿ 3,137.03

Special Price

On Sale Until 30/06/2024

฿ 112.00

Special Price

On Sale Until 30/06/2024

฿ 3,798.57

Special Price

On Sale Until 30/06/2024

฿ 452.43

Special Price

On Sale Until 30/06/2024

฿ 1,694.58

Special Price

On Sale Until 30/06/2024

฿ 1,711.35

Special Price

On Sale Until 30/06/2024

฿ 2,288.48

Special Price

On Sale Until 30/06/2024

฿ 15,879.30

Special Price

On Sale Until 30/06/2024

฿ 56.57

Special Price

On Sale Until 30/06/2024

฿ 366.67

Special Price

On Sale Until 30/06/2024

฿ 5,882.90

Special Price

On Sale Until 30/06/2024

฿ 5,851.65

Special Price

On Sale Until 30/06/2024

฿ 8,802.13

Special Price

On Sale Until 30/06/2024

Days to Ship 7 Day(s) Same day 7 Day(s) 10 Day(s) 7 Day(s) Quote 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 10 Day(s) Quote 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 11 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Specifications
                                                                                        Material-------------Iron------IronIronIronIronIron----IronIronIron-----------
                                                                                        Dimension width W(mm)200 mm ~ 500 mm68mm150mm ~ 200mm-145.9 mm121mm110 mm160 mm400 mm146 mm---600 ~ 1000-116mm140 mm300 mm ~ 400 mm300 mm-600 ~ 1000400 ~ 800400 ~ 1200400 ~ 1200400 ~ 120087 mm122 mm ~ 220 mm80mm-400 ~ 800400 ~ 1200400 ~ 1200100 mm65.5 mm127.4 mm102 mm211 mm200 mm ~ 240 mm147mm-100 mm--
                                                                                        Dimension vertical H(mm)300 mm ~ 600 mm-80mm ~ 120mm-55.9 mm164mm60 mm91 mm300 mm106.5 mm---1000 ~ 1900-116mm80 mm400 mm ~ 500 mm200 mm-1000 ~ 1900200 ~ 40050 ~ 300400 ~ 100050 ~ 30061 mm81 mm ~ 91 mm150mm-200 ~ 400400 ~ 100050 ~ 30081 mm37.1 mm76.3 mm102 mm41 mm360 mm ~ 400 mm--100mm--
                                                                                        Dimension depth D(mm)150mm ~ 300mm-150mm ~ 400mm-222.1 mm-190 mm160 mm150mm222.2 mm---250 ~ 400--190 mm165mm ~ 195mm80mm-250 ~ 400400 ~ 1200250 ~ 400250 ~ 400250 ~ 40087 mm122 mm ~ 220 mm150mm-400 ~ 1200250 ~ 400250 ~ 400100 mm143.8 mm184.8 mm71 mm231 mm360mm ~ 600mm28mm-50mm--
                                                                                        Protection function (environmentally resistant)-----IP66-------NA-IP66----NANANANANA----NANANA-----------
                                                                                        Intermediate plate-------------Iron circuit board------Iron circuit boardIron circuit board-Iron circuit boardWithout Circuit Board----Iron circuit boardIron circuit boardWithout Circuit Board-----------
                                                                                        Installation-------------Indoor------IndoorIndoorIndoorIndoorIndoor----IndoorIndoorIndoor-----------
                                                                                        Type---------------------Control Box-------Control BoxControl Box------------

                                                                                        Loading...

                                                                                        1. 1

                                                                                        Related Categories to Self-Standing Board Boxes (with Hole Drilling Alternations)