1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

IP65 ABS Wall Boxes

IP65 ABS Wall Boxes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,484.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, a range of lockable ABS wall mounted enclosures. Rated at IP65, the level of protection provided by these boxes ensures the contents will be safely stored and protected. The door of the enclosure has a pull out hinge which allows it to be removed for easy access and due to the protection benefit, these wall boxes are suitable for various applications. All models are highly reliable and excellent quality.
• Material: ABS Plastic
• IP65 rating
• Lockable
• 200° door opening
• Easy to use, including removal of the door

Part Number
746-7396SALE
746-7400SALE
769-6128SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
External Dimensions

฿ 3,484.38

฿ 2,323.04

INSULATED IP65 ABS WALL BOXES 1 Piece(s) 7 Day(s) 10300 mm400 mm165mm400 x 300 x 165mm

฿ 5,398.65

฿ 3,599.28

INSULATED IP65 ABS WALL BOXES 1 Piece(s) 7 Day(s) 10400 mm500 mm175mm500 x 400 x 175mm

฿ 6,771.93

฿ 4,514.85

INSULATED IP65 ABS WALL BOXES 1 Piece(s) 7 Day(s) 10350 mm500 mm195mm500 x 350 x 195mm

Loading...

  1. 1

Basic Information

Colour Grey IP Rating IP65 Transparent Door No
Material ABS Chassis Plate Yes Gland Plate No
Fixing Kit Yes Door Lock Type Single Lock System Internal Mounting Type Panel
External Mounting Type Bracket For Protection Of Electrical Equipments