R Series Box Standard Independent Board Type, RJSA Series

Brand :
MISUMI

Caution

    Product Description

    Supports heights up to 1,900 mm. The underside has an opening for cable entry and a plate that closes the opening for easy machining.

     

    · Supports heights up to 1,900 mm.
    · Free boss welding too
    · Minimum 5th day shipping including hole processing
     

    · There is a risk of falling over in the event of a storm or earthquake, depending on the weight and position of the equipment installed on free standing panels.
    · In addition to the specified anchor bolt, take fall prevention countermeasures as necessary after mounting on the frame.
    · If a large opening is machined, the strength of the housing may be compromised.
    R Series Box Standard Free Standing Panel Type RJSA Series: Related ImageR Series Box Standard Free Standing Panel Type RJSA Series: Related Image

    Specification Table

    R Series Box Standard Free Standing Panel Type RJSA Series: Related Image
    Disclaimer on Lead Time
    The working days for this product do not include weekends or public holidays.
    Check our WOS (Web Order System) for shipping date details.
     
    DW
    H
    Normal Unit Price
    600 to 700710 to 790800 to 890900 to 1,000
    250 to 3001,000 to 1,100
    1,110 to 1,200
    1,210 to 1,300
    1,310 to 1,400
    1,410 to 1,500
    1,510 to 1,600
    1,610 to 1,700
    1,710 to 1,800
    1,810 to 1,900
    310 to 3501,000 to 1,100
    1,110 to 1,200
    1,210 to 1,300
    1,310 to 1,400
    1,410 to 1,500
    1,510 to 1,600
    1,610 to 1,700
    1,710 to 1,800
    1,810 to 1,900
    360 to 4001,000 to 1,100
    1,110 to 1,200
    1,210 to 1,300
    1,310 to 1,400
    1,410 to 1,500
    R Series Box Standard Free Standing Panel Type RJSA Series: Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    R Series Box Standard Independent Board Type, RJSA Series | MISUMI | MISUMI Thailand