1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Wall Box IP66

TERMINAL BOXES

Stainless Steel Wall Box IP66
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,845.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, a range of stainless steel wall mounted enclosures. Rated at IP66, the level of protection provided by these boxes ensures the contents will be safely stored and protected. The lid of the wall box is screw in and due to the protection benefit, these wall boxes are suitable for various electrical applications. All models are highly reliable and excellent quality.
• AISI 304 stainless steel
• IP66 rating
• 4 screwing holes on lid
• Double lipped edges

Part Number
758-7040 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,845.23

฿ 3,230.31

TERMINAL BOXES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 300 mm Dimension vertical H(mm) 200 mm Dimension depth D(mm) 80mm
Colour Unpainted IP Rating IP66 Special Features Double Lip Edges
Transparent Door No Material 304 Stainless Steel External Dimensions 200 x 300 x 80mm
Chassis Plate No Gland Plate No Fixing Kit No
Internal Mounting Type Perforated Rail External Mounting Type Bracket

Please check the type/dimensions/specifications of the part 758-7040 in the Stainless Steel Wall Box IP66 series.