F Series Steel Box Single Opening Deep Type, FDLA Series

Caution
Product Description
[Features]
• Depth options extend up to 1,200 mm for large control panel installations.
• The top surface opens to provide access during assembly work.
• This product is not part of the R Series.
[Use]
• Suitable for self-standing panel box and frame applications.

The long-awaited box with a depth of up to 1,200 mm
· The top surface opens for greater workability.
· Custom orders are available.

・ Note that this is not the R Series
· Mounting heavy parts on the door may cause the door to sag, making it scrape on the floor when opening and closing.
![]() | ![]() |
Specification Table


Usage Example





Self-Standing Panel Box/Frame Customer Requested Size
Additional Work
HJSA/FDLA/FJSA/FJTA SERIES
・Input the additional work code at the end of the part number according to the sample order.

The minimum lead time of three days until shipping applies even when additional work is specified
| Additional Work Code | Contents of Additional Work | Machining Details | Machining Unit Price |
|---|---|---|---|
| PD | Seal included | The seal is shipped along with the product without attaching it | ¥0 |
| HD | Grid Seal Included for Intermediate Plate | The grid seal for the intermediate plate is shipped along with the product without attaching it | ¥0 |
| AN | No Internal Parts | 接No Grounding Terminal, Intermediate Plate or Intermediate Plate Mounting Bracket | ¥0 |
| BN | No Intermediate Plate or Intermediate Plate Mounting Bracket | No Intermediate Plate or Intermediate Plate Mounting Bracket | ¥0 |
| NN | No Intermediate Plate | Without intermediate plate only | ¥0 |
| NM | 4-direction bending of up to 600 mm can be done for the intermediate plate | ¥2,350 | |
| TL | Door Opening Direction Reversed | Change the opening direction of the single-opening door | ¥3,850 |
* NN and NM are not available as additional work for the FDLA series.
* The additional work code HD cannot be used for the HJSA and FDLA series.
Base Rate for Additional Work
| Base Rate | ¥1,500 |
|---|
* To add an additional work option from the left in addition to drilling,
Sample Unit Price for Drilling
See the quotation method details.
The shortest lead time of three days until shipping applies even when drilling is specified
Round Hole Drilling
| Round Hole Size | Size Specification Unit | Error Range (mm) | Machining Unit Price |
|---|---|---|---|
| 2.0 to 31.9 mm | 0.1 mm | ±0.2 | ¥120 |
| 32 to 60 mm | 1.0 mm | +0.4 -0.2 | ¥200 |
| 61 to 120 mm | 1.0 mm | +0.8 -0.2 | ¥320 |
| 121 mm to | 1.0 mm | +0.8 -0.2 | ¥650 |
* Allow a space of at least 2 mm between holes drilled close together.
Boss Welding
| Boss Size | Effective Screw Height | Boss Height | Machining Unit Price |
|---|---|---|---|
| M4 | 7.5 mm | 12 mm | ¥280 |
| M5 | 6.8 mm | 12 mm | ¥300 |
| M8 | 15.0 mm | 15 mm | ¥470 |
Tapped Hole Drilling
| Size | Machining Unit Price |
|---|---|
| M3 | ¥230 |
| M4 | ¥250 |
Square Hole Drilling
| Square Hole Size (mm) | 5 to 30.0 | 30.1 to 60.0 | 60.1 to 130 | 131 to |
|---|---|---|---|---|
| Error Range (mm) | ±0.2 | +0.3 -0.2 | +0.3 -0.2 | +0.3 -0.2 |
* Allow a space of at least 2 mm between holes drilled close together.
| 5 to 50 | 51 to 100 | 101 to 200 | 201 to 300 | 301 to 400 | |
|---|---|---|---|---|---|
| 5 to 50 | ¥270 | ¥330 | ¥380 | ¥430 | ¥480 |
| 51 to 100 | ¥330 | ¥380 | ¥430 | ¥480 | ¥570 |
| 101 to 200 | ¥380 | ¥430 | ¥480 | ¥570 | ¥620 |
| 201 to 300 | ¥430 | ¥480 | ¥570 | ¥620 | ¥670 |
| 301 to 400 | ¥480 | ¥570 | ¥620 | ¥670 | ¥720 |
Sample Unit Price for Drilling
Modifications such as drilling, reversing the opening direction of the door or addition of an intermediate plate can be made.
Addition of Intermediate Plate to Box
Thickness 1.6 mm, No Bending, No Grid Seal, M5 Boss Fastening
Horizontal Vertical | 73 to 199 | 200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 672 |
|---|---|---|---|---|---|---|
| 140 to 299 | ¥5,200 | ¥5,390 | ¥5,570 | ¥5,750 | ¥5,940 | ¥6,100 |
| 300 to 399 | ¥5,320 | ¥5,570 | ¥5,820 | ¥6,060 | ¥6,310 | ¥6,490 |
| 400 to 499 | ¥5,450 | ¥5,750 | ¥6,060 | ¥6,370 | ¥6,680 | ¥6,920 |
| 500 to 599 | ¥5,570 | ¥5,940 | ¥6,310 | ¥6,680 | ¥7,050 | ¥7,340 |
| 600 to 699 | ¥6,400 | ¥6,830 | ¥7,260 | ¥7,700 | ¥8,130 | ¥8,440 |
| 700 to 799 | ¥6,520 | ¥7,020 | ¥7,510 | ¥8,000 | ¥8,500 | ¥8,860 |
| 800 to 940 | ¥6,700 | ¥7,300 | ¥7,870 | ¥8,430 | ¥9,050 | ¥9,470 |

Thickness 2.3 mm, No Bending, No Grid Seal, M8 Boss Fastening
| 170 to 199 | 200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 699 | 700 to 799 | 800 to 920 | |
|---|---|---|---|---|---|---|---|---|
| 120 to 199 | ¥7,150 | ¥7,260 | ¥7,420 | ¥7,560 | ¥7,710 | ¥7,880 | ¥8,030 | ¥8,220 |
| 200 to 320 | ¥7,320 | ¥7,550 | ¥7,780 | ¥8,010 | ¥8,280 | ¥8,520 | ¥8,760 | ¥9,050 |
Additional Work
HSCB/FSCB/FTCB SERIES




