(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for embedding circuit boards and control devices. The front and rear panels are fixed with countersunk screws, making maintenance easy.
D | W H | Normal Unit Price | ||
100 to 199 | 200 to 299 | 300 to 400 | ||
150 to 199 | 100 to 149 | ○ | ○ | ○ |
150 to 200 | ○ | ○ | ○ | |
201 to 249 | ー | ー | ー | |
250 to 300 | ー | ー | ー | |
200 to 249 | 100 to 149 | ○ | ○ | ○ |
150 to 199 | ○ | ○ | ○ | |
200 to 250 | ○ | ○ | ○ | |
251 to 300 | ー | ー | ー | |
250 to 299 | 100 to 149 | ○ | ○ | ○ |
150 to 199 | ○ | ○ | ○ | |
200 to 250 | ○ | ○ | ○ | |
251 to 300 | ー | ー | ー | |
300 to 349 | 100 to 149 | ○ | ○ | ○ |
150 to 199 | ○ | ○ | ○ | |
200 to 249 | ○ | ○ | ○ | |
250 to 300 | ○ | ○ | ○ | |
350 to 400 | 100 to 149 | ○ | ○ | ○ |
150 to 199 | ○ | ○ | ○ | |
200 to 249 | ○ | ○ | ○ | |
250 to 300 | ○ | ○ | ○ |
Part Number |
---|
FCS-[100-400/1]-[100-300/1]-[150-400/1]-[E,G,K] |
FCS-NS-[100-400/1]-[100-300/1]-[150-400/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Paint | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 400 | 100 ~ 300 | 150 ~ 400 | Powder Paint | Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 400 | 100 ~ 300 | 150 ~ 400 | Surface Preparation | - |
Loading...
About Surface Preparation
Surface Preparation Services
Package Type
Differences From Primer Coating
Surface Preparation-Supporting Series
Caution
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Unspecified | Installation | Indoor | Main body plate thickness(mm) | 1.6 |
Features | Front and Back of Compact Panel Screws Anchoring Model | Plate Thickness (Door/Cover)(mm) | 1.6 |
How can we improve?
How can we improve?