R Series Box Latch-Lock With Drainage, RSB Series

Brand :
MISUMI

Caution

    Product Description

    - RSB Series Box Latch-Lock with Drainage
    - RSB Series Installation location: indoor use
    - Model Box type: RSB12 and RSB16
    - R Series Box Material: Steel SPCC, SPHC
    - Color: Black(N1), Cream (2.5Y9/1), Gray (5Y7/1) , Approximate Munsell Value 5Y8/1.
    - RSB Series Handle type: Snap lock (stainless steel)
    - Degree of protection environmentally resistant IP standard: IP4X
    - R Series Box Main Body Thickness: 1.2mm and 1.6 mm.
    - Dimension depth D: 50 -250 mm.
    - Dimension vertical H: 100 -400 mm.
    - Dimension width W: 100 -400 mm.


    Low price product with drainage (IP4X)
    · Realized a low price in a free size.
    · It is an improved version for small size. 

     
    R Series Box Snap Lock Drainage Type RSB Series: Related Image

    R Series Box Snap Lock Drainage Type RSB Series: Related Image
     

    Specification Table

    R Series Box Snap Lock Drainage Type RSB Series: Related Image
    Disclaimer on Lead Time
    The working days for this product do not include weekends or public holidays.
    Check our WOS (Web Order System) for shipping date details.
     
    DW
    H
    Normal Unit Price
    100to150160to200210to250260to300310to350360to400
    50to80100Up to 150------
    160 to 200------
    210 to 250------
    260 to 300------
    310 to 350------
    360Up to 400------
    90to120100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
    130to160100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
    170to200100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
    210to250100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
     
    DW
    H
    Normal Unit Price
    100to150160to200210to250260to300310to350360to400
    50to80100Up to 150------
    160 to 200------
    210 to 250------
    260 to 300------
    310 to 350------
    360Up to 400------
    90to120100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
    130to160100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
    170to200100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------
    210to250100 to 150------
    160 to 200------
    210 to 250------
    260to300------
    310 to 350------
    360 to 400------

    Outline Drawing

    R Series Box Snap Lock Drainage Type RSB Series: Related Image
    R Series Box Snap Lock Drainage Type RSB Series: Related Image R Series Box Snap Lock Drainage Type RSB Series: Related Image
    R Series Box Snap Lock Drainage Type RSB Series: Related Image
    R Series Box Snap Lock Drainage Type RSB Series: Related Image
    R Series Box Snap Lock Drainage Type RSB Series: Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    R Series Box Latch-Lock With Drainage, RSB Series | MISUMI | MISUMI Thailand