1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Free Size Control Panel Box No Center Plate, RFSP Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Size Control Panel Box No Center Plate, RFSP Series
  • Free Size Control Panel Box No Center Plate, RFSP Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Snap lock box without intermediate plate, intermediate plate mounting bracket, grounding terminal, or body fold
· As the rear surface has no components, it is ideal for machining square holes for touch panels.
· Ships within a minimum of 3 days with or without drilling *1
· Tapping can be done on all 6 surfaces.
 
RFSP Series Control Panel Box No Partition Type Configurable Size: Related Image

 


Product Description

Since there is no interior panel or mounting parts on the back, it is also ideal for mounting a touch panel.

Specification Table

RFSP Series Control Panel Box No Partition Type Configurable Size: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
DW
H
Normal Unit Price
200 to 299300 to 399400 to 499500 to 599600 to 700
100to135200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 800
140to155200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 800
160to195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 800
200to245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 up800
250to295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 800
300to350200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 800
355to400200 up to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 800
RFSP Series Control Panel Box No Partition Type Configurable Size: Related Image

Basic Specifications

RFSP Series Control Panel Box No Partition Type Configurable Size: Related Image
RFSP Series Control Panel Box No Partition Type Configurable Size: Related Image
RFSP Series Control Panel Box No Partition Type Configurable Size: Related Image
 
 
Part Number
RFSP-[200-700/1]-[200-800/1]-[100-400/5]-[E,​G,​K]
RFSP-NS-[200-700/1]-[200-800/1]-[100-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700200 ~ 800100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700200 ~ 800100 ~ 400Surface Preparation-

Loading...

  1. 1

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Without Board Installation Indoor Locking type Snap Key
Strainer N/A Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6