Eccentric Bracket - 8 Series, 10mm Slot, 1 Slot

Caution
Product Description
The hole position is eccentric and can be used for both 3 mm and 5 mm thick panels.
Dimensional Drawing of 90 degree Brackets

Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBLTH8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLTH8 | 68 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
Additional Processing of 90 degree Brackets
| 90 degree 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTH8 HBLTH8 | − − | SET C−SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBKTS8 |
| NBLTS8 | |||
| HBLTS8 | |||
| CHBLTS8 | |||
| HBLTH8 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC (bolt and nut with washer) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLTH8 is specified
| - | |||||||||||||||||||||||||||||||||
| HBKTST8 | ||||||||||||||||||||||||||||||||||||
| HBKTS8 | ||||||||||||||||||||||||||||||||||||
| HBKTSB8 | ||||||||||||||||||||||||||||||||||||
| NBLTS8 | ||||||||||||||||||||||||||||||||||||
| HBLTS8 | ||||||||||||||||||||||||||||||||||||
| HBLTSB8 | ||||||||||||||||||||||||||||||||||||
| CHBLTS8 | ||||||||||||||||||||||||||||||||||||
| HBLTH8 | ||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Alteration model example: HBLTH8-C
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
How to Use of 90 degree Brackets
The hole position is eccentric and can be used with both 3mm and 5mm thick panels.

When mounting a panel to the 90 degree Brackets, we recommend adding cover mounting holes (-C).
Panel mounting screws:HCBM
Similar Products of 90 degree Brackets
■8 series (groove width 10 mm) - for single row groove - extrusion type 90 degree Brackets
| Product name | Eccentric bracket | Thick 90 degree Brackets | Extra thick bracket | Thick bracket/ triangle bracket | Unequal Side Bracket | Different size frame connection 90 degree Brackets | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The thick 90 degree Brackets and bolts are the same number, allowing for a stronger connection. | This type has two mounting holes on one side. It uses four bolts, so the frame can be connected more firmly. | The length and width are unequal, allowing it to be installed in narrow spaces. | The mounting holes are staggered. This type can connect 40mm and 30mm square frames. | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Permissible load | 2058 | 2058 | 2058 | 3087 | 2572 | - | 1666 |
| Representative Model | This product | NBLTS8 | HBLUS8 | HBLTSW8 (thick type) | HBLTF8 | HBLTS8-6L | HBLSS8 |
| HBKTST8 (Right angle processing type) | HBKUS8 (Right-angle processing type) | HBLDSWT8 (Triangle) |
■Difference between extrusion type 90 degree Brackets and protrusion brackets
| [This product] Extrusion type 90 degree Brackets
| · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a 90 degree Brackets with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type 90 degree Brackets. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of 90 degree Brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■ 90 degree Brackets 8 Series
| Product name | Aluminum frame | 90 degree Brackets | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |














