Low Profile Bracket - 8 Series, 10mm Groove

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

[Features]
• Low profile extrusion bracket for 8 Series aluminum extrusions with a 10mm groove.
• Thin construction saves mounting space and helps keep the fastening area compact.
[Use]
• Suitable for fastening extrusion side faces in parallel, perpendicular configurations.

HBLSS8
HBLSSB8

(Black Anodize)

HBLSD8

Thin Brackets for 8 Series (Slot Width 10 mm): Related Image

[ ! ] The hole positions can be changed.

Type[M] Material[S] Surface Treatment
HBLS□8A6N01SS−T5Anodize
HBLSSB8Black Anodize
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Low Profile Bracket - 8 Series, 10mm Groove | MISUMI | MISUMI Thailand