Assembly Bracket for Different Extrusion Sizes - 8 Series, 10mm Slot, 1 Slot

Brand :
MISUMI

Caution

    Product Description

    Bracket that can connect 8 series 40-square and 6 series 30-square frames.

    Dimensional Drawing of 90 degree Brackets

    HBLTS8-6L

    HBLTS8-6R

    8 Series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket: Related images
    [M] Material 90 degree Brackets: A6N01SS-T5 [S] Surface treatment: Anodized

    Specification Table of 90 degree Brackets

    Model 90 degree Brackets
    HBLTS8-6L
    HBLTS8-6R
    ・The price list below is current as of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    ModelMass
    (g)
    Suitable bolts and T-nuts
    boltQuantityT-NutQuantity
    HBLTS8-6L66CBM6-201HNTT8-61
    CBM6-15HNTT6-6
    HBLTS8-6RCBM6-20HNTT8-6
    CBM6-15HNTT6-6

    Additional Processing of 90 degree Brackets

    Model 90 degree Brackets−(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLTS8-6L
    HBLTS8-6L
    −
    −
    SET
    C
    −SET
    AlterationsCodeSpec.Applicable bracket
    Additional cover mounting holesCThe bracket is tapped for mounting the cover
    (M5 on both sides)
    (Mounting screws are HCBM) .

    *Tap direction: The tap will only be placed on the narrower side of the hole due to eccentricity.


    8 Series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket: Related images
    HBLTF8
    HBLUS8
    HBKUS8
    HBLTSW8
    HBLTS8-6L *
    HBLTS8-6R *
    AlterationsCodeSpec.Applicable bracket
    Applicable bolts
    Set the nut
    SET
    SST

    (stainless steel)
    SEU
    (pre-assembly
    spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-assembly
    spring nut)
    SSP
    (post-assembly
    spring nut
    stainless steel)
    SEC
    (
    bolt and nut with washer)
    The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price)
    (Example) When HBLTSW8 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM8-204HNTT8-84
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    SECHCBST8-24HNTT8-8

    [ ! ] When specifying a type other than HBLTSW8, please check the corresponding compatible bolts and nuts.

    HBLTF8
    HBLUS8
    HBLUSB8
    HBKUS8
    HBKUSB8
    HBLTSW8
    HBLDSWT8
    HBLTS8-6L
    HBLTS8-6R
    [ ! ] The bolts for the black anodized bracket are HCBMTB (black trivalent chromate). [
    ! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C) of 90 degree Brackets

    You can add M5 tapped holes on both sides.
    Alteration model example: HBLTS8-6R-C
    *Tap direction: The tap will only be attached to the narrower side of the hole due to eccentricity.

    ■Details 90 degree Brackets of applicable bolt and nut sets

    Additional processingboltMaterialQuantitynutkindsQuantity
    SETCBM6-20iron1HNTT8-6First-in/Iron1
    CBM6-15iron1HNTT6-6First-in/Iron1

    How to Use of 90 degree Brackets

    Features 90 degree Brackets: Staggered mounting holes. Can connect 40mm and 30mm square frames.
    If you want to make the right side of the aluminum frame flush, use HBLTS845-6R.
    (If you want to make the left side flush, use HBLTS845-6L.)

     
    Example of connecting the right side flush
    (use HBLTS8-6L to connect the left side flush)

    (7) HNTT6-6

    (4) CBM6-20

    (5) CBM6-15

    (6) HNTT8-6

    (2) HFS6-3030-Length

    (3) HBLTS8-6R

    (1) HFS8-4040-Length

    8 Series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket: Related images
    ■ Example 90 degree Brackets of connecting on the right side
    symbolProduct nameModelquantity
    (1)40x40 aluminum frameHFS8-4040-Length1
    (2)30x30 aluminum frameHFS6-3030-Length1
    (3)8-6 Series Fastening BracketHBLTS8-6R1
    (4)Hexagon socket head boltCBM6-201
    (5)Hexagon socket head boltCBM6-151
    (6)nutHNTT8-61
    (7)nutHNTT6-61

    Reference: When connecting at the center of the frame (using blind bracket HBLBS8-6)

     
    Example of connecting at the center of the frame

    (2) HFS6-3030-Length

    (3) HBLBS8-6

    (1) HFS8-4040-Length

    8 Series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket: Related images
    ■ Example 90 degree Brackets of connecting at the center of the frame
    symbolProduct nameModelquantity
    (1)40x40 aluminum frameHFS8-4040-Length1
    (2)30x30 aluminum frameHFS6-3030-Length1
    (3)8-6 Series Fastening BracketHBLBS8-61

    Similar Products of 90 degree Brackets

    ■8 series (groove width 10 mm) - for single row groove - extrusion type 90 degree Brackets

    Product nameDifferent size
    frame connection
    bracket
    Thick bracketExtra thick
    bracket
    Thick bracket/
    triangle
    bracket
    Eccentric bracketUnequal Side
    Bracket
    Thin bracket
    Product Photos

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 1_ Similar products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 2_ Similar products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 3_ Similar products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 4_ Similar products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 5_ Similar products

    8 Series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 6_ Similar products

    8 Series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 7_ Similar products

    Features 90 degree BracketsThe mounting holes are staggered. This type can connect 40mm and 30mm square frames.This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.The thick bracket and bolts are the same number, allowing for a stronger connection.This type has two mounting holes on one side. Since it uses four bolts, it can be connected to the frame more firmly.The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface.The length and width are unequal, allowing it to be installed in narrow spaces.This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces.
    Permissible load-205820583087205825721666
    Representative ModelThis productNBLTS8HBLUS8HBLTSW8 (thick type)HBLTH8HBLTF8HBLSS8
    HBKTST8
    (Right angle processing type)
    HBKUS8
    (Right-angle processing type)
    HBLDSWT8
    ​​(Triangle)
     

    ■Difference between extrusion type brackets and protrusion brackets

    [This product] Extrusion type bracket

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 1_Differences between brackets

    · The material of the extrusion bracket is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized.
    · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation.
    · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required.
    Bracket with protrusion

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 2_Differences between brackets

    ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size.
    ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
    ・There are various types of brackets with additional functions.

    Technical Information of 90 degree Brackets

    ■ Perpendicularity

    Please check the squareness tolerance table for the bracket's squareness .

    ■ 90 degree Brackets allowable load concept

     
    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 1_Technical information
    As shown in the left figure, two frames are set up, a frame is placed between them, and two brackets are attached underneath, and the allowable load per unit is shown.
    The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Related Items of 90 degree Brackets

    ■ 8 Series

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 1_Related products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 2_Related products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 3_Related products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 4_Related products

    8 series (groove width 10 mm) - For single row groove - Extrusion different size frame connection bracket Related image 5_Related products

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat