8 Series Aluminum Frame Extruded Ultra Thick Bracket (Perpendicular Machining) - 10mm Slot, 1 Slot

Caution
Product Description
[Features]
• Ultra thick 90 degree bracket for connecting aluminum frame extrusions more securely.
• Bottom protrusion fits the frame groove and acts as a rotation stopper during fastening.
• A6N01SS-T5 extruded aluminum with anodized or black anodized finish options.
• Squareness K: 0.06 helps confirm right-angle assembly requirements.
[Use]
• For 8 Series aluminum frames with 10 mm slot, 1 slot.
Dimensional Drawing of 90 degree Brackets
HBKUS8
HBKUSB8(Black anodized)
Squareness K: 0.06
The right-angle processed type has a protrusion on the bottom of the 90 degree Brackets that fits into the groove in the aluminum frame.

| 90 degree Brackets Type | [M] Material | [S] Surface Treatment |
| HBKUS8 | A6N01SS-T5 | Anodizing |
| HBKUSB8 | Black anodized |
Specification Table of 90 degree Brackets
| 90 degree Brackets Model |
| HBKUS8 HBKUSB8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| 90 degree Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBKUS8 | 151 | CBM8-25 | 2 | HNTT8-8 | 2 | 2058 |
| HBKUSB8* (black anodized) | ||||||
Additional Processing of 90 degree Brackets
| 90 degree Brackets Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBKUS8 HBKUS8 | − − | SET C−SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . *Tap direction: The tap will only be placed on the narrower side of the hole due to eccentricity. ![]() | HBLTF8 |
| HBLUS8 | |||
| HBKUS8 | |||
| HBLTSW8 | |||
| HBLTS8-6L* | |||
| HBLTS8-6R* |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
Applicable bolts Set the nut | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the 90 degree Brackets price) (Example) When specifying HBKUS8
| - | |||||||||||||||||||||||||||||||||
| HBLTF8 | ||||||||||||||||||||||||||||||||||||
| HBLUS8 | ||||||||||||||||||||||||||||||||||||
| HBLUSB8 | ||||||||||||||||||||||||||||||||||||
| HBKUS8 | ||||||||||||||||||||||||||||||||||||
| HBKUSB8 | ||||||||||||||||||||||||||||||||||||
| HBLTSW8 | ||||||||||||||||||||||||||||||||||||
| HBLDSWT8 | ||||||||||||||||||||||||||||||||||||
| HBLTS8-6L | ||||||||||||||||||||||||||||||||||||
| HBLTS8-6R | ||||||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized 90 degree Brackets, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Example of additional machining model: HBKUS8-C
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-25 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-25 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-25 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-25 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-25 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-25 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-29 | Iron (with washer) | First in | HNTT8-8 | iron | none |
Product Features of 90 degree Brackets
This product is a right-angle processed type with a protrusion on the bottom of the extrusion 90 degree Brackets that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
The extra thick type allows for a stronger connection.
The squareness of this product is guaranteed.
HBKUS8, HBKUSB8: Products with squareness of 0.06
and squareness of 0.03 arethick extruded 90 degree Brackets (square-angle processed type) .
Similar Products of 90 degree Brackets
■8 series (groove width 10 mm) - for single row groove - extrusion type 90 degree Brackets
| Product name | Extra thick 90 degree Brackets | Thick 90 degree Brackets | Thick 90 degree Brackets/ triangle 90 degree Brackets | Eccentric 90 degree Brackets | Unequal Side 90 degree Brackets | Different size frame connection 90 degree Brackets | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | The thick 90 degree Brackets and bolts are the same number, allowing for a stronger connection. | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | This type has two mounting holes on one side. It uses four bolts, so the frame can be connected more firmly. | The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface. | The length and width are unequal, allowing it to be installed in narrow spaces. | The mounting holes are staggered. This type can connect 40mm and 30mm square frames. | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Permissible load | 2058 | 2058 | 3087 | 2058 | 2572 | - | 1666 |
| Representative Model | HBLUS8 | NBLTS8 | HBLTSW8 (thick type) | HBLTH8 | HBLTF8 | HBLTS8-6L | HBLSS8 |
| This product | HBKTST8 (Right angle processing type) | HBLDSWT8 (Triangle) |
| [This product] Extrusion type 90 degree Brackets
| · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a 90 degree Brackets with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion 90 degree Brackets is a 90 degree Brackets made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type 90 degree Brackets. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of 90 degree Brackets with additional functions. |
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■ 8 Series
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |














