8 Series (Groove Width 10 mm), 1-Row Groove, Extruded Thick Bracket

Brand :
MISUMI

Caution

    Product Description

    An extruded bracket with 2 mounting holes on 1 side. You can connect the frame more firmly.

    Dimensional Drawing of 90 degree Brackets

    HBLTSW8
    8 Series (groove width 10 mm) - For single row groove - Extrusion thick bracket: Related images
    [ ! ] For the squareness of the 90 degree Brackets, please check the squareness tolerance table .
    [M] Material: A6N01SS-T5
    [S] Surface treatment: Anodized

    Specification Table of 90 degree Brackets

    Model
    HBLTSW8
    ・The price list below is current as of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    ModelMass
    (g)
    Suitable bolts and T-nutsAllowable load
    (N)
    boltQuantityT-NutQuantity
    HBLTSW8113CBM8-204HNTT8-843087

    Additional Processing of 90 degree Brackets

    Model−(C・SET・SST・SEU・SSU・SEP・SSP・SEC)
    HBLTSW8
    HBLTSW8
    −
    −
    SET
    C
    −SET
    AlterationsCodeSpec.Applicable bracket
    Additional cover mounting holesCThe 90 degree Brackets is tapped for mounting the cover
    (M5 on both sides)
    (Mounting screws are HCBM) .

    *Tap direction: The tap will only be placed on the narrower side of the hole due to eccentricity.


    8 Series (groove width 10 mm) - For single row groove - Extrusion thick bracket: Related images
    HBLTF8
    HBLUS8
    HBKUS8
    HBLTSW8
    HBLTS8-6L *
    HBLTS8-6R *
    AlterationsCodeSpec.Applicable bracket
    Applicable bolts
    Set the nut
    SET
    SST

    (stainless steel)
    SEU
    (pre-
    assembly spring nut)
    SSU
    (pre-assembly
    spring nut
    stainless steel)
    SEP
    (post-
    assembly spring nut)
    SSP
    (post-assembly
    spring nut stainless
    steel)
    SEC ( bolt and nut
    with washer )
    The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price)

    (Example) When HBLTSW8 is specified
     boltnut
    CodeModelQuantityModelQuantity
    SETCBM8-204HNTT8-84
    SSTSCB8-20HNTTSN8-8
    SEUCBM8-20HNTU8-8
    SSUSCB8-20SHNTU8-8
    SEPCBM8-20HNTP8-8
    SSPSCB8-20SHNTP8-8
    SECHCBST8-24HNTT8-8

    [ ! ] When specifying a type other than HBLTSW8, please check the corresponding compatible bolts and nuts.

    -
    HBLTF8
    HBLUS8
    HBLUSB8
    HBKUS8
    HBKUSB8
    HBLTSW8
    HBLDSWT8
    HBLTS8-6L
    HBLTS8-6R
    [ ! ] The bolts for the black anodized of 90 degree Brackets are HCBMTB (black trivalent chromate). [
    ! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.

    Additional Processing Details of 90 degree Brackets

    ■ Hole processing for cover installation (-C) of 90 degree Brackets

    You can add M5 tapped holes on both sides.
    Example of additional machining model: HBLTSW8-C

    ■ Details 90 degree Brackets of applicable bolt and nut sets

    Additional processing modelboltnut
    ModelMaterialtypeModelMaterialStopper
    SETCBM8-20ironFirst inHNTT8-8ironnone
    SSTSCB8-20stainlessFirst inHNTTSN8-8stainlessnone
    SEUCBM8-20ironFirst inHNTU8-8ironYes
    SSUSCB8-20stainlessFirst inSHNTU8-8stainlessYes
    SEPCBM8-20ironLater insertionHNTP8-8ironYes
    SSPSCB8-20stainlessLater insertionSHNTP8-8stainlessYes
    SECHCBST8-24Iron (with washer)First inHNTT8-8ironnone

    Similar Products of 90 degree Brackets

    ■ 8 series (groove width 10 mm) - for single row groove - extrusion type 90 degree Brackets

    Product nameThick bracket/
    triangle
    bracket
    Thick bracketExtra thick
    bracket
    Eccentric bracketUnequal Side
    Bracket
    Different size
    frame connection
    bracket
    Thin bracket
    Product Photos

     

     

     

     

     

     

     

    FeaturesThis type has two mounting holes on one side. Since it uses four bolts, it can be connected to the frame more firmly.This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame.The thick bracket and bolts are the same number, allowing for a stronger connection.The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface.The length and width are unequal, allowing it to be installed in narrow spaces.The mounting holes are staggered. This type can connect 40mm and 30mm square frames.This bracket does not protrude from the frame when cross-connecting, making it possible to use in tight spaces.
    Permissible load30872058205820582572-1666
    Representative ModelThis productNBLTS8HBLUS8HBLTH8HBLTF8HBLTS8-6LHBLSS8
    HBLDSWT8
    ​​(triangle type)
    HBKTST8
    (Right angle processing type)
    HBKUS8
    (Right-angle processing type)

    ■ Difference between extrusion type brackets and protrusion 90 degree Brackets
    [This product] Extrusion type bracket

    · The material of the extrusion bracket is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized.
    · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation.
    · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required.
    90 degree Brackets with protrusion

    ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size.
    ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with.
    ・There are various types of 90 degree Brackets with additional functions.

    Technical Information of 90 degree Brackets

    ■ Perpendicularity of 90 degree Brackets

    The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
    If squareness is important, please see the square-angle processed type . (For the 8 series: squareness of 0.03 and 0.06 are available.)

    ■ 90 degree Brackets allowable load concept

     
     
    As shown in the left figure, two frames are set up, a frame is placed between them, and two 90 degree Brackets are attached underneath, and the allowable load per unit is shown. The allowable load
    here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.

    Related Items of 90 degree Brackets

    ■ 8 Series of 90 degree Brackets

    Product nameAluminum frameBlind JointFrame capGroove covernut
    photograph

     

     

     

     

     

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat