Extruded Thick Bracket - 8 Series, 10mm Groove, 1-Row Groove, 4 Mounting Holes

Caution
- The product may have surface color variation due to manufacturing process. This does not affect the product's specifications, or intended usage.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
It is an aluminum extrusion type bracket. It has a structure that is aesthetically excellent and does not easily collect dust.
Dimensional Drawing of 90 degree Brackets
NBLTS8
HBLTS8
HBLTSB8 (black anodized)
CHBLTS8 (clear coating)


[ ! ] NBLTS8 does not have anodizing on both sides or the bolt holes.
| Type | [M] Material | [S] Surface Treatment |
| NBLTS8 | A6063S-T5 | Anodized [ ! ] |
| HBLTS8 | A6N01SS-T5 | |
| HBLTSB8 | Black Anodized | |
| CHBLTS8 | Clear coating (anodized + clear coating) |
Specification Table of 90 degree Brackets
| Model |
| NBLTS8 HBLTS8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| NBLTS8 | 65.8 | CBM8-20 | 2 | HNTT8-8 | 2 | 2058 |
| HBLTS8 | ||||||
| HBLTSB8 * (Black anodized) | ||||||
| CHBLTS8 (clear coating) | 66 | |||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLTS8 HBLTS8 | − − | SET C −SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBKTS8 |
| NBLTS8 | |||
| HBLTS8 | |||
| CHBLTS8 | |||
| HBLTH8 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC (bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLTS8 is specified
[ ! ] When specifying a part other than HBLTS8, please check the appropriate bolts and nuts. | - | |||||||||||||||||||||||||||||||||
| HBKTST8 | ||||||||||||||||||||||||||||||||||||
| HBKTS8 | ||||||||||||||||||||||||||||||||||||
| HBKTSB8 | ||||||||||||||||||||||||||||||||||||
| NBLTS8 | ||||||||||||||||||||||||||||||||||||
| HBLTS8 | ||||||||||||||||||||||||||||||||||||
| HBLTSB8 | ||||||||||||||||||||||||||||||||||||
| CHBLTS8 | ||||||||||||||||||||||||||||||||||||
| HBLTH8 | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
M5 tapped holes can be added on both sides.
Alteration model example: HBLTS8-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM8-20 | iron | First in | HNTT8-8 | iron | none |
| SST | SCB8-20 | stainless | First in | HNTTSN8-8 | stainless | none |
| SEU | CBM8-20 | iron | First in | HNTU8-8 | iron | Yes |
| SSU | SCB8-20 | stainless | First in | SHNTU8-8 | stainless | Yes |
| SEP | CBM8-20 | iron | Later insertion | HNTP8-8 | iron | Yes |
| SSP | SCB8-20 | stainless | Later insertion | SHNTP8-8 | stainless | Yes |
| SEC | HCBST8-24 | Iron (with washer) | First in | HNTT8-8 | iron | none |
Product Features of 90 degree Brackets
This product is a standard type of aluminum extrusion bracket. It has an aesthetically pleasing structure that is resistant to dust accumulation.

Similar Products of 90 degree Brackets
■ 8 series (groove width 10 mm) - for single row groove - extrusion type 90 degree Brackets
| Product name | Thick bracket | Extra thick bracket | Thick bracket/ triangle bracket | Eccentric bracket | Unequal Side Bracket | Different size frame connection bracket | Thin bracket |
|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
|
|
|
|
| Features | This type is made of the same material as the aluminum frame and has been anodized. It is effective when you want to unify the appearance with the frame. | The thick 90 degree Brackets and bolts are the same number, allowing for a stronger connection. | This type has two mounting holes on one surface. Since it uses four bolts, it can be connected to the frame more firmly. | The hole positions are off-center, so when attaching a plate to the side, 3mm/5mm thick plates can be installed by aligning them with the frame surface. | The length and width are unequal, allowing it to be installed in narrow spaces. | The mounting holes are staggered. This type can connect 40mm and 30mm square frames. | This 90 degree Brackets does not protrude from the frame when cross-connecting, making it possible to use in tight spaces. |
| Permissible load | 2058 | 2058 | 3087 | 2058 | 2572 | - | 1666 |
| Representative Model | This product | HBLUS8 | HBLTSW8 (thick type) | HBLTH8 | HBLTF8 | HBLTS8-6L | HBLSS8 |
| HBKTST8 (Right angle processing type) | HBKUS8 (Right-angle processing type) | HBLDSWT8 (Triangle) |
■ Difference between extrusion type brackets and protrusion 90 degree Brackets
| [This product] Extrusion type bracket | · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type bracket. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (For the 8 series: squareness of 0.03 and 0.06 are available.)
■ 90 degree Brackets allowable load concept
here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
|---|---|---|
| Tensile strength (N/ mm2 ) | Over 155 | 245 and above |
| Strength (N/ mm2 ) | Over 110 | Over 205 |
| Modulus of elasticity (N/ mm2 ) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodizing 9μm or more | Anodizing 9μm or more |
Related Items of 90 degree Brackets
■ 8 Series of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
