(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Delivery services may experience delays due to the ongoing flood situation in bangkok > คลิก
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2569 | Notice holiday in October 2026 > คลิก

Screwdriver Bits

Screwdriver bits are generally tools that are attached to the tip of an electric drill, pneumatic drill, or the like. The tip is of a shape that fits the groove in the head of the screw. Screwdrivers with a flat tip are called flathead screwdrivers and those with a cross-head are called cross-head screwdrivers. There are a variety of tips with other shapes as well, such as hex, Torx, box, and round nut. Care is required, as the appropriate rotational speed differs according to the application. Some have magnetic-type bit tips. Some, like interchangeable screwdrivers, are reversible types where both ends of the shaft can be used by replacing the shaft according to the purpose and using the same handle.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
1,277 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Hex Bit Set for Machinery Assembly

    Hex Bit Set for Machinery Assembly

    TRUSCO

    [Features]
    · Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
    [Applications]
    · Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.
    From: ฿ 371.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    No.V Torx Bit

    No.V Torx Bit【1-10 Pieces Per Package】

    VESSEL

    Torx screw dedicated screwdriver bit.
    [Features]
    · For Torx screws, which are widely used in the automotive field.
    [Applications]
    · Automobile issues.
    From: ฿ 239.02
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Impact Screwdriver Bit
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Impact Screwdriver Bit

    TONE

    Replacement type impact screwdriver bit.
    [Features]
    · Can be used by inserting into a bit holder.
    [Applications]
    · Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
    From: ฿ 198.09
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial B Type Bit No.B34
    Until 31/03/2027
    Industrial B Type Bit No.B34
    Industrial B Type Bit No.B34

    Sale
    Until 31/03/2027

    Industrial B Type Bit No.B34【1-10 Pieces Per Package】

    VESSEL

    Screwdriver bit (hexagonal, width across flats: 5 mm) for air/electric screwdrivers.
    [Features]
    · Assembly-dedicated bit with emphasis on usability.
    · 5 mm across flat hex shape, can be used in an electric screwdriver.
    [Applications]
    · Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
    From: ฿ 57.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Phillips Head Screw Bit

    Phillips Head Screw Bit【1-10 Pieces Per Package】

    HIOS

    [Shaft Shape]
    Image from Top - Straight (A), Stepped (B), Stepped ©
    From: ฿ 54.29
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ohmi Seiki Driver Bit
    Until 31/03/2027
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit
    Ohmi Seiki Driver Bit

    Sale
    Until 31/03/2027

    Ohmi Seiki Driver Bit【1-10 Pieces Per Package】

    OMISEIKI

    [Features]
    ·It meets our own high-precision standards and is quality controlled.
    ·The best durability can be obtained by selecting a hardness that matches the application.
    ·Special products can also be manufactured in small lots.
    [Applications]
    ·Compatible manufacturers: Nitto Kohki (Delvo).
    From: ฿ 59.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set
    Makita Screwdriver Bits Set

    Makita Screwdriver Bits Set 【10-43 Pieces Per Package】

    MAKITA

    Makita Screwdriver Bits SetMakita Screwdriver Bits SetMakita Screwdriver Bits Set
    From: ฿ 301.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Until 31/03/2027
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers

    Sale
    Until 31/03/2027

    Ohmi Seiki Screwdriver Bit With Reverse Tiers【1-10 Pieces Per Package】

    OMISEIKI

    Ohmi Seiki Screwdriver Bit
    [Features]
    It is a double ball lock type which made it possible to share air screwdrivers and electric drivers.
    [Specification]
    Qty Per Pack: 1-piece
    Type:Step
    Shank Diameter: 6.35mm
    From: ฿ 55.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Long Hex Bit Set for Furniture Assembly

    Long Hex Bit Set for Furniture Assembly 【6 Pieces Per Package】

    TRUSCO

    [Features]
    · Can be used for turning screws such as hexagonal hole screws, cap screws, set screws, etc.
    · Ideal for partitions, furniture assembly, NC machines assembly and maintenance, interior work.
    · End shaft is round and is excellent for work in narrow spaces.
    · The size can be confirmed at a glance due to laser engraving which is clearly visible and does not disappear.
    · Width across flats is 6.35 mm so can also be used as screwdriver replacement bits.
    From: ฿ 664.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits
    Hexalobular Color Bits

    Hexalobular Color Bits【1-5 Pieces Per Package】

    ANEX

    [Features]
    · Sizes can be identified with colors.
    · Both ends are unpainted so that the painted part will not get in the way when an electric screwdriver is attached.
    From: ฿ 176.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wera 840/1IMPDC impact bit

    Wera 840/1IMPDC impact bit

    WERA

    Czech driver bit.
    [Features]
    ·Standard type screwdriver bit. (short type)
    ·Sturdy bit ideal for processing iron and metal plates. (box type)
    ·A tough bit for impact drivers. (Long Type)
    ·Surface contact structure (Hex-Plus) contributes to longer screw life without damaging the inside of the hexagon screw hole. (Long Type)
    ·Shank diameter: 6.35 mm.
    From: ฿ 51.43
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hex bit (magnetic)
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Hex bit (magnetic)

    TRUSCO

    [Features]
    · Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
    [Applications]
    · Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.
    From: ฿ 152.38
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Replacement Bit
    Until 31/03/2027
    Replacement Bit
    Replacement Bit
    Replacement Bit
    Replacement Bit
    Replacement Bit
    Replacement Bit

    Sale
    Until 31/03/2027

    Replacement Bit

    TOHNICHI MFG

    [Features]
    · A tip bit dedicated for Tohnichi's "Dial Type Torque Screwdriver".
    From: ฿ 115.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Ballpoint GO-SAI Bits (Set of 5)
    Ballpoint GO-SAI Bits (Set of 5)
    Ballpoint GO-SAI Bits (Set of 5)
    Ballpoint GO-SAI Bits (Set of 5)

    Ballpoint GO-SAI Bits (Set of 5) 【1-5 Pieces Per Package】

    VESSEL

    · A single-headed type bit for hex socket head bolts and hex socket head locking screws.
    · The ballpoint shaped tip with a tilt angle of 26° is convenient for working in narrow and constricted spaces.
    · Color coded. Makes bit selection easy.
    · Edges cut with high precision enables great fitting.
    · Made from Die Hard Steel (maximum hardness HRC62) (excluding width across flats 8, 10). Features strength, flexibility and excellent durability.
    · Available in variety of sizes.
    From: ฿ 554.45
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Recessed Bit (Magnetized) No. M-A16 Cross-Head Tip
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Recessed Bit (Magnetized) No. M-A16 Cross-Head Tip

    VESSEL

    Stepped bit with magnet.
    [Features]
    · Stepped type. Fine shaft specification bit that can be inserted into narrow places.
    · Contains a strong magnet.
    [Application]
    · For light electrical assembly, communication audio equipment assembly, construction and civil engineering work.
    From: ฿ 55.39
    Special Price
    Days to Ship: day to ship 44 Day(s)
    day to ship 44 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Allen Bit (Hexagonal Type)
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Allen Bit (Hexagonal Type)【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · A material based on and produced from abundant experience in quenching and machining in automobile assembly factories.
    · Wide ranging lineup including M1.6 (1.5 mm width across flats) to M10 (8 mm width across flats) and 70 to 150 mm lengths.
    · For tightening hex bolts and hex socket set screws, etc., with electric screwdrivers, etc.
    · Uses a special bit material with high durability at a reasonable cost.
    [Applications]
    · Tightening hex socket bolts and set screws.
    From: ฿ 80.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    GO-SAI Bits (Set of 5)
    GO-SAI Bits (Set of 5)
    GO-SAI Bits (Set of 5)

    GO-SAI Bits (Set of 5)

    VESSEL

    · A 5-piece set of double-headed, single-headed, cross-head, Flathead bits. A product line up full of variety.
    · Color coded. Makes bit selection easy.
    · Edges cut with high precision enables great fitting.
    · Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.
    From: ฿ 248.85
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial B Type Bit B35

    Industrial B Type Bit B35

    VESSEL

    It is a bit exclusively for assembly, with an emphasis on workability. Hexagonal shape of subtense 6.35 mm that conforms to international standards.
    From: ฿ 47.70
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial B Type Bit No.N Torx Bit
    Industrial B Type Bit No.N Torx Bit
    Industrial B Type Bit No.N Torx Bit

    Industrial B Type Bit No.N Torx Bit

    VESSEL

    For Torx screws, which are widely used in the automotive field.
    From: ฿ 232.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/4" Hex Stepped Hex Bits (Hex Bits)
    1/4" Hex Stepped Hex Bits (Hex Bits)
    1/4" Hex Stepped Hex Bits (Hex Bits)

    1/4" Hex Stepped Hex Bits (Hex Bits)【1-10 Pieces Per Package】

    PB SWISS TOOLS

    Long-lifespan HEX screwdriver bit that fits the screw ideally.
    [Features]
    · Outstanding balance of toughness and hardness. Compatible for all screws.
    · Has no need to use tools with various hardness and coatings properly, and thus is easy to store tools.
    · The color code for each screw type improves the listing capability of tools.
    · Color plasma coating achieves excellent corrosion-resistance.
    · Covers the daily needs of industry and craftsmanship.
    · Square socket 1/4" (6.35 mm).
    [Application]
    · Compatible for all screwsand convenient.
    From: ฿ 146.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Short Bit No.B33

    Short Bit No.B33【1-10 Pieces Per Package】

    VESSEL

    A set of 10 short bits.
    [Features]
    · A screwdriver bit for use by mounting on a bit holder.
    [Applications]
    · Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
    From: ฿ 43.41
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver Bit One-Sided

    Screwdriver Bit One-Sided

    TRUSCO

    Original special alloy is used to deliver excellent durability. It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.
    From: ฿ 84.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Bit & Extension Holder Set (Magnetic)

    Color Bit & Extension Holder Set (Magnetic)

    ANEX

    [Features]
    ·A set of Phillips, slotted, and hex wrench color bits and an extension holder that can extend the bits.
    ·Easy to distinguish tip size by color.
    From: ฿ 901.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    800/4Z Bit Long Type

    800/4Z Bit Long Type

    WERA

    [Features]
    · Bits for standard-type screwdrivers.
    · A robust bit that's ideal for machining iron and metal plates.
    From: ฿ 233.57
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hex GO-SAI Bits (Set of 5)
    Hex GO-SAI Bits (Set of 5)
    Hex GO-SAI Bits (Set of 5)

    Hex GO-SAI Bits (Set of 5)【1-5 Pieces Per Package】

    VESSEL

    · A single-headed type bit for hex socket head bolts and hex socket head locking screws.
    · Color coded. Makes bit selection easy.
    · Edges cut with high precision enables great fitting.
    · Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.
    · Available in variety of sizes.
    From: ฿ 370.10
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Pozidriv Screwdriver Bit, PZ3

    RS PRO Pozidriv Screwdriver Bit, PZ3

    RS Pro

    Specifications
    Head Type = Pozidriv
    Type = Driver Bit
    Size = PZ3
    Material = Chrome Molybdenum Vanadium Steel
    From: ฿ 60.44
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Torx Screwdriver Bit, T20 (769-103)

    RS PRO Torx Screwdriver Bit, T20 (769-103)

    RS Pro

    Specifications
    Head Type = Torx
    Type = Driver Bit
    Size = T20
    Material = Chrome Molybdenum Vanadium Steel
    Overall Length = 70 mm
    From: ฿ 62.34
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver Bit, B35-H

    Screwdriver Bit, B35-H

    VESSEL

    [Features]
    · Mass-produced in lots to achieve consistent quality and low cost.
    · Original special alloy steel is used.
    · As a result of quality control, the product has long proved itself as a bit that hardly ever breaks even when used in industries that require work in severe and harsh environments.
    · VESSEL's bits are number one in Japan in production volume.
    From: ฿ 57.42
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Long Hex Bit (Magnetic)
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Long Hex Bit (Magnetic)

    TRUSCO

    [Features]
    · Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
    [Applications]
    · Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.
    From: ฿ 165.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ballpoint Hexagonal Bit Set (Includes Magnet)

    Ballpoint Hexagonal Bit Set (Includes Magnet)

    TRUSCO

    [Features]
    · A 4-piece set convenient for work.
    · A ball point bit that can turn a screw even when bent up to a 30° angle.
    · Workability is improved as screws are easy to grasp.
    · Ideal for tightening screws such as hex socket screws (cap screws, set screws, etc.).
    [Applications]
    · Assembly of machinery, demolition work, maintenance of equipment, and work inside factories.
    From: ฿ 434.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bit for B3 (H6.35 mm) Torx T Type Power Tool

    Bit for B3 (H6.35 mm) Torx T Type Power Tool【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · Good torque transmission efficiency, official licensed company.
    · Uses a special steel with high durability at a reasonable cost.
    From: ฿ 356.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Precision Bit, for DELVO, No. D71, Straight-Slot Shaft Diameter 2.5 to 3.0

    Precision Bit, for DELVO, No. D71, Straight-Slot Shaft Diameter 2.5 to 3.0

    VESSEL

    Precision bit that can be attached to all types of small electric screwdrivers.
    [Features]
    · For fastening small precision screw in, for example, hard disks.
    · Half-moon section outlet with shaft diameter of ø4 mm.
    · Blade tip machined with high precision that satisfies the thread standards.
    [Application]
    · Used for screw tightening work in small and precise fields such as computers, office equipment, audio equipment, and optical devices,etc.
    From: ฿ 66.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double-Ended Bit, With Magnet, No.M-A14 Cross-Head

    Double-Ended Bit, With Magnet, No.M-A14 Cross-Head

    VESSEL

    Double-ended bit with a hot-selling versatile magnet.
    [Features]
    · The blades can be used even if one side is broken.
    · Available in variety of sizes.
    · Contains a strong magnet.
    [Application]
    · For light electric assembly, communicative audio equipment assembly.
    · For construction and civil engineering work.
    From: ฿ 47.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)
    Hex wrench colored bit (ACHX5, ACHX)

    Hex wrench colored bit (ACHX5, ACHX)【1-4 Pieces Per Package】

    ANEX

    Features
    • Size can be identified by color.
    • Painted parts do not get in the way when mounting the electric screwdriver, it is non-coated both ends.
    Specification
    • Shank Diameter: 6.35mm
    From: ฿ 132.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Bit
    Double Bit
    Double Bit
    Double Bit

    Double Bit【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · For tightening Phillips screws with electric screwdrivers, etc. (double-headed).
    · Uses a special bit material with high durability at a reasonable cost.
    From: ฿ 69.62
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pozidriv Bits No.B35

    Pozidriv Bits No.B35

    VESSEL

    Driver set for Pozidriv screws. (10 pieces)
    [Features]
    · Blade tip shape for cam-out prevention.
    [Applications]
    · Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
    From: ฿ 117.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    No. J Tamper-Proof Torx Bit

    No. J Tamper-Proof Torx Bit【1-10 Pieces Per Package】

    VESSEL

    Tamperproof torx bit widely used for various industrial machines in the automobile industry, etc.
    [Features]
    · For Torx screws, which are widely used in the automotive field.
    · Screwdriver bit that is compatible with tamper-proof screws.
    [Applications]
    · Automobile issues, etc.
    From: ฿ 266.16
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    No. J Torx Bit

    No. J Torx Bit

    VESSEL

    Torx bit used with a wide variety of industrial equipment, including automotive industry.
    [Features]
    · For Torx screws that are often used in automotive-related work.
    [Applications]
    · Screwdriver bit used in automotive-related work.
    From: ฿ 260.13
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Screwdriver Bit Two-Sided
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Screwdriver Bit Two-Sided

    TRUSCO

    Original special alloy is used to deliver excellent durability. It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.
    From: ฿ 42.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hexalobular Color Bit (Magnetic)
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Hexalobular Color Bit (Magnetic)

    TRUSCO

    [Features]
    · Original special alloy is used to deliver excellent durability.
    · Outstanding durability and long service life type.
    · Tamper-proof screw compatible.
    · It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.
    From: ฿ 153.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver Socket & Bit, B-10, Minus Bit

    Screwdriver Socket & Bit, B-10, Minus Bit

    NAGAHORIKOGYO

    [Features]
    · For tightening slotted screws with electric screwdrivers, etc.
    · Uses a special bit material with high durability at a reasonable cost.
    From: ฿ 123.88
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Torx Screwdriver Bit, T20 (619-733)

    RS PRO Torx Screwdriver Bit, T20 (619-733)

    RS Pro

    Specifications
    Head Type = Torx
    Type = Driver Bit
    Size = T20
    Material = Chrome Vanadium Steel
    Overall Length = 25 mm
    From: ฿ 22.74
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Driver Bit
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Driver Bit【10 Pieces Per Package】

    MISUMI

    [Features]
    • S2 driver bit with 6.35 mm shank diameter.
    • Magnet included to help position screws during fastening work.
    • Pack quantity is 10 pcs.
    [Use]
    • Useful for work from DIY projects to commercial factory operations.
    From: ฿ 210.95
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Double-Ended Bit No. A14

    Double-Ended Bit No. A14【1-10 Pieces Per Package】

    VESSEL

    [Features]
    · The blades can be used even if one side is broken.
    · Abundant sizes and heat treatment categories.
    [Application]
    · The blades can be used to fasten any screw types.
    From: ฿ 35.39
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)
    Color Slim Torsion Bit (Magnetic)

    Color Slim Torsion Bit (Magnetic)【1-10 Pieces Per Package】

    ANEX

    [Features]
    · Our original 3-flute torsion structure absorbs impact and reduced the load on the bit tip.
    · It has a slim tip and the screw head can be seen well.
    · Our original 3-flute torsion structure reduces core misalignment.
    · Our original 3-flute torsion structure strongly transmits torque.
    · White Coating
    From: ฿ 225.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Bit
    Single Bit
    Single Bit
    Single Bit
    Single Bit
    Single Bit
    Single Bit

    Single Bit【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · For tightening Phillips screws with electric screwdrivers, etc.
    · Uses a special bit material with high durability at a reasonable cost.
    From: ฿ 99.25
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hex Bit for Electric Drills
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Hex Bit for Electric Drills

    TOP

    A hex bit for an electric drill that can use a bolt with a hole with an in-out screwdriver.
    [Features]
    · The special steel is completely heat treated and has excellent durability.
    · Abundant product lineup (2.5 to 17 mm), 10 sizes.
    · Made in Japan using carefully selected materials.
    · Products with a large diameter HB-100/120/140/170 employ a press-fit shank that is strong against shaft breakage.
    [Application]
    · Ideal for attaching and removing hex socket head bolts.
    From: ฿ 155.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    1/4" Hex Recessed Hexalobular Bit
    1/4" Hex Recessed Hexalobular Bit
    1/4" Hex Recessed Hexalobular Bit
    1/4" Hex Recessed Hexalobular Bit

    1/4" Hex Recessed Hexalobular Bit【10 Pieces Per Package】

    PB SWISS TOOLS

    1/4" square socket stepped hexalobular bit with excellent strength and precision.
    [Features]
    · Square socket with excellent strength and precision.
    [Application]
    · For the tips of electric tools and manual tools.
    From: ฿ 1,503.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial B Type Bit NO. B43

    Industrial B Type Bit NO. B43

    VESSEL

    Even if one side breaks, it can be reversed and used. Assembly-dedicated bit with emphasis on usability.
    From: ฿ 47.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial A Type Hex Bit No.A16
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Industrial A Type Hex Bit No.A16

    VESSEL

    Hex bit for hex socket screws. (10 pieces)
    [Features]
    · Assembly-dedicated bit with emphasis on usability.
    [Applications]
    · Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
    From: ฿ 46.16
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cushion Bit, 2-Piece Set

    Cushion Bit, 2-Piece Set 【1-2 Pieces Per Package】

    VESSEL

    The cushion ring prevents rattling. Increases efficiency of precision work.
    From: ฿ 170.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slender Torsion Bit Set of 2

    Slender Torsion Bit Set of 2 【2 Pieces Per Package】

    VESSEL

    With double torsion effect, it is resistant to breaking.
    From: ฿ 185.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    (+) (-) Stepped Gold Bit (Set of 2)
    Until 31/03/2027

    Sale
    Until 31/03/2027

    (+) (-) Stepped Gold Bit (Set of 2) 【2 Pieces Per Package】

    VESSEL

    A set of two screwdriver bits for fine shafts that can be easily used in narrow spaces.
    [Features]
    · Stepped type convenient for screw tightening in narrow places.
    · Golden finish. It is resistant to rust and stands out in the field.
    [Applications]
    · For buildings, facilities, etc.
    From: ฿ 172.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hexagon Ball Point Bit Set (8 Piece Set)

    Hexagon Ball Point Bit Set (8 Piece Set)

    SK 11

    Useful screwdriver bit set with 6 sizes of hex ballpoints and 2 bits.
    [Features]
    · The size can be determined in a single glance from the coloring.
    [Applications]
    · Easy tightening of hex socket bolts.
    From: ฿ 969.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Standard Torx® Bit E6.3
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Standard Torx® Bit E6.3

    WIHA

    [Features]
    · For tightening screws for all industrial uses.
    · Drive part: DIN3126, ISO1173, E6.3 style.
    · Application: For tightening all industrial screws.
    · Total lengths of 50, 70, 90, 110, and 150 mm are available.
    [Material]
    · Material: High grade chrome vanadium steel, full body tempered.
    From: ฿ 291.89
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Short Bit (For Manual Screwdrivers)
    Short Bit (For Manual Screwdrivers)
    Short Bit (For Manual Screwdrivers)

    Short Bit (For Manual Screwdrivers)

    ANEX

    [Features]
    · Short bit for various ratchet screwdrivers and exchangeable screwdrivers.
    From: ฿ 110.00
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Torq-Set Insertion Bit

    Torq-Set Insertion Bit

    ATI

    [Features]
    · Classic insertion bit for the aircraft maintenance industry.
    [Applications]
    · Aircraft maintenance.
    From: ฿ 143.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver Socket & Bit, B-37, Single Bit

    Screwdriver Socket & Bit, B-37, Single Bit【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · For tightening Phillips screws with electric screwdrivers, etc.
    · Uses a special bit material with high durability at a reasonable cost.
    From: ฿ 115.12
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Torque Screw Bit EA611G-1

    High Torque Screw Bit EA611G-1

    ESCO

    【Product Specifications】
    ・Length-32mm
    ・Hex shank-1/4
    ・For high torque
    ・Dim.…1
    ・Width…6.95mm
    ・Thickness…1.2mm
    From: ฿ 1,529.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bit Mag Bottle Double End Bits Insertion A-Type

    Bit Mag Bottle Double End Bits Insertion A-Type

    VESSEL

    [Features]
    · Up to 20 bits can be stored. Open the cap and shake to take out one bit at a time.
    · Magnetizer integrated into the cap to magnetize/de-magnetize bits.
    · Provided with a ring to hang onto hooks.
    · Includes basic bits with long proven records in assembly factories.
    From: ฿ 1,405.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Torx GO-SAI Bits (Set of 5)
    Torx GO-SAI Bits (Set of 5)
    Torx GO-SAI Bits (Set of 5)

    Torx GO-SAI Bits (Set of 5)

    VESSEL

    · Single-headed type dedicated bit for TORX screws.
    · Manufactured by Torx official licensee company.
    · Color coded. Makes bit selection easy.
    · Edges cut with high precision enables great fitting.
    · Can be used for tamper-proof screws. Excluding T4, T5.
    · Available in variety of sizes.
    · TORX(R) is the registered trademark of Acument Intellectual Properties, LLC., USA.
    · Vessel is an official licensee of Acument Intellectual Properties, LLC., USA.
    From: ฿ 726.41
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Headed GO-SAI Bit
    Double Headed GO-SAI Bit
    Double Headed GO-SAI Bit

    Double Headed GO-SAI Bit

    VESSEL

    [Features]
    · Color coded. Makes bit selection easy.
    · Edges cut with high precision enables great fitting.
    · Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.
    · Available in variety of sizes.
    From: ฿ 92.27
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Headed Bit (With Magnet) M-B43

    Double Headed Bit (With Magnet) M-B43【1-10 Pieces Per Package】

    VESSEL

    A double-headed bit that can be reversed and used even if one side breaks.
    [Features]
    · Fits a wide range of screws. Includes a magnet.
    · Dedicated bit for assembly with focus on usability.
    [Applications]
    · For light electric assembly, communicative audio equipment assembly, construction and civil engineering work.
    From: ฿ 86.41
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mouthpiece F3 Standard 18 mm Compatible Bit
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Mouthpiece F3 Standard 18 mm Compatible Bit

    HIOS

    [Features]
    · Bit compatible with Mouthpiece F3 Standard 18 mm.
    From: ฿ 79.11
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    RS PRO Torx Screwdriver Bit, T25 (769-119)

    RS PRO Torx Screwdriver Bit, T25 (769-119)

    RS Pro

    Specifications
    Head Type = Torx
    Type = Driver Bit Set
    Size = T25
    Material = Chrome Molybdenum Vanadium Steel
    Overall Length = 70 mm
    From: ฿ 60.28
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0

    VESSEL

    Precision bit, cross-head.
    [Features]
    · ø4 (shaft diameter 4 mm).
    · High-precision screwdriver bit for screw tightening work in small and precision fields.
    · For tightening precision small screws.
    · Blade tip machined with high precision that satisfies the thread standards.
    [Application]
    · Suitable for screw tightening work in small precision fields such as hard disks, office equipment, audio equipment, VTR, optical devices.
    From: ฿ 62.20
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Precision Bit No. D73 Torx Bit (for HIOS)

    Precision Bit No. D73 Torx Bit (for HIOS)【1-10 Pieces Per Package】

    VESSEL

    Precision bit, Torx. Manufactured by an official licensee company of Torx.
    [Features]
    · ø4 (shaft diameter 4 mm).
    · Precision screwdriver bit that can support fastening of screws in the compact / precision fields.
    · Blade tip machined with high precision that satisfies the thread standards.
    [Application]
    · Suitable for fastening Torx screw in compact accuracy fields such as office equipment / audio equipment / VTR / optical devices, etc.
    · For fastening small precision screw in, for example, hard disks.
    From: ฿ 226.63
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet Bis Catch

    Magnet Bis Catch

    TRUSCO

    [Features]
    · Screws always stop in a consistent position along the surface.
    · Automatic locking function completely locks bits to the bit catch so the output dimension doesn't change when using impact drivers.
    · The powerful magnet firmly holds even long screws, allowing easy screw-fastening.
    [Applications]
    · It can be attached to a rechargeable screwdriver for constant screw driving to a flat surface.
    From: ฿ 260.00
    Days to Ship: day to ship 44 Day(s)
    day to ship 44 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Bit (Stepped, Magnetic, 10 Piece Set)

    Color Bit (Stepped, Magnetic, 10 Piece Set) 【10 Pieces Per Package】

    ANEX

    [Features]
    · Stepped type.
    · For easily distinguishing tip sizes by color.
    From: ฿ 554.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bit for Electric Screwdriver
    Until 31/03/2027
    Bit for Electric Screwdriver
    Bit for Electric Screwdriver
    Bit for Electric Screwdriver

    Sale
    Until 31/03/2027

    Bit for Electric Screwdriver【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · Bit for electric screwdrivers with torque control.
    · Often used when it is necessary to tighten small screws of M4 or less and a thin shaft diameter is required.
    [Applications] H series is for HIOS machine screws, DBX series is for delvo machine screws.
    From: ฿ 102.92
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Driver Bit for Electric Drill Stepped

    Driver Bit for Electric Drill Stepped

    TOP

    A driver bit step for electric drills.
    [Features]
    · Stepped shape for easy viewing of the screw head.
    · The special steel is completely heat treated and has excellent durability.
    · Comes with a magnet to catch small screws firmly.
    · Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
    · Hardness is H.
    [Application]
    ·This is an impact screwdriver, ideal for attaching and removing No.2 cross-head screws.
    From: ฿ 209.77
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1/4″ HEX Hex Bit

    1/4″ HEX Hex Bit【10 Pieces Per Package】

    PB SWISS TOOLS

    Long-lifespan HEX screwdriver bit that fits the screw ideally.
    [Features]
    · Outstanding balance of toughness and hardness. Compatible for all screws.
    · Has no need to use tools with various hardness and coatings properly, and thus is easy to store tools.
    · The color code for each screw type improves the listing capability of tools.
    · Color plasma coating achieves excellent corrosion-resistance.
    · Covers the daily needs of industry and craftsmanship.
    · Square socket 1/4" (6.35 mm).
    [Application]
    · Compatible for all screwsand convenient.
    From: ฿ 1,371.00
    Days to Ship: day to ship 92 Day(s)
    day to ship 92 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gold bit (10-piece set)
    Gold bit (10-piece set)
    Gold bit (10-piece set)
    Gold bit (10-piece set)
    Gold bit (10-piece set)
    Gold bit (10-piece set)
    Gold bit (10-piece set)

    Gold bit (10-piece set) 【1-10 Pieces Per Package】

    VESSEL

    10-piece gold bit set.
    [Features]
    · A set of screwdriver bits that contains various sizes.
    · Golden finish. It is resistant to rust and stands out in the field.
    [Applications]
    · For buildings, facilities, etc.
    From: ฿ 490.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit

    Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit

    VESSEL

    For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.
    From: ฿ 215.39
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stepped Slim Torsion Bit

    Stepped Slim Torsion Bit【1-5 Pieces Per Package】

    SUNFLAG

    The torsional quality of the torsion part absorbs impacts from high torque impact rotation. Achieves high durability against chipping. It has high centering accuracy and stabilizes the driving balance with smooth torque transmission.
    From: ฿ 175.00
    Days to Ship: day to ship 32 Day(s)
    day to ship 32 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Bit Holder
    Until 31/03/2027

    Sale
    Until 31/03/2027

    Stainless Steel Bit Holder

    WERA

    Universal bit holder for a stainless steel sleeve. Built-in magnet rings.
    From: ฿ 569.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    1/4 HEX Hex Bit
    1/4 HEX Hex Bit
    1/4 HEX Hex Bit
    1/4 HEX Hex Bit
    1/4 HEX Hex Bit
    1/4 HEX Hex Bit

    1/4 HEX Hex Bit

    ANEX

    [Features]
    · An ultra-short hex tool bit.
    From: ฿ 95.00
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hex Bit

    Hex Bit

    TONE

    [Features]
    · Hexagon bits with an insertion angle of 6.35 mm.
    From: ฿ 394.66
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    "Plus-Minus" Bit (With Magnet)

    "Plus-Minus" Bit (With Magnet)

    VESSEL

    [Features]
    · Special bit for popular cross and slotted screws.
    · Comes with a tube to prevent short circuiting.
    · Ideal for installation of control panel terminal screws, electric wire supporting hardware, water plumbing and air-conditioning work.
    · Electric screwdrivers and impact drivers can now be used for tightening work that had been mainly performed with hand screwdrivers.
    From: ฿ 241.67
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver Bit, Total Length: 25mm

    Screwdriver Bit, Total Length: 25mm

    WERA

    [Features]
    · Torsion action distributes excessive loads to the tip, achieving a longer bit life.
    · A robust bit that's ideal for machining iron and metal plates.
    From: ฿ 153.05
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bit for B3 (H6.35 mm) Torx Tamper Proofing T Type Power Tool

    Bit for B3 (H6.35 mm) Torx Tamper Proofing T Type Power Tool【1-10 Pieces Per Package】

    NAGAHORIKOGYO

    [Features]
    · Good torque transmission efficiency, official licensed company.
    · Uses a special steel with high durability at a reasonable cost.
    From: ฿ 397.39
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver Socket & Bit, B-37, Minus Bit

    Screwdriver Socket & Bit, B-37, Minus Bit

    NAGAHORIKOGYO

    [Features]
    · For tightening slotted screws with electric screwdrivers, etc.
    · Uses a special bit material with high durability at a reasonable cost.
    From: ฿ 115.27
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hex Bit Set with T-Type Bit Holder EA611AH-4T

    Hex Bit Set with T-Type Bit Holder EA611AH-4T

    ESCO

    【Product Specifications】
    ・1/4Hex T-type bit socketWith one holder
    ・Bit overall length-25mm
    ・With bag-EA509-11
    ・(+), (-), Hex, Single handle can turn various types of screws by change to TORX bit, etc.
    ・Bit dim.…1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16
    From: ฿ 1,886.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hexagonal Bit (Ball Point) (Inch) EA611GN-102

    Hexagonal Bit (Ball Point) (Inch) EA611GN-102

    ESCO

    【Product Specifications】
    ・Hex shank-1/4
    ・Overall length-89mm
    ・With ball point
    ・Dim.…7/64"
    From: ฿ 1,091.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ballpoint Blade (Inch Sizes)

    Ballpoint Blade (Inch Sizes)

    BONDHUS

    Ballpoint blade that is ideal for use with power tools.
    [Features]
    · Standard: inch.
    · "Protanium alloy steel," our proprietary steel material that is especially formulated for hex wrenches, makes it at least 20% stronger than typical steel materials.
    · The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
    [Applications]
    · Ideal for use with power tools.
    · Ideal for tightening and loosening of hex socket head bolts.
    From: ฿ 494.00
    Days to Ship: day to ship 52 Day(s)
    day to ship 52 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stepped GO-SAI Bits
    Stepped GO-SAI Bits
    Stepped GO-SAI Bits

    Stepped GO-SAI Bits【1-2 Pieces Per Package】

    VESSEL

    · Single-headed type stepped bits that are convenient to use in narrow space.
    · Color coded. Makes bit selection easy.
    · Edges cut with high precision enables great fitting.
    · Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.
    · Available in variety of sizes.
    From: ฿ 135.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Makita Screwdriver bit
    From: ฿ 156.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Torx Screwdriver Bit, T15 (769-096)

    RS PRO Torx Screwdriver Bit, T15 (769-096)

    RS Pro

    Specifications
    Head Type = Torx
    Type = Driver Bit
    Size = T15
    Material = Chrome Molybdenum Vanadium Steel
    Overall Length = 70 mm
    From: ฿ 62.34
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0

    Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0

    VESSEL

    Precision bit - flathead - shaft diameter 5 mm.
    [Features]
    · High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.
    · High-precision finish blade tip that conforms to the screw standards.
    [Applications]
    · Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
    From: ฿ 95.72
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)
    "Color Bit" (Stepped, Magnetic)

    "Color Bit" (Stepped, Magnetic)【1-2 Pieces Per Package】

    ANEX

    [Features]
    · For easily distinguishing tip sizes by color.
    · Stepped type.
    · Both ends are unpainted and cutting edge accuracy is outstanding.
    From: ฿ 126.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Tip Type
shank diameter(mm)
Overall Length(mm)
Single Product Set Product
Tip size / Phillips (+)
Tip size / flathead (-) blade width (mm)
Tip two-sided width size (mm)
Bit Quantity
Presence of magnet at the blade tip
Whether there is a double-end function
Tip size / flathead (-) blade thickness (mm)
You can add up to 6 items per a category to the compare list.
Hex Bit Set for Machinery Assembly
You can add up to 6 items per a category to the compare list.
No.V Torx Bit
You can add up to 6 items per a category to the compare list.
Sale
Impact Screwdriver Bit
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
Industrial B Type Bit No.B34
Until 31/03/2027
Industrial B Type Bit No.B34
Industrial B Type Bit No.B34
You can add up to 6 items per a category to the compare list.
Phillips Head Screw Bit
You can add up to 6 items per a category to the compare list.
Sale
Ohmi Seiki Driver Bit
Until 31/03/2027
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
Ohmi Seiki Driver Bit
You can add up to 6 items per a category to the compare list.
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
Makita Screwdriver Bits Set
You can add up to 6 items per a category to the compare list.
Sale
Ohmi Seiki Screwdriver Bit With Reverse Tiers
Until 31/03/2027
Ohmi Seiki Screwdriver Bit With Reverse Tiers
Ohmi Seiki Screwdriver Bit With Reverse Tiers
Ohmi Seiki Screwdriver Bit With Reverse Tiers
Ohmi Seiki Screwdriver Bit With Reverse Tiers
Ohmi Seiki Screwdriver Bit With Reverse Tiers
You can add up to 6 items per a category to the compare list.
Long Hex Bit Set for Furniture Assembly
You can add up to 6 items per a category to the compare list.
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
Hexalobular Color Bits
You can add up to 6 items per a category to the compare list.
Wera 840/1IMPDC impact bit
You can add up to 6 items per a category to the compare list.
Sale
Hex bit (magnetic)
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
Replacement Bit
Until 31/03/2027
Replacement Bit
Replacement Bit
Replacement Bit
Replacement Bit
Replacement Bit
Replacement Bit
You can add up to 6 items per a category to the compare list.
Ballpoint GO-SAI Bits (Set of 5)
Ballpoint GO-SAI Bits (Set of 5)
Ballpoint GO-SAI Bits (Set of 5)
Ballpoint GO-SAI Bits (Set of 5)
You can add up to 6 items per a category to the compare list.
Sale
Recessed Bit (Magnetized) No. M-A16 Cross-Head Tip
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
Allen Bit (Hexagonal Type)
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
GO-SAI Bits (Set of 5)
GO-SAI Bits (Set of 5)
GO-SAI Bits (Set of 5)
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit B35
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.N Torx Bit
Industrial B Type Bit No.N Torx Bit
Industrial B Type Bit No.N Torx Bit
You can add up to 6 items per a category to the compare list.
1/4" Hex Stepped Hex Bits (Hex Bits)
1/4" Hex Stepped Hex Bits (Hex Bits)
1/4" Hex Stepped Hex Bits (Hex Bits)
You can add up to 6 items per a category to the compare list.
Short Bit No.B33
You can add up to 6 items per a category to the compare list.
Screwdriver Bit One-Sided
You can add up to 6 items per a category to the compare list.
Color Bit & Extension Holder Set (Magnetic)
You can add up to 6 items per a category to the compare list.
800/4Z Bit Long Type
You can add up to 6 items per a category to the compare list.
Hex GO-SAI Bits (Set of 5)
Hex GO-SAI Bits (Set of 5)
Hex GO-SAI Bits (Set of 5)
You can add up to 6 items per a category to the compare list.
RS PRO Pozidriv Screwdriver Bit, PZ3
You can add up to 6 items per a category to the compare list.
RS PRO Torx Screwdriver Bit, T20 (769-103)
You can add up to 6 items per a category to the compare list.
Screwdriver Bit, B35-H
You can add up to 6 items per a category to the compare list.
Sale
Long Hex Bit (Magnetic)
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Ballpoint Hexagonal Bit Set (Includes Magnet)
You can add up to 6 items per a category to the compare list.
Bit for B3 (H6.35 mm) Torx T Type Power Tool
You can add up to 6 items per a category to the compare list.
Precision Bit, for DELVO, No. D71, Straight-Slot Shaft Diameter 2.5 to 3.0
You can add up to 6 items per a category to the compare list.
Double-Ended Bit, With Magnet, No.M-A14 Cross-Head
You can add up to 6 items per a category to the compare list.
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
Hex wrench colored bit (ACHX5, ACHX)
You can add up to 6 items per a category to the compare list.
Double Bit
Double Bit
Double Bit
Double Bit
You can add up to 6 items per a category to the compare list.
Pozidriv Bits No.B35
You can add up to 6 items per a category to the compare list.
No. J Tamper-Proof Torx Bit
You can add up to 6 items per a category to the compare list.
No. J Torx Bit
You can add up to 6 items per a category to the compare list.
Sale
Screwdriver Bit Two-Sided
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Sale
Hexalobular Color Bit (Magnetic)
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Screwdriver Socket & Bit, B-10, Minus Bit
You can add up to 6 items per a category to the compare list.
RS PRO Torx Screwdriver Bit, T20 (619-733)
You can add up to 6 items per a category to the compare list.
Sale
Driver Bit
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Double-Ended Bit No. A14
You can add up to 6 items per a category to the compare list.
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
Color Slim Torsion Bit (Magnetic)
You can add up to 6 items per a category to the compare list.
Single Bit
Single Bit
Single Bit
Single Bit
Single Bit
Single Bit
Single Bit
You can add up to 6 items per a category to the compare list.
Sale
Hex Bit for Electric Drills
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
1/4" Hex Recessed Hexalobular Bit
1/4" Hex Recessed Hexalobular Bit
1/4" Hex Recessed Hexalobular Bit
1/4" Hex Recessed Hexalobular Bit
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit NO. B43
You can add up to 6 items per a category to the compare list.
Sale
Industrial A Type Hex Bit No.A16
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Cushion Bit, 2-Piece Set
You can add up to 6 items per a category to the compare list.
Slender Torsion Bit Set of 2
You can add up to 6 items per a category to the compare list.
Sale
(+) (-) Stepped Gold Bit (Set of 2)
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Hexagon Ball Point Bit Set (8 Piece Set)
You can add up to 6 items per a category to the compare list.
Sale
Standard Torx® Bit E6.3
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Short Bit (For Manual Screwdrivers)
Short Bit (For Manual Screwdrivers)
Short Bit (For Manual Screwdrivers)
You can add up to 6 items per a category to the compare list.
Torq-Set Insertion Bit
You can add up to 6 items per a category to the compare list.
Screwdriver Socket & Bit, B-37, Single Bit
You can add up to 6 items per a category to the compare list.
High Torque Screw Bit EA611G-1
You can add up to 6 items per a category to the compare list.
Bit Mag Bottle Double End Bits Insertion A-Type
You can add up to 6 items per a category to the compare list.
Torx GO-SAI Bits (Set of 5)
Torx GO-SAI Bits (Set of 5)
Torx GO-SAI Bits (Set of 5)
You can add up to 6 items per a category to the compare list.
Double Headed GO-SAI Bit
Double Headed GO-SAI Bit
Double Headed GO-SAI Bit
You can add up to 6 items per a category to the compare list.
Double Headed Bit (With Magnet) M-B43
You can add up to 6 items per a category to the compare list.
Sale
Mouthpiece F3 Standard 18 mm Compatible Bit
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
RS PRO Torx Screwdriver Bit, T25 (769-119)
You can add up to 6 items per a category to the compare list.
Sale
Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
Precision Bit No. D73 Torx Bit (for HIOS)
You can add up to 6 items per a category to the compare list.
Magnet Bis Catch
You can add up to 6 items per a category to the compare list.
Color Bit (Stepped, Magnetic, 10 Piece Set)
You can add up to 6 items per a category to the compare list.
Sale
Bit for Electric Screwdriver
Until 31/03/2027
Bit for Electric Screwdriver
Bit for Electric Screwdriver
Bit for Electric Screwdriver
You can add up to 6 items per a category to the compare list.
Driver Bit for Electric Drill Stepped
You can add up to 6 items per a category to the compare list.
1/4″ HEX Hex Bit
You can add up to 6 items per a category to the compare list.
Gold bit (10-piece set)
Gold bit (10-piece set)
Gold bit (10-piece set)
Gold bit (10-piece set)
Gold bit (10-piece set)
Gold bit (10-piece set)
Gold bit (10-piece set)
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit
You can add up to 6 items per a category to the compare list.
Stepped Slim Torsion Bit
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Bit Holder
Until 31/03/2027
You can add up to 6 items per a category to the compare list.
1/4 HEX Hex Bit
1/4 HEX Hex Bit
1/4 HEX Hex Bit
1/4 HEX Hex Bit
1/4 HEX Hex Bit
1/4 HEX Hex Bit
You can add up to 6 items per a category to the compare list.
Hex Bit
You can add up to 6 items per a category to the compare list.
"Plus-Minus" Bit (With Magnet)
You can add up to 6 items per a category to the compare list.
Screwdriver Bit, Total Length: 25mm
You can add up to 6 items per a category to the compare list.
Bit for B3 (H6.35 mm) Torx Tamper Proofing T Type Power Tool
You can add up to 6 items per a category to the compare list.
Screwdriver Socket & Bit, B-37, Minus Bit
You can add up to 6 items per a category to the compare list.
Hex Bit Set with T-Type Bit Holder EA611AH-4T
You can add up to 6 items per a category to the compare list.
Hexagonal Bit (Ball Point) (Inch) EA611GN-102
You can add up to 6 items per a category to the compare list.
Ballpoint Blade (Inch Sizes)
You can add up to 6 items per a category to the compare list.
Stepped GO-SAI Bits
Stepped GO-SAI Bits
Stepped GO-SAI Bits
You can add up to 6 items per a category to the compare list.
Makita Screwdriver bit
You can add up to 6 items per a category to the compare list.
RS PRO Torx Screwdriver Bit, T15 (769-096)
You can add up to 6 items per a category to the compare list.
Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0
You can add up to 6 items per a category to the compare list.
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
"Color Bit" (Stepped, Magnetic)
Brand

TRUSCO

VESSEL

TONE

VESSEL

HIOS

OMISEIKI

MAKITA

OMISEIKI

TRUSCO

ANEX

WERA

TRUSCO

TOHNICHI MFG

VESSEL

VESSEL

NAGAHORIKOGYO

VESSEL

VESSEL

VESSEL

PB SWISS TOOLS

VESSEL

TRUSCO

ANEX

WERA

VESSEL

RS Pro

RS Pro

VESSEL

TRUSCO

TRUSCO

NAGAHORIKOGYO

VESSEL

VESSEL

ANEX

NAGAHORIKOGYO

VESSEL

VESSEL

VESSEL

TRUSCO

TRUSCO

NAGAHORIKOGYO

RS Pro

MISUMI

VESSEL

ANEX

NAGAHORIKOGYO

TOP

PB SWISS TOOLS

VESSEL

VESSEL

VESSEL

VESSEL

VESSEL

SK 11

WIHA

ANEX

ATI

NAGAHORIKOGYO

ESCO

VESSEL

VESSEL

VESSEL

VESSEL

HIOS

RS Pro

VESSEL

VESSEL

TRUSCO

ANEX

NAGAHORIKOGYO

TOP

PB SWISS TOOLS

VESSEL

VESSEL

SUNFLAG

WERA

ANEX

TONE

VESSEL

WERA

NAGAHORIKOGYO

NAGAHORIKOGYO

ESCO

ESCO

BONDHUS

VESSEL

MAKITA

RS Pro

VESSEL

ANEX

Product Series

Hex Bit Set for Machinery Assembly

No.V Torx Bit【1-10 Pieces Per Package】

Impact Screwdriver Bit

Industrial B Type Bit No.B34【1-10 Pieces Per Package】

Phillips Head Screw Bit【1-10 Pieces Per Package】

Ohmi Seiki Driver Bit【1-10 Pieces Per Package】

Makita Screwdriver Bits Set 【10-43 Pieces Per Package】

Ohmi Seiki Screwdriver Bit With Reverse Tiers【1-10 Pieces Per Package】

Long Hex Bit Set for Furniture Assembly 【6 Pieces Per Package】

Hexalobular Color Bits【1-5 Pieces Per Package】

Wera 840/1IMPDC impact bit

Hex bit (magnetic)

Replacement Bit

Ballpoint GO-SAI Bits (Set of 5) 【1-5 Pieces Per Package】

Recessed Bit (Magnetized) No. M-A16 Cross-Head Tip

Allen Bit (Hexagonal Type)【1-10 Pieces Per Package】

GO-SAI Bits (Set of 5)

Industrial B Type Bit B35

Industrial B Type Bit No.N Torx Bit

1/4" Hex Stepped Hex Bits (Hex Bits)【1-10 Pieces Per Package】

Short Bit No.B33【1-10 Pieces Per Package】

Screwdriver Bit One-Sided

Color Bit & Extension Holder Set (Magnetic)

800/4Z Bit Long Type

Hex GO-SAI Bits (Set of 5)【1-5 Pieces Per Package】

RS PRO Pozidriv Screwdriver Bit, PZ3

RS PRO Torx Screwdriver Bit, T20 (769-103)

Screwdriver Bit, B35-H

Long Hex Bit (Magnetic)

Ballpoint Hexagonal Bit Set (Includes Magnet)

Bit for B3 (H6.35 mm) Torx T Type Power Tool【1-10 Pieces Per Package】

Precision Bit, for DELVO, No. D71, Straight-Slot Shaft Diameter 2.5 to 3.0

Double-Ended Bit, With Magnet, No.M-A14 Cross-Head

Hex wrench colored bit (ACHX5, ACHX)【1-4 Pieces Per Package】

Double Bit【1-10 Pieces Per Package】

Pozidriv Bits No.B35

No. J Tamper-Proof Torx Bit【1-10 Pieces Per Package】

No. J Torx Bit

Screwdriver Bit Two-Sided

Hexalobular Color Bit (Magnetic)

Screwdriver Socket & Bit, B-10, Minus Bit

RS PRO Torx Screwdriver Bit, T20 (619-733)

Driver Bit【10 Pieces Per Package】

Double-Ended Bit No. A14【1-10 Pieces Per Package】

Color Slim Torsion Bit (Magnetic)【1-10 Pieces Per Package】

Single Bit【1-10 Pieces Per Package】

Hex Bit for Electric Drills

1/4" Hex Recessed Hexalobular Bit【10 Pieces Per Package】

Industrial B Type Bit NO. B43

Industrial A Type Hex Bit No.A16

Cushion Bit, 2-Piece Set 【1-2 Pieces Per Package】

Slender Torsion Bit Set of 2 【2 Pieces Per Package】

(+) (-) Stepped Gold Bit (Set of 2) 【2 Pieces Per Package】

Hexagon Ball Point Bit Set (8 Piece Set)

Standard Torx® Bit E6.3

Short Bit (For Manual Screwdrivers)

Torq-Set Insertion Bit

Screwdriver Socket & Bit, B-37, Single Bit【1-10 Pieces Per Package】

High Torque Screw Bit EA611G-1

Bit Mag Bottle Double End Bits Insertion A-Type

Torx GO-SAI Bits (Set of 5)

Double Headed GO-SAI Bit

Double Headed Bit (With Magnet) M-B43【1-10 Pieces Per Package】

Mouthpiece F3 Standard 18 mm Compatible Bit

RS PRO Torx Screwdriver Bit, T25 (769-119)

Precision Bit for HIOS, No. D73, Cross-Head Tip, Fine Shaft Diameter 1.2 to 3.0

Precision Bit No. D73 Torx Bit (for HIOS)【1-10 Pieces Per Package】

Magnet Bis Catch

Color Bit (Stepped, Magnetic, 10 Piece Set) 【10 Pieces Per Package】

Bit for Electric Screwdriver【1-10 Pieces Per Package】

Driver Bit for Electric Drill Stepped

1/4″ HEX Hex Bit【10 Pieces Per Package】

Gold bit (10-piece set) 【1-10 Pieces Per Package】

Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit

Stepped Slim Torsion Bit【1-5 Pieces Per Package】

Stainless Steel Bit Holder

1/4 HEX Hex Bit

Hex Bit

"Plus-Minus" Bit (With Magnet)

Screwdriver Bit, Total Length: 25mm

Bit for B3 (H6.35 mm) Torx Tamper Proofing T Type Power Tool【1-10 Pieces Per Package】

Screwdriver Socket & Bit, B-37, Minus Bit

Hex Bit Set with T-Type Bit Holder EA611AH-4T

Hexagonal Bit (Ball Point) (Inch) EA611GN-102

Ballpoint Blade (Inch Sizes)

Stepped GO-SAI Bits【1-2 Pieces Per Package】

Makita Screwdriver bit【1-2 Pieces Per Package】

RS PRO Torx Screwdriver Bit, T15 (769-096)

Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0

"Color Bit" (Stepped, Magnetic)【1-2 Pieces Per Package】

From

฿ 371.00

฿ 239.02

฿ 198.09

Special Price

On Sale Until 31/03/2027

฿ 57.00

Special Price

On Sale Until 31/03/2027

฿ 54.29

฿ 59.00

Special Price

On Sale Until 31/03/2027

฿ 301.00

฿ 55.00

Special Price

On Sale Until 31/03/2027

฿ 664.00

฿ 176.00

฿ 51.43

฿ 152.38

Special Price

On Sale Until 31/03/2027

฿ 115.00

Special Price

On Sale Until 31/03/2027

฿ 554.45

฿ 55.39

Special Price

On Sale Until 31/03/2027

฿ 80.00

Special Price

On Sale Until 31/03/2027

฿ 248.85

฿ 47.70

฿ 232.99

฿ 146.00

฿ 43.41

฿ 84.00

฿ 901.00

฿ 233.57

฿ 370.10

฿ 60.44

฿ 62.34

฿ 57.42

฿ 165.00

Special Price

On Sale Until 31/03/2027

฿ 434.00

฿ 356.00

฿ 66.00

฿ 47.00

฿ 132.00

฿ 69.62

฿ 117.00

฿ 266.16

฿ 260.13

฿ 42.00

Special Price

On Sale Until 31/03/2027

฿ 153.00

Special Price

On Sale Until 31/03/2027

฿ 123.88

฿ 22.74

฿ 210.95

Special Price

On Sale Until 31/03/2027

฿ 35.39

฿ 225.00

฿ 99.25

฿ 155.00

Special Price

On Sale Until 31/03/2027

฿ 1,503.00

฿ 47.00

฿ 46.16

Special Price

On Sale Until 31/03/2027

฿ 170.00

฿ 185.00

฿ 172.00

Special Price

On Sale Until 31/03/2027

฿ 969.00

฿ 291.89

Special Price

On Sale Until 31/03/2027

฿ 110.00

฿ 143.33

฿ 115.12

฿ 1,529.00

฿ 1,405.00

฿ 726.41

฿ 92.27

฿ 86.41

฿ 79.11

Special Price

On Sale Until 31/03/2027

฿ 60.28

฿ 62.20

Special Price

On Sale Until 31/03/2027

฿ 226.63

฿ 260.00

฿ 554.00

฿ 102.92

Special Price

On Sale Until 31/03/2027

฿ 209.77

฿ 1,371.00

฿ 490.00

฿ 215.39

฿ 175.00

฿ 569.00

Special Price

On Sale Until 31/03/2027

฿ 95.00

฿ 394.66

฿ 241.67

฿ 153.05

฿ 397.39

฿ 115.27

฿ 1,886.00

฿ 1,091.00

฿ 494.00

฿ 135.00

฿ 156.00

฿ 62.34

฿ 95.72

฿ 126.00

Days to Ship Same day 1 Day(s) Same day Same day Same day Same day 4 Day(s) Same day 14 Day(s) 10 Day(s) 10 Day(s) 14 Day(s) Same day 8 Day(s) 44 Day(s) Same day 8 Day(s) 8 Day(s) 1 Day(s) Same day 12 Day(s) 12 Day(s) 35 Day(s) 31 Day(s) 14 Day(s) 8 Day(s) 8 Day(s) Same day 14 Day(s) 16 Day(s) 8 Day(s) 10 Day(s) 14 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 14 Day(s) 1 Day(s) Same day 14 Day(s) 31 Day(s) 8 Day(s) Same day 1 Day(s) 10 Day(s) 8 Day(s) Same day 3 Day(s) 1 Day(s) Same day 14 Day(s) 16 Day(s) Same day Same day Same day 18 Day(s) 1 Day(s) 14 Day(s) 17 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) Same day 8 Day(s) Same day 1 Day(s) 44 Day(s) 8 Day(s) 10 Day(s) 31 Day(s) 92 Day(s) 1 Day(s) 14 Day(s) 32 Day(s) Same day 18 Day(s) Same day 14 Day(s) 31 Day(s) 17 Day(s) 31 Day(s) 17 Day(s) 17 Day(s) 52 Day(s) 14 Day(s) 4 Day(s) 8 Day(s) 14 Day(s) 8 Day(s)
Tip TypeHex TypeTorx Type (Hexalobular)Phillips (+) / Flathead (-) / Hex TypePhillips (+) / Hex TypePhillips (+)Phillips (+) / Torx Type (Hexalobular) / Box Type-Hex TypeHex TypeTorx Type (Hexalobular)Phillips (+) / Flathead (-) / Hex Type / Torx Type (Hexalobular) / Square Type (Square) / Box TypeHex TypePhillips (+) / Flathead (-) / Box TypeBall Point TypePhillips (+)Hex TypePhillips (+) / CombinationPhillips (+) / Flathead (-) / Hex TypeTorx Type (Hexalobular)Hex TypePhillips (+) / Flathead (-) / Hex TypePhillips (+)CombinationFlathead (-)Hex Type--Phillips (+)Hex TypeBall Point TypeTorx Type (Hexalobular)Flathead (-)Phillips (+)Hex TypePhillips (+)Phillips (+)Torx Type (Hexalobular)Torx Type (Hexalobular)Phillips (+)Torx Type (Hexalobular)Flathead (-)-Phillips (+)Phillips (+)Phillips (+)Phillips (+)Hex Type / CombinationTorx Type (Hexalobular)Phillips (+)Hex TypePhillips (+)Phillips (+)Phillips (+) / Flathead (-)Ball Point TypeTorx Type (Hexalobular)Hex Type-Phillips (+)-Phillips (+)OtherPhillips (+)Phillips (+)Phillips (+) / Flathead (-)-Phillips (+)Torx Type (Hexalobular)Screw CatchPhillips (+)Phillips (+)Phillips (+)Hex TypePhillips (+) / CombinationTorx Type (Hexalobular)Phillips (+)AdapterHex TypeHex TypeCombinationTorx Type (Hexalobular)Torx Type (Hexalobular)Flathead (-)--Ball Point TypePhillips (+)--Flathead (-)Phillips (+)
shank diameter(mm)6.356.356.355-4 ~ 6.356.35 (1/4")5 ~ 6.356.356.356.356.35mm6.36.356.356.356.356.3556.356.356.35-6.356.35--6.356.35mm6.35mm6.3546.356.355 ~ 6.356.356.356.356.356.35mm5-6.356.356.355 ~ 6.356.356.356.356.356.356.356.356.356.356.35-6.35--6.356.356.35--446.356.3546.356.356.3556.356.356.35-6.356.356.356.35---6.351/4"-56.35
Overall Length(mm)6565 ~ 11065 ~ 7570 ~ 200-44 ~ 30025 ~ 5070 ~ 15015065 ~ 15025 ~ 8965-100 ~ 15065 ~ 15070 ~ 15065 ~ 15050 ~ 15075 ~ 1005025.4 ~ 33.365 ~ 1506550 ~ 8965 ~ 150--75 ~ 1001508550 ~ 2004445 ~ 15065 ~ 15045 ~ 3005075 ~ 10075 ~ 10045 ~ 2006550 ~ 100-6545 ~ 30065 ~ 30050 ~ 300905050 ~ 20065 ~ 11065 ~ 20065 ~ 11065 ~ 1008250 ~ 15030-45 ~ 200--65 ~ 15035 ~ 50075 ~ 15040 ~ 60-40 ~ 60406565 ~ 15040 ~ 100652545 ~ 11075 ~ 10065 ~ 12050 ~ 1521925110 ~ 1502575 ~ 10050 ~ 75--86 ~ 34465 ~ 30050 ~ 65-6065 ~ 300
Single Product Set ProductSet ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle Item-Single ItemSet ProductSingle Item / Set ProductSingle Item-Single ItemSet ProductSingle ItemSingle ItemSet ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle Item-Single ItemSet Product-----Single ItemSingle ItemSingle ItemSingle Item / Set ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle Item-Single Item-Single ItemSingle ItemSingle Item / Set ProductSingle ItemSingle Item / Set ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSet ProductSingle ItemSingle Item-Single Item-Set ProductSet ProductSingle ItemSingle ItemSingle Item-Single ItemSingle ItemSet ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle Item / Set ProductSingle ItemSingle ItemSingle ItemSingle ItemSingle Item--Single ItemSingle Item--Single ItemSingle ItemSingle Item-Single ItemSingle Item
Tip size / Phillips (+)--No.2 / No.3No.1 / No.2No.00 / No.0 / No.1 / No.2 / No.3No.00 / No.0 / No.1 / No.2 / No.3----No.00 / No.0 / No.1 / No.2 / No.3 / No.4-No.0 / No.1 / No.2 / No.3-No.2-No.00 / No.0 / No.1 / No.2 / No.3No.1 / No.2 / No.3--No.1 / No.3No.2----------No.1 / No.2-No.1 / No.2 / No.3Other--No.1 / No.2 / No.3---No.2No.2No.2No.0 / No.1 / No.2 / No.3No.2-No.1 / No.2 / No.3-No.1 / No.2No.1 / No.2No.1 / No.2----No.1 / No.2-No.2-No.1 / No.2 / No.3 / No.4No.2No.0 / No.1 / No.2-No.00 / No.0 / No.1-No.2No.1 / No.2No.0 / No.1 / No.2No.2-No.1 / No.2 / No.3-No.1 / No.2----------No.1 / No.2No.2 / No.3--No.0 / No.1 / No.2
Tip size / flathead (-) blade width (mm)--7-------3 ~ 5.5-3.8 ~ 7---3, 4 ~ 66--4 ~ 6--3 ~ 8-------2 ~ 3--------4.8 ~ 6-----------6----------2 ~ 4--------6--------3 ~ 6.35------3 ~ 4-
Tip two-sided width size (mm)2 ~ 6-3 ~ 42 ~ 5-4 ~ 17-1.27 ~ 82 ~ 6-SQ1 ~ 13-5.5 ~ 103, 4, 5, 6, 8-1.5 ~ 8-2 ~ 6-2.5 ~ 102 ~ 6---2.5, 3, 4, 5, 6--------2 ~ 17------------2.5 ~ 17--2 ~ 6---2.5 ~ 8-3 ~ 4---------------1/4" ~ 9/64"----2.5 ~ 6-------0.05 ~ 9/64"-----
Bit Quantity6-------65---5-105-------5--------4 ~ 510-------10-2 ~ 10106------8---10--51 ~ 2-------10---------------1 ~ 2----
Presence of magnet at the blade tipAvailableAvailable / NANANA-NA-NAAvailableNANAAvailable-AvailableAvailableNAAvailable / NANANANANAAvailable / NAAvailableNAAvailable---AvailableAvailableNANAAvailableNANANANANAAvailable / NAAvailableNA-AvailableNAAvailableNANANANANAAvailable / NAAvailableAvailableNANANA-NA-NAAvailableAvailableAvailable--NANANAAvailableNAAvailableNAAvailableNAAvailableAvailableNA-Available-NANA---Available--NAAvailable
Whether there is a double-end functionNANAAvailableNA-NA-NANANANA-NA-NAAvailableAvailableNANANANANA-NA------NANAAvailableNAAvailable / NANANANAAvailable-NA-AvailableAvailableAvailableAvailable / NANANAAvailableNAAvailableAvailableNANANANA-Available-NA-AvailableAvailable--NANAAvailableNAAvailableNANAAvailableNANANANA---NANA------NANA
Tip size / flathead (-) blade thickness (mm)--0.9---------0.6 ~ 0.9----0.8--0.8 ~ 1----------0.3 ~ 0.4--------0.65 ~ 0.8----------------------------------------0.5 ~ 1------0.4 ~ 0.6-

Loading...

Related Categories to Screwdriver Bits