Driver Bit

Brand :
MISUMI
Caution
Product Description
[Features]
• S2 driver bit with 6.35 mm shank diameter.
• Magnet included to help position screws during fastening work.
• Pack quantity is 10 pcs.
[Use]
• Useful for work from DIY projects to commercial factory operations.
Specifications
1 Pack Unit 10 Piece Packed
| Model Number | Standards for Tip Shape | Tip Size | Total Length (mm) | Weight (g) |
| GB-2065 | (+) | No.2 | 65 | 112 |
| GB-2110 | 110 | 329 |
[Specifications]
● Shank Diameter (mm): 6.35
● Material: S2
● Magnet Included
● Pack Quantity (pcs.): 10