Color Bit & Extension Holder Set (Magnetic)

Brand :
ANEX

Caution

    Product Description

    [Features]
    ·A set of Phillips, slotted, and hex wrench color bits and an extension holder that can extend the bits.
    ·Easy to distinguish tip size by color.

    Features

    ●A set of extension holders that can extend the color bits and bits of phillips, flathead, and hexagonal wrench.

    Specification

    ●Total Length(mm):65
    ●SPQ(set):6
    ●Shank Diameter: 6.35mm
    ●Blade Edge: With magnet

    Set Contents

    ●Double-headed y 1, y 2, y 3, u 5 x u 6, Stepped y 2, Opposite Side 3.0, 4.0, 5.0, 6.0, Extension Holder 100mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Color Bit & Extension Holder Set (Magnetic) | ANEX | MISUMI Thailand