Hexalobular Color Bit (Magnetic)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Original special alloy is used to deliver excellent durability.
    · Outstanding durability and long service life type.
    · Tamper-proof screw compatible.
    · It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.

    Features

    ●We are using original special alloy steel and demonstrate excellent durability.
    ●Excellent durability and long service life.
    ●It is also compatible with tamper-proof screws.
    ●Based on JIS standards and JCIS standards, manufacturing with strict dimensional precision, mating with screws is outstanding.

    Specification

    ●Total Length(mm):65
    ●SPQ(piece):10
    ●Shank Diameter: 6.35mm 
    ●Blade Edge: With magnet
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hexalobular Color Bit (Magnetic) | TRUSCO | MISUMI Thailand