(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Basic Shape_02
|
|
---|---|
Brand |
|
CAD |
|
Days to Ship |
|
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Rotary Shafts D Tolerance h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) - One End Stepped and Tapped
MISUMI
Days to Ship: |
Driving Shafts - Both Ends Stepped
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Rotary Shafts-One End Stepped, One End Tapped
MISUMI
Days to Ship: |
Rotary Shafts-One End Stepped and Threaded, One End Tapped
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Rotary Shafts - One End Stepped
MISUMI
Days to Ship: |
Driving Shafts - One End Stepped One End Double Stepped
MISUMI
Days to Ship: |
Rotary Shafts D Tolerance h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) - Both Ends Stepped and Tapped
MISUMI
Days to Ship: |
Rotary Shafts - Both Ends Double Stepped
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Rotary Shafts - One End Stepped and Threaded
MISUMI
Days to Ship: |
Rotary Shafts D Tolerance h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) - Both Ends Stepped
MISUMI
Days to Ship: |
Rotary Shafts - Both Ends Stepped with Retaining Ring Grooves
MISUMI
Days to Ship: |
Hollow Rotary Shafts - Lightweight, Straight
MISUMI
Days to Ship: |
Rotary Shafts - One End Stepped with Retaining Ring Groove
MISUMI
Days to Ship: |
[Clean & Pack] Rotary Shaft - Straight
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: |
Days to Ship: |
Driving Shafts - One End Stepped
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Rotary Shafts - End Shape Selectable
MISUMI
Days to Ship: |
[Clean & Pack] Rotary Shaft - End Shape Selectable
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: |
Rotary Shafts-One End Threaded/Standard Type/Wrench Flats Type
MISUMI
Days to Ship: |
Rotary Shafts-One End Threaded/One End Tapped
MISUMI
Days to Ship: |
[Clean & Pack] Rotary Shaft - Both Ends Tapped
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: |
Rotary Shafts-One End Stepped and Tapped
MISUMI
Days to Ship: |
[Clean & Pack] Rotary Shaft - Both Ends Stepped
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Shaft Dia. D(mm) |
Environmentally friendly |
End Shape (Left) |
Characteristics/Applications |
Basic Shape_02 |
End Shape (Right) |
Material_02 |
Hardness |
Material Details |
Keyway |
Surface Treatment_02 |
D Tolerance |
Cleaning Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Rotary Shafts D Tolerance h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) - One End Stepped and Tapped | Rotary Shafts D Tolerance h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) - Both Ends Stepped and Tapped | Rotary Shafts D Tolerance h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) - Both Ends Stepped | Rotary Shafts - Both Ends Stepped with Retaining Ring Grooves | Rotary Shafts-One End Threaded/Standard Type/Wrench Flats Type | ||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | |||||||||||||||||||||||||||||||
Days to Ship | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 7 Day(s) | 4 Day(s) | 8 Day(s) | 5 Day(s) | 4 Day(s) | 5 Day(s) | 7 Day(s) | 11 Day(s) | 4 Day(s) | 4 Day(s) | 8 Day(s) | 4 Day(s) | 8 Day(s) |
Shaft Dia. D(mm) | 4 ~ 50 | 2 ~ 50 | 6 ~ 50 | 6 ~ 50 | 2 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 30 | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 30 | 4 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 10 ~ 50 | 6 ~ 50 | 2 ~ 50 | 6 ~ 35 | 6 ~ 50 | 8 ~ 30 | - | 6 ~ 50 | 6 ~ 50 | 6 ~ 50 | 4 ~ 50 | 6 ~ 50 | 6 ~ 50 |
Environmentally friendly | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | RoHS Compliant (10 Substances) | - | - | - | - | RoHS Compliant (10 Substances) | - | - | RoHS Compliant (10 Substances) | - | RoHS Compliant (10 Substances) |
End Shape (Left) | Tapped | No Machining | No Machining | No Machining | Retaining Ring Grooves on Both Ends | No Machining | Threaded | Tapped | D-Cut | No Machining | Threaded | No Machining | No Machining | Tapped | Tapped | Threaded | Retaining Ring Grooves on Both Ends | Retaining Ring Grooves on Both Ends | No Machining | Retaining Ring Grooves on Both Ends | No Machining | Shafts for Tension | Tapped | Shafts for Tension | No Machining / Tapped / Threaded / Retaining Ring Grooves on Both Ends / Hex Socket | No Machining / Tapped / Threaded / Retaining Ring Grooves on Both Ends / Hex Socket / Tapped | No Machining | Tapped | Tapped | Tapped | No Machining |
Characteristics/Applications | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Clean Washed | - | - | - | - | Clean Washed | - | - | Clean Washed | - | Clean Washed |
Basic Shape_02 | Straight | Straight | Straight | Both Ends Stepped | Straight | One End Stepped | One End Stepped | Straight | Straight | One End Stepped | Both Ends Stepped | Straight | Both Ends Double Stepped | Straight | Both Ends Stepped | One End Stepped | Straight | Both Ends Stepped | Hollow | One End Stepped | Straight | Straight | One End Stepped | Straight | Straight / One End Stepped / Both Ends Stepped | Straight / One End Stepped / Both Ends Stepped | Both Ends Stepped | Both Ends Stepped | Straight | One End Stepped | Both Ends Stepped |
End Shape (Right) | Tapped | Straight | Straight | Straight | Retaining Ring Grooves on Both Ends | Tapped | Tapped | Tapped | D-Cut | Straight | Threaded | Straight | Straight | Straight | Tapped | Straight | Retaining Ring Grooves on Both Ends | Retaining Ring Grooves on Both Ends | Straight | Straight | Straight | Shafts for Tension | Tapped | Shafts for Tension | Straight / Tapped / Threaded / Retaining Ring Grooves on Both Ends / Hex Socket | Straight / Tapped / Threaded / Retaining Ring Grooves on Both Ends / Hex Socket / Tapped | Threaded | Threaded | Tapped | Straight | Straight |
Material_02 | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel |
Hardness | Unhardened / Hardened | Unhardened / Hardened | Unhardened | Unhardened / Hardened | Unhardened / Hardened | Unhardened / Hardened | Unhardened | Unhardened | Unhardened | Unhardened / Hardened | Unhardened / Hardened | Unhardened | Unhardened | Unhardened / Hardened | Unhardened | Unhardened / Hardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened | Unhardened |
Material Details | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | SUS304 | - | - | - | - | SUS304 | - | - | SUS304 | - | SUS304 |
Keyway | Keyway Option (Alteration) | Keyway Option (Alteration) | With Keyway | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | With Keyway | W/o Keyway | Keyway Option (Alteration) | Keyway Option (Alteration) | With Keyway | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | With Keyway | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | W/o Keyway | Keyway Option (Alteration) | W/o Keyway | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) | Keyway Option (Alteration) |
Surface Treatment_02 | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment | No Surface Treatment / Surface Treatment | Surface Treatment | No Surface Treatment | No Surface Treatment / Surface Treatment | No Surface Treatment |
D Tolerance | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | g6 (Ground) | g6 (Ground) | g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | g6 (Ground) | g6 (Ground) | g6 (Ground) | g6 (Ground) | g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) | h9 (Cold-drawn) / h7 (Ground) / g6 (Ground) |
Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning |
Loading...
How can we improve?
How can we improve?