Rotary Shafts - End Shape Selectable

Brand :
MISUMI

Caution

    Product Description

    [Features]Shaft end shapes can be freely combined. The basic shape can be selected from straight, 1 step on 1 end, and 1 step on both ends.

    Rotary shafts: end shape selectable

    Shaft end shapes can be combined freely for each end. The basic shape can be straight, single step on one end, or single step on both ends. Choose the left and right end shapes (A to J), then the dimensions that apply. If only one end needs machining, select shape A for the other end.

    Dimensional drawing

    Blank shape (shape A at both ends)

    Rotary shafts: end shape selectable

    • To machine only one shaft end, select shape A for the other end.
    • Dimension (Y) must satisfy (Y) ≤ D×50.
    • If dimension L is no more than the pilot hole depth of the female thread, the pilot hole may go through.
    • H and J machining is not symmetrical.
    • No retaining rings are supplied for F and G machining.

    Tolerances for unspecified dimensions

    Size rangeTolerance
    (mm)
    OverUp to
    0.53±0.1
    36±0.1
    630±0.2
    30120±0.3
    120400±0.5
    4001000±0.8
    • Conforms to JIS B 0405 m class (medium).
    TypeMaterialSurface treatment
    NSFR□□S45C equivalent-
    SFR□□Black oxide
    PSFR□□Electroless nickel plating
    SSFR□□SUS304-
    Left shaft end shapeRight shaft end shapeMachining conditions
    AA-
    BBM3–8: M ≤ D-2
    M10–16: M ≤ D-3
    M20, 24: M ≤ D-4
    M30: M ≤ D-5
    CCP(Q) = M(N)
    Specify the M(N) dimension.
    P(Q) does not need to be specified.
    DD-
    EEM3–8: M(N) ≤ P(Q)-2
    M10–16: M(N) ≤ P(Q)-3
    M20, 24: M(N) ≤ P(Q)-4
    M30: M(N) ≤ P(Q)-5
    FFD = 27, 31, 33, 34, 36, 37, 38, 39, 41, 42, 43, 44, 46, 47, 48 and 49 cannot be specified
    GGP and Q = 27, 31, 33, 34, 36, 37, 38, 39, 41, 42, 43, 44, 46, 47, 48 and 49 cannot be specified
    HHHex socket dimensions
    apply to D ≤ 30
    JJR(W)-M(N)≥t
    D-R-M≥2
    D-W-N ≥ 2 (tap depth)
    M×2
    N×2
    (see table below)

    R(W)-M(N)≥t

    M(N)tmin
    4–50.8
    6–121.0

    Part numbers and dimensions

    Ordering example

    Type-D-L-F-B-M-T-Q-N
    SFRCE-D15-L350-F20-B16-M8-T20-Q14-N6
    Type1 mm increments0.1 mm increments1 mm incrementsSelection1 mm incrementsC
    TypeLeft shaft end
    shape
    Right shaft end
    shape
    DLF, TB, SH, UP, QM, NR, W
    NSFR
    SFR
    PSFR
    SSFR
    A
    B
    C
    D
    E
    F
    G
    H
    J
    A
    B
    C
    D
    E
    F
    G
    H
    J
    6–5020.0–800.0
    (L≤D×50)
    2≤F≤P×5
    2≤T≤Q×5
    When M, N ≤ 10:
    2 ≤ B ≤ M×3
    2 ≤ S ≤ N×3
    and
    B ≤ F-3
    S ≤ T-3
    When M, N ≥ 12:
    2 ≤ B ≤ M×3
    2 ≤ S ≤ N×3
    and
    B ≤ F-5
    S ≤ T-5
    B ≥ Pitch×3
    S ≥ Pitch×3
    When D, P, Q ≤ 6:
    2 ≤ H, U
    When 6 < D, P, Q ≤ 10:
    3 ≤ H, U
    When 10 < D, P, Q ≤ 20:
    4 ≤ H, U
    When 20 < D, P, Q:
    5 ≤ H, U
    D/3 ≤ P, Q < DD≥M+4+R
    D≥N+4+W
    R≥M+3
    W≥N+3
    0.5
    345
    6810
    121620
    2430
    • D31, 37, 39, 41–44 and 46–49 cannot be selected.
    Coarse thread pitch
    M・N
    (P・Q)
    pitch
    30.5
    40.7
    50.8
    61.0
    81.25
    101.5
    121.75
    162.0
    202.5
    243.0
    303.5
    Fine thread pitch
    M・N
    (PMC・QMC)
    pitch
    30.35
    40.5
    5
    60.75
    81.0
    10
    12
    15
    17
    20
    251.5
    30
    35
    40

    Alterations

    Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.

    For details, please see the PDF catalog.

    Technical reference

    Rotary shaft retaining ring groove dimensions by shaft diameter

    Shaft dia.d toleranceGroove width (m) toleranceApplicable retaining ringMaterial
    21.2+0.06
    0
    0.4+0.05
    0
    JIS type E 1.2SUS304
    2.51.50.5JIS type E 1.5
    32JIS type E 2
    430.7+0.1
    0
    JIS type E 3
    54+0.075
    0
    JIS type E 4
    65JIS type E 5
    760.9JIS type E 6
    87+0.09
    0
    JIS type E 7
    98JIS type E 8
    109.60/-0.091.15+0.14
    0
    JIS type C 10SUS304
    1110.50
    -0.11
    JIS type C 11
    1211.5JIS type C 12
    1312.4JIS type C 13
    1413.4JIS type C 14
    1514.3JIS type C 15
    1615.2JIS type C 16
    1716.2JIS type C 17
    18171.35JIS type C 18
    1918JIS type C 19
    Shaft dia.d toleranceGroove width (m) toleranceApplicable retaining ringMaterial
    20190
    -0.21
    1.35+0.14
    0
    JIS type C 20SUS304
    2120JIS type C 21
    2221JIS type C 22
    2322JIS type C 23
    2422.9JIS type C 24
    2523.9JIS type C 25
    2624.9JIS type C 26
    2826.61.65JIS type C 28
    2927.6JIS type C 29
    3028.6JIS type C 30
    3230.30
    -0.25
    JIS type C 32
    3533JIS type C 35
    40381.9JIS type C 40
    4542.5JIS type C 45
    50472.2JIS type C 50

    About high-hardness stainless steel: an original MISUMI material that combines high hardness, high strength and corrosion resistance. It does not correspond to any JIS SUS grade (such as SUS304 or SUS440C).

    Differences from linear shafts (basic specifications)

    DRoundness M
    OverUp toRotary shaft
    (g6, h7, not hardened)
    Shaft
    (g6, h5, hardened)
    Shaft
    (f8, not hardened)
    22.50.0060.004-
    3130.0040.004D5-9, 0.011
    13200.0050.005D10-17, 0.014
    20400.0060.006D18-29, 0.017
    40500.0070.007D30-49, 0.020
    Straightness K
    DLRotary shaft
    (g6, h7, not hardened)
    Shaft
    (g6, h5, hardened)
    Shaft
    (f8, not hardened)
    2, 2.5No condition0.1--
    3, 4No condition0.03(L/100)×0.05 or less-
    5No condition0.02(L/100)×0.03 or less-
    6–50100 or less0.010.01 or lessNo D condition: 0.025 or less
    Over 100(L/100)×0.01 or lessNo D condition
    (L/100)×0.025 or less
    Coaxiality (male thread / stepped types)
    Rotary shaft
    (g6, h7, not hardened)
    Shaft
    (g6, h5, hardened)
    0.060.1
    Perpendicularity
    Rotary shaft
    (g6, h7, not hardened)
    Shaft
    (g6, h5, hardened)
    0.050.2

    [O-ring details]

    O-ring materialHardnessColorType
    Urethane rubber94Milky whiteIron Rubber O-ring
    P series (NOK)
    Nitrile rubber70BlackJIS B 2401 P series (NOK)
    Nitrile rubber90Black
    Fluororubber70Black
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat