Rotary Shafts Retaining Ring Groove on Both Ends

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

[Features]
• High precision dimensional and geometric tolerances support use in precision equipment.
• Select O.D. tolerance and alterations to match the operating environment.
• Electroless nickel plating or austenitic stainless steel options support rust prevention.
[Use]
• Used with bearings, rollers and timing pulleys for power transmission or object conveying.

Product Overview
Rotary shaft is a high precision shaft product, which can be used in combination with bearing, roller, pulley or other bushing products to realize the function of transmitting power and conveying objects. In addition to excellent dimensional and geometric tolerances, it offers a variety of alterations.
Dimensional Drawing
Specifications Overview
TypeD Tolerance Material Surface TreatmentD (mm)L (mm)
StandardRetaining ring groove outside referenced type
Retaining ring not provided typeWith Retaining RingWith Retaining Ring
E-SFHRRE-SFHRRA-h8 (Grinding Rod)General structural steel or carbon steelFerroferric Oxide Protective Film3~5015~1000
E-PSFHRRE-PSFHRRA-Electroless Nickel Plating
E-SSFHRRE-SSFHRRA-Austenitic stainless steel-
E-SFRRE-SFRRAE-SFRRGAg7 (Grinding Rod)General structural steel or carbon steelFerroferric Oxide Protective Film
E-PSFRRE-PSFRRAE-PSFRRGAElectroless Nickel Plating
E-SSFRRE-SSFRRAE-SSFRRGAAustenitic stainless steel-
If there are requirements for rust prevention, give priority to the products with surface treatment of electroless nickel plating and products made of austenitic stainless steel. Please click Anti-Rust Method
Specification Table
h8 (Grinding Rod)
Part NumberL
0.1mm increments
S
0.1mm increments
mdRetaining ring model
Accessory retaining ring 2 pcs.
(Retaining ring type only)
TypeD Tolerance Tolerance
Standard
Retaining ring not provided type

E-SFHRR

E-PSFHRR

E-SSFHRR
With Retaining Ring

E-SFHRRA

E-PSFHRRA

E-SSFHRRA
615.0400.02≤B·S<L/20.7+0.1
0
5+0.075
0
NETWS5
815.0500.03≤B·S<L/20.97+0.09
0
NETWS7
1015.0600.01.159.6-0.09STWS10
1215.0700.04≤B·S<L/2+0.14
0
11.50
-0.11
STWS12
1515.0800.014.3STWS15
1730.0900.016.2STWS17
2030.01000.01.35190
-0.21
STWS20
2580.0~1000.05≤B·S<L/223.9STWS25
3080.0~1000.01.6528.6STWS30
3580.0~1000.0330
-0.25
STWS35
4080.0~1000.01.938STWS40
50100.0~1000.02.247STWS50

g7 (Grinding Rod)
Part NumberL
0.1mm increments
S
0.1mm increments
Standard
P
0.1mm increments
Retaining ring groove
mdRetaining ring model
Accessory retaining ring 2 pcs.
(Retaining ring type only)
TypeD Tolerance Tolerance
StandardRetaining ring groove outside referenced type  
Retaining ring not provided type

E-SFRR

E-PSFRR


E-SSFRR
(D13, 16, 18 and 22
are not available for E-SSFRR)
With Retaining Ring

E-SFRRA

E-PSFRRA

E-SSFRRA

(D13, 16, 18 and 22
are not available for E-SSFRRA)
With Retaining Ring

E-SFRRGA

E-PSFRRGA

E-SSFRRGA

(D13, 16, 18 and 22
are not available for E-SSFRRGA)
215.0~ 50.02≤B·S<L/23≤P≤L-40.4+0.05
0
1.2+0.06
0
NETWS1.2
2.515.0~ 50.00.51.5NETWS1.5
315.0~ 150.02NETWS2
415.0~ 200.00.7+0.1
0
3NETWS3
515.0~ 250.04+0.075
0
NETWS4
615.0400.05NETWS5
815.0500.03≤B·S<L/25≤P≤L-50.97+0.09
0
NETWS7
1015.0600.01.159.60
-0.09
STWS10
1215.0700.04≤B·S<L/27≤P≤L-6+0.14
0
11.50
-0.11
STWS12
1315.0700.012.4STWS13
1515.0800.014.3STWS15
1615.0900.015.2STWS16
1730.0900.016.2STWS17
1830.0900.01.3517STWS18
2030.01000.0190
-0.21
STWS20
2270.0~1000.021STWS22
2580.0~1000.05≤B·S<L/210≤P≤L-823.9STWS25
3080.0~1000.01.6528.6STWS30
3580.0~1000.0330
-0.25
STWS35
4080.0~1000.01.938STWS40
50100.0~1000.02.247STWS50
Retaining ring material is austenitic stainless steel.
Alterations
Rotary Shaft With Retaining Ring Groove Bushing Unit Mechanism Full Range of Selections
Product Features
Feature 1: Extensively applied in various precision equipment thanks to high precision dimensional tolerance and geometric tolerance.
Feature 2: The shaft is intended for rotating purposes such as transmitting power and conveying objects, and used in combination with bearing, roller and timing pulley.
Feature 3: A variety of O.D. tolerances and alterations are available to accommodate different environments.
Feature 4: The product has excellent anti-corrosion performance due to the surface treatment of electroless nickel plating and the use of austenitic stainless steel as the body material.
Usage Method
Example of UseMISUMI Linear Rotary Shafts With Retaining Ring Groove Direct-from-ManufacturerRotary Shaft Bearing Matching ComponentsBearing Rotary Shafts Dedicated for Automation Equipment Specifications Selection
Recommended ApplicationsFlat belt roller transfer mechanism
It is connected to the roller to drive the flat belt to transport objects.
Timing pulley rotating mechanism
It is connected to the timing pulley as a driven shaft to realize the function of reverse transmission.
Bearing and coupling rotating mechanism
It is connected to the bearing and coupling to realize the function of forward transmission.
Precautions
Rotary shaft selection method
STEP① Select the bearing support method
● Shaft end shape ~Please select tapped or retaining ring groove, etc. according to the fixing method~
Standard Rotary Shafts Japanese Quality Rotary Shaft Specification Selection Products
Example of Use
MISUMI Rotary Shafts With Retaining Ring Groove Full Range of Selections
Equipment name: Embedded fixture
Function description:

It is an embedded assembly fixture that can be embedded into rubber workpiece and aluminum workpiece, embedding the rubber convex part into the concave part of another workpiece. Load can be adjusted with bolt and compressed by roller.
Functions of rotary shafts in the mechanism
①The rotary shaft is used as a tightening connector in the mechanism, bearing the pressure applied by the spring, and connected to roller for compressing the workpiece.
②Excellent roundness and linearity, allowing the assembly fixture to apply force evenly, thereby improving overall stability of the tooling.
For details of reference, please click Embedded Fixture.
Application Industries
Medical Semiconductor Electronic & Electrical
MISUMI Rotary Shafts With Retaining Ring Groove Selection Manufacturer MISUMI Rotary Shafts With Retaining Ring Groove Details Introduction Direct-from-Manufacturer Rotary Shafts for Sliding With Retaining Ring Groove MISUMI Model
Smart Phones Food Automotive
Rotary Shafts With Retaining Ring Groove Drawing Custom Size Rotary Shafts With Retaining Ring Groove Dimensional Drawing Dedicated Rotary Shafts With Retaining Ring Groove Bearing Steel Stainless Steel Full Range of Models
Related Products
Linear Bushing Standard Type Straight Type Bearings With Housings T-Shaped Shaft Collars (Clamp)
misumi scs MISUMI shaft collar bushings D3 to D50 Rotary shaft fitting misumi scs MISUMI shaft collar snap rings D3 to D50 Optical axis guide shaft fitting misumi scs MISUMI slit shaft collars D3 to D50 Timing pulley fitting
Typical Model: LMU6 Representative model: BGHFS6000ZZ-30 Representative model: PSCS10-10
Advantages: High quality, affordable price, short delivery time Advantages: Full range, high precision and quality Advantages: Matching shaft products, full range
Related Documents
Anti-rust performance of metal materials and surface treatment      ClickAnti-Rust Performance Table
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Rotary Shafts Retaining Ring Groove on Both Ends | MISUMI | MISUMI Thailand