Rotary Shafts One End Tapped

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

[Features]
• High precision dimensional and geometric tolerances support use in precision equipment.
• O.D. tolerance and alteration options help match different operating environments.
• Electroless nickel plating or austenitic stainless steel can be prioritized when rust prevention is required.
[Use]
• For power transmission and object conveying with bearings, rollers or timing pulleys.

Product Overview
Rotary shaft is a high precision shaft product, which can be used in combination with bearing, roller, pulley or other bushing products to realize the function of transmitting power and conveying objects. In addition to excellent dimensional and geometric tolerances, it offers a variety of alterations.
Dimensional Drawing
misumi Rotary Shafts One End Tapped Introduction
Specifications Overview
TypeD Tolerance Material Surface TreatmentDL
StandardWith Wrench Slot
E-SFHRTE-SFHRTSh8 (Grinding Rod)General structural steel or carbon steelFerroferric Oxide Protective Film4~5015~1000
E-PSFHRTE-PSFHRTSElectroless Nickel Plating
E-SSFHRTE-SSFHRTSAustenitic stainless steel-
E-SFRTE-SFRTSg7 (Grinding Rod)General structural steel or carbon steelFerroferric Oxide Protective Film
E-PSFRTE-PSFRTSElectroless Nickel Plating
E-SSFRTE-SSFRTSAustenitic stainless steel-
If there are requirements for rust prevention, give priority to the products with surface treatment of electroless nickel plating and products made of austenitic stainless steel. Please click Anti-Rust Method
Specification Table
h8 (Grinding Rod)
Part NumberL
0.1mm increments
M (Coarse Thread)
Selection
SC
1mm increments
Applicable to Shafts with Wrench Flats only
W2
TypeD
StandardWith Wrench Slot
E-SFHRT

E-PSFHRT

E-SSFHRT
E-SFHRTS

E-PSFHRTS

E-SSFHRTS



(Wrench flat type is not available for D4 and 5)
415.0~200.02            
515.0~250.022.63          
6 15.0~ 400.0 2.634         SC+2≤L

SC=0
or SC≥1


When SC≤M×3,
W-M≥2
58
8 15.0~ 500.0 2.63456       7
10 15.0~ 600.0  3456       8
12 15.0700.0   4568      1010
15 15.0~ 800.0   456810     13
17 30.0~ 900.0   45681012    14
20 30.01000.0   4568101216   17
25 50.0~1000.0   4568101216   22
30 60.0~1000.0     6810121620  2715
35 70.0~1000.0     681012162024 30
40 80.0~1000.0       1012162024303620
50100.0~1000.0        121620243041
When L≤M×3, the pilot hole may go through.
g7 (Grinding Rod)
Part NumberL
0.1mm increments
M (Coarse Thread)
Selection
SC
1mm increments
Applicable to Shafts with Wrench Flats only
W2
TypeD
StandardWith Wrench Slot
E-SFRT

E-PSFRT

E-SSFRT

(D13, 16, 18 and 22 are not available for E-SSFRT)
E-SFRTS

E-PSFRTS

E-SSFRTS

(D13, 16, 18 and 22 are not available for E-SSFRTS)



(Wrench flat type is not available for D4 and 5)
4
15.0~200.02            
5
15.0~250.022.63          
6
15.0~ 400.0 2.634         SC+2≤L

SC=0
or SC≥1


When SC≤M×3,
W-M≥2
58
8
15.0~ 500.0 2.63456       7
10
 15.0~ 600.0  3456       8
12
 15.0~ 700.0   4568      1010
13
 15.0~ 700.0   4568      11
15
 15.0~ 800.0   456810     13
16
 15.0~ 900.0   456810     14
17
 30.0~ 900.0   45681012    
18
 30.0~ 900.0   45681012    15
20
 30.0~1000.0   4568101216   17
22
 40.0~1000.0   4568101216   19
25
 50.0~1000.0   4568101216   22
30
 60.0~1000.0     6810121620  2715
35
 70.0~1000.0     681012162024 30
40
 80.0~1000.0       1012162024303620
50
100.0~1000.0        121620243041
When L≤M×3, the pilot hole may go through.
Alterations
MISUMI Rotary Shafts One End Tapped All Models Machining
Product Features
Feature 1: Extensively applied in various precision equipment thanks to high precision dimensional tolerance and geometric tolerance.
Feature 2: The shaft is intended for rotating purposes such as transmitting power and conveying objects, and used in combination with bearing, roller and timing pulley.
Feature 3: A variety of O.D. tolerances and alterations are available to accommodate different environments.
Feature 4: The product has excellent anti-corrosion performance due to the surface treatment of electroless nickel plating and the use of austenitic stainless steel as the body material.
Usage Method
Example of UseMISUMI Linear Rotary Shafts Straight Type With Keyway Type Direct-from-ManufacturerRotary Shafts Straight Type With Keyway Type  Bearing Matching ComponentsRotary Shafts Dedicated for Automation Equipment Straight Type With Keyway Type Specifications Selection
Recommended ApplicationsFlat belt roller transfer mechanism
It is connected to the roller to drive the flat belt to transport objects.
Timing pulley rotating mechanism
It is connected to the timing pulley as a driven shaft to realize the function of reverse transmission.
Bearing and coupling rotating mechanism
It is connected to the bearing and coupling to realize the function of forward transmission.
Precautions
Rotary shaft selection method
STEP① Select the bearing support method
● Shaft end shape ~Please select tapped or retaining ring groove, etc. according to the fixing method~
Standard Rotary Shafts Straight With Keyway Japanese Quality Rotary Shaft Specification Selection Products
Example of Use
MISUMI Rotary Shafts Straight Type With Keyway Type Full Range of Selections
Equipment name: Embedded fixture

Function description:

It is an embedded assembly fixture that can be embedded into rubber workpiece and aluminum workpiece, embedding the rubber convex part into the concave part of another workpiece. Load can be adjusted with bolt and compressed by roller.

Functions of rotary shafts in the mechanism
①The rotary shaft is used as a tightening connector in the mechanism, bearing the pressure applied by the spring, and connected to roller for compressing the workpiece.
②Excellent roundness and linearity, allowing the assembly fixture to apply force evenly, thereby improving overall stability of the tooling.
For details of reference, please click Embedded Fixture.
Application Industries
Medical Semiconductor Electronic & Electrical
MISUMI Rotary Shafts Straight With Keyway Selection Manufacturer MISUMI Rotary Shafts Straight With Keyway Details Introduction Direct-from-Manufacturer Rotary Shafts for Sliding Straight With Keyway MISUMI Model
Smart Phones Food Automotive
Rotary Shafts Straight With Keyway Drawing Custom Size Rotary Shafts Straight With Keyway Dimensional Drawing Dedicated Rotary Shafts Straight With Keyway Bearing Steel Stainless Steel Full Range of Models
Related Products
Linear Bushing Standard Type Straight Type Bearings With Housings T-Shaped Shaft Collars (Clamp)
Stainless Steel Rotary Shafts Straight With Keyway Machining misumi Rotary Shafts Straight With Keyway Sales MISUMI Guide Shafts Introduction Rotary Shafts Straight With Keyway Unit Mechanism Design Selection
Typical Model: LMU6 Representative model: BGHFS6000ZZ-30 Representative model: PSCS10-10
Advantages: High quality, affordable price, short delivery time Advantages: Full range, high precision and quality Advantages: Matching shaft products, full range
Related Documents
Anti-rust performance of metal materials and surface treatment Anti-Rust Performance Table
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Rotary Shafts One End Tapped | MISUMI | MISUMI Thailand