(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Traps, Steam Traps

Drain traps and steam traps are devices used to drain condensate. "Condensate" means the water vapor in the atmosphere, or rainwater or wastewater. In particular, a steam trap is excellent at discharging condensate only from a steam atmosphere. Three methods are available for separating steam from condensate. The free float type uses the difference in specific gravity, the disk type uses the thermodynamic properties and the bellows-type uses the difference in temperature. On the other hand, a drain trap discharges condensate that includes steam, and is used in machines such as air conditioners. Drain traps and steam traps vary by trap capacity and durability. Small types are available as well as continuous drainage and other performance variations. Select according to the drain pipe opening diameter and capacity.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
35 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Drain Separator FX Series

    Drain Separator FX Series

    CKD

    ·It is a lightweight and compact condensate separator. [Fluid Used]·Gas.
    From: ฿ 1,145.75
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Inline Heater TDR-M

    Star Inline Heater TDR-M

    HOKUTO

    An ultra-small type hot water heater that transforms the image of conventional hot water heat exchangers.
    From: ฿ 34,977.26
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Traps, TD-10NA/30NA Series

    Steam Traps, TD-10NA/30NA Series

    YOSHITAKE

    The use of bimetal eliminates air obstructions. Cold water and air are simultaneously discharged during start-up, providing an efficient start-up for steam equipment.
    From: ฿ 4,910.48
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    BELL-MIGHTY Steam Trap, ES5/E5/8N/8B/10/12N Type

    BELL-MIGHTY Steam Trap, ES5/E5/8N/8B/10/12N Type

    MIYAWAKI

    [Features]
    ・ Double air-water separation (U-shaped passage of lift fitting structure and function of downward bucket) ensures air-water separation, and no steam entrapment leakage, etc.
    ・ Since the water is discharged intermittently or continuously depending on the amount of condensed water generated, there is no accumulation of condensed water on the primary side
    ・ Ideal almighty setting for various applications such as equipment, steam main pipes, etc.
    [Applications]
    ・ Plant industry
    ・ Food manufacturing
    ・ Cleaning, air conditioning, etc.
    From: ฿ 9,945.62
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Traps, TSD-42 Series

    Steam Traps, TSD-42 Series

    YOSHITAKE

    The stainless steel disc and valve have been specially heat-treated for superior durability. A built-in strainer type.
    From: ฿ 6,558.44
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AK-1H Type Steam Trap

    AK-1H Type Steam Trap

    VENN

    [Features]
    · General-purpose drain trap for pipelines and headers etc. Each of the mechanisms are attached to the cover for easy maintenance.
    · A simple internal valve structure for easy maintenance.
    · Features a built-in strainer.
    · However, for the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap inlet.
    From: ฿ 3,873.53
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Traps, Hinged Float Trap

    Steam Traps, Hinged Float Trap

    SPIRAXSARCO

    NOTE: The featured image is provided for reference purposes. The actual product may differ.
    From: ฿ 11,641.27
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disc Type Air Trap, AV Type

    Disc Type Air Trap, AV Type

    MIYAWAKI

    [Features]
    ・ Bypass piping can be omitted and it is cost-effective
    ・ By operating the handle to open the blow valve, scale and oil can be easily removed even during operation
    ・ With ideal on and off operation, condensate is discharged quickly.
    ・ Maintenance can be done easily by unitizing the main parts
    [Applications]
    ・ Suitable for air piping, after-cooler, receiver tank, etc.
    From: ฿ 14,117.89
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Combined Disc Type Steam Trap and Bypass Valve, SV1 Type

    Combined Disc Type Steam Trap and Bypass Valve, SV1 Type

    MIYAWAKI

    [Features]
    ・ A bypass circuit is formed inside the trap with a single handle operation due to the interior of the blow valve
    ・ By omitting bypass piping, piping material costs and labor costs can be reduced. Also, the construction period can be significantly shortened
    ・ The main part of the trap (cap, disc, seat) is unitized, and the newly designed cartridge can be easily replaced, so maintenance can be performed in a very short time
    ・ The main part of the trap is designed to keep warm by using the re-evaporated steam of condensate of drainage water, so there is no blanking of the disc and it has excellent durability
    [Applications]
    ・ Ideal for cleaning equipment, food equipment, dyeing equipment, etc.
    From: ฿ 12,336.90
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Combined Disc Type Steam Trap and Bypass Valve, SV-N Type

    Combined Disc Type Steam Trap and Bypass Valve, SV-N Type

    MIYAWAKI

    [Features]
    ・ A bypass circuit is formed inside the trap with a single handle operation due to the interior of the blow valve
    ・ By omitting bypass piping, piping material costs and labor costs can be reduced. Also, the construction period can be significantly shortened
    ・ The main part of the trap (cap, disc, seat) is unitized, and the newly designed cartridge can be easily replaced, so maintenance can be performed in a very short time
    ・ The main part of the trap is designed to keep warm by using the re-evaporated steam of condensate of drainage water, so there is no blanking of the disc and it has excellent durability
    ・ The automatic blow-off mechanism quickly discharges complex water in the early stages of ventilation, shortening the equipment start-up time. Also, there is almost no air obstruction during ventilation
    [Applications]
    ・ Ideal for cleaning equipment, food equipment, dyeing equipment, etc.
    From: ฿ 12,898.85
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Float Type Air Trap, AGC1V Type

    Ball Float Type Air Trap, AGC1V Type

    MIYAWAKI

    [Features]
    ・ Piping cost can be reduced because no pressure equalizing pipe is required
    ・ Vertical installation allows installation in a small space
    · Made of all stainless steel and has excellent corrosion resistance
    [Applications]
    ・ Suitable for air piping, after-cooler, receiver tank, etc.
    From: ฿ 15,365.77
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Steam Ejector PS Type

    Star Steam Ejector PS Type

    HOKUTO

    An energy saving and cost effective type. Reduced steam consumption and increased pump discharge. Boasts an expanded operating range for use with different applications. Suction height: MAX6m, discharge height: MAX20m. Technical data can be INPUT to PC.
    From: ฿ 3,196.60
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Traps, TS-7/8 Series

    Steam Traps, TS-7/8 Series

    YOSHITAKE

    [Features]
    · Features four functions: STOP/BY-PASS/TRAP/TEST. These functions can be easily switched between using a spanner or an adjustable wrench etc.
    · Features a built-in bypass function which significantly reduces piping and construction costs.
    · The adoption of welded bellows allows use with a broad range of pressures.
    · Operates at a temperature 12°C below saturation temperature. No discharge of live steam.
    · Unaffected by back pressure. Allows for the trap to be checked.
    · The cock and valve seat are integrated as one and made of stainless steel.
    · A built-in strainer type.
    · Optional horizontal/vertical installation. (Lift the cover for mounting vertically, horizontally, and everything in between.)
    From: ฿ 13,730.19
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BELL-MIGHTY Steam Trap, ER105/110/116/120/25 Type

    BELL-MIGHTY Steam Trap, ER105/110/116/120/25 Type

    MIYAWAKI

    [Features]
    ・ Double air-water separation (U-shaped passage of lift fitting structure and downward bucket function) ensures air-water separation, and there is no steam entrapment leakage, etc.
    ・ Since the water is discharged intermittently or continuously depending on the amount of condensed water generated, there is no accumulation of condensed water on the primary side
    ・ It is an almighty design ideal for machinery equipment
    [Applications]
    ・ Machinery/equipment
    ・ Insulation
    ・ Heating / air conditioning
    From: ฿ 47,500.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Float Type Steam Trap, G11N/G12N Type

    Ball Float Type Steam Trap, G11N/G12N Type

    MIYAWAKI

    [Features]
    ·By adopting a diaphragm-type air vent, the start-up time can be greatly shortened. In addition, air vents that follow saturation temperature can deal with air disturbances and steam disturbances.
    ·The rolling valve mechanism (new SCCV) has been adopted for excellent sealing performance and durability.
    ·Since the internal unit is attached to the cover, there is no need to remove the trap body from the piping, making maintenance easy.
    [Applications]
    ·Dyeing equipment, cleaning equipment.
    ·Food equipment, autocreep.
    ·Air conditioners, cylinder dryers, various heat exchangers, etc.
    From: ฿ 21,922.26
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Drain DB1000/DB3000 Series

    Super Drain DB1000/DB3000 Series

    CKD

    [Features]·A condensate discharger that has a highly reliable liquid level sensor.
    From: ฿ 10,798.94
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainage Separator, DS-1/2 Series

    Drainage Separator, DS-1/2 Series

    YOSHITAKE

    The drainage is efficiently separated using the centrifugal force generated by the channeling of steam and air.
    From: ฿ 7,155.90
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TB-880 Series Steam Trap

    TB-880 Series Steam Trap

    YOSHITAKE

    [Features]
    · Utilizes a proprietary internal structure (free-floating lever system, ball valve, etc.) which gives exceptional durability.
    · Utilizes a proprietary internal structure that guarantees outstanding reliability in terms of both leakage and operation.
    · Its intermittent operation significantly increases thermal efficiency by removing the atmospheric adiabatic wall on the inner surface of the heat exchanger.
    · Operated by the difference in specific gravity between steam and condensate.
    From: ฿ 5,876.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Traps, TF-1/2 Series

    Steam Traps, TF-1/2 Series

    YOSHITAKE

    [Features]
    · The valve and seat are made using stainless steel for excellent durability (TF-2 type).
    · Features a built-in air venting valve which significantly reduces the risk of air obstruction.
    · A float and lever-type trap with reliable operation and a large discharge capacity.
    From: ฿ 17,965.51
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ATB-5 Type Steam Trap with Bypass (Triple Function)

    ATB-5 Type Steam Trap with Bypass (Triple Function)

    VENN

    An integrated compact structure incorporating three functions. In addition to functioning as a thermostatic type trap, it can also be used as a bypass circuit, and a stop valve.
    Effective for better utilization of space and for reducing equipment costs.

    [Features]
    · Boasts a large discharge capacity and so can be used for everything from pipe ends to large-type equipment.
    · Operates at a temperature 10°C below saturation temperature, helping save on energy by ensuring no discharge of live steam and no valve body blanking.
    Note: Types with nominal diameters of 32 to 50 operate at a temperature 15°C lower.
    · For types with a nominal diameter of 32 to 50, the adoption of a movable valve body provides excellent sealing performance and durability.
    · The test valve can be directly mounted to the trap.
    From: ฿ 11,059.43
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AK-5 Type Steam Trap

    AK-5 Type Steam Trap

    VENN

    Small capacity (MAX 2.0MPa) bucket type steam trap. Can be used for laundry machines, heating equipment, in the food industry, and for medical equipment.

    [Features]
    · Utilizes SSR-Shockless Self Return- mechanism.
    · Reduced shock when the valve is closed. The valve self-closes independently of the buoyancy of the bucket, allowing it to be used with low pressures to high pressures.
    · Features a compact body for easy installation in confined places.
    · Features a built-in strainer. However, with the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap primary side.
    From: ฿ 5,834.29
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BA-5 Type, Drain Separator

    BA-5 Type, Drain Separator

    VENN

    Main/Branch pipes all equipment inlets, etc.

    [Features]
    · Separates water droplets and condensate (drainage) generated in the steam and air pipes.
    · Improved dryness in the steam lines enables a stabilized heat supply and increases heating efficiency.
    · Reduces steam hammering as caused by initial steam ventilation drainage build-up.
    · More stable when the regulator valve is operating and reduces corrosion and wear.
    · Reduces the generation of rust inside pipes by eliminating water droplets.
    From: ฿ 9,633.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    A3N/AF3N disk/steam trap/up to 1.6 MPaG A3N

    A3N/AF3N disk/steam trap/up to 1.6 MPaG A3N

    TLV

    [Features]
    ·The steam heating condensate cooling type double lid structure reduces steam loss through reliable operation.
    ·The built-in bimetal type automatic blow-off mechanism shortens start-up time.
    ·Wear parts such as valves and valve seats can be replaced as a unit.
    [Applications]
    ·General purpose applications that do not require temperature control.
    ·Steam main pipe, high temperature tracing, insulation (jacket), tank heating for insulation, etc.
    From: ฿ 10,372.95
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N

    A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N

    TLV

    [Features]
    ·The steam heating condensate cooling type double lid structure reduces steam loss through reliable operation.
    ·The built-in bimetal type automatic blow-off mechanism shortens start-up time.
    ·Wear parts such as valves and valve seats can be replaced as a unit.
    [Applications]
    ·General purpose applications that do not require temperature control.
    ·Steam main pipe, high temperature tracing, insulation (jacket), tank heating for insulation, etc.
    From: ฿ 16,339.65
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disc Type Air Trap, S31N Type

    Disc Type Air Trap, S31N Type

    MIYAWAKI

    [Features]
    ・ The automatic blow-off mechanism significantly speeds up the startup time. Smoothly discharges low-temperature condensate and air at the beginning of ventilation
    ・ No restrictions on mounting orientation
    ・ Unit replacement of main parts is possible
    [Applications]
    ・ Food and cleaning equipment
    ・ Steam transport pipe
    ・ General equipment such as heat exchangers
    From: ฿ 9,198.80
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Miniature Disc Type Steam Trap, SD1 Type

    Miniature Disc Type Steam Trap, SD1 Type

    MIYAWAKI

    [Features]
    ・ No restrictions on mounting orientation
    ・ Excellent energy saving effect due to air insulation
    ・ Excellent durability due to all stainless steel
    ・ It can be used in a wide pressure range
    ・ Ultra compact and lightweight design makes installation and maintenance easy
    [Applications]
    ・ Steam trace
    ・ Instrumentation/commercial steam iron, etc.
    From: ฿ 5,352.65
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diaphragm Type Steam Trap, DL1 Type

    Diaphragm Type Steam Trap, DL1 Type

    MIYAWAKI

    [Features]
    ・ Since it operates at a temperature below the saturation temperature, there is no steam leakage. Due to the operating characteristics following the saturation temperature, a wide pressure range can be used without adjustment
    ・ Quickly discharges low-temperature condensate and air at the beginning of aeration. Also functions as an air vent
    ・ It can be installed in a small space, and can be installed in both vertical and horizontal pipes. The number of parts is small and maintenance can be easily performed
    ・ The main body and essential materials are made of stainless steel and have excellent corrosion resistance
    [Applications]
    ・ Suitable for food / bio equipment, small heat exchanger / tank heating, steam main pipe / steam trace / cleaning equipment, etc.
    From: ฿ 8,351.22
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disc Type Steam Trap, S31N Type

    Disc Type Steam Trap, S31N Type

    MIYAWAKI

    [Features]
    ・ The automatic blow-off mechanism significantly speeds up the startup time. Smoothly discharges low-temperature condensate and air at the beginning of ventilation
    ・ No restrictions on mounting orientation
    ・ Unit replacement of main parts is possible
    [Applications]
    ・ Food and cleaning equipment
    ・ Steam transport pipe
    ・ General equipment such as heat exchangers
    From: ฿ 29,461.39
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disc Type Steam Trap, S55 Type

    Disc Type Steam Trap, S55 Type

    MIYAWAKI

    [Features]
    ・ Improvement of energy saving: It achieved valve closing below the steam saturation temperature, significantly reducing steam entrainment and leakage
    ・ Improved durability: Further improved durability of the valve seat (SUS)
    ・ Lightweight and miniaturization: The manufacturer is aiming to reduce costs through a lightweight and compact design
    ・ It uses an automatic blow-off mechanism: The interior bimetal smoothly discharges the air and low-temperature condensate at the beginning of ventilation
    [Applications]
    ・ High temperature / high pressure steam main pipe
    ・ Equipment
    From: ฿ 16,861.79
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disc Type Steam Trap, SU2N/SU2H Type

    Disc Type Steam Trap, SU2N/SU2H Type

    MIYAWAKI

    [Features]
    ・ The automatic blow-off mechanism significantly speeds up the startup time. Smoothly discharges low-temperature condensate and air at the beginning of ventilation
    ・ No restrictions on mounting orientation
    ・ Face to face can be made to order
    [Applications]
    ・ Steam transport pipe
    ・ Steam trace
    From: ฿ 14,328.77
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Separator, H5 Type

    Separator, H5 Type

    MIYAWAKI

    [Features]
    ·It separates and removes water droplets generated in steam pipes and condensate flowing in the bottom, and supplies high-quality dry steam.
    ·The tornado method (centrifugal separation method) is used to maintain the air-water separation ability even if the load fluctuates.
    ·The compact design makes it easy to systematize with pressure reducing valves and steam traps.
    ·It can also be used as an air separator.
    From: ฿ 12,203.77
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Water Z Eductor PS Type
    Star Water Z Eductor PS Type
    Star Water Z Eductor PS Type

    Star Water Z Eductor PS Type

    HOKUTO

    An energy saving and cost effective type. Boasts an expanded operating range for use with different applications. Suction height: MAX6m, discharge height: MAX20m. Technical data can be INPUT to PC.
    From: ฿ 3,196.60
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Trap EA464A-4

    Steam Trap EA464A-4

    ESCO

    【Product Specifications】
    ・Max allowable temperature-240℃
    ・Max allowable pressure-3.2MPa
    ・Built-in strainer
    ・Locking does not occur even when the trap cools down.
    ・Optimal for trace
    ・Length-65mm
    ・Material-Stainless steel
    ・Thread…1/2PF
    From: ฿ 3,712.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Trap EA464AC-4

    Steam Trap EA464AC-4

    ESCO

    【Product Specifications】
    ・Material-Body: stainless cast steel (SCS2A)
    ・Max. operating pressure-1.6MPa
    ・Max. service temperature-255℃
    ・Nominal…15A
    ・Thread (PT)…1/2
    From: ฿ 13,449.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steam Trap EA464AC-6

    Steam Trap EA464AC-6

    ESCO

    【Product Specifications】
    ・Material-Body: stainless cast steel (SCS2A)
    ・Max. operating pressure-1.6MPa
    ・Max. service temperature-255℃
    ・Nominal…20A
    ・Thread (PT)…3/4
    From: ฿ 13,817.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Type
Drain Trap / Steam Trap Method
Applicable Fluid
Connection
Nominal Diameter
Maximum Operating Pressure(MPa)
Body Material
You can add up to 6 items per a category to the compare list.
Drain Separator FX Series
You can add up to 6 items per a category to the compare list.
Star Inline Heater TDR-M
You can add up to 6 items per a category to the compare list.
Steam Traps, TD-10NA/30NA Series
You can add up to 6 items per a category to the compare list.
BELL-MIGHTY Steam Trap, ES5/E5/8N/8B/10/12N Type
You can add up to 6 items per a category to the compare list.
Steam Traps, TSD-42 Series
You can add up to 6 items per a category to the compare list.
AK-1H Type Steam Trap
You can add up to 6 items per a category to the compare list.
Steam Traps, Hinged Float Trap
You can add up to 6 items per a category to the compare list.
Disc Type Air Trap, AV Type
You can add up to 6 items per a category to the compare list.
Combined Disc Type Steam Trap and Bypass Valve, SV1 Type
You can add up to 6 items per a category to the compare list.
Combined Disc Type Steam Trap and Bypass Valve, SV-N Type
You can add up to 6 items per a category to the compare list.
Ball Float Type Air Trap, AGC1V Type
You can add up to 6 items per a category to the compare list.
Star Steam Ejector PS Type
You can add up to 6 items per a category to the compare list.
Steam Traps, TS-7/8 Series
You can add up to 6 items per a category to the compare list.
BELL-MIGHTY Steam Trap, ER105/110/116/120/25 Type
You can add up to 6 items per a category to the compare list.
Ball Float Type Steam Trap, G11N/G12N Type
You can add up to 6 items per a category to the compare list.
Super Drain DB1000/DB3000 Series
You can add up to 6 items per a category to the compare list.
Drainage Separator, DS-1/2 Series
You can add up to 6 items per a category to the compare list.
TB-880 Series Steam Trap
You can add up to 6 items per a category to the compare list.
Steam Traps, TF-1/2 Series
You can add up to 6 items per a category to the compare list.
ATB-5 Type Steam Trap with Bypass (Triple Function)
You can add up to 6 items per a category to the compare list.
AK-5 Type Steam Trap
You can add up to 6 items per a category to the compare list.
BA-5 Type, Drain Separator
You can add up to 6 items per a category to the compare list.
A3N/AF3N disk/steam trap/up to 1.6 MPaG A3N
You can add up to 6 items per a category to the compare list.
A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N
You can add up to 6 items per a category to the compare list.
Disc Type Air Trap, S31N Type
You can add up to 6 items per a category to the compare list.
Miniature Disc Type Steam Trap, SD1 Type
You can add up to 6 items per a category to the compare list.
Diaphragm Type Steam Trap, DL1 Type
You can add up to 6 items per a category to the compare list.
Disc Type Steam Trap, S31N Type
You can add up to 6 items per a category to the compare list.
Disc Type Steam Trap, S55 Type
You can add up to 6 items per a category to the compare list.
Disc Type Steam Trap, SU2N/SU2H Type
You can add up to 6 items per a category to the compare list.
Separator, H5 Type
You can add up to 6 items per a category to the compare list.
Star Water Z Eductor PS Type
Star Water Z Eductor PS Type
Star Water Z Eductor PS Type
You can add up to 6 items per a category to the compare list.
Steam Trap EA464A-4
You can add up to 6 items per a category to the compare list.
Steam Trap EA464AC-4
You can add up to 6 items per a category to the compare list.
Steam Trap EA464AC-6
Brand

CKD

HOKUTO

YOSHITAKE

MIYAWAKI

YOSHITAKE

VENN

SPIRAXSARCO

MIYAWAKI

MIYAWAKI

MIYAWAKI

MIYAWAKI

HOKUTO

YOSHITAKE

MIYAWAKI

MIYAWAKI

CKD

YOSHITAKE

YOSHITAKE

YOSHITAKE

VENN

VENN

VENN

TLV

TLV

MIYAWAKI

MIYAWAKI

MIYAWAKI

MIYAWAKI

MIYAWAKI

MIYAWAKI

MIYAWAKI

HOKUTO

ESCO

ESCO

ESCO

Product Series

Drain Separator FX Series

Star Inline Heater TDR-M

Steam Traps, TD-10NA/30NA Series

BELL-MIGHTY Steam Trap, ES5/E5/8N/8B/10/12N Type

Steam Traps, TSD-42 Series

AK-1H Type Steam Trap

Steam Traps, Hinged Float Trap

Disc Type Air Trap, AV Type

Combined Disc Type Steam Trap and Bypass Valve, SV1 Type

Combined Disc Type Steam Trap and Bypass Valve, SV-N Type

Ball Float Type Air Trap, AGC1V Type

Star Steam Ejector PS Type

Steam Traps, TS-7/8 Series

BELL-MIGHTY Steam Trap, ER105/110/116/120/25 Type

Ball Float Type Steam Trap, G11N/G12N Type

Super Drain DB1000/DB3000 Series

Drainage Separator, DS-1/2 Series

TB-880 Series Steam Trap

Steam Traps, TF-1/2 Series

ATB-5 Type Steam Trap with Bypass (Triple Function)

AK-5 Type Steam Trap

BA-5 Type, Drain Separator

A3N/AF3N disk/steam trap/up to 1.6 MPaG A3N

A3N/AF3N disk/steam trap/up to 1.6 MPaG AF3N

Disc Type Air Trap, S31N Type

Miniature Disc Type Steam Trap, SD1 Type

Diaphragm Type Steam Trap, DL1 Type

Disc Type Steam Trap, S31N Type

Disc Type Steam Trap, S55 Type

Disc Type Steam Trap, SU2N/SU2H Type

Separator, H5 Type

Star Water Z Eductor PS Type

Steam Trap EA464A-4

Steam Trap EA464AC-4

Steam Trap EA464AC-6

CAD
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
From

฿ 1,145.75

฿ 34,977.26

฿ 4,910.48

฿ 9,945.62

฿ 6,558.44

฿ 3,873.53

฿ 11,641.27

฿ 14,117.89

฿ 12,336.90

฿ 12,898.85

฿ 15,365.77

฿ 3,196.60

฿ 13,730.19

฿ 47,500.00

฿ 21,922.26

฿ 10,798.94

฿ 7,155.90

฿ 5,876.67

฿ 17,965.51

฿ 11,059.43

฿ 5,834.29

฿ 9,633.00

฿ 10,372.95

฿ 16,339.65

฿ 9,198.80

฿ 5,352.65

฿ 8,351.22

฿ 29,461.39

฿ 16,861.79

฿ 14,328.77

฿ 12,203.77

฿ 3,196.60

฿ 3,712.00

฿ 13,449.00

฿ 13,817.00

Days to Ship 3 Day(s) 9 Day(s) Same day 19 Day(s) 8 Day(s) 5 Day(s) 23 Day(s) 19 Day(s) 4 Day(s) 3 Day(s) 19 Day(s) 5 Day(s) 3 Day(s) 19 Day(s) 19 Day(s) 15 Day(s) 9 Day(s) 1 Day(s) 9 Day(s) 5 Day(s) 9 Day(s) Quote 3 Day(s) 6 Day(s) 3 Day(s) 3 Day(s) 19 Day(s) 19 Day(s) 8 Day(s) 19 Day(s) 9 Day(s) 5 Day(s) 20 Day(s) 12 Day(s) 12 Day(s)
TypeDrain SeparatorRelated ComponentsSteam TrapSteam TrapSteam TrapSteam TrapSteam TrapDrain TrapSteam TrapSteam TrapDrain TrapRelated ComponentsSteam TrapSteam TrapSteam TrapDrain Separator / Related ComponentsDrain SeparatorSteam TrapSteam TrapSteam TrapSteam TrapDrain SeparatorSteam TrapSteam TrapSteam TrapSteam TrapSteam TrapSteam TrapSteam TrapSteam TrapDrain SeparatorRelated Components---
Drain Trap / Steam Trap Method--Disc TypeBucket TypeDisc TypeBucket TypeFloat TypeDisc TypeDisc TypeDisc TypeFloat Type-Bellows TypeBucket TypeFloat Type--Bucket TypeFloat TypeThermo-wax TypeBucket Type-Disc TypeDisc TypeDisc TypeDisc TypeDiaphragm TypeDisc TypeDisc TypeDisc Type-----
Applicable FluidGasSteam / FluidSteamSteamSteamSteamSteamGasSteamSteamSteamSteamSteamSteamSteamDrainSteam / GasSteamSteamSteamSteamSteam / GasSteamSteamSteamSteamSteamSteamSteamSteamSteamFluid---
ConnectionR(Rc) / G / NPTFlangeR(Rc) / FlangeR(Rc) / Flange-R(Rc)R(Rc)R(Rc)R(Rc)R(Rc) / FlangeR(Rc) / Flange / Socket WeldR(Rc)-R(Rc) / FlangeFlangeGR(Rc) / FlangeR(Rc)-R(Rc)R(Rc)R(Rc)R(Rc)FlangeR(Rc) / FlangeR(Rc)R(Rc)FlangeSocket WeldR(Rc) / Flange / Socket WeldR(Rc)R(Rc)---
Nominal Diameter8A ~ 25A-15A ~ 25A15A ~ 50A15A ~ 25A15A ~ 25A15A15A ~ 25A10A ~ 25A15A ~ 25A15A ~ 25A-15A ~ 25A15A ~ 50A20A15A15A ~ 100A15A ~ 25A15A ~ 80A15A ~ 25A15A ~ 25A20A15A ~ 25A25A ~ 40A15A ~ 20A8A ~ 15A15A ~ 25A40A25A15A ~ 25A15A ~ 20A----
Maximum Operating Pressure(MPa)1-1 ~ 21.6 ~ 2.14.20.7 ~ 11.40.971.61.62.1-1--1.621.05 ~ 1.60.3 ~ 0.710.3 ~ 221.6-1.622.11.64.64.62----
Body MaterialAluminumCast IronCast IronStainless ~ Steel-Cast IronCast IronSteelSteelSteelStainlessCopper ~ Stainless-SteelSteelAluminumCast IronCast Iron-Cast IronCast IronCast IronCast IronCast IronSteelStainlessStainlessSteelSteelStainlessSteelCopper---

Loading...

  1. 1

Related Categories to Drain Traps, Steam Traps