(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handles/Knobs

Handles, flush pulls & knobs are structural parts / mechanical parts that are mounted on doors, furniture and fixtures, lids, etc., for the purpose of opening and closing. There are a wide variety such as round bar handles, ball-shaped knobs, continuous drawer pulls and long flush pulls. Material range includes stainless steel, resin, aluminum, plastic and zinc alloy. Comfort in gripping and using is important; however, in consideration of the impact on safety, select an appropriate product for the operating environment and the purpose of use. Select the same screw pitch in the case of retrofit installation.
Filter By
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 17 Day(s) or Less
  • 21 Day(s) or Less
  • 31 Day(s) or Less
17 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Ceramic Knob TW-213 to TW-216

    Ceramic Knob TW-213 to TW-216

    WAKISANGYO

    Knob for small boxes/furniture
    From: ฿ 104.77
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Scallop Handwheel Knob Impact Resistant
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Scallop Handwheel Knob Impact Resistant【10 Pieces Per Package】

    RS Pro

    Nylon Polyamide 6 knobs with stud, female inserts and through thread
    Zinc plated steel studs and alloy female threadings
    Matt black finish
    Working temperature -30°C to +85°C
    Melting point +215°C
    Tolerant of weak acids, with excellent resistance to chlorinated hydrocarbons
    From: ฿ 832.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knob KK-T Type

    Knob KK-T Type

    SUGATSUNE

    [Features]
    · Black (glossy) has been newly added.
    · Since an antibacterial clear coating is performed, knob cleanliness is maintained. (Black is not of antibacterial specifications)
    From: ฿ 441.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Die-Cast, No. 100 Cylindrical Rod Handle HZ-100B

    Die-Cast, No. 100 Cylindrical Rod Handle HZ-100B

    SHIROKUMA

    SHIROKUMA, push/pull handles and knobs, die-cast No. 100 cylindrical rod handles HZ-100B.
    From: ฿ 98.61
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Knob EA951CA-11

    [Stainless Steel] Knob EA951CA-11

    ESCO

    【Product Specifications】
    ・Material-SUS304 mirror polished
    ・Screw…M4
    ・Dia.…25
    ・Base…Dia. 18
    ・Height…22
    From: ฿ 1,310.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Screw-on Wood-filled Phenolic
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Screw-on Wood-filled Phenolic【10 Pieces Per Package】

    RS Pro

    Moulded threads
    Resistant to most industrial chemicals, oils, grease, and adverse weather, including ultra-violet light
    Gloss Black
    Temperature rating -30 to + 140°C
    From: ฿ 313.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Thermoplastic Knob
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Thermoplastic Knob【10 Pieces Per Package】

    RS Pro

    Thermoplastic knobs from RS Pro
    From: ฿ 993.91
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handle RD Type

    Handle RD Type

    SUGATSUNE

    [Features]
    · Soft curve fits gently in the hand, and beautiful finish matches the furniture.
    From: ฿ 331.28
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Phenolic Cross Knobs
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Phenolic Cross Knobs【10 Pieces Per Package】

    RS Pro

    Wood filled phenolic knobs to BS771 with zinc plated steel threads and light alloy inserts and -30°C to + 140°C working range.
    From: ฿ 1,895.52
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Phenolic Star Wheels
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Phenolic Star Wheels【10 Pieces Per Package】

    RS Pro

    Brought to you by RS Pro, these phenolic knobs are a great choice for sturdiness and quality. Phenolic knobs, also known as “star knobs” are available with zinc plated male stubs, brass threaded insert or through hole type with brass insert and come in various thread lengths. All models are highly reliable and excellent quality.
    Resistant to most industrial chemicals and ultra-violet Black gloss finish
    Thread sizes are M5 up to M10
    From: ฿ 1,879.95
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Screw-on Moulded Threads
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Screw-on Moulded Threads【10 Pieces Per Package】

    RS Pro

    Moulded thread
    No chipping or cracking
    Resistant to oils, grease, and most chemicals
    Matt Black
    Temperature rating -20 to + 110°C
    From: ฿ 2,536.15
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Black Thermoplastic Knob
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Black Thermoplastic Knob【10 Pieces Per Package】

    RS Pro

    Nylon Polyamide 6 knobs with stud, female inserts and thru' thread
    Zinc plated steel studs or brass female threaded bushes
    Working temperature -30°C to +85°C
    Melting point +215°C.
    Tolerant of weak acids, with excellent resistance to chlorinated hydrocarbons
    From: ฿ 379.12
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polyamide Knob
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Polyamide Knob【10 Pieces Per Package】

    RS Pro

    Matt black finish
    Brass inserts (male) Zinc Plated Steel inserts (female)
    Zinc plated steel studs
    From: ฿ 785.91
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Knurled Torque Knobs
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Knurled Torque Knobs【10 Pieces Per Package】

    RS Pro

    Suitable for a wide range of applications including fabrication and maintenance.
    Zinc plated steel inserts
    From: ฿ 731.40
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Thermoplastic, Metric Threads
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Thermoplastic, Metric Threads【10 Pieces Per Package】

    RS Pro

    Resistant to most chemicals, UV light and water absorption (1.5% max.)
    Temperature range -20°C to +110°C (short term withstand +170°C)
    Zinc plated steel, Brass or Stainless steel inserts
    From: ฿ 1,772.12
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Knob
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Stainless Steel Knob

    RS Pro

    Knob drawn from Stainless Steel sheet
    Female threaded blind hole
    Hub butt welded
    Matt shot blasted
    From: ฿ 1,915.09
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Knurled (Self Assembly) Thumb Screw Knobs
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Knurled (Self Assembly) Thumb Screw Knobs【20 Pieces Per Package】

    RS Pro

    Black Gloss Delrin acetal resin thumb screw knob caps which can be assembled into complete threaded knobs by inserting a socket head cap screw (not supplied) into the base of the cap.,Join by pressing squarely together. To avoid over-pressure, use a stop or spacer equivalent to length of screw less depth of screw head.
    From: ฿ 1,490.12
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Pull Handle, Puller, Knob, Leg Type for Furniture/Interior
Material
You can add up to 6 items per a category to the compare list.
Ceramic Knob TW-213 to TW-216
You can add up to 6 items per a category to the compare list.
Sale
Scallop Handwheel Knob Impact Resistant
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Knob KK-T Type
You can add up to 6 items per a category to the compare list.
Die-Cast, No. 100 Cylindrical Rod Handle HZ-100B
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Knob EA951CA-11
You can add up to 6 items per a category to the compare list.
Sale
Screw-on Wood-filled Phenolic
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Thermoplastic Knob
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Handle RD Type
You can add up to 6 items per a category to the compare list.
Sale
Phenolic Cross Knobs
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Phenolic Star Wheels
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Screw-on Moulded Threads
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Black Thermoplastic Knob
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Polyamide Knob
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Knurled Torque Knobs
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Thermoplastic, Metric Threads
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Knob
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Knurled (Self Assembly) Thumb Screw Knobs
Until 30/09/2024
Brand

WAKISANGYO

RS Pro

SUGATSUNE

SHIROKUMA

ESCO

RS Pro

RS Pro

SUGATSUNE

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Ceramic Knob TW-213 to TW-216

Scallop Handwheel Knob Impact Resistant【10 Pieces Per Package】

Knob KK-T Type

Die-Cast, No. 100 Cylindrical Rod Handle HZ-100B

[Stainless Steel] Knob EA951CA-11

Screw-on Wood-filled Phenolic【10 Pieces Per Package】

Thermoplastic Knob【10 Pieces Per Package】

Handle RD Type

Phenolic Cross Knobs【10 Pieces Per Package】

Phenolic Star Wheels【10 Pieces Per Package】

Screw-on Moulded Threads【10 Pieces Per Package】

Black Thermoplastic Knob【10 Pieces Per Package】

Polyamide Knob【10 Pieces Per Package】

Knurled Torque Knobs【10 Pieces Per Package】

Thermoplastic, Metric Threads【10 Pieces Per Package】

Stainless Steel Knob

Knurled (Self Assembly) Thumb Screw Knobs【20 Pieces Per Package】

From

฿ 104.77

฿ 832.00

Special Price

On Sale Until 30/09/2024

฿ 441.33

฿ 98.61

฿ 1,310.00

฿ 313.00

Special Price

On Sale Until 30/09/2024

฿ 993.91

Special Price

On Sale Until 30/09/2024

฿ 331.28

฿ 1,895.52

Special Price

On Sale Until 30/09/2024

฿ 1,879.95

Special Price

On Sale Until 30/09/2024

฿ 2,536.15

Special Price

On Sale Until 30/09/2024

฿ 379.12

Special Price

On Sale Until 30/09/2024

฿ 785.91

Special Price

On Sale Until 30/09/2024

฿ 731.40

Special Price

On Sale Until 30/09/2024

฿ 1,772.12

Special Price

On Sale Until 30/09/2024

฿ 1,915.09

Special Price

On Sale Until 30/09/2024

฿ 1,490.12

Special Price

On Sale Until 30/09/2024

Days to Ship 31 Day(s) 8 Day(s) Quote 8 Day(s) 17 Day(s) 8 Day(s) 3 Day(s) 21 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Pull Handle, Puller, Knob, Leg Type for Furniture/InteriorKnob-KnobHandle---Handle---------
Material--MetalMetal---Metal---------

Loading...

  1. 1

Related Categories to Handles/Knobs