(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Shelf Brackets

Shelf brackets are parts to support shelf boards. Some are used in combination with shelf poles, but some are mounted on the wall independently. The dowel type that pins are inserted into holes and the clip type that shelf brackets are hooked into grooves are mainly used in combination with shelf poles; the bracket type that shelf brackets are mounted with screws is used both in combination with shelf poles or independently. To support the weight of the shelf board and the objects put on there, the shelf brackets are often made of stainless steel, zinc, aluminum and other high-strength metals, and vary in size for the place to mount and the purpose of use. It is necessary to check the model numbers, sizes, etc., beforehand to prevent unfitness due to the differences of the standards between the shelf bracket and the shelf pole, the shelf board and other parts.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • Others
39 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Folding Shelf Support (One Touch type) EA951EG-12

    Folding Shelf Support (One Touch type) EA951EG-12【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material- steel
    ・Hole dia.-4mm
    ・Load capacity-40kg( 2 pcs)
    ・Foldable shelf support permitting opening/closing with only single touch
    ・Length x Length x width(mm)-198 x 135 x 31
    From: ฿ 2,049.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Shelf bracket (steel)

    Shelf bracket (steel)

    TRUSCO

    [Features]
    · Standard shelf bracket metal fitting.
    · Auxiliary rib prevents twisting.

    [Applications]
    · Mounting shelves in offices, factories, warehouses, etc.
    From: ฿ 54.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Shelf Bracket _SPF-20

    SUS Shelf Bracket _SPF-20

    SUGATSUNE

    Shelves of different variations can be built.

    [Features]
    · Dedicated shelf bracket for SP type stainless steel shelf columns.
    · A click can be heard when the bracket is mounted on the shelf column.
    · As the bracket has a thin shape, it does not become an obstruction for storing objects as shown in the figure on the right.
    · Hairline finishing comes with a protective tape and without a protective tape, which reduces the hassle at garbage disposal site.
    From: ฿ 41.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Shelf Bracket for Heavy Loads _SPHL-25

    SUS Shelf Bracket for Heavy Loads _SPHL-25

    SUGATSUNE

    Shelves of different variations can be built.

    [Features]
    · A compact shelf bracket that retains the cabinet design.
    · Dedicated shelf bracket for SPHL-1820 stainless steel shelf columns
    From: ฿ 60.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bright chromate wide shelf bracket (steel)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Bright chromate wide shelf bracket (steel)

    TRUSCO

    [Features]
    · Countersunk on both the sides, can be used in both inward-facing and outward-facing condition.
    Use countersunk head screws to install.
    · Ideal for reinforcement of joints or corners of wood, etc.
    · It is a standard item used as a reinforcing metal fitting.

    [Applications]
    · Reinforcement, fall prevention, shelf brackets, brackets, etc.
    From: ฿ 177.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Shelf Support EA951EB-15

    [Stainless Steel] Shelf Support EA951EB-15

    ESCO

    【Product Specifications】
    ・Material-SUS304
    ・Thickness-0.8mm
    ・With stainless steel wood screw
    ・Hole dia.-4mm
    ・Dim.…150 x 200mm
    ・Load capacity (2 pcs)…22kg
    From: ฿ 839.78
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Touch Folding Shelf Bracket "Touch-Pon"

    One-Touch Folding Shelf Bracket "Touch-Pon"

    SOWA

    [Material] Steel plate
    [Finishing] White coating / brown coating / black coating
    *1 pair (2 pc) Blister pack included
    *Load resistance value assumes 2 pc. Use included screws to securely attach to wall.
    [Features]
    · Shelf plate stops at 90 degrees when lightly lifted to open
    · One-touch functionality allows shelf plate to fold by raising it slightly upward and pressing the lever at the end
    From: ฿ 1,555.91
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Shelf Bracket _SPM-20B

    SUS Shelf Bracket _SPM-20B

    SUGATSUNE

    Shelves of different variations can be built.
    From: ฿ 39.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insert Dowel

    Insert Dowel【10 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    [Applications]
    · Shelf bracket for cabinets, bookcases, cupboards, etc. Use by making a bottom hole and inserting.
    [Caution]
    · Make the receiving hole on the side plate 1 to 2 mm deeper than the length of the shelf dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
    · Lightly tap in with a wooden mallet to mount.
    From: ฿ 69.44
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Jumbo 45/60

    Jumbo 45/60

    SOWA

    Outstanding load resistance due to one-touch folding capability.
    Two sizes: depth 45 cm / 60 cm.
    Use as a shelf bracket for kitchen counters, work tables, etc. at the desired installation location in accordance with the application.
    * Thickness of bracket when folded is 24 mm.
    [Material] Steel
    [Load resistance] 100 kg (static load), numerical value when mounting two pcs at a 500 pitch. (Reference value)
    From: ฿ 4,134.35
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BOS Type Folding Shelf Bracket

    BOS Type Folding Shelf Bracket

    SOWA

    [Material] Stainless steel (SUS304)
    [Finishing] Hairline
    [Features]
    · Stainless steel shelf bracket that can fold
    · Includes safety stopper mechanism to prevent accidental folding
    From: ฿ 9,542.78
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Angle _SV

    SUS Angle _SV

    SUGATSUNE

    Can be used as reinforcing metal fittings.

    [Features]
    · As stainless steel offers superior corrosion resistance, the brackets can be used as partition panel brackets and reinforcing metal fittings at various places in addition to kitchens, bathrooms, ships, and medicine related fittings.
    From: ฿ 322.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Shelf Bracket _SMB-15R

    SUS Shelf Bracket _SMB-15R

    SUGATSUNE

    Shelves of different variations can be built.
    From: ฿ 90.48
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Shelf Bracket _SPB-20

    SUS Shelf Bracket _SPB-20

    SUGATSUNE

    Shelves of different variations can be built.
    From: ฿ 30.97
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless steel clip FC-1757

    Stainless steel clip FC-1757

    TAKIGEN

    [Features]
    · One touch removable
    From: ฿ 35.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless steel clip FC-1758

    Stainless steel clip FC-1758

    TAKIGEN

    [Features]
    · One touch removable
    From: ฿ 35.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    5 x 8 mm No.1 for shelf dowel 5 φ holes
    From: ฿ 68.58
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    For shelf dowel 5 φ hole 5 x 8 mm No.2
    From: ฿ 83.81
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    5 x 8 mm No.3 for shelf dowel 5 φ holes
    From: ฿ 142.86
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    5 x 8 mm flat nickel bracket for shelf dowel 5 φ holes
    From: ฿ 77.15
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    5 x 8 mm flat clear bracket for shelf dowel 5 φ holes
    From: ฿ 88.58
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Shelf bracket (stainless steel)

    Shelf bracket (stainless steel)

    TRUSCO

    [Features]
    · TSB Ideal for places such as kitchens and food factories, where water is used.
    ·TKLT reinforcement bars are removable. Can be removed and used as reinforcing corner brackets. (The seat adjustment can be controlled only from the inner side)
    · TKLD has seat adjustment on both the sides. Can be used in both inward-facing and outward-facing condition.

    [Applications]
    · TSB installation of shelves in kitchens, factories, etc.
    · To make TKLT shelves.
    · As an reinforcing bracket for TKLD corners. To prevent the furniture from falling. To make shelves.
    From: ฿ 237.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Folding Shelf Support EA951EG-150

    Folding Shelf Support EA951EG-150

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Safe load capacity-40kg (with 2 pcs)
    ・Simple one-touch folding
    ・With wood screw
    ・Hole dia.-4.5mm
    ・Dim.…For 150mm
    From: ฿ 854.07
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dowel Shelf Bracket (Male/Female Type)

    Dowel Shelf Bracket (Male/Female Type)

    999SHIMANO

    There are 5 types of materials: aluminum, styrene elastomer, stainless steel, vinyl, and brass.
    From: ฿ 7.74
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasket For Double-Sided Dowel

    Gasket For Double-Sided Dowel

    999SHIMANO

    ■ The gasket is used as cushioning between the double-sided dowel and the glass.
    From: ฿ 824.03
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    M Dowel

    M Dowel【4 Pieces Per Package】

    WAKISANGYO

    [Features]
    · Metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    From: ฿ 88.36
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Seagull Bracket

    Seagull Bracket

    WAKISANGYO

    [Features]
    · Three mounting types to choose from. Standard / hanging / corner flat type.
    [Caution]
    · Safety load for seagull bracket main body is 20 kg.
    · Select screws that fit the mounting wall surface.
    [Plate thickness]
    · 1.6 mm
    From: ฿ 210.68
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Star Dowel Shelf Bracket

    Star Dowel Shelf Bracket【8 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    [Applications]
    · Dowel for shelf brackets used in cabinets, bookcases, cupboards, etc.
    [Caution]
    · Make the depth of the bottom hole 1 to 2 mm deeper than the length of the dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
    · Lightly tap in with a wooden mallet to mount.
    From: ฿ 73.47
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Insert Shelf Bracket Dowel

    Insert Shelf Bracket Dowel【10 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in homes.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    [Caution]
    · Make the receiving hole on the side plate 1 to 2 mm deeper than the length of the shelf dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
    · Lightly tap in with a wooden mallet to mount.
    From: ฿ 88.28
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Woodwork Dowel

    Woodwork Dowel【8-20 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    From: ฿ 70.92
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Free Dowel

    Free Dowel【10 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in homes.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    [Caution]
    · Make the receiving hole on the side plate 1 to 2 mm deeper than the length of the shelf dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
    · Lightly tap in with a wooden mallet to mount.
    From: ฿ 87.97
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Shelf Dowel

    Shelf Dowel【10 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    [Applications]
    · Construction, repairs
    · Furniture construction, repair parts
    [Caution]
    · Make the receiving hole on the side plate 1 to 2 mm deeper than the length of the shelf dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
    · Lightly tap in with a wooden mallet to mount.
    From: ฿ 147.20
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    GM Dowel L Type Set

    GM Dowel L Type Set【4 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    [Caution]
    · Make the receiving hole on the side plate 1 to 2 mm deeper than the length of the shelf dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
    · Lightly tap in with a wooden mallet to mount.
    From: ฿ 88.36
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Woodwork Dowel

    Woodwork Dowel【100 Pieces Per Package】

    WAKISANGYO

    [Features]
    · This shelf dowel is a metal fitting that uses four corners to support movable shelves in furniture.
    · Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
    From: ฿ 148.75
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    10910 Type Shelf Bracket

    10910 Type Shelf Bracket

    SOWA

    [Material/Finish]
    ・ Steel / white powder coating, stainless steel (SUS304)/satin
    [Features]
    ・ It can be folded when not in use.
    ・ With a safety stopper function to prevent accidental folding
    From: ฿ 5,523.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    388 Type Expandable Shelf Bracket

    388 Type Expandable Shelf Bracket

    SOWA

    [Material/finishing] Aluminum alloy / alumite
    [Standard board thickness] For 15 to 35 mm
    [Features]· Can effectively utilize space because it can be easily folded when not in use.
    · Shelf bracket with exceptional load resistance *Load resistance value for 1 pc.
    [Recommended use quantity] Specifications call for one pc for shelf brackets with a width of 600 mm or less. Specifications call for two pcs for shelf brackets with a width of 1,300 mm or more.

    From: ฿ 2,865.13
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SOWA Shelf Bracket Series Ribbed Shelf Bracket (White/Black)

    SOWA Shelf Bracket Series Ribbed Shelf Bracket (White/Black)

    SOWA

    [Material] Steel plate
    [Finishing] Powder coating / white / black (30 GU)
    [Load resistance] 50 kg / 1 pc
    [Features] Includes reinforcements to support heavy objects placed on the shelf.
    From: ฿ 867.18
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SOWA Shelf Bracket Series Stainless Steel Shelf Bracket With Reinforcement

    SOWA Shelf Bracket Series Stainless Steel Shelf Bracket With Reinforcement

    SOWA

    [Material] Stainless steel (SUS304)
    [Finishing] Hairline
    [Load resistance] 70 kg / 1 pc
    [Features]
    · Includes reinforcements to support heavy objects placed on the shelf.
     · Stainless steel shelf bracket using SUS304, which has exceptional corrosion resistance, allowing it be used as shelf bracket in various locations.
    From: ฿ 2,641.80
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ship Shape Handle

    Ship Shape Handle

    SOWA

    [Material] Stainless steel (SUS304)
    [Finish] Brushed
    [Thickness] 5 mm
    From: ฿ 3,106.15
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Folding Shelf Support (One Touch type) EA951EG-12
You can add up to 6 items per a category to the compare list.
Shelf bracket (steel)
You can add up to 6 items per a category to the compare list.
SUS Shelf Bracket _SPF-20
You can add up to 6 items per a category to the compare list.
SUS Shelf Bracket for Heavy Loads _SPHL-25
You can add up to 6 items per a category to the compare list.
Sale
Bright chromate wide shelf bracket (steel)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Shelf Support EA951EB-15
You can add up to 6 items per a category to the compare list.
One-Touch Folding Shelf Bracket "Touch-Pon"
You can add up to 6 items per a category to the compare list.
SUS Shelf Bracket _SPM-20B
You can add up to 6 items per a category to the compare list.
Insert Dowel
You can add up to 6 items per a category to the compare list.
Jumbo 45/60
You can add up to 6 items per a category to the compare list.
BOS Type Folding Shelf Bracket
You can add up to 6 items per a category to the compare list.
SUS Angle _SV
You can add up to 6 items per a category to the compare list.
SUS Shelf Bracket _SMB-15R
You can add up to 6 items per a category to the compare list.
SUS Shelf Bracket _SPB-20
You can add up to 6 items per a category to the compare list.
Stainless steel clip FC-1757
You can add up to 6 items per a category to the compare list.
Stainless steel clip FC-1758
You can add up to 6 items per a category to the compare list.
5 x 8 mm No.1 for shelf dowel 5 φ holes
You can add up to 6 items per a category to the compare list.
For shelf dowel 5 φ hole 5 x 8 mm No.2
You can add up to 6 items per a category to the compare list.
5 x 8 mm No.3 for shelf dowel 5 φ holes
You can add up to 6 items per a category to the compare list.
5 x 8 mm flat nickel bracket for shelf dowel 5 φ holes
You can add up to 6 items per a category to the compare list.
5 x 8 mm flat clear bracket for shelf dowel 5 φ holes
You can add up to 6 items per a category to the compare list.
Shelf bracket (stainless steel)
You can add up to 6 items per a category to the compare list.
Folding Shelf Support EA951EG-150
You can add up to 6 items per a category to the compare list.
Dowel Shelf Bracket (Male/Female Type)
You can add up to 6 items per a category to the compare list.
Gasket For Double-Sided Dowel
You can add up to 6 items per a category to the compare list.
M Dowel
You can add up to 6 items per a category to the compare list.
Seagull Bracket
You can add up to 6 items per a category to the compare list.
Star Dowel Shelf Bracket
You can add up to 6 items per a category to the compare list.
Insert Shelf Bracket Dowel
You can add up to 6 items per a category to the compare list.
Woodwork Dowel
You can add up to 6 items per a category to the compare list.
Free Dowel
You can add up to 6 items per a category to the compare list.
Shelf Dowel
You can add up to 6 items per a category to the compare list.
GM Dowel L Type Set
You can add up to 6 items per a category to the compare list.
Woodwork Dowel
You can add up to 6 items per a category to the compare list.
10910 Type Shelf Bracket
You can add up to 6 items per a category to the compare list.
388 Type Expandable Shelf Bracket
You can add up to 6 items per a category to the compare list.
SOWA Shelf Bracket Series Ribbed Shelf Bracket (White/Black)
You can add up to 6 items per a category to the compare list.
SOWA Shelf Bracket Series Stainless Steel Shelf Bracket With Reinforcement
You can add up to 6 items per a category to the compare list.
Ship Shape Handle
Brand

ESCO

TRUSCO

SUGATSUNE

SUGATSUNE

TRUSCO

ESCO

SOWA

SUGATSUNE

WAKISANGYO

SOWA

SOWA

SUGATSUNE

SUGATSUNE

SUGATSUNE

TAKIGEN

TAKIGEN

AIWAKINZOKU

AIWAKINZOKU

AIWAKINZOKU

AIWAKINZOKU

AIWAKINZOKU

TRUSCO

ESCO

999SHIMANO

999SHIMANO

WAKISANGYO

WAKISANGYO

WAKISANGYO

WAKISANGYO

WAKISANGYO

WAKISANGYO

WAKISANGYO

WAKISANGYO

WAKISANGYO

SOWA

SOWA

SOWA

SOWA

SOWA

Product Series

Folding Shelf Support (One Touch type) EA951EG-12【2 Pieces Per Package】

Shelf bracket (steel)

SUS Shelf Bracket _SPF-20

SUS Shelf Bracket for Heavy Loads _SPHL-25

Bright chromate wide shelf bracket (steel)

[Stainless Steel] Shelf Support EA951EB-15

One-Touch Folding Shelf Bracket "Touch-Pon"

SUS Shelf Bracket _SPM-20B

Insert Dowel【10 Pieces Per Package】

Jumbo 45/60

BOS Type Folding Shelf Bracket

SUS Angle _SV

SUS Shelf Bracket _SMB-15R

SUS Shelf Bracket _SPB-20

Stainless steel clip FC-1757

Stainless steel clip FC-1758

5 x 8 mm No.1 for shelf dowel 5 φ holes【4 Pieces Per Package】

For shelf dowel 5 φ hole 5 x 8 mm No.2【4 Pieces Per Package】

5 x 8 mm No.3 for shelf dowel 5 φ holes【4 Pieces Per Package】

5 x 8 mm flat nickel bracket for shelf dowel 5 φ holes【4 Pieces Per Package】

5 x 8 mm flat clear bracket for shelf dowel 5 φ holes【4 Pieces Per Package】

Shelf bracket (stainless steel)

Folding Shelf Support EA951EG-150

Dowel Shelf Bracket (Male/Female Type)

Gasket For Double-Sided Dowel

M Dowel【4 Pieces Per Package】

Seagull Bracket

Star Dowel Shelf Bracket【8 Pieces Per Package】

Insert Shelf Bracket Dowel【10 Pieces Per Package】

Woodwork Dowel【8-20 Pieces Per Package】

Free Dowel【10 Pieces Per Package】

Shelf Dowel【10 Pieces Per Package】

GM Dowel L Type Set【4 Pieces Per Package】

Woodwork Dowel【100 Pieces Per Package】

10910 Type Shelf Bracket

388 Type Expandable Shelf Bracket

SOWA Shelf Bracket Series Ribbed Shelf Bracket (White/Black)

SOWA Shelf Bracket Series Stainless Steel Shelf Bracket With Reinforcement

Ship Shape Handle

CAD
  • 3D
  • 3D
  • 2D
  • 2D
From

฿ 2,049.00

฿ 54.00

฿ 41.61

฿ 60.00

฿ 177.00

Special Price

On Sale Until 31/03/2025

฿ 839.78

฿ 1,555.91

฿ 39.68

฿ 69.44

฿ 4,134.35

฿ 9,542.78

฿ 322.75

฿ 90.48

฿ 30.97

฿ 35.00

฿ 35.00

฿ 68.58

฿ 83.81

฿ 142.86

฿ 77.15

฿ 88.58

฿ 237.00

฿ 854.07

฿ 7.74

฿ 824.03

฿ 88.36

฿ 210.68

฿ 73.47

฿ 88.28

฿ 70.92

฿ 87.97

฿ 147.20

฿ 88.36

฿ 148.75

฿ 5,523.23

฿ 2,865.13

฿ 867.18

฿ 2,641.80

฿ 3,106.15

Days to Ship Same day 1 Day(s) 10 Day(s) 10 Day(s) Same day 31 Day(s) 7 Day(s) 10 Day(s) Quote 7 Day(s) 9 Day(s) 10 Day(s) 19 Day(s) 10 Day(s) Same day Same day Quote Quote Quote Quote Quote 1 Day(s) 31 Day(s) 5 Day(s) 7 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote 12 Day(s) 9 Day(s) 7 Day(s) 7 Day(s) 11 Day(s)

Loading...

  1. 1

Related Categories to Shelf Brackets