(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This shelf dowel is a metal fitting that uses four corners to support movable shelves in homes.
· Use by drilling bracket holes in the side of the furniture and then inserting the shelf dowel in the holes.
[Caution]
· Make the receiving hole on the side plate 1 to 2 mm deeper than the length of the shelf dowel's foot, and the hole diameter slightly smaller than the foot's diameter.
· Lightly tap in with a wooden mallet to mount.
Part Number |
---|
IF-049 |
IF-050 |
IF-051 |
IF-052 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) | Color | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 88.13 | SHELF RELATED PARTS | 1 Pack(s) | 10 Pieces Per Package | Quote | 4 × 8 | Brown | 4903757263901 | ||
฿ 87.97 | SHELF RELATED PARTS | 1 Pack(s) | 10 Pieces Per Package | Quote | 4 × 8 | Ivory | 4903757263918 | ||
฿ 87.97 | SHELF RELATED PARTS | 1 Pack(s) | 10 Pieces Per Package | Quote | 5 × 7 | Brown | 4903757263925 | ||
฿ 87.97 | SHELF RELATED PARTS | 1 Pack(s) | 10 Pieces Per Package | Quote | 5 × 7 | Ivory | 4903757263932 |
Loading...
Material | PA6 |
---|
How can we improve?
How can we improve?