(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Standard shelf bracket metal fitting.
· Auxiliary rib prevents twisting.
[Applications]
· Mounting shelves in offices, factories, warehouses, etc.
Part Number |
---|
TSB125 |
TSB150 |
TSB200 |
TSB250 |
TSB300 |
TSB350 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length D (mm) | Length H (mm) | Width W (mm) | Plate Thickness (mm) | Load Capacity (Two pcs.) (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54.00 | SHELF STEP IMPLEMENT | 1 Piece(s) | 1 Day(s) | 125 | 150 | 27.5 | 0.6 | 20 | 4989999286816 | 299-6669 | 45 | ||
฿ 96.00 | SHELF STEP IMPLEMENT | 1 Piece(s) | 1 Day(s) | 150 | 200 | 30.7 | 0.7 | 35 | 4989999286823 | 299-6677 | 70 | ||
฿ 92.00 | SHELF STEP IMPLEMENT | 1 Piece(s) | 1 Day(s) | 200 | 250 | 37.2 | 0.8 | 45 | 4989999286830 | 299-6685 | 120 | ||
฿ 123.00 | SHELF STEP IMPLEMENT | 1 Piece(s) | 1 Day(s) | 250 | 300 | 41.0 | 0.9 | 55 | 4989999286847 | 299-6693 | 200 | ||
฿ 167.00 | SHELF STEP IMPLEMENT | 1 Piece(s) | 1 Day(s) | 300 | 350 | 45.7 | 1.0 | 65 | 4989999286854 | 299-6707 | 300 | ||
฿ 350.00 | SHELF STEP IMPLEMENT | 1 Piece(s) | 12 Day(s) | 350 | 400 | 51.0 | 1.2 | 70 | 4989999286861 | 299-6715 | 450 |
Loading...
Material | Steel | Finish | Baked Paint | Color | Silver Metallic Matting |
---|---|---|---|---|---|
Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?