1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Jumbo 45/60

Jumbo 45/60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,134.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Outstanding load resistance due to one-touch folding capability.
Two sizes: depth 45 cm / 60 cm.
Use as a shelf bracket for kitchen counters, work tables, etc. at the desired installation location in accordance with the application.
* Thickness of bracket when folded is 24 mm.
[Material] Steel
[Load resistance] 100 kg (static load), numerical value when mounting two pcs at a 500 pitch. (Reference value)

 
Part Number
K60647
K60648
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Part number / nominal

฿ 4,134.35

CONNECTION HARDWARE 1 Piece(s) 7 Day(s) 445193JB-45W

฿ 4,598.69

CONNECTION HARDWARE 1 Piece(s) 9 Day(s) 595258JB-60W

Loading...

  1. 1

Basic Information

Specifications Folding shelf bracket Material Steel Finishing White coating
Load resistance 100 kg (static load)