(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Strike Plate

A strike plate is a metal fitting that mainly receives the latch of a door, etc. The material used is stainless steel, which has excellent corrosion resistance, and is characterized by being resistant to damage. The type that is attached to a door frame with screws, etc. is also called a strike or striker. It is a measure to prevent a door from opening due to the latch bolt or dead bolt jumping out of the lock. There is also a type that catches with a single action when a handle is pushed, and a strike plate for punching through.
CAD
Days to Ship
  • All
  • Same day
  • 10 Day(s) or Less
  • 28 Day(s) or Less
  • 35 Day(s) or Less
  • 49 Day(s) or Less
  • Others
28 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel One-Touch Handle Catch FA-1810-C-2

    Stainless Steel One-Touch Handle Catch FA-1810-C-2

    TAKIGEN

    [Features]
    · All parts except the lock are made of stainless steel.
    · Corrosion-resistant and impact-resistant product.
    · One touch lock by dropping the handle in from the top.
    · Lock device has a reversible key with dust proof shutter.
    · Can easily be installed on already fixed handles.
    · Sealing ring can also be installed as an option
    From: ฿ 4,452.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Touch Handle Catch FA-810-C-2

    One-Touch Handle Catch FA-810-C-2

    TAKIGEN

    [Features]
    · One touch lock by dropping the handle in from the top.
    · Three types, S type, L type, and X type, can be selected depending on the cross sectional shape of the handle.
    · Lock device has a reversible key with dust proof shutter.
    · Can easily be installed on already fixed handles.
    · Sealing ring can also be installed as an option.
    From: ฿ 31.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Touch Handle Catch FA-810-C-4

    One-Touch Handle Catch FA-810-C-4

    TAKIGEN

    [Features]
    · One touch lock by dropping the handle in from the top.
    · Push the push button to release.
    · Emergency escape from inside of the door is possible even when locked.
    · Lock has a reversible key and a dust-proof shutter.
    · Can be sealed by installing sealing ring (optional).
    · Can easily be installed on already fixed handles.
    From: ฿ 322.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    One-Touch Handle Catch FA-822-C

    One-Touch Handle Catch FA-822-C

    TAKIGEN

    [Features]
    · High security lock TAK series (TAV230) is standard equipment, with improved security and durability.
    · TAV230 lock is a reversible key with a dust proof shutter with excellent operability.
    · Three types, S type, L type, and X type, can be selected depending on the cross sectional shape of the handle.
    · High security catch (FA-810-C) instead of existing handle catch.
    · Immediate response possible to the auto lock specification request.
    · Sealing ring can also be installed as an option
    From: ฿ 1,123.00
    Days to Ship: day to ship 49 Day(s)
    day to ship 49 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Touch Lock Handle Catches With Cylinder Cap FA-834

    One-Touch Lock Handle Catches With Cylinder Cap FA-834

    TAKIGEN

    Cylinder cap is standard feature, providing greater lock durability. Cylinder cap is held open, making for good ease-of-use.
    Attaching snow protection cover improves ability to use product in snow regions.
    Also prevents ingress of snow and water inside product.
    The TVC cylinder uses a dimple key.The lock device has a dustproof shutter and the key is reversible.
    Installation is the same as for handle catches FA-1810-C-2 , FA-810-C-2 , FA-1811 and FA-811.
    From: ฿ 1,452.00
    Days to Ship: day to ship 28 Day(s)
    day to ship 28 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Quick Bush AC-1025-Q

    Stainless Steel Quick Bush AC-1025-Q

    TAKIGEN

    [Features]
    · Made of stainless steel, with excellent corrosion resistance.
    · Bush that can be easily connected to the rod.
    · Won't be displaced even in case of vibration.
    From: ฿ 47.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Striker C-1376-ST

    Stainless Steel Striker C-1376-ST

    TAKIGEN

    [Features]
    · Bracket and striker to fit each type of latch lock
    From: ฿ 237.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Striker C-1625-BK

    Stainless Steel Striker C-1625-BK

    TAKIGEN

    [Features]·Brackets and strikers compatible for various latch locks
    From: ฿ 229.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Striker C-1625-ST-1

    Stainless Steel Striker C-1625-ST-1

    TAKIGEN

    [Features]
    · Bracket and striker to fit each type of latch lock
    From: ฿ 93.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Striker C-1625-ST-2

    Stainless Steel Striker C-1625-ST-2

    TAKIGEN

    [Features]
    · Bracket and striker to fit each type of latch lock
    From: ฿ 78.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Striker C-1625-ST-5

    Stainless Steel Striker C-1625-ST-5

    TAKIGEN

    [Features]
    · Bracket and striker to fit each type of latch lock
    From: ฿ 833.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Striker C-1625-ST-6

    Stainless Steel Striker C-1625-ST-6

    TAKIGEN

    [Features]
    · Bracket and striker to fit each type of latch lock
    From: ฿ 426.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Slim Catch FA-1810-C-5

    Stainless Slim Catch FA-1810-C-5

    TAKIGEN

    [Features]
    · Made of stainless steel, with excellent corrosion resistance.
    · Simple design succeeded in a great cost reduction.
    · Lock type and padlock lock (no key) type.
    From: ฿ 2,168.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pipe Guide FA-1820-G

    Stainless Steel Pipe Guide FA-1820-G

    TAKIGEN

    [Features]
    · Due to built in resin bush, the rotation is smooth.
    · Because it is made of stainless steel, it has excellent corrosion resistance.
    From: ฿ 426.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pipe Guide FA-1825-G

    Stainless Steel Pipe Guide FA-1825-G

    TAKIGEN

    [Features]
    · Due to built in resin bush, the rotation is smooth.
    · Because it is made of stainless steel, it has excellent corrosion resistance.
    From: ฿ 600.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Click Lock Adjustment Metal Tool C-1423

    Stainless Steel Click Lock Adjustment Metal Tool C-1423

    TAKIGEN

    [Features]
    · Compact with strong tightening force.
    · Arm shape changes are available upon request.
    · Height, width and length all are minimum (compared to manufacturer).
    From: ฿ 128.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Latch for Rod AC-1025-RR

    Stainless Steel Latch for Rod AC-1025-RR

    TAKIGEN

    [Features]
    · Made of stainless steel, with excellent corrosion resistance.
    · Change the vertical motion of the rod bar with tightening force.
    · Using it in combination with an enclosed handle increases the degree of closure density.
    · Door can be easily tightened.
    · Housing will not be scratched.
    From: ฿ 47.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3

    Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3

    TAKIGEN

    [Features]
    · Made of stainless steel, with excellent corrosion resistance.
    · One-touch handle catch developed for large pipe handle.
    · Compatible with large-sized handles with thickness of 15 mm.
    · Drop the handle from above and catch it with one touch.
    · Lock device has a reversible key with dust proof shutter.
    · Can be easily attached to an existing large handle.
    · Sealing ring can also be installed as an option.
    From: ฿ 5,420.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Protection Sheet AC-1025-PT

    Stainless Steel Protection Sheet AC-1025-PT【10 Pieces Per Package】

    TAKIGEN

    [Features]
    · Using powerful adhesive, it can be easily pasted.
    · Protect the contact surface of the clasp and rod
    From: ฿ 581.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Striker C-625-ST

    Striker C-625-ST

    TAKIGEN

    [Features]
    · Bracket and striker to fit each type of latch lock
    From: ฿ 132.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe End FA-815-E

    Pipe End FA-815-E

    TAKIGEN

    [Features]
    · Rotation of pipe is smooth as it is made from resin.
    · Suitable for pipe end of thick door.
    From: ฿ 24.00
    Days to Ship: day to ship 28 Day(s)
    day to ship 28 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Guide FA-815-G

    Pipe Guide FA-815-G

    TAKIGEN

    [Features]
    · Due to built in resin bush, the rotation is smooth.
    · Because it is made of stainless steel, it has excellent corrosion resistance.
    From: ฿ 3,291.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Rod Guide AC-25-RG

    Plastic Rod Guide AC-25-RG

    TAKIGEN

    [Features]
    · Use with a rod guide to facilitate smooth movement, which helps eliminate abnormal noise during operation.
    · One-touch attachment/detachment mechanism ensures that the product does not come off once the rod is inserted.
    · Fewer protrusions allow it to be installed even in the gap between the housing and door.
    [Applications]
    · Guides for rod
    From: ฿ 10.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    One-Touch Handle Catch FA-812-C-2L

    One-Touch Handle Catch FA-812-C-2L

    TAKIGEN

    [Features]
    · High security lock TVC cylinder is standard equipment, with improved security and durability.
    · TVC cylinder uses the dimple key, a reversible key with excellent operability.
    · Lock is a cylinder with a dust proof shutter.
    · One touch lock by dropping the handle in from the top.
    · Thin type with catch thickness of 30 mm.
    · Can easily be installed on already fixed handles.
    · Handle Catch FA-1810-C-2· FA-810-C-2/FA-1811/FA-811 compatible with installation.
    · Reset possible if emergency release is done.
    From: ฿ 1,162.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Touch Handle Catch FA-812-C-2L-E

    One-Touch Handle Catch FA-812-C-2L-E

    TAKIGEN

    [Features]
    · Emergency escape from the cabinet is possible even in locked state.
    · Includes emergency release wire.
    · High security lock TVC cylinder is standard equipment, with improved security and durability.
    · TVC cylinder uses the dimple key, a reversible key with excellent operability.
    · Lock is a cylinder with a dust proof shutter.
    · One touch lock by dropping the handle in from the top.
    · Thin type with catch thickness of 30 mm.
    · Can easily be installed on already fixed handles.
    · Handle Catch FA-1810-C-2· FA-810-C-2/FA-1811/FA-811 compatible with installation.
    · Reset possible if emergency release is done
    From: ฿ 3,349.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One-Touch Handle Catch FA-820-C-2

    One-Touch Handle Catch FA-820-C-2

    TAKIGEN

    [Features]
    · High security lock TAK series (TAV230) is standard equipment and has improved security.
    · TAV230 lock device has a dust proof shutter and the key is reversible.
    · Cylinder cover attachment further improves dust resistance.
    · Since the part the comes in contact with the handle bar is stainless steel plate, it is scratch resistant.
    · Smart design with no visible mounting screws.
    From: ฿ 1,471.00
    Days to Ship: day to ship 56 Day(s)
    day to ship 56 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large One-Touch Handle Catch FA-810-C-3

    Large One-Touch Handle Catch FA-810-C-3

    TAKIGEN

    [Features]·Single-action handle catch developed for large pipe handle. Compatible with large handles up to 15 mm thick. ·Single-action catch by simply dropping handle from above. · Lock device has reversible key with dust-proof shutter. · Can be easily attached to an existing large handle. ·Sealing ring (optional) can be attached. [Applications]·For pipe handles of large containers and vans
    From: ฿ 1,317.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    W Through Hole Stainless Steel Left and Right Receiver

    W Through Hole Stainless Steel Left and Right Receiver

    TRUSCO

    [Features]
    · Excellent corrosion resistance and heat resistance.
    · Can be used for both sides.
    · Hole of the seat is enlarged, to handle any displacement after installation.
    · Handle treated with anti-skid process.

    [Usage]
    · Steel gate door, steel fittings.
    From: ฿ 252.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Stainless Steel One-Touch Handle Catch FA-1810-C-2
You can add up to 6 items per a category to the compare list.
One-Touch Handle Catch FA-810-C-2
You can add up to 6 items per a category to the compare list.
One-Touch Handle Catch FA-810-C-4
You can add up to 6 items per a category to the compare list.
One-Touch Handle Catch FA-822-C
You can add up to 6 items per a category to the compare list.
One-Touch Lock Handle Catches With Cylinder Cap FA-834
You can add up to 6 items per a category to the compare list.
Stainless Steel Quick Bush AC-1025-Q
You can add up to 6 items per a category to the compare list.
Stainless Steel Striker C-1376-ST
You can add up to 6 items per a category to the compare list.
Stainless Steel Striker C-1625-BK
You can add up to 6 items per a category to the compare list.
Stainless Steel Striker C-1625-ST-1
You can add up to 6 items per a category to the compare list.
Stainless Steel Striker C-1625-ST-2
You can add up to 6 items per a category to the compare list.
Stainless Steel Striker C-1625-ST-5
You can add up to 6 items per a category to the compare list.
Stainless Steel Striker C-1625-ST-6
You can add up to 6 items per a category to the compare list.
Stainless Slim Catch FA-1810-C-5
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Guide FA-1820-G
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Guide FA-1825-G
You can add up to 6 items per a category to the compare list.
Stainless Steel Click Lock Adjustment Metal Tool C-1423
You can add up to 6 items per a category to the compare list.
Stainless Steel Latch for Rod AC-1025-RR
You can add up to 6 items per a category to the compare list.
Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3
You can add up to 6 items per a category to the compare list.
Stainless Steel Protection Sheet AC-1025-PT
You can add up to 6 items per a category to the compare list.
Striker C-625-ST
You can add up to 6 items per a category to the compare list.
Pipe End FA-815-E
You can add up to 6 items per a category to the compare list.
Pipe Guide FA-815-G
You can add up to 6 items per a category to the compare list.
Plastic Rod Guide AC-25-RG
You can add up to 6 items per a category to the compare list.
One-Touch Handle Catch FA-812-C-2L
You can add up to 6 items per a category to the compare list.
One-Touch Handle Catch FA-812-C-2L-E
You can add up to 6 items per a category to the compare list.
One-Touch Handle Catch FA-820-C-2
You can add up to 6 items per a category to the compare list.
Large One-Touch Handle Catch FA-810-C-3
You can add up to 6 items per a category to the compare list.
W Through Hole Stainless Steel Left and Right Receiver
Brand

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TRUSCO

Product Series

Stainless Steel One-Touch Handle Catch FA-1810-C-2

One-Touch Handle Catch FA-810-C-2

One-Touch Handle Catch FA-810-C-4

One-Touch Handle Catch FA-822-C

One-Touch Lock Handle Catches With Cylinder Cap FA-834

Stainless Steel Quick Bush AC-1025-Q

Stainless Steel Striker C-1376-ST

Stainless Steel Striker C-1625-BK

Stainless Steel Striker C-1625-ST-1

Stainless Steel Striker C-1625-ST-2

Stainless Steel Striker C-1625-ST-5

Stainless Steel Striker C-1625-ST-6

Stainless Slim Catch FA-1810-C-5

Stainless Steel Pipe Guide FA-1820-G

Stainless Steel Pipe Guide FA-1825-G

Stainless Steel Click Lock Adjustment Metal Tool C-1423

Stainless Steel Latch for Rod AC-1025-RR

Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3

Stainless Steel Protection Sheet AC-1025-PT【10 Pieces Per Package】

Striker C-625-ST

Pipe End FA-815-E

Pipe Guide FA-815-G

Plastic Rod Guide AC-25-RG

One-Touch Handle Catch FA-812-C-2L

One-Touch Handle Catch FA-812-C-2L-E

One-Touch Handle Catch FA-820-C-2

Large One-Touch Handle Catch FA-810-C-3

W Through Hole Stainless Steel Left and Right Receiver

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 4,452.00

฿ 31.00

฿ 322.00

฿ 1,123.00

฿ 1,452.00

฿ 47.00

฿ 237.00

฿ 229.00

฿ 93.00

฿ 78.00

฿ 833.00

฿ 426.00

฿ 2,168.00

฿ 426.00

฿ 600.00

฿ 128.00

฿ 47.00

฿ 5,420.00

฿ 581.00

฿ 132.00

฿ 24.00

฿ 3,291.00

฿ 10.00

฿ 1,162.00

฿ 3,349.00

฿ 1,471.00

฿ 1,317.00

฿ 252.00

Days to Ship 35 Day(s) 35 Day(s) Same day 49 Day(s) 28 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) Same day 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) Same day 35 Day(s) 28 Day(s) 35 Day(s) Same day 35 Day(s) 35 Day(s) 56 Day(s) 35 Day(s) 10 Day(s)

Loading...

  1. 1

Related Categories to Strike Plate