(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Special Locks

Special locks are locks that are installed mainly for locking something other than ordinary doors. There are products for various special purposes, such as for vehicle shutter doors and manholes, as well as for empty ports for information outlets. Products are subdivided according to the purpose, so selection according to the application is necessary.
CAD
Days to Ship
  • All
  • Same day
  • 29 Day(s) or Less
  • 32 Day(s) or Less
  • 35 Day(s) or Less
  • 45 Day(s) or Less
16 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Manhole Lock C-1269-A

    Stainless Steel Manhole Lock C-1269-A

    TAKIGEN

    [Features]
    · Just install it on an existing manhole cover to increase security.
    · Made of stainless steel, corrosion resistant.
    From: ฿ 794.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3-point Lock Control Center C-878

    3-point Lock Control Center C-878

    TAKIGEN

    [Features]
    · Control center enables the 3-point door lock to be controlled remotely.
    · Can be locked and unlocked with a lock or electric drive device.
    · Easy to connect with a handle or a lock.
    · An internal operation lever is attached, so the handle and lock can also be connected inside (C-878-A)
    From: ฿ 794.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel, REG lock C-1569N

    Stainless Steel, REG lock C-1569N

    TAKIGEN

    REG Lock, Made of stainless steel with excellent corrosion resistance. Unlocked from inside. [Materials]Cold rolled stainless steel plate, "Surface finish" Barrel finishing, "Weight (g)" 650 g
    From: ฿ 4,065.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Chevron Brackets FA-1724

    Stainless Steel Chevron Brackets FA-1724

    TAKIGEN

    [Features]
    ·It is convenient for operating the handle installed at a high position on the door.
    ·The door can be opened by simply pulling the included rope (1,280 mm).
    [Applications]
    ·For handles installed in high positions such as the doors of prefabricated freezer/refrigerators and walk-in freezer/refrigerators.
    From: ฿ 11,420.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hook and Keeper FA-1815-S
    From: ฿ 697.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small, Latch Lock for Wire C-45-3

    Small, Latch Lock for Wire C-45-3

    TAKIGEN

    [Features]
    · Door can be opened by one touch.
    · Suitable for remote control with wire rope.
    · Small size and lightweight, suitable for small doors.
    · Left and right combination
    From: ฿ 1,200.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Shutter Lock C-1887

    Stainless Steel Shutter Lock C-1887

    TAKIGEN

    [Features]
    ·If it is not securely locked, the indicator will protrude.
    ·The locked state can be visually checked for safety.
    ·Snatch lock type that is resistant to vibration and impact.
    ·It is designed to be low profile, so it can be easily installed on the outside of the shutter.
    · Single-action open/close. Equipped with an escape lever from the inside.
    [Applications]
    ·Vehicle shutter door.
    From: ฿ 1,626.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Stay Lock C-1669

    Stainless Steel Stay Lock C-1669

    TAKIGEN

    [Features]
    · Simple manhole lock for inside facilities.
    · Made of stainless steel, corrosion resistant.
    · Manhole lid keyhole is closed to prevent any troubles or accidents.
    · Can be used directly on the manhole lid currently installed.
    · Compatible with many kinds of manholes by different manufacturers.
    From: ฿ 314.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Manhole Lock C-1470-W

    Stainless Steel Manhole Lock C-1470-W

    TAKIGEN

    [Features]
    · Made of stainless steel, with excellent corrosion resistance.
    · A thick, strongly-built lock for exclusive use on manholes.
    · Can be configured to the security level you need.
    · Can be closed and opened with a special handle for simple lock (single lock) specifications.
    · Can offer a higher level of security when equipped with a special cylinder lock for double-lock specifications.
    · Has a safety mechanism that opens and closes using a special key and handle
    From: ฿ 4,259.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Stopper 3-Point Lock AC-1025-SA

    Stainless Steel Stopper 3-Point Lock AC-1025-SA

    TAKIGEN

    [Features]
    · Made of stainless steel, with excellent corrosion resistance. (AC-1025-SA)
    · 3-point clasp ensures reliable locking.
    · The ends of the clasp are resin coated (polyamide 12) so as not to damage the panel and to facilitate smooth operation.
    From: ฿ 659.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Network Security Series CP-448

    Plastic Network Security Series CP-448

    TAKIGEN

    [Features]
    · Lock the patch panel, HUB, and free ports of the information outlet, and protect personal information, guard against unauthorized access, and protect important data from viruses.
    · Ideal for free plug of shared facilities with many visitors, including conference rooms and reception rooms.
    · Ideal for facilities where you want to restrict access, such as educational facilities.
    · Suitable for preventing troubles and temporary use restrictions during construction periods.
    · The key can be set to the same number, key difference, same customer specification, and can correspond to various usage conditions for each zone and floor
    From: ฿ 813.00
    Days to Ship: day to ship 32 Day(s)
    day to ship 32 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Push Type Control Center C-871

    Push Type Control Center C-871

    TAKIGEN

    [Features]
    · The push rod of the push button handle can be set for moving horizontally.
    · Wire and rod can be linked easily
    From: ฿ 484.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fastening Plate 3 Point Lock AC-25-SA

    Fastening Plate 3 Point Lock AC-25-SA

    TAKIGEN

    [Features]
    ·3 clasps ensure secure tightening.
    ·The tip of the clasp is coated with resin (polyamide 12), so it does not damage the panel and allows smooth movement.
    · Left and right dual use type.
    [Applications]
    ·Power distribution boards and control panels.
    From: ฿ 504.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Internal Release Stop Latch AC-25-ES

    Internal Release Stop Latch AC-25-ES

    TAKIGEN

    [Features]
    · Richly designed and possible to set up with aTakigen-made handle.
    · Continue using the conventional Takigen handle to open from inside.
    · Reduction in cost when using Takigen handle and setup.
    · Can be attached to conventional planar handles (A-160-A, A-240-A, etc.).
    · AC-25-ES-1 has been discontinued
    From: ฿ 333.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sliding Glass Lock

    Sliding Glass Lock

    SHIMIZU

    Sliding lock for glass door with aesthetic chrome plating finish
    * Same key compatibility.
    From: ฿ 265.83
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    SS Lock, Right-Handed (With 2 Keys)

    SS Lock, Right-Handed (With 2 Keys)

    999SHIMANO

    [Features]
    · Anodized aluminum chemical finish (silver)
    · Can be mounted on the surface of wooden lockers, etc. but the wood screw holes are also designed to be completely hidden on the inside.
    From: ฿ 499.31
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Stainless Steel Manhole Lock C-1269-A
You can add up to 6 items per a category to the compare list.
3-point Lock Control Center C-878
You can add up to 6 items per a category to the compare list.
Stainless Steel, REG lock C-1569N
You can add up to 6 items per a category to the compare list.
Stainless Steel Chevron Brackets FA-1724
You can add up to 6 items per a category to the compare list.
Stainless Steel Hook and Keeper FA-1815-S
You can add up to 6 items per a category to the compare list.
Small, Latch Lock for Wire C-45-3
You can add up to 6 items per a category to the compare list.
Stainless Steel Shutter Lock C-1887
You can add up to 6 items per a category to the compare list.
Stainless Steel Stay Lock C-1669
You can add up to 6 items per a category to the compare list.
Stainless Steel Manhole Lock C-1470-W
You can add up to 6 items per a category to the compare list.
Stainless Steel Stopper 3-Point Lock AC-1025-SA
You can add up to 6 items per a category to the compare list.
Plastic Network Security Series CP-448
You can add up to 6 items per a category to the compare list.
Push Type Control Center C-871
You can add up to 6 items per a category to the compare list.
Fastening Plate 3 Point Lock AC-25-SA
You can add up to 6 items per a category to the compare list.
Internal Release Stop Latch AC-25-ES
You can add up to 6 items per a category to the compare list.
Sliding Glass Lock
You can add up to 6 items per a category to the compare list.
SS Lock, Right-Handed (With 2 Keys)
Brand

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

SHIMIZU

999SHIMANO

Product Series

Stainless Steel Manhole Lock C-1269-A

3-point Lock Control Center C-878

Stainless Steel, REG lock C-1569N

Stainless Steel Chevron Brackets FA-1724

Stainless Steel Hook and Keeper FA-1815-S

Small, Latch Lock for Wire C-45-3

Stainless Steel Shutter Lock C-1887

Stainless Steel Stay Lock C-1669

Stainless Steel Manhole Lock C-1470-W

Stainless Steel Stopper 3-Point Lock AC-1025-SA

Plastic Network Security Series CP-448

Push Type Control Center C-871

Fastening Plate 3 Point Lock AC-25-SA

Internal Release Stop Latch AC-25-ES

Sliding Glass Lock

SS Lock, Right-Handed (With 2 Keys)

CAD
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
From

฿ 794.00

฿ 794.00

฿ 4,065.00

฿ 11,420.00

฿ 697.00

฿ 1,200.00

฿ 1,626.00

฿ 314.00

฿ 4,259.00

฿ 659.00

฿ 813.00

฿ 484.00

฿ 504.00

฿ 333.00

฿ 265.83

฿ 499.31

Days to Ship 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 29 Day(s) 32 Day(s) Same day 29 Day(s) 29 Day(s) Quote Quote

Loading...

  1. 1

Related Categories to Special Locks