(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cams, Clasps

A cam and clasp is a locking handle used for cam latch handles. It is used between a handle and a clasp or between a clasp and a screw. A flat handle anti-slip clasp can be opened and closed smoothly even when used on a door where a high load is applied to the clasp. Care must be taken when installing because the left and right shapes are different. A 3-point cam for swing handle is a link-type lock fitting that securely fastens a door at three points. It is used as a set with a rod and swing handle. General-purpose types require the shape to be selected according to the various applications. The main material is cold-rolled steel plate, and the surface is zinc-plated and chromate treated. Zinc plating prevents corrosion of iron, but is weak to rust by moisture.
CAD
Days to Ship
  • All
  • Same day
  • 25 Day(s) or Less
  • 29 Day(s) or Less
  • 35 Day(s) or Less
  • 75 Day(s) or Less
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel, Stopper Plate AC-1025-E

    Stainless Steel, Stopper Plate AC-1025-E

    TAKIGEN

    Takigen Manufacturing Cam/Clasp Stainless Steel Clasp AC-1025-E.
    From: ฿ 74.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clasp AC-25-L, Steel

    Clasp AC-25-L, Steel

    TAKIGEN

    TAKIGEN manufacturing clasp (AC-25-L, made of steel)
    From: ฿ 22.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clasp (AC-25 / Steel)

    Clasp (AC-25 / Steel)

    TAKIGEN

    A standard versatile clasp.
    [Features]
    · Use by setting between the clasp and handle or between the clasp and screw.
    · Choice of various shapes to fit different applications.
    · Made from cold rolled steel plate (SPCC).
    [Applications]
    · Switchboards, power distribution boards, control panels, vibration equipment.
    From: ฿ 8.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Set Screw, AC-25-H

    Set Screw, AC-25-H

    TAKIGEN

    Clasp (AC-25-H), RoHS10 compliant; Material: Cold rolled steel plate (SPCC); Surface finish: Zinc plating chromate treatment (MFZn-C)
    From: ฿ 62.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel, Stopper Plate AC-1025(1-3)

    Stainless Steel, Stopper Plate AC-1025(1-3)

    TAKIGEN

    Clasp AC-1025 (1-3), Made of stainless steel, [Material] Cold rolled stainless steel plate (SUS304), [Surface Finish] Barrel finishing
    From: ฿ 62.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Clasp for Plane Handle Scoring Prevention AC-25-AB

    Clasp for Plane Handle Scoring Prevention AC-25-AB

    TAKIGEN

    [Features]
    ·It can be opened and closed more smoothly than conventional products even when used for doors that place a high load on the clasp.
    From: ฿ 43.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel-Free Joints AC-1025-T

    Stainless Steel-Free Joints AC-1025-T

    TAKIGEN

    [Features]
    · When used in the joint of handle and latch, the door can be opened from the inside even when locked
    From: ฿ 1,239.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Clasp AC-1025 (5-8)

    Stainless Steel Clasp AC-1025 (5-8)

    TAKIGEN

    Clasp AC-1025 (5-8), AC-1025-53, Made of stainless steel, [Mounting Hole (mm)] 8 mm, [Material] Stainless steel, [Surface Finish] Barrel finishing
    From: ฿ 35.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Stopper Plate AC-1025-L

    Stainless Steel Stopper Plate AC-1025-L

    TAKIGEN

    Takigen Manufacturing Cam/Clasp Stainless Steel Clasp AC-1025-L.
    From: ฿ 82.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Stopper Plate AC-1025-S

    Stainless Steel Stopper Plate AC-1025-S

    TAKIGEN

    [Features]
    ·A rod stroke of 28 mm can be obtained at a handle rotation angle of 60°.
    [Applications]
    ·Cubicles, distribution boards, control panels.
    From: ฿ 124.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Opening/Closing Support AC-25-CL

    Opening/Closing Support AC-25-CL

    TAKIGEN

    [Features]
    ·Holds the handle in the open and closed positions to prevent the handle, clasp, and rod from falling due to their own weight.
    ·You can get a reliable feeling of operation with the spring.
    · Left and right dual use type.
    From: ฿ 159.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Set Screw, AC-25-F

    Set Screw, AC-25-F

    TAKIGEN

    Clasp AC-25-F RoHS10 compliant product [Material] Cold rolled steel plate (SPCC), [Surface Finish] Zinc plating chromate treatment (MFZn-C), [Legacy Weight (g)] 14 g
    From: ฿ 18.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stopper Plate AC-25-S

    Stopper Plate AC-25-S

    TAKIGEN

    [Features]
    ·A rod stroke of 28 mm can be obtained at a handle rotation angle of 60°.
    From: ฿ 43.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plate Handle Anti-Scoring Stopper Plate AC-25-U

    Plate Handle Anti-Scoring Stopper Plate AC-25-U

    TAKIGEN

    [Features]
    ·It can be opened and closed more smoothly than conventional products even when used for doors that place a high load on the clasp.
    · For right / left use.
    From: ฿ 51.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Stainless Steel, Stopper Plate AC-1025-E
You can add up to 6 items per a category to the compare list.
Clasp AC-25-L, Steel
You can add up to 6 items per a category to the compare list.
Clasp (AC-25 / Steel)
You can add up to 6 items per a category to the compare list.
Set Screw, AC-25-H
You can add up to 6 items per a category to the compare list.
Stainless Steel, Stopper Plate AC-1025(1-3)
You can add up to 6 items per a category to the compare list.
Clasp for Plane Handle Scoring Prevention AC-25-AB
You can add up to 6 items per a category to the compare list.
Stainless Steel-Free Joints AC-1025-T
You can add up to 6 items per a category to the compare list.
Stainless Steel Clasp AC-1025 (5-8)
You can add up to 6 items per a category to the compare list.
Stainless Steel Stopper Plate AC-1025-L
You can add up to 6 items per a category to the compare list.
Stainless Steel Stopper Plate AC-1025-S
You can add up to 6 items per a category to the compare list.
Opening/Closing Support AC-25-CL
You can add up to 6 items per a category to the compare list.
Set Screw, AC-25-F
You can add up to 6 items per a category to the compare list.
Stopper Plate AC-25-S
You can add up to 6 items per a category to the compare list.
Plate Handle Anti-Scoring Stopper Plate AC-25-U
Brand

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

Product Series

Stainless Steel, Stopper Plate AC-1025-E

Clasp AC-25-L, Steel

Clasp (AC-25 / Steel)

Set Screw, AC-25-H

Stainless Steel, Stopper Plate AC-1025(1-3)

Clasp for Plane Handle Scoring Prevention AC-25-AB

Stainless Steel-Free Joints AC-1025-T

Stainless Steel Clasp AC-1025 (5-8)

Stainless Steel Stopper Plate AC-1025-L

Stainless Steel Stopper Plate AC-1025-S

Opening/Closing Support AC-25-CL

Set Screw, AC-25-F

Stopper Plate AC-25-S

Plate Handle Anti-Scoring Stopper Plate AC-25-U

From

฿ 74.00

฿ 22.00

฿ 8.00

฿ 62.00

฿ 62.00

฿ 43.00

฿ 1,239.00

฿ 35.00

฿ 82.00

฿ 124.00

฿ 159.00

฿ 18.00

฿ 43.00

฿ 51.00

Days to Ship Same day Same day Same day Same day Same day 29 Day(s) 29 Day(s) Same day Same day 29 Day(s) 29 Day(s) Same day Same day 29 Day(s)

Loading...

  1. 1

Related Categories to Cams, Clasps