(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
ESCO
From: ฿ 1,925.00 |
---|
Days to Ship: |
Industrial Paper Towel (KimWipes)
ESCO
From: ฿ 245.70 |
---|
Days to Ship: |
380 × 330 mm Industrial Wipe (Pulp + Milk Carton Recycled Pulp)
ESCO
From: ฿ 259.58 |
---|
Days to Ship: |
Industrial Paper Towel (Kim Towel) EA929AT-5
ESCO
From: ฿ 7,822.00 |
---|
Days to Ship: |
Wet Towel with Cleaner EA922HA-12【72 Pieces Per Package】
ESCO
From: ฿ 1,979.00 |
---|
Days to Ship: |
280 × 235 mm Paper Towel (for Office)
ESCO
From: ฿ 366.95 |
---|
Days to Ship: |
230 × 248 mm Paper Towel (100% Pulp)
ESCO
From: ฿ 199.00 |
---|
Days to Ship: |
230 × 248 mm Paper Towel (100% Pulp, Unbleached Type)
ESCO
From: ฿ 192.00 |
---|
Days to Ship: |
Paper Towel Holder (Wall Hanging Type)
ESCO
From: ฿ 1,323.94 |
---|
Days to Ship: |
Paper Towel Holder(Magnet Addapted) EA929AP-80A
ESCO
From: ฿ 1,388.56 |
---|
Days to Ship: |
335 × 343 mm Industrial Wiper (Non-Woven Fabric)
ESCO
From: ฿ 524.93 |
---|
Days to Ship: |
210 × 225 mm Hand Towel (200 Sheets)
ESCO
From: ฿ 256.68 |
---|
Days to Ship: |
218 × 170 mm, Paper Hand Towel (200 Pairs)
ESCO
From: ฿ 139.05 |
---|
Days to Ship: |
400 × 400 mm, Cleaning Rag (Special White)
ESCO
From: ฿ 880.64 |
---|
Days to Ship: |
ESCO
From: ฿ 441.94 |
---|
Days to Ship: |
ESCO
From: ฿ 840.66 |
---|
Days to Ship: |
406 × 406 mm Microfiber Cloth【12 Pieces Per Package】
ESCO
From: ฿ 3,019.00 |
---|
Days to Ship: |
Counter Cloth (100% Rayon)【30-100 Pieces Per Package】
ESCO
From: ฿ 1,015.50 |
---|
Days to Ship: |
ESCO
From: ฿ 312.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Cloth material |
Shape |
Fabric |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | 380 × 330 mm Industrial Wipe (Pulp + Milk Carton Recycled Pulp) | ||||||||||||||||||
From | ฿ 1,925.00 | ฿ 245.70 | ฿ 259.58 | ฿ 7,822.00 | ฿ 1,979.00 | ฿ 366.95 | ฿ 199.00 | ฿ 192.00 | ฿ 1,323.94 | ฿ 1,388.56 | ฿ 524.93 | ฿ 256.68 | ฿ 139.05 | ฿ 880.64 | ฿ 441.94 | ฿ 840.66 | ฿ 3,019.00 | ฿ 1,015.50 | ฿ 312.00 |
Days to Ship | 12 Day(s) | Same day | 6 Day(s) | 12 Day(s) | 5 Day(s) | 5 Day(s) | 14 Day(s) | 14 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | Same day | Same day | 6 Day(s) | 12 Day(s) | 6 Day(s) | 14 Day(s) |
Product Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cloth material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Fabric | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?