(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Waste Clothes , Cotton Rag , Loose Sew Mixed Colors (25 kg/pack)
MISUMI
[1 Bag (weight 25 kg , Approx. 5-7pcs/kg )]
From: ฿ 520.84 |
---|
Days to Ship: 2 Day(s) |
MISUMI
From: ฿ 1,250.00 |
---|
Days to Ship: 5 Day(s) |
ScotchBrite™, High-Functional Wiping Cloth No.5000
3M
From: ฿ 445.85 |
---|
Special Price |
Days to Ship: 5 Day(s) |
Mix Color Rag A3-A4 - Pack 10Kg-25Kg
MISUMI
【Features】
・ A Rag mix color wipe that easily clean up dust and is suitable for wiping off moisture, oil, and dirt.
・ Cut and trimmed to a square shape size close to the size of a4 paper or larger.
"Therefore, the shape Cannot be defined as all equal squares. It is only an approximate."
・ The texture of the fabric and the color of the fabric will be different Because of fabrics made from synthetic fibers and cotton fiber
【Applications】
・ For clean the machine and machine sparepart.
・ For remove oil stains , smoke stains and dust stains.
[1 Bag (weight 25 kg , Approx. 700 - 900 pcs/bag)]
[1 Bag (weight 10 kg , Approx. 250 - 400 pcs/bag)]
From: ฿ 315.00 |
---|
Days to Ship: 2 Day(s) |
Plas Senu (Regular/Large Size)
AION
From: ฿ 424.39 |
---|
Days to Ship: 1 Day(s) |
AS ONE
From: ฿ 1,992.50 |
---|
Special Price |
Days to Ship: Same day |
TRUSCO
From: ฿ 238.33 |
---|
Days to Ship: 8 Day(s) |
AS ONE
From: ฿ 942.58 |
---|
Special Price |
Days to Ship: Same day |
Microfiber Cloth, 300 mm×500 mm (5)
TRUSCO
From: ฿ 328.34 |
---|
Days to Ship: Same day |
Micro Fiber Cloth Antistatic Type
YAMAZAKI CORPORATION
From: ฿ 686.00 |
---|
Days to Ship: 12 Day(s) |
Super Micro Fiber Hood (High Quality Antelope Style)
TRUSCO
From: ฿ 300.00 |
---|
Days to Ship: Same day |
YAMAZAKI CORPORATION
From: ฿ 325.00 |
---|
Days to Ship: 10 Day(s) |
Economy Rag for Oil, Assorted Colors
AS ONE
From: ฿ 1,191.77 |
---|
Special Price |
Days to Ship: Same day |
Nishiki Cleaning Rag (Striped Cleaning Rag) (Used Material)
MISUMI
From: ฿ 863.23 |
---|
Special Price |
Days to Ship: Same day |
New knitted cleaning rag (Patch type)
MISUMI
From: ฿ 3,535.05 |
---|
Days to Ship: 3 Day(s) |
ENJO
From: ฿ 1,487.96 |
---|
Days to Ship: 5 Day(s) |
ENJO
From: ฿ 2,512.00 |
---|
Days to Ship: 19 Day(s) |
Universal rag (towel cloth type)
TRUSCO
From: ฿ 922.00 |
---|
Days to Ship: Same day |
YATSUYA KOGYO
From: ฿ 358.13 |
---|
Days to Ship: 5 Day(s) |
YATSUYA KOGYO
From: ฿ 1,282.70 |
---|
Days to Ship: 5 Day(s) |
AS ONE
From: ฿ 1,670.79 |
---|
Special Price |
Days to Ship: Same day |
From: ฿ 1,349.09 |
---|
Days to Ship: Same day |
Pure Cotton Knitted, One Piece No.155 1 kg
SAKURAWASTE
From: ฿ 610.22 |
---|
Days to Ship: Same day |
ScotchBrite™, Micro Fiber Cloth No.2012LW
3M
From: ฿ 297.93 |
---|
Special Price |
Days to Ship: 12 Day(s) |
AZUMA
From: ฿ 220.00 |
---|
Days to Ship: 12 Day(s) |
Knitted Waste Cloth White Used 2kg
AS ONE
From: ฿ 942.86 |
---|
Special Price |
Days to Ship: Same day |
RS Pro
From: ฿ 765.58 |
---|
Special Price |
Days to Ship: 7 Day(s) |
MISUMI
From: ฿ 3,150.32 |
---|
Days to Ship: 3 Day(s) |
RS PRO 120 White Cloths for use with Industrial Cleaning
RS Pro
From: ฿ 611.52 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Knitted Disposable Towels (Soft Type)
TRUSCO
From: ฿ 1,658.00 |
---|
Special Price |
Days to Ship: Same day |
α Knitted Rag (General-Purpose Type)
TRUSCO
From: ฿ 1,566.00 |
---|
Days to Ship: Same day |
Super Wiping Cloth (Towel Cloth)
TRUSCO
From: ฿ 263.00 |
---|
Days to Ship: Same day |
YAMAZAKI CORPORATION
From: ฿ 400.00 |
---|
Days to Ship: 10 Day(s) |
YAMAZAKI Corporation Microfiber Cloth
YAMAZAKI CORPORATION
From: ฿ 697.53 |
---|
Days to Ship: 5 Day(s) |
YAMAZAKI CORPORATION
From: ฿ 473.00 |
---|
Days to Ship: 12 Day(s) |
TORAY
From: ฿ 739.82 |
---|
Days to Ship: 5 Day(s) |
VILENE CREATE
From: ฿ 914.76 |
---|
Days to Ship: 12 Day(s) |
VILENE CREATE
From: ฿ 1,800.54 |
---|
Days to Ship: 6 Day(s) |
AS ONE Corporation Sheeting Material Cleaning Rag
AS ONE
From: ฿ 2,681.86 |
---|
Special Price |
Days to Ship: Same day |
Pure Cotton Knitted, Sewn Together No.135 1 kg
SAKURAWASTE
From: ฿ 488.42 |
---|
Days to Ship: Same day |
YAMAZAKI CORPORATION
From: ฿ 1,039.00 |
---|
Days to Ship: 10 Day(s) |
Special Selection White Wipe EA929B-1
ESCO
From: ฿ 880.64 |
---|
Days to Ship: Same day |
ESCO
From: ฿ 441.94 |
---|
Days to Ship: Same day |
ESCO
From: ฿ 1,925.00 |
---|
Days to Ship: 12 Day(s) |
Microfiber Cloth EA929DY-17【12 Pieces Per Package】
ESCO
From: ฿ 3,019.00 |
---|
Days to Ship: 12 Day(s) |
Knitted Waste Cloth White New Product 2kg
AS ONE
From: ฿ 1,248.32 |
---|
Special Price |
Days to Ship: Same day |
ESCO
From: ฿ 312.00 |
---|
Days to Ship: 14 Day(s) |
Lint-Free Wipers【100 Pieces Per Package】
RS Pro
From: ฿ 1,405.45 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Universal Industrial Paper Wipes
RS Pro
From: ฿ 229.92 |
---|
Special Price |
Days to Ship: 7 Day(s) |
RS Pro
From: ฿ 1,424.28 |
---|
Special Price |
Days to Ship: 7 Day(s) |
RS PRO 160 Blue Polypropylene PP Cloths for use with Heavy Duty Cleaning
RS Pro
From: ฿ 3,825.97 |
---|
Special Price |
Days to Ship: 7 Day(s) |
RS PRO 5 Beige Microfibre Cloths for use with Polishing【5 Pieces Per Package】
RS Pro
From: ฿ 1,135.20 |
---|
Special Price |
Days to Ship: 7 Day(s) |
RS PRO 50 Blue Cloths for use with Light Duty Cleaning【50 Pieces Per Package】
RS Pro
From: ฿ 362.83 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Cloth material |
Shape |
Fabric |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | 3M | MISUMI | AION | AS ONE | TRUSCO | AS ONE | TRUSCO | YAMAZAKI CORPORATION | TRUSCO | YAMAZAKI CORPORATION | AS ONE | MISUMI | MISUMI | ENJO | ENJO | TRUSCO | YATSUYA KOGYO | YATSUYA KOGYO | AS ONE | AS ONE | SAKURAWASTE | 3M | AZUMA | AS ONE | RS Pro | MISUMI | RS Pro | TRUSCO | TRUSCO | TRUSCO | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | YAMAZAKI CORPORATION | TORAY | VILENE CREATE | VILENE CREATE | AS ONE | SAKURAWASTE | YAMAZAKI CORPORATION | ESCO | ESCO | ESCO | ESCO | AS ONE | ESCO | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro |
Product Series | Waste Clothes , Cotton Rag , Loose Sew Mixed Colors (25 kg/pack) | RS PRO 160 Blue Polypropylene PP Cloths for use with Heavy Duty Cleaning | RS PRO 5 Beige Microfibre Cloths for use with Polishing【5 Pieces Per Package】 | RS PRO 50 Blue Cloths for use with Light Duty Cleaning【50 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 520.84 | ฿ 1,250.00 | ฿ 445.85 Special Price On Sale Until 30/04/2024 | ฿ 315.00 | ฿ 424.39 | ฿ 1,992.50 Special Price On Sale Until 30/04/2024 | ฿ 238.33 | ฿ 942.58 Special Price On Sale Until 30/04/2024 | ฿ 328.34 | ฿ 686.00 | ฿ 300.00 | ฿ 325.00 | ฿ 1,191.77 Special Price On Sale Until 30/04/2024 | ฿ 863.23 Special Price On Sale Until 31/03/2025 | ฿ 3,535.05 | ฿ 1,487.96 | ฿ 2,512.00 | ฿ 922.00 | ฿ 358.13 | ฿ 1,282.70 | ฿ 1,670.79 Special Price On Sale Until 30/04/2024 | ฿ 1,349.09 | ฿ 610.22 | ฿ 297.93 Special Price On Sale Until 30/04/2024 | ฿ 220.00 | ฿ 942.86 Special Price On Sale Until 30/04/2024 | ฿ 765.58 Special Price On Sale Until 30/06/2024 | ฿ 3,150.32 | ฿ 611.52 Special Price On Sale Until 30/06/2024 | ฿ 1,658.00 Special Price On Sale Until 31/03/2025 | ฿ 1,566.00 | ฿ 263.00 | ฿ 400.00 | ฿ 697.53 | ฿ 473.00 | ฿ 739.82 | ฿ 914.76 | ฿ 1,800.54 | ฿ 2,681.86 Special Price On Sale Until 30/04/2024 | ฿ 488.42 | ฿ 1,039.00 | ฿ 880.64 | ฿ 441.94 | ฿ 1,925.00 | ฿ 3,019.00 | ฿ 1,248.32 Special Price On Sale Until 30/04/2024 | ฿ 312.00 | ฿ 1,405.45 Special Price On Sale Until 30/06/2024 | ฿ 229.92 Special Price On Sale Until 30/06/2024 | ฿ 1,424.28 Special Price On Sale Until 30/06/2024 | ฿ 3,825.97 Special Price On Sale Until 30/06/2024 | ฿ 1,135.20 Special Price On Sale Until 30/06/2024 | ฿ 362.83 Special Price On Sale Until 30/06/2024 |
Days to Ship | 2 Day(s) | 5 Day(s) | 5 Day(s) | 2 Day(s) | 1 Day(s) | Same day | 8 Day(s) | Same day | Same day | 12 Day(s) | Same day | 10 Day(s) | Same day | Same day | 3 Day(s) | 5 Day(s) | 19 Day(s) | Same day | 5 Day(s) | 5 Day(s) | Same day | Same day | Same day | 12 Day(s) | 12 Day(s) | Same day | 7 Day(s) | 3 Day(s) | 7 Day(s) | Same day | Same day | Same day | 10 Day(s) | 5 Day(s) | 12 Day(s) | 5 Day(s) | 12 Day(s) | 6 Day(s) | Same day | Same day | 10 Day(s) | Same day | Same day | 12 Day(s) | 12 Day(s) | Same day | 14 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) | 7 Day(s) |
Product Type | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Cloth waste | - | Micro fiber | Micro fiber | Micro fiber | Micro fiber | Cloth waste | Cloth waste | Cloth waste | Micro fiber | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Cloth waste | Micro fiber | Cloth waste | - | - | Cloth waste | - | Cloth waste | Cloth waste | Cloth waste | Micro fiber | Micro fiber | Micro fiber | Cloth waste | Micro fiber | Micro fiber | Cloth waste | Cloth waste | Cloth waste | - | - | - | - | - | - | - | - | - | - | - | - |
Cloth material | - | - | Polyester, Nylon | - | Polyester, Nylon | - | - | - | - | - | - | - | Towel | Dress Shirt, Polo Shirt, etc. | Knitted Fabric | - | Other | Towel | Polyester, Nylon | Other | Knitted Fabric | Towel | Knitted Fabric | Polyester, Nylon | Polyester, Nylon | - | - | Other | - | Knitted Fabric | Knitted Fabric | Towel | - | - | - | Polyester, Nylon | - | - | Sheet | Knitted Fabric | Other | - | - | - | - | - | - | - | - | - | - | - | - |
Shape | - | Sheet | Sheet | Sheet | Sheet | - | Sheet | - | Sheet | Sheet | Sheet | Sheet | - | Sheet | Sheet | Sheet | Other | Sheet | Sheet | Sheet | - | - | Sheet | Sheet | Sheet | - | - | Sheet | - | Sheet | Sheet | Sheet | Sheet | Sheet | Sheet | Other | Sheet | Sheet | - | Sheet | Sheet | - | - | - | - | - | - | - | - | - | - | - | - |
Fabric | - | New products | New products | Used | New products | Used | New products | - | New products | New products | New products | New products | Used | Used | New products | New products | New products | New products | New products | New products | Used | Used | New products | New products | New products | - | - | Used | - | New products | New products | New products | New products | New products | New products | New products | New products | New products | Used | New products | New products | - | - | - | - | - | - | - | - | - | - | - | - |
Type | Dry | Dry | Dry | Dry | Dry | Dry | Wet | - | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | - | - | Dry | - | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | Dry | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?