(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Hoses for Transferring Resin, All Purpose Type
MISUMI
From: ฿ 450.00 |
---|
Days to Ship: |
Hoses for Resin Transfer, Antistatic Type
MISUMI
From: ฿ 705.00 |
---|
Special Price |
Days to Ship: |
Hoses for Transferring Resin, Wear-Resistance Type
MISUMI
From: ฿ 1,856.00 |
---|
Days to Ship: |
Hoses for Resin Transfer, Heat-Resistant Type
MISUMI
From: ฿ 1,470.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Outer Diameter(mm) |
Internal Diameter(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
From | ฿ 450.00 | ฿ 705.00 Special Price On Sale Until 31/03/2025 | ฿ 1,856.00 | ฿ 1,470.00 |
Days to Ship | Same day | Same day | 7 Day(s) | 7 Day(s) |
Outer Diameter(mm) | 30.8 ~ 172 | 33 ~ 119.5 | 48.5 ~ 226.4 | 47.8 ~ 226 |
Internal Diameter(mm) | 25.4 ~ 152.4 | 25 ~ 101.6 | 38 ~ 203.2 | 38 ~ 204.4 |
Loading...
How can we improve?
How can we improve?