(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder Windings

A soldering wire is linear solder used for soldering electronic components. Most soldering wires are soft wire rods with flux inside. Solders can be classified into lead solder and lead-free solder. Since the melting point of lead solder is as low as 183°C to 190°C, it is easy to process. Lead-free solder is a general term for solder that does not contain lead and is generally synthesized with materials such as tin, silver, and copper. Lead-free solder is becoming increasingly popular because it does not contain harmful lead. However, the melting point is as high as 220°C. There are various wire diameters, so choose according to the size of the material to be soldered. There is also a product for difficult soldering, which enables soldering on aluminum, plated materials, and stainless steel.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
80 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Lead-free solder

    Lead-free solder

    NIHONSUPERIOR

    Fluxless solder; Use a flux (NS-30) with this product. Environment friendly SN / CU / NI-based solder that does not include lead that is harmful to the human body. Fluidity is good.
    From: ฿ 1,737.68
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SAC305 Lead Free Solder
    Until 30/09/2024

    Sale
    Until 30/09/2024

    SAC305 Lead Free Solder

    RS Pro

    The RS Pro resin-based SAC305 is a lead free, no clean solder wire that wets more readily than SnCu based solders.
    Leaves low level of clear flux residue which can be left safely on the PCB Wets well to all PCB and component finishes
    Ideal for all lead-free applications
    Spreads like a RA flux
    Available in different wire diameters
    Contains 3% silver
    From: ฿ 4,430.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Resin-Flux Cored Solder, EVASOL J3ARK3

    Lead-Free Resin-Flux Cored Solder, EVASOL J3ARK3

    ISHIKAWA METAL

    [Features]
    ·Scattering prevention type lead free solder that is environmentally-friendly.
    ·There is no scattering of flux, making it easy to work with.
    [Applications]
    ·Wiring and connection of electrical and electronic equipment.
    From: ฿ 4,440.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stick Solder Wire Diameter (mm) 0.8-1.6
    From: ฿ 569.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Resin-Flux Cored Solder, EVASOL J3MRK3

    Lead-Free Resin-Flux Cored Solder, EVASOL J3MRK3

    ISHIKAWA METAL

    [Features]
    ·No-clean, environment-friendly, anti-scattering lead-free solder.
    [Applications]
    ·Ideal for precision equipment and robot soldering.
    From: ฿ 4,505.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lead-Free Solder Wire
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Lead-Free Solder Wire

    RS Pro

    This lead-free solder wire from RS is a resin-based SAC305 solder wire. SAC305 is a specially-formulated lead-free alloy that contains 96.5% tin, 3% silver and 0.5% copper. SAC305 alloy comes under the JEIDA recommendation for lead-free solder, conforming to J-STD 006.
    The solder wire flux is specifically formulated to wet common Printed Circuit Boards (PCB) and components. The residue left after soldering is completely clear and is safe to leave on the PCB post soldering.
    Multipurpose solder wire that can be used for a variety of soldering tasks
    Melting point between 217-219°C
    Flux content 3.3%
    Soldering tip typical temperature for use with this solder wire is 360-400°C
    From: ฿ 3,157.21
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Solder
    Lead-Free Solder
    Lead-Free Solder

    Lead-Free Solder

    ENGINEER

    Non-washing type high performance solder containing flux achieves the same peel strength as conventional eutectic solder.
    [Features]
    · An ideal solder winding, with absolutely no absorbability or corrosivity in the residue, offers excellent electrical insulation and enables quick soldering work.
    · The flux contains no bromine or chlorine-based activators, and no washing is required after soldering.
    · Stick-type lead-free solder (Sn-Ag type) is easy to hold and solder.
    [Applications]
    · Optimal for soldering work in lead-free environments.
    From: ฿ 503.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Thread Solder KR-19RMA (Sn60)

    Thread Solder KR-19RMA (Sn60)

    ALMIT

    [Features]
    · Used for retrofitting and repairs of high-density printed circuit boards and in various fields of electronics.
    · Non-washing type.
    [Applications]
    · For retrofitting and fixing precision electric and electronic equipment.
    [Material]
    · Alloy composition: tin content ratio 60%, lead 40%
    From: ฿ 3,146.26
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stick Solder Wire Diameter (mm) 1
    From: ฿ 450.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Thread Solder KR-19 (Sn60)

    Thread Solder KR-19 (Sn60)

    ALMIT

    [Features]
    · Used for soldering of stainless steel terminals and various plated parts, such as bimetal and nickel plating.
    [Applications]
    · Wiring/connection of electric and electronic equipment and attaching terminals.
    [Material]
    · Alloy composition: tin content ratio 60%, lead 40%
    From: ฿ 3,793.98
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311C-1

    Coil Solder EA311C-1

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…30/70
    ・Wire dia. (mm)…3.0
    ・Reel (g)…1,000
    From: ฿ 3,827.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    String Solder SW Series

    String Solder SW Series

    ENGINEER

    [Features]
    · Because it includes activated rosin, paste is not required.
    · Alloy Content: Sn 60%, Pb 40%
    From: ฿ 267.31
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lead Free Solders
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Lead Free Solders

    RS Pro

    Resin based lower cost lead-free solder wire
    Alloy prolongs life of soldering iron tips
    Good spread and wetting
    Bright solder joints
    From: ฿ 3,597.76
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    60/40 Tin-Lead Solders
    Until 30/09/2024

    Sale
    Until 30/09/2024

    60/40 Tin-Lead Solders

    RS Pro

    Resin based 60/40 tin/lead solder wire
    Utilising a synthetically refined resin
    Effective activator package
    Clear no clean flux residue
    Wets well to all PCB and component finishes
    Ideal for wide range of soldering jobs
    From: ฿ 1,219.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Low-Cost Lead-Free Solder Wire
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Low-Cost Lead-Free Solder Wire

    RS Pro

    This lead free solder wire from RS is a great value, low cost alternative to the more expensive, branded solder wire available.
    Of course, lower cost does not mean a lower standard of wire and this solder wire features a patented alloy that will actively prolong soldering iron tip life.
    The flux formulation of this solder wire is ideal for wetting common Printed Circuit Boards (PCBs) and components as it leaves behind a clear residue that can be easily removed with dry brushing for a cleaner look or safely left on the PCB after soldering.
    Versatile solder wire that is suitable for a wide range of soldering tasks
    Typical temperature of soldering iron tip for use with this solder is 360-400°C
    Melting point is 228°C
    Flux content 3.3%
    From: ฿ 2,212.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Solder

    Lead-Free Solder

    AS ONE

    Uses non-corrosive mildly activated flux (RMA). Washing is not required.
    From: ฿ 2,648.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Solder Super Rosin 60GXM3

    Thread Solder Super Rosin 60GXM3

    ISHIKAWA METAL

    [Features]
    · Free of flux and solder scattering, and optimal for soldering precision electronic equipment and in automatic soldering lines.
    · A-class non-washing type containing flux with a high insulation resistance.
    [Applications]
    · For retrofitting and fixing precision electronic equipment. Optimal for robot soldering work.
    From: ฿ 2,369.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stick Solder Wire Diameter (mm) 1.6
    From: ฿ 573.78
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flux Cored Solder Wire KR19-SHRMA (Sn60)

    Flux Cored Solder Wire KR19-SHRMA (Sn60)

    ALMIT

    [Features]
    · RMA type.
    · Scattering prevention-type.
    · Flux residue is transparent and clean.
    [Applications]
    · Optimal for robot soldering work.
    [Material]
    · Alloy composition (tin: 60%, lead: 40%)
    From: ฿ 3,160.38
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Resin-Flux Cored Solder Wire Diameter (mm) 0.5-1.2

    Lead-Free Resin-Flux Cored Solder Wire Diameter (mm) 0.5-1.2

    ALMIT

    [Features]
    · Reduced flux scattering by about 80 to 90% in comparison to our conventional product.
    · Scattering prevention type lead free solder that is environmentally-friendly.
    [Applications]
    · Wiring/connection of precision electric and electronic equipment.
    [Material]
    · Alloy composition (tin: 96.5%, silver: 3.0%, copper: 0.5%)
    From: ฿ 5,226.05
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-4

    Coil Solder EA311CE-4

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-2.0
    ・Content-200g
    From: ฿ 1,347.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Superiot RMA Noncleaning Solder

    Superiot RMA Noncleaning Solder

    ENGINEER

    Non-washing type high performance solder containing flux, in which high reliability of the joining portion has been pursued.
    [Features]
    · Since the flux residue is completely non-corrosive, there is no need for washing the substrate after soldering.
    · The residue has excellent non-conductivity and non-hygroscopicity, with no occurrence of age deterioration, and is optimal for high-density mounting substrates.
    · Speeds up work with long sustainability of activity, an excellent spreading rate and excellent wettability of the solder.
    · Uses organic amine-based special active rosin (non-chlorine based). JIS-AA class, MIL-RMA standard compliant.
    [Applications]
    · For copper and copper alloy precision substrates.
    From: ฿ 468.10
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KR19-SHRMA (SN60) Rosin Flux Cord Solder

    KR19-SHRMA (SN60) Rosin Flux Cord Solder

    NIPPON ALUMI

    RMA flux solder. Scattering-proof. Clear and clean flux residue. Best suited for robotic soldering.
    From: ฿ 5,867.72
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Resin-Flux Cored Solder, EVASOL J3ESK3

    Lead-Free Resin-Flux Cored Solder, EVASOL J3ESK3

    ISHIKAWA METAL

    [Features]
    ·Environmentally friendly anti-splash type lead-free solder for difficult base materials.
    ·Soldering is possible even to difficult base materials such as stainless steel (SUS304) and nickel.
    [Applications]
    ·Wiring and connection to difficult base materials and various plated parts.
    From: ฿ 4,505.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-3

    Coil Solder EA311CB-3

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.6
    ・Reel (g)…200
    From: ฿ 1,635.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-3

    Coil Solder EA311CC-3

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.6
    ・Content-200g
    From: ฿ 1,549.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-23

    Coil Solder EA311CE-23

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.6
    ・Content-1000g
    From: ฿ 5,462.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stick Solder (2 Pcs) EA311CY-1

    Stick Solder (2 Pcs) EA311CY-1【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Tin:60%, Lead:40%
    ・Melting point-190 Celsius degrees
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Size-8.4 x 20 x about 365mm
    ・500g x 2 pcs
    From: ฿ 6,432.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reel-Wound Solder Superiot RMA

    Reel-Wound Solder Superiot RMA

    ENGINEER

    [Features]
    · For copper and copper alloy precision substrates.
    · Non-washing type.
    From: ฿ 3,119.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bobbin-Less Flux Cored Solder Wire SN100C (031) F3

    Bobbin-Less Flux Cored Solder Wire SN100C (031) F3【50 Pieces Per Package】

    NIHONSUPERIOR

    A new type of solder wire that does not have a "core" (bobbin) for winding solder.
    [Features]
    · Elimination of bobbin achieves both "environmentality" in which no waste is generated after use and "economicality" in which waste disposal cost is eliminated.
    · Outside: Shrink-packed.
    · Inside: Bobbin-less specification that maintains the shape without a core.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Lead-Free Resin-Flux Cored Solder SN100C (031) F3

    Lead-Free Resin-Flux Cored Solder SN100C (031) F3【10 Pieces Per Package】

    NIHONSUPERIOR

    [Features]
    · General purpose lead-free solder with excellent workability.
    · The melting speed is high, and flux scattering and residual cracking are reduced.
    · Excellent continuous solderability and spreadability.
    · Improvement in work efficiency greatly contributes to productivity and economicality.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tin/Lead Solder Wire
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Tin/Lead Solder Wire

    RS Pro

    This resin-based solder wire is a 60/40 tin/lead solder wire, with the solder flux formulated for wetting all common Printed Circuit Boards (PCBs) and components.
    The residue left after soldering is clear and can be safely left on the PCB after soldering is complete.
    Versatile solder wire that is ideal for a varied range of soldering tasks
    Solder wire alloy contains 60% tin and 40% lead, conforming to J-STD 006
    Melting point is between 183-188°C
    2.2% flux content
    Typical temperature for soldering iron tip is 320-360°C for use with this solder
    From: ฿ 3,843.55
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lead Free 3% Ag Solders
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Lead Free 3% Ag Solders

    RS Pro

    This solder wire from RS is a resin-based, SAC305 lead free solder wire that utilises a synthetically refined resin and effective activator package.
    The alloy used in this solder wire conforms to J-STD 006 and contains 96.5% tin, 3.0% silver and 0.5% copper.
    The flux formulation of this solder wire is ideal for wetting common Printed Circuit Boards (PCBs) and any components as it leaves behind a clear residue that can be easily removed with dry brushing for a cleaner look or safely left on the PCB after soldering.
    Versatile solder wire that is suitable for a wide range of soldering tasks
    Typical temperature of soldering iron tip for use with this solder is 360-400°C
    Melting point is 217-219°C
    Flux content 3.3%
    From: ฿ 3,030.47
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Superiot RA Noncleaning Solder

    Superiot RA Noncleaning Solder

    ENGINEER

    Non-washing type high performance solder containing flux that can even solder stainless steel.
    [Features]
    · Non-washing type high performance solder containing flux.
    · A solder winding whose flux residue is non-corrosive and does not cause failure due to aging.
    · The residue is non-conductive and excellent in non-hygroscopicity and stability.
    · Has excellent sustainability of activity, and achieves a high spreading rate and wettability of the solder even on stainless steel, which cannot be soldered with conventional solder.
    · Employs organic amine-based special active rosin (non-chlorine based).
    · JIS-B class. Sn 60%, Pb 40% (melting point 183°C to 190°C).
    [Applications]
    · Optimal for soldering work of stainless steel and nickel.
    From: ฿ 353.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Solder Super Rosin 50GXB

    Thread Solder Super Rosin 50GXB

    ISHIKAWA METAL

    [Features]
    · Since there is no slit, wire diameters up to ø0.2 mm can be processed, and it is optimal for precision electronic parts.
    · No moisture absorption degradation of the flux even after long-term storage, and good insulation of the residue.
    · Little fuming and almost odorless.
    [Applications]
    · Wiring/connection of electric and electronic equipment.
    From: ฿ 2,687.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Solder Super Rosin 60GXB

    Thread Solder Super Rosin 60GXB

    ISHIKAWA METAL

    [Features]
    · A highly reliable B-class solder containing flux that supports scattering prevention.
    · Since there is no slit, wire diameters up to ø0.2 mm can be processed, and it is optimal for precision electronic parts.
    · No moisture absorption degradation of the flux even after long-term storage, and good insulation of the residue.
    · Little fuming and almost odorless.
    [Applications]
    · Wiring/connection of electric and electronic equipment.
    From: ฿ 3,253.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Solder Steclon

    Thread Solder Steclon

    ISHIKAWA METAL

    [Features]
    · Non-corrosive solder containing flux with high insulation of the flux residue.
    · Very good workability and can be applied to base metals that conventionally could not be soldered with solder containing flux.
    · Excellent wettability and very little scattering of solder thanks to the high activator.
    · Compatible with hard base metals such as nickel and stainless steel (SUS304).
    [Applications]
    · Wiring and connection of hard base metals and various plated parts.
    From: ฿ 4,260.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminum Solder EA309-1
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Aluminum Solder EA309-1

    ESCO

    【Product Specifications】
    ・For soldering aluminum and aluminum, and aluminum and other metals
    ・Tin 18%, lead 80%, silver 2%
    ・Wire dia.-1.6mm
    ・1kg coil
    ・With flux
    From: ฿ 24,247.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Universal Flux EA311A-100

    Universal Flux EA311A-100

    ESCO

    【Product Specifications】
    ・Content-100ml
    ・Purpose inorganic flux that can solder most metals except for aluminum, magnesium, and iron.
    From: ฿ 817.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-1

    Coil Solder EA311CB-1

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.0
    ・Reel (g)…200
    From: ฿ 1,975.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-11

    Coil Solder EA311CB-11

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.0
    ・Reel (g)…500
    From: ฿ 3,675.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-12

    Coil Solder EA311CB-12

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.2
    ・Reel (g)…500
    From: ฿ 3,480.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-13

    Coil Solder EA311CB-13

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.6
    ・Reel (g)…500
    From: ฿ 3,465.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-14

    Coil Solder EA311CB-14

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…2.0
    ・Reel (g)…500
    From: ฿ 3,437.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-2

    Coil Solder EA311CB-2

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.2
    ・Reel (g)…200
    From: ฿ 1,657.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-21

    Coil Solder EA311CB-21

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…1.0
    ・Reel (g)…1,000
    From: ฿ 6,712.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-24

    Coil Solder EA311CB-24

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…2.0
    ・Reel (g)…1,000
    From: ฿ 6,597.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CB-4

    Coil Solder EA311CB-4

    ESCO

    【Product Specifications】
    ・With flux
    ・Tin/lead- free (%)…60/40
    ・Wire dia. (mm)…2.0
    ・Reel (g)…200
    From: ฿ 1,614.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-1

    Coil Solder EA311CC-1

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.0
    ・Content-200g
    From: ฿ 1,635.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-11

    Coil Solder EA311CC-11

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.0
    ・Content-500g
    From: ฿ 3,344.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-12

    Coil Solder EA311CC-12

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.2
    ・Content-500g
    From: ฿ 3,300.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-13

    Coil Solder EA311CC-13

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.6
    ・Content-500g
    From: ฿ 3,249.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-14

    Coil Solder EA311CC-14

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-2.0
    ・Content-500g
    From: ฿ 3,212.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-2

    Coil Solder EA311CC-2

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.2
    ・Content-200g
    From: ฿ 1,600.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-21

    Coil Solder EA311CC-21

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.0
    ・Content-1000g
    From: ฿ 6,360.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-22

    Coil Solder EA311CC-22

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.2
    ・Content-1000g
    From: ฿ 6,360.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-23

    Coil Solder EA311CC-23

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-1.6
    ・Content-1000g
    From: ฿ 6,302.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-24

    Coil Solder EA311CC-24

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-2.0
    ・Content-1000g
    From: ฿ 6,244.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CC-4

    Coil Solder EA311CC-4

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-solder for stainless steel・metal processing・board soldering
    ・Melting point-190 Celsius degrees
    ・Tin/Lead(%)-60/40
    ・Wire dia.(mm)-2.0
    ・Content-200g
    From: ฿ 1,514.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-1

    Coil Solder With Flux EA311CD-1

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.0
    ・Content-200g
    From: ฿ 2,005.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-11

    Coil Solder With Flux EA311CD-11

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.0
    ・Content-500g
    From: ฿ 3,415.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-12

    Coil Solder With Flux EA311CD-12

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.2
    ・Content-500g
    From: ฿ 3,212.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-13

    Coil Solder With Flux EA311CD-13

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.6
    ・Content-500g
    From: ฿ 3,155.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-14

    Coil Solder With Flux EA311CD-14

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-2.0
    ・Content-500g
    From: ฿ 3,119.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-2

    Coil Solder With Flux EA311CD-2

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.2
    ・Content-200g
    From: ฿ 1,672.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-3

    Coil Solder With Flux EA311CD-3

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.6
    ・Content-200g
    From: ฿ 1,622.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder With Flux EA311CD-4

    Coil Solder With Flux EA311CD-4

    ESCO

    【Product Specifications】
    ・Flux-filled
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-2.0
    ・Content-200g
    From: ฿ 1,585.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-1

    Coil Solder EA311CE-1

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.0
    ・Content-200g
    From: ฿ 1,477.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-11

    Coil Solder EA311CE-11

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.0
    ・Content-500g
    From: ฿ 2,924.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-12

    Coil Solder EA311CE-12

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.2
    ・Content-500g
    From: ฿ 2,887.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-13

    Coil Solder EA311CE-13

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.6
    ・Content-500g
    From: ฿ 2,829.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-14

    Coil Solder EA311CE-14

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-2.0
    ・Content-500g
    From: ฿ 2,794.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-2

    Coil Solder EA311CE-2

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.2
    ・Content-200g
    From: ฿ 1,434.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-21

    Coil Solder EA311CE-21

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.0
    ・Content-1000g
    From: ฿ 5,564.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-22

    Coil Solder EA311CE-22

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.2
    ・Content-1000g
    From: ฿ 5,520.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-24

    Coil Solder EA311CE-24

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-2.0
    ・Content-1000g
    From: ฿ 5,427.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Coil Solder EA311CE-3

    Coil Solder EA311CE-3

    ESCO

    【Product Specifications】
    ・No flux.
    ・Usage-processing of copper・brass, electric wiring, solder for processing
    ・Tin:50%, Lead:50%
    ・Melting point-215 Celsius degrees
    ・Wire dia.(mm)-1.6
    ・Content-200g
    From: ฿ 1,382.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reel-Wound Solder Superiot RA

    Reel-Wound Solder Superiot RA

    ENGINEER

    [Features]
    · For stainless steel/nickel
    · Non-washing type.
    From: ฿ 3,119.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tin/Lead Solder Wire Handy Pack
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Tin/Lead Solder Wire Handy Pack

    RS Pro

    This resin-based solder wire is 60/40 tin/lead and is suitable for a wide range of soldering jobs.
    Clear residue left after soldering can be safely left on the PCB
    Flux classification J-STD 004 REL0 – leaving a highly-reliable post-soldering residue
    From: ฿ 325.20
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    60/40 Tin-Lead Alloy Solders
    Until 30/09/2024

    Sale
    Until 30/09/2024

    60/40 Tin-Lead Alloy Solders

    RS Pro

    Resin based 60/40 tin/lead solder wire
    Clear no clean flux residue
    Wets well to all PCB and component finishes
    Ideal for wide range of soldering jobs
    Superior wetting
    Utilising a synthetically refined resin
    Effective activator package
    From: ฿ 1,955.56
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Lead Free
Wire diameter(mm)
Product Type
Flux (With Resin)
Fusing point(°C)
You can add up to 6 items per a category to the compare list.
Lead-free solder
You can add up to 6 items per a category to the compare list.
Sale
SAC305 Lead Free Solder
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Lead-Free Resin-Flux Cored Solder, EVASOL J3ARK3
You can add up to 6 items per a category to the compare list.
Stick Solder Wire Diameter (mm) 0.8-1.6
You can add up to 6 items per a category to the compare list.
Lead-Free Resin-Flux Cored Solder, EVASOL J3MRK3
You can add up to 6 items per a category to the compare list.
Sale
Lead-Free Solder Wire
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Lead-Free Solder
Lead-Free Solder
Lead-Free Solder
You can add up to 6 items per a category to the compare list.
Thread Solder KR-19RMA (Sn60)
You can add up to 6 items per a category to the compare list.
Stick Solder Wire Diameter (mm) 1
You can add up to 6 items per a category to the compare list.
Thread Solder KR-19 (Sn60)
You can add up to 6 items per a category to the compare list.
Coil Solder EA311C-1
You can add up to 6 items per a category to the compare list.
String Solder SW Series
You can add up to 6 items per a category to the compare list.
Sale
Lead Free Solders
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
60/40 Tin-Lead Solders
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Low-Cost Lead-Free Solder Wire
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Lead-Free Solder
You can add up to 6 items per a category to the compare list.
Thread Solder Super Rosin 60GXM3
You can add up to 6 items per a category to the compare list.
Stick Solder Wire Diameter (mm) 1.6
You can add up to 6 items per a category to the compare list.
Flux Cored Solder Wire KR19-SHRMA (Sn60)
You can add up to 6 items per a category to the compare list.
Lead-Free Resin-Flux Cored Solder Wire Diameter (mm) 0.5-1.2
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-4
You can add up to 6 items per a category to the compare list.
Superiot RMA Noncleaning Solder
You can add up to 6 items per a category to the compare list.
KR19-SHRMA (SN60) Rosin Flux Cord Solder
You can add up to 6 items per a category to the compare list.
Lead-Free Resin-Flux Cored Solder, EVASOL J3ESK3
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-3
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-3
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-23
You can add up to 6 items per a category to the compare list.
Stick Solder (2 Pcs) EA311CY-1
You can add up to 6 items per a category to the compare list.
Reel-Wound Solder Superiot RMA
You can add up to 6 items per a category to the compare list.
Bobbin-Less Flux Cored Solder Wire SN100C (031) F3
You can add up to 6 items per a category to the compare list.
Lead-Free Resin-Flux Cored Solder SN100C (031) F3
You can add up to 6 items per a category to the compare list.
Sale
Tin/Lead Solder Wire
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Lead Free 3% Ag Solders
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Superiot RA Noncleaning Solder
You can add up to 6 items per a category to the compare list.
Thread Solder Super Rosin 50GXB
You can add up to 6 items per a category to the compare list.
Thread Solder Super Rosin 60GXB
You can add up to 6 items per a category to the compare list.
Thread Solder Steclon
You can add up to 6 items per a category to the compare list.
Sale
Aluminum Solder EA309-1
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Universal Flux EA311A-100
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-1
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-11
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-12
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-13
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-14
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-2
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-21
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-24
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CB-4
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-1
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-11
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-12
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-13
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-14
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-2
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-21
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-22
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-23
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-24
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CC-4
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-1
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-11
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-12
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-13
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-14
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-2
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-3
You can add up to 6 items per a category to the compare list.
Coil Solder With Flux EA311CD-4
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-1
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-11
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-12
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-13
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-14
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-2
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-21
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-22
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-24
You can add up to 6 items per a category to the compare list.
Coil Solder EA311CE-3
You can add up to 6 items per a category to the compare list.
Reel-Wound Solder Superiot RA
You can add up to 6 items per a category to the compare list.
Sale
Tin/Lead Solder Wire Handy Pack
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
60/40 Tin-Lead Alloy Solders
Until 30/09/2024
Brand

NIHONSUPERIOR

RS Pro

ISHIKAWA METAL

SANWA METAL INDUSTRIAL

ISHIKAWA METAL

RS Pro

ENGINEER

ALMIT

SANWA METAL INDUSTRIAL

ALMIT

ESCO

ENGINEER

RS Pro

RS Pro

RS Pro

AS ONE

ISHIKAWA METAL

SANWA METAL INDUSTRIAL

ALMIT

ALMIT

ESCO

ENGINEER

NIPPON ALUMI

ISHIKAWA METAL

ESCO

ESCO

ESCO

ESCO

ENGINEER

NIHONSUPERIOR

NIHONSUPERIOR

RS Pro

RS Pro

ENGINEER

ISHIKAWA METAL

ISHIKAWA METAL

ISHIKAWA METAL

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ENGINEER

RS Pro

RS Pro

Product Series

Lead-free solder

SAC305 Lead Free Solder

Lead-Free Resin-Flux Cored Solder, EVASOL J3ARK3

Stick Solder Wire Diameter (mm) 0.8-1.6

Lead-Free Resin-Flux Cored Solder, EVASOL J3MRK3

Lead-Free Solder Wire

Lead-Free Solder

Thread Solder KR-19RMA (Sn60)

Stick Solder Wire Diameter (mm) 1

Thread Solder KR-19 (Sn60)

Coil Solder EA311C-1

String Solder SW Series

Lead Free Solders

60/40 Tin-Lead Solders

Low-Cost Lead-Free Solder Wire

Lead-Free Solder

Thread Solder Super Rosin 60GXM3

Stick Solder Wire Diameter (mm) 1.6

Flux Cored Solder Wire KR19-SHRMA (Sn60)

Lead-Free Resin-Flux Cored Solder Wire Diameter (mm) 0.5-1.2

Coil Solder EA311CE-4

Superiot RMA Noncleaning Solder

KR19-SHRMA (SN60) Rosin Flux Cord Solder

Lead-Free Resin-Flux Cored Solder, EVASOL J3ESK3

Coil Solder EA311CB-3

Coil Solder EA311CC-3

Coil Solder EA311CE-23

Stick Solder (2 Pcs) EA311CY-1【2 Pieces Per Package】

Reel-Wound Solder Superiot RMA

Bobbin-Less Flux Cored Solder Wire SN100C (031) F3【50 Pieces Per Package】

Lead-Free Resin-Flux Cored Solder SN100C (031) F3【10 Pieces Per Package】

Tin/Lead Solder Wire

Lead Free 3% Ag Solders

Superiot RA Noncleaning Solder

Thread Solder Super Rosin 50GXB

Thread Solder Super Rosin 60GXB

Thread Solder Steclon

Aluminum Solder EA309-1

Universal Flux EA311A-100

Coil Solder EA311CB-1

Coil Solder EA311CB-11

Coil Solder EA311CB-12

Coil Solder EA311CB-13

Coil Solder EA311CB-14

Coil Solder EA311CB-2

Coil Solder EA311CB-21

Coil Solder EA311CB-24

Coil Solder EA311CB-4

Coil Solder EA311CC-1

Coil Solder EA311CC-11

Coil Solder EA311CC-12

Coil Solder EA311CC-13

Coil Solder EA311CC-14

Coil Solder EA311CC-2

Coil Solder EA311CC-21

Coil Solder EA311CC-22

Coil Solder EA311CC-23

Coil Solder EA311CC-24

Coil Solder EA311CC-4

Coil Solder With Flux EA311CD-1

Coil Solder With Flux EA311CD-11

Coil Solder With Flux EA311CD-12

Coil Solder With Flux EA311CD-13

Coil Solder With Flux EA311CD-14

Coil Solder With Flux EA311CD-2

Coil Solder With Flux EA311CD-3

Coil Solder With Flux EA311CD-4

Coil Solder EA311CE-1

Coil Solder EA311CE-11

Coil Solder EA311CE-12

Coil Solder EA311CE-13

Coil Solder EA311CE-14

Coil Solder EA311CE-2

Coil Solder EA311CE-21

Coil Solder EA311CE-22

Coil Solder EA311CE-24

Coil Solder EA311CE-3

Reel-Wound Solder Superiot RA

Tin/Lead Solder Wire Handy Pack

60/40 Tin-Lead Alloy Solders

From

฿ 1,737.68

฿ 4,430.73

Special Price

On Sale Until 30/09/2024

฿ 4,440.00

฿ 569.53

฿ 4,505.00

฿ 3,157.21

Special Price

On Sale Until 30/09/2024

฿ 503.33

฿ 3,146.26

฿ 450.00

฿ 3,793.98

฿ 3,827.00

฿ 267.31

฿ 3,597.76

Special Price

On Sale Until 30/09/2024

฿ 1,219.00

Special Price

On Sale Until 30/09/2024

฿ 2,212.57

Special Price

On Sale Until 30/09/2024

฿ 2,648.00

฿ 2,369.00

฿ 573.78

฿ 3,160.38

฿ 5,226.05

฿ 1,347.00

฿ 468.10

฿ 5,867.72

฿ 4,505.00

฿ 1,635.00

฿ 1,549.00

฿ 5,462.00

฿ 6,432.00

฿ 3,119.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 3,843.55

Special Price

On Sale Until 30/09/2024

฿ 3,030.47

Special Price

On Sale Until 30/09/2024

฿ 353.33

฿ 2,687.00

฿ 3,253.00

฿ 4,260.00

฿ 24,247.00

Special Price

On Sale Until 31/07/2024

฿ 817.00

฿ 1,975.00

฿ 3,675.00

฿ 3,480.00

฿ 3,465.00

฿ 3,437.00

฿ 1,657.00

฿ 6,712.00

฿ 6,597.00

฿ 1,614.00

฿ 1,635.00

฿ 3,344.00

฿ 3,300.00

฿ 3,249.00

฿ 3,212.00

฿ 1,600.00

฿ 6,360.00

฿ 6,360.00

฿ 6,302.00

฿ 6,244.00

฿ 1,514.00

฿ 2,005.00

฿ 3,415.00

฿ 3,212.00

฿ 3,155.00

฿ 3,119.00

฿ 1,672.00

฿ 1,622.00

฿ 1,585.00

฿ 1,477.00

฿ 2,924.00

฿ 2,887.00

฿ 2,829.00

฿ 2,794.00

฿ 1,434.00

฿ 5,564.00

฿ 5,520.00

฿ 5,427.00

฿ 1,382.00

฿ 3,119.00

฿ 325.20

Special Price

On Sale Until 30/09/2024

฿ 1,955.56

Special Price

On Sale Until 30/09/2024

Days to Ship 3 Day(s) Same day 1 Day(s) 10 Day(s) 10 Day(s) Same day Same day 10 Day(s) Same day 1 Day(s) Same day 10 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 19 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 22 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 13 Day(s) Quote Quote 8 Day(s) 8 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) Same day 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 17 Day(s) 17 Day(s) 22 Day(s) 22 Day(s) 17 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 13 Day(s) 8 Day(s) 8 Day(s)
Lead FreeY-Y×Y-Y×Y×-----Y×××Y-××Y-----YY--××××-------------------------------------------
Wire diameter(mm)2-0.5 ~ 1.61.60.5 ~ 1.6-0.3 ~ 10.5 ~ 1.610.5 ~ 1.6-0.6 ~ 1.6----0.6 ~ 1.61.60.5 ~ 1.60.5 ~ 1.2-0.6 ~ 1.21.20.5 ~ 1.6----0.6 ~ 1.20.80.3 ~ 2--0.6 ~ 1.21 ~ 21 ~ 20.8 ~ 1.6----------------------------------------0.6 ~ 1.2--
Product TypeThread Solder-Thread SolderThread Solder (Stick Type)Thread Solder-Thread Solder / Thread Solder (Stick Type)Thread SolderThread Solder (Stick Type)Thread Solder-Thread Solder---Thread SolderThread SolderThread Solder (Stick Type)Thread SolderThread Solder-Thread Solder (Stick Type)Thread SolderThread Solder----Thread SolderThread SolderThread Solder--Thread Solder (Stick Type)Thread SolderThread SolderThread Solder----------------------------------------Thread Solder--
Flux (With Resin)Enter-EnterEnterEnter-EnterEnterEnterEnter-----EnterEnterEnterEnterEnter-EnterEnterEnter-----EnterEnter--EnterEnterEnterEnter-------------------------------------------
Fusing point(°C)227-217 to 220183~215217 to 220--183~190217 to 220183~190-----216~221183~190183~234183~190217 to 220--183~190217 to 220-----227227---183~215183~190183~190-------------------------------------------

Loading...

  1. 1

Related Categories to Solder Windings