(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Explosion-Proof Hand Tools

Explosion-proof tools are tools used in workplaces where there is a possibility of combustion or ignition due to metal friction. They include tools such as scissors, cutters, putty knives and dustpans, and are used in places where gas may be generated, such as paint factories, chemical plants and gas stations. Their bodies are made of non-magnetic, corrosion-resistant and flame-retardant materials such as beryllium copper and aluminum bronze, while glass fiber is used for their handles. There are standards for explosion-proof tools which are certified by international organizations such as UKAS (the United Kingdom Accreditation Service) and the US approval body FM Approvals, or FMRC 4910 standard. Certification covers matters including product uniformity and uniform quality control. You need to make sure that tools are certified for your application.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
200 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Putty Knife [Explosion-Proof] EA642KB-2A

    Putty Knife [Explosion-Proof] EA642KB-2A

    ESCO

    【Product Specifications】
    ・Blade material…Brass
    ・Blade Width…51mm
    ・Blade thickness…1mm
    ・Length…200mm
    From: ฿ 784.01
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chisel

    Chisel

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 1,998.49
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Brush (Flat Handle)

    Explosion-Proof Hand Brush (Flat Handle)

    AMPCO

    [Features]
    ·Air tool tip
    ·Prevents clogging with a dust absorption hole
    [Applications]
    ·Can be attached to an air sander for sanding work
    From: ฿ 6,265.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Sledge Hammer EA642KK-12S

    [Explosion-Proof] Sledge Hammer EA642KK-12S

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Fiber glass handle
    ・Head weight(g)-1000
    ・Head dim.(mm)-36
    ・Length(mm)-280
    From: ฿ 12,775.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Explosion-Proof Drum Can Cutter
    Until 31/05/2024

    Sale
    Until 31/05/2024

    Explosion-Proof Drum Can Cutter

    OSAKA TAIYU

    Setting is easy and it requires little strength to open the can. Can be used at petrochemical plants, refineries, smelting works, ships, gas plants, paint factories, chemical plants, and other places that should avoid sparks. Used to cut the lids of steel drums.
    From: ฿ 30,196.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Flat Chisel

    Explosion-Proof Flat Chisel

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Concrete Chisel

    Explosion-Proof Concrete Chisel

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Curved Handle Brush

    Explosion-Proof Curved Handle Brush

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Cross Chisel

    Cross Chisel

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 3,545.39
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wedge

    Wedge

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 1,810.53
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Putty Knife

    Putty Knife

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 1,383.67
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Putty Knife B

    Putty Knife B

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 1,376.24
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Flange Spreader
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Scraper
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Knife K-1
    From: ฿ 1,641.43
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Knife K-5
    From: ฿ 2,483.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Knife K-10

    Explosion-Proof Knife K-10

    AMPCO

    ·utility knife.
    [Features]
    ·Non-sparking
    ·Non-magnetic
    ·Corrosion Resistance
    [Product Specifications]
    ・ Overall length: 190 mm
    · Weight: 90 g
    From: ฿ 2,705.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Putty Knife Hard Blade

    Explosion-Proof Putty Knife Hard Blade

    AMPCO

    Ampco Explosion-proof tools Explosion-proof putty Knife/Hand Scraper (hard blade)
    From: ฿ 1,553.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Brush (Shoe Handle)

    Explosion-Proof Hand Brush (Shoe Handle)

    AMPCO

    [Features]
    ·Air tool tip
    ··Hook-and-loop fastener type for easy attachment
    [Applications]
    ·For wiping after waxing and for glossing
    From: ฿ 3,500.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Brush (Curved Handle)

    Explosion-Proof Hand Brush (Curved Handle)

    AMPCO

    [Applications]
    ·Sticker base pad for use with adhesive type abrasives
    From: ฿ 2,365.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Brush (Toothbrush Type)

    Explosion-Proof Hand Brush (Toothbrush Type)

    AMPCO

    [Features]
    ·Screws included
    [Applications]
    ·A pad for mounting Roloc Disc (abrasive)
    From: ฿ 499.90
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Chisel

    Explosion-Proof Chisel

    AMPCO

    [Features]
    ·Velcro (hook-and-loop style) flat sponge
    ·3 types of second-cut, fine and extra fine
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hoe (Glass Fiber Handle)

    Explosion-Proof Hoe (Glass Fiber Handle)

    AMPCO

    ·Hoes for gardening and digging.
    [Features]
    ·angled blade
    ·fiberglass handle
    From: ฿ 15,173.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Dustpan
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Ax

    Explosion-Proof Hand Ax

    AMPCO

    ·hand.
    [Features]
    ·fiberglass handle
    [Product Specifications]
    ·Overall Length: 355 mm
    ·Weight: 1000 g
    From: ฿ 12,990.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Ax

    Explosion-Proof Ax

    AMPCO

    ·A pickaxe.
    [Features]
    ·fiberglass handle
    [Product Specifications]
    ·Overall length: 915 mm
    ·Weight: 3900 g
    From: ฿ 26,401.16
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Tweezers
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Clamp
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Scissors
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Hand Tool Set
    From: ฿ 210,660.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scissors EA642HL-12

    [Explosion-Proof] Scissors EA642HL-12

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Blade length…150mm
    ・Overall length…300mm
    From: ฿ 25,730.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scissors EA642HL-6

    [Explosion-Proof] Scissors EA642HL-6

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Blade length…75mm
    ・Overall length…150mm
    From: ฿ 14,785.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scissors EA642HL-8

    [Explosion-Proof] Scissors EA642HL-8

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Blade length…110mm
    ・Overall length…200mm
    From: ฿ 21,325.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Metal Cutting Shears EA642HM-12

    [Explosion-Proof] Metal Cutting Shears EA642HM-12

    ESCO

    【Product Specifications】
    ・For tin
    ・Blade length…75mm
    ・Overall length…305mm
    From: ฿ 17,925.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Metal Cutting Shears EA642HM-8

    [Explosion-Proof] Metal Cutting Shears EA642HM-8

    ESCO

    【Product Specifications】
    ・For tin
    ・Blade length…50mm
    ・Overall length…210mm
    From: ฿ 15,039.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital needle EA642HR-30A

    Digital needle EA642HR-30A

    ESCO

    【Product Specifications】
    ・Length-154mm
    ・Shaft dia.-5mm
    ・Tip dia.-0.9mm
    ・Material-Aluminum bronze
    From: ฿ 10,512.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Gimlet EA642HR-40

    [Explosion-Proof] Gimlet EA642HR-40

    ESCO

    【Product Specifications】
    ・Overall length-185mm
    ・Shaft dia.-4mm
    ・Material-Beryllium copper alloy
    From: ฿ 7,112.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion Proof] Screwdriver Set EA642HS

    [Explosion Proof] Screwdriver Set EA642HS

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・(+)Explosion-proof screwdriver-#2x105mm(tip x shaft length)
    ・(-)Explosion-proof screwdriver-6x100mm(tip x shaft length)
    From: ฿ 3,232.74
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Hacksaw Frame EA642HW

    [Explosion-Proof] Hacksaw Frame EA642HW

    ESCO

    【Product Specifications】
    ・Overall length-540mm
    ・Depth-115mm
    ・Blade length-300mm
    ・Blade width-14mm
    ・Material-Body: Aluminum bronzeBlade: Beryllium copper alloy
    ・No blade comes with the body.
    ・Spec.…Body
    From: ฿ 58,497.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Hacksaw Frame EA642HW-1

    [Explosion-Proof] Hacksaw Frame EA642HW-1

    ESCO

    【Product Specifications】
    ・Overall length-540mm
    ・Depth-115mm
    ・Blade length-300mm
    ・Blade width-14mm
    ・Material-Body: Aluminum bronzeBlade: Beryllium copper alloy
    ・No blade comes with the body.
    ・Spec.…Blade
    From: ฿ 6,605.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Center Punch EA642HX-100

    [Explosion-Proof] Center Punch EA642HX-100

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Shaft dia.…8mm
    ・Length…100mm
    From: ฿ 2,324.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Center Punch EA642HX-125

    [Explosion-Proof] Center Punch EA642HX-125

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Shaft dia.…13mm
    ・Length…125mm
    From: ฿ 3,480.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Pin Punch EA642HY-10

    [Explosion-Proof] Pin Punch EA642HY-10

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Shaft dia.…10mm
    ・Length…180mm
    From: ฿ 4,637.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Pin Punch EA642HY-3

    [Explosion-Proof] Pin Punch EA642HY-3

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Shaft dia.…3mm
    ・Length…130mm
    From: ฿ 2,707.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Pin Punch EA642HY-6

    [Explosion-Proof] Pin Punch EA642HY-6

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Shaft dia.…6mm
    ・Length…150mm
    From: ฿ 4,290.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Drift Pin EA642HZ-32

    [Explosion-Proof] Drift Pin EA642HZ-32

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・min D x max D x L…7 x 17 x 150mm
    From: ฿ 3,047.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Drift Pin EA642HZ-34

    [Explosion-Proof] Drift Pin EA642HZ-34

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・min D x max D x L…12 x 24 x 255mm
    From: ฿ 5,665.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Drift Pin EA642HZ-35

    [Explosion-Proof] Drift Pin EA642HZ-35

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・min D x max D x L…13 x 29 x 255mm
    From: ฿ 7,300.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Long Pin Punch EA642HZ-5

    [Explosion-Proof] Long Pin Punch EA642HZ-5

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Shaft dia.…5mm
    ・Length…215mm
    From: ฿ 3,430.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Knife EA642KA

    [Explosion-Proof] Knife EA642KA

    ESCO

    【Product Specifications】
    ・Overall length-175mm
    ・Blade length-80mm
    ・Material-Nickel copper alloy
    From: ฿ 2,432.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Knife EA642KA-2

    [Explosion-Proof] Knife EA642KA-2

    ESCO

    【Product Specifications】
    ・Overall length-260mm
    ・Blade length-145mm
    ・Material-Nickel copper alloy
    From: ฿ 3,892.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] 3 Pcs Scraper EA642KB

    [Explosion-Proof] 3 Pcs Scraper EA642KB

    ESCO

    【Product Specifications】
    ・Material …Brass
    ・Blade Width …32mm、51mm、75mm
    ・Full length …200mm、200mm、210mm
    ・Blade thickness…1mm
    ・With Tool Bag
    ・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.
    From: ฿ 3,892.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scraper EA642KB-101

    [Explosion-Proof] Scraper EA642KB-101

    ESCO

    【Product Specifications】
    ・Blade width-75mm
    ・Material-Aluminum bronze
    ・Length…600mm
    From: ฿ 21,767.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scraper EA642KB-103

    [Explosion-Proof] Scraper EA642KB-103

    ESCO

    【Product Specifications】
    ・Blade width-75mm
    ・Material-Aluminum bronze
    ・Length…1,000mm
    From: ฿ 21,767.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scraper EA642KB-104

    [Explosion-Proof] Scraper EA642KB-104

    ESCO

    【Product Specifications】
    ・Blade width-75mm
    ・Material-Aluminum bronze
    ・Length…1,200mm
    From: ฿ 21,767.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scraper EA642KB-12

    [Explosion-Proof] Scraper EA642KB-12

    ESCO

    【Product Specifications】
    ・Blade width-76mm
    ・Blade thickness…1.3mm
    ・Overall length-315mm
    ・Blade material-Brass
    From: ฿ 2,309.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    patty knife (Non-Sparking)

    patty knife (Non-Sparking)

    ESCO

    [Specifications]
    ·Brass blade ideal for scraping delicate surfaces and working in volatile environments.
    From: ฿ 584.87
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-16

    [Explosion-Proof] Putty Knife EA642KB-16

    ESCO

    【Product Specifications】
    ・Blade material-Brass
    ・Overall length-200mm
    ・Blade Width…51mm
    From: ฿ 973.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chisel Scraper (Non-Sparking)

    Chisel Scraper (Non-Sparking)

    ESCO

    [Specifications]
    ·Brass blade ideal for scraping delicate surfaces and working in volatile environments.
    From: ฿ 799.58
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Chisel Scraper EA642KB-18

    [Explosion-Proof] Chisel Scraper EA642KB-18

    ESCO

    【Product Specifications】
    ・Overall length-200mm
    ・Blade material-Brass
    ・Blade Width…76mm
    ・Blade thickness…1.2mm
    From: ฿ 1,009.44
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-19

    [Explosion-Proof] Putty Knife EA642KB-19

    ESCO

    【Product Specifications】
    ・Nickel copper alloy
    ・Blade W…19mm
    ・Length…184mm
    From: ฿ 2,649.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Putty Knife [Explosion-Proof] EA642KB-1A

    Putty Knife [Explosion-Proof] EA642KB-1A

    ESCO

    【Product Specifications】
    ・Blade material…Brass
    ・Blade Width…32mm
    ・Blade thickness…1mm
    ・Length…200mm
    From: ฿ 697.48
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-30

    [Explosion-Proof] Putty Knife EA642KB-30

    ESCO

    【Product Specifications】
    ・Nickel copper alloy
    ・Blade W…30mm
    ・Length…200mm
    From: ฿ 2,707.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Putty Knife [Explosion-Proof] EA642KB-3A

    Putty Knife [Explosion-Proof] EA642KB-3A

    ESCO

    【Product Specifications】
    ・Blade material…Brass
    ・Blade Width…75mm
    ・Blade thickness…1mm
    ・Length…210mm
    From: ฿ 1,802.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Paint Tool EA642KB-4A

    [Explosion-Proof] Paint Tool EA642KB-4A

    ESCO

    【Product Specifications】
    ・Material of Blade-Brass
    ・For removing putty, and paint on paint roller
    ・Length-200mm
    ・Blade width-60mm
    ・Blade thickness…1mm
    From: ฿ 855.87
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-50

    [Explosion-Proof] Putty Knife EA642KB-50

    ESCO

    【Product Specifications】
    ・Nickel copper alloy
    ・Blade W…50mm
    ・Length…205mm
    From: ฿ 3,595.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] 3 Pcs Putty Knife EA642KB-51

    [Explosion-Proof] 3 Pcs Putty Knife EA642KB-51

    ESCO

    【Product Specifications】
    ・Material …Nickel Cupper Alloy
    ・Blade Width …19mm、30mm 、50mm
    ・Full length …184mm、200mm、205mm
    ・With Tool Case
    ・The Tool Bag May Have Its Color Or Material Quality Changed Without Any Warning.
    From: ฿ 7,994.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Floor Scraper EA642KB-61

    [Explosion-Proof] Floor Scraper EA642KB-61

    ESCO

    【Product Specifications】
    ・Scraper and wood handle are sold separately.
    ・Material-Aluminum bronze
    ・Blade width…75mm
    ・Overall length…228mm
    From: ฿ 7,619.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Floor Scraper EA642KB-62

    [Explosion-Proof] Floor Scraper EA642KB-62

    ESCO

    【Product Specifications】
    ・Scraper and wood handle are sold separately.
    ・Material-Aluminum bronze
    ・Blade width…100mm
    ・Overall length…228mm
    From: ฿ 10,445.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Floor Scraper EA642KB-64

    [Explosion-Proof] Floor Scraper EA642KB-64

    ESCO

    【Product Specifications】
    ・Scraper and wood handle are sold separately.
    ・Material-Aluminum bronze
    ・Blade width…150mm
    ・Overall length…216mm
    From: ฿ 11,640.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Fiberglass Handle for Floor Scraper EA642KB-67

    [Explosion-Proof] Fiberglass Handle for Floor Scraper EA642KB-67

    ESCO

    【Product Specifications】
    ・Full length …1470mm
    ・For EA642KB-61~64
    ・Fiber Glass Handle
    From: ฿ 5,425.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-71

    [Explosion-Proof] Putty Knife EA642KB-71

    ESCO

    【Product Specifications】
    ・Material-Nickel copper alloy
    ・Blade W…25mm
    ・Blade L…150mm
    ・Length…260mm
    From: ฿ 4,189.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-72

    [Explosion-Proof] Putty Knife EA642KB-72

    ESCO

    【Product Specifications】
    ・Material-Nickel copper alloy
    ・Blade W…40mm
    ・Blade L…230mm
    ・Length…350mm
    From: ฿ 7,994.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Putty Knife EA642KB-73

    [Explosion-Proof] Putty Knife EA642KB-73

    ESCO

    【Product Specifications】
    ・Material-Nickel copper alloy
    ・Blade W…50mm
    ・Blade L…355mm
    ・Length…490mm
    From: ฿ 10,512.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Scraper EA642KC-1

    [Explosion-Proof] Scraper EA642KC-1

    ESCO

    【Product Specifications】
    ・Blade width-20mm
    ・Overall length-320mm
    ・Blade length-200mm
    ・Material-aluminum copper alloy
    ・Copper based alloy castings, rods, bars, tubes, and flat products.
    ・Non-Sparking, Non-Magnetic, Corrosion-Resistant Flat Scraper.
    From: ฿ 17,492.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Deck Scraper EA642KC-11

    [Explosion-Proof] Deck Scraper EA642KC-11

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Blade W…22mm
    ・Length…200mm
    From: ฿ 4,240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Deck Scraper EA642KC-12

    [Explosion-Proof] Deck Scraper EA642KC-12

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Blade W…50mm
    ・Length…300mm
    From: ฿ 6,172.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Booth Scraper EA642KC-3A

    [Explosion-Proof] Booth Scraper EA642KC-3A

    ESCO

    【Product Specifications】
    ・Overall length-235mm
    ・Blade width-76mm
    ・For peeling away the paint
    ・Material-Aluminum bronze
    From: ฿ 5,527.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Flat File EA642KD-1

    [Explosion-Proof] Flat File EA642KD-1

    ESCO

    【Product Specifications】
    ・Blade length-265mm
    ・Width-20mm
    ・Material-Beryllium copper alloy
    ・Roughness…Coarse
    ・Length…380mm
    From: ฿ 16,167.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Flat File EA642KD-1B

    [Explosion-Proof] Flat File EA642KD-1B

    ESCO

    【Product Specifications】
    ・Blade length-265mm
    ・Width-20mm
    ・Material-Beryllium copper alloy
    ・Roughness…Fine
    ・Length…380mm
    From: ฿ 16,355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Half Round File EA642KD-2B

    [Explosion-Proof] Half Round File EA642KD-2B

    ESCO

    【Product Specifications】
    ・Blade length-260mm
    ・Width-26mm half round
    ・Material-Beryllium copper alloy
    ・Roughness…Fine
    ・Length…370mm
    From: ฿ 10,844.52
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Round File EA642KD-3

    [Explosion-Proof] Round File EA642KD-3

    ESCO

    【Product Specifications】
    ・Blade length-260mm
    ・Shape-Dia. 10mm round
    ・Material-Beryllium copper alloy
    ・Roughness…Coarse
    ・Length…370mm
    From: ฿ 15,727.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Round File EA642KD-3B

    [Explosion-Proof] Round File EA642KD-3B

    ESCO

    【Product Specifications】
    ・Blade length-260mm
    ・Shape-Dia. 10mm round
    ・Material-Beryllium copper alloy
    ・Roughness…Fine
    ・Length…370mm
    From: ฿ 20,067.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Wire Brush EA642KE-1

    [Explosion-Proof] Wire Brush EA642KE-1

    ESCO

    【Product Specifications】
    ・Brush width-25mm
    ・Overall length-350mm
    ・Material-Phosphor bronze
    From: ฿ 4,009.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Wire Brush EA642KE-11

    [Explosion-Proof] Wire Brush EA642KE-11

    ESCO

    【Product Specifications】
    ・Material-Phosphor bronze
    ・Dim.-184(W) x 57(D) x 64(H)mm
    From: ฿ 7,929.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Wire Brush EA642KE-12

    [Explosion-Proof] Wire Brush EA642KE-12

    ESCO

    【Product Specifications】
    ・Brush Material-Phosphor bronze
    ・Handle and brush are sold separately.
    ・Spec.-Brush
    ・Size(mm)-305 x 63.5 x 122(H)
    From: ฿ 18,685.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Wire Brush EA642KE-2

    [Explosion-Proof] Wire Brush EA642KE-2

    ESCO

    【Product Specifications】
    ・Brush width-30mm
    ・Overall length-250mm
    ・Material-Phosphor bronze
    From: ฿ 4,420.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Tube Brush EA642KE-20

    [Explosion-Proof] Tube Brush EA642KE-20

    ESCO

    【Product Specifications】
    ・Overall length-320mm
    ・Brush length-100mm
    ・Brush dia.-20mm
    ・Material-Phosphor bronze
    From: ฿ 6,040.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion Proof]Wire Brush With Axis EA642KE-201

    [Explosion Proof]Wire Brush With Axis EA642KE-201

    ESCO

    【Product Specifications】
    ・Material …Phosphorus bronze
    ・Shaft Dia. …1/4 (6.35mm)
    ・The wire diameter …0.36mm
    ・Dia …25mm
    ・The hair length …25mm
    ・Max. Rpm …20,000rpm
    From: ฿ 11,517.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion Proof]Wire Brush With Axis EA642KE-202

    [Explosion Proof]Wire Brush With Axis EA642KE-202

    ESCO

    【Product Specifications】
    ・Material …Phosphorus bronze
    ・Shaft Dia. …1/4 (6.35mm)
    ・The wire diameter …0.51mm
    ・Dia …25mm
    ・The hair length …28mm
    ・Max. Rpm …20,000rpm
    From: ฿ 14,222.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Category
Approval Acquired
Overall Length(mm)
You can add up to 6 items per a category to the compare list.
Putty Knife [Explosion-Proof] EA642KB-2A
You can add up to 6 items per a category to the compare list.
Chisel
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Brush (Flat Handle)
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Sledge Hammer EA642KK-12S
You can add up to 6 items per a category to the compare list.
Sale
Explosion-Proof Drum Can Cutter
Until 31/05/2024
You can add up to 6 items per a category to the compare list.
Explosion-Proof Flat Chisel
You can add up to 6 items per a category to the compare list.
Explosion-Proof Concrete Chisel
You can add up to 6 items per a category to the compare list.
Explosion-Proof Curved Handle Brush
You can add up to 6 items per a category to the compare list.
Cross Chisel
You can add up to 6 items per a category to the compare list.
Wedge
You can add up to 6 items per a category to the compare list.
Putty Knife
You can add up to 6 items per a category to the compare list.
Putty Knife B
You can add up to 6 items per a category to the compare list.
Explosion-Proof Flange Spreader
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Scraper
You can add up to 6 items per a category to the compare list.
Explosion-Proof Knife K-1
You can add up to 6 items per a category to the compare list.
Explosion-Proof Knife K-5
You can add up to 6 items per a category to the compare list.
Explosion-Proof Knife K-10
You can add up to 6 items per a category to the compare list.
Explosion-Proof Putty Knife Hard Blade
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Brush (Shoe Handle)
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Brush (Curved Handle)
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Brush (Toothbrush Type)
You can add up to 6 items per a category to the compare list.
Explosion-Proof Chisel
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hoe (Glass Fiber Handle)
You can add up to 6 items per a category to the compare list.
Explosion-Proof Dustpan
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Ax
You can add up to 6 items per a category to the compare list.
Explosion-Proof Ax
You can add up to 6 items per a category to the compare list.
Explosion-Proof Tweezers
You can add up to 6 items per a category to the compare list.
Explosion-Proof Clamp
You can add up to 6 items per a category to the compare list.
Explosion-Proof Scissors
You can add up to 6 items per a category to the compare list.
Explosion-Proof Hand Tool Set
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scissors EA642HL-12
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scissors EA642HL-6
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scissors EA642HL-8
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Metal Cutting Shears EA642HM-12
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Metal Cutting Shears EA642HM-8
You can add up to 6 items per a category to the compare list.
Digital needle EA642HR-30A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Gimlet EA642HR-40
You can add up to 6 items per a category to the compare list.
[Explosion Proof] Screwdriver Set EA642HS
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Hacksaw Frame EA642HW
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Hacksaw Frame EA642HW-1
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Center Punch EA642HX-100
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Center Punch EA642HX-125
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Pin Punch EA642HY-10
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Pin Punch EA642HY-3
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Pin Punch EA642HY-6
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Drift Pin EA642HZ-32
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Drift Pin EA642HZ-34
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Drift Pin EA642HZ-35
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Long Pin Punch EA642HZ-5
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Knife EA642KA
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Knife EA642KA-2
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] 3 Pcs Scraper EA642KB
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scraper EA642KB-101
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scraper EA642KB-103
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scraper EA642KB-104
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scraper EA642KB-12
You can add up to 6 items per a category to the compare list.
patty knife (Non-Sparking)
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-16
You can add up to 6 items per a category to the compare list.
Chisel Scraper (Non-Sparking)
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Chisel Scraper EA642KB-18
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-19
You can add up to 6 items per a category to the compare list.
Putty Knife [Explosion-Proof] EA642KB-1A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-30
You can add up to 6 items per a category to the compare list.
Putty Knife [Explosion-Proof] EA642KB-3A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Paint Tool EA642KB-4A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-50
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] 3 Pcs Putty Knife EA642KB-51
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Floor Scraper EA642KB-61
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Floor Scraper EA642KB-62
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Floor Scraper EA642KB-64
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Fiberglass Handle for Floor Scraper EA642KB-67
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-71
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-72
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Putty Knife EA642KB-73
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Scraper EA642KC-1
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Deck Scraper EA642KC-11
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Deck Scraper EA642KC-12
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Booth Scraper EA642KC-3A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Flat File EA642KD-1
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Flat File EA642KD-1B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Half Round File EA642KD-2B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Round File EA642KD-3
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Round File EA642KD-3B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Wire Brush EA642KE-1
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Wire Brush EA642KE-11
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Wire Brush EA642KE-12
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Wire Brush EA642KE-2
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Tube Brush EA642KE-20
You can add up to 6 items per a category to the compare list.
[Explosion Proof]Wire Brush With Axis EA642KE-201
You can add up to 6 items per a category to the compare list.
[Explosion Proof]Wire Brush With Axis EA642KE-202
Brand

ESCO

HAMACO

AMPCO

ESCO

OSAKA TAIYU

NGK(NIHONGAISHI)

NGK(NIHONGAISHI)

NGK(NIHONGAISHI)

HAMACO

HAMACO

HAMACO

HAMACO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

AMPCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Putty Knife [Explosion-Proof] EA642KB-2A

Chisel

Explosion-Proof Hand Brush (Flat Handle)

[Explosion-Proof] Sledge Hammer EA642KK-12S

Explosion-Proof Drum Can Cutter

Explosion-Proof Flat Chisel

Explosion-Proof Concrete Chisel

Explosion-Proof Curved Handle Brush

Cross Chisel

Wedge

Putty Knife

Putty Knife B

Explosion-Proof Flange Spreader

Explosion-Proof Hand Scraper

Explosion-Proof Knife K-1

Explosion-Proof Knife K-5

Explosion-Proof Knife K-10

Explosion-Proof Putty Knife Hard Blade

Explosion-Proof Hand Brush (Shoe Handle)

Explosion-Proof Hand Brush (Curved Handle)

Explosion-Proof Hand Brush (Toothbrush Type)

Explosion-Proof Chisel

Explosion-Proof Hoe (Glass Fiber Handle)

Explosion-Proof Dustpan

Explosion-Proof Hand Ax

Explosion-Proof Ax

Explosion-Proof Tweezers

Explosion-Proof Clamp

Explosion-Proof Scissors

Explosion-Proof Hand Tool Set

[Explosion-Proof] Scissors EA642HL-12

[Explosion-Proof] Scissors EA642HL-6

[Explosion-Proof] Scissors EA642HL-8

[Explosion-Proof] Metal Cutting Shears EA642HM-12

[Explosion-Proof] Metal Cutting Shears EA642HM-8

Digital needle EA642HR-30A

[Explosion-Proof] Gimlet EA642HR-40

[Explosion Proof] Screwdriver Set EA642HS

[Explosion-Proof] Hacksaw Frame EA642HW

[Explosion-Proof] Hacksaw Frame EA642HW-1

[Explosion-Proof] Center Punch EA642HX-100

[Explosion-Proof] Center Punch EA642HX-125

[Explosion-Proof] Pin Punch EA642HY-10

[Explosion-Proof] Pin Punch EA642HY-3

[Explosion-Proof] Pin Punch EA642HY-6

[Explosion-Proof] Drift Pin EA642HZ-32

[Explosion-Proof] Drift Pin EA642HZ-34

[Explosion-Proof] Drift Pin EA642HZ-35

[Explosion-Proof] Long Pin Punch EA642HZ-5

[Explosion-Proof] Knife EA642KA

[Explosion-Proof] Knife EA642KA-2

[Explosion-Proof] 3 Pcs Scraper EA642KB

[Explosion-Proof] Scraper EA642KB-101

[Explosion-Proof] Scraper EA642KB-103

[Explosion-Proof] Scraper EA642KB-104

[Explosion-Proof] Scraper EA642KB-12

patty knife (Non-Sparking)

[Explosion-Proof] Putty Knife EA642KB-16

Chisel Scraper (Non-Sparking)

[Explosion-Proof] Chisel Scraper EA642KB-18

[Explosion-Proof] Putty Knife EA642KB-19

Putty Knife [Explosion-Proof] EA642KB-1A

[Explosion-Proof] Putty Knife EA642KB-30

Putty Knife [Explosion-Proof] EA642KB-3A

[Explosion-Proof] Paint Tool EA642KB-4A

[Explosion-Proof] Putty Knife EA642KB-50

[Explosion-Proof] 3 Pcs Putty Knife EA642KB-51

[Explosion-Proof] Floor Scraper EA642KB-61

[Explosion-Proof] Floor Scraper EA642KB-62

[Explosion-Proof] Floor Scraper EA642KB-64

[Explosion-Proof] Fiberglass Handle for Floor Scraper EA642KB-67

[Explosion-Proof] Putty Knife EA642KB-71

[Explosion-Proof] Putty Knife EA642KB-72

[Explosion-Proof] Putty Knife EA642KB-73

[Explosion-Proof] Scraper EA642KC-1

[Explosion-Proof] Deck Scraper EA642KC-11

[Explosion-Proof] Deck Scraper EA642KC-12

[Explosion-Proof] Booth Scraper EA642KC-3A

[Explosion-Proof] Flat File EA642KD-1

[Explosion-Proof] Flat File EA642KD-1B

[Explosion-Proof] Half Round File EA642KD-2B

[Explosion-Proof] Round File EA642KD-3

[Explosion-Proof] Round File EA642KD-3B

[Explosion-Proof] Wire Brush EA642KE-1

[Explosion-Proof] Wire Brush EA642KE-11

[Explosion-Proof] Wire Brush EA642KE-12

[Explosion-Proof] Wire Brush EA642KE-2

[Explosion-Proof] Tube Brush EA642KE-20

[Explosion Proof]Wire Brush With Axis EA642KE-201

[Explosion Proof]Wire Brush With Axis EA642KE-202

From

฿ 784.01

฿ 1,998.49

฿ 6,265.00

฿ 12,775.00

฿ 30,196.00

Special Price

On Sale Until 31/05/2024

฿ 999,999,999.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 3,545.39

฿ 1,810.53

฿ 1,383.67

฿ 1,376.24

฿ 999,999,999.00

฿ 999,999,999.00

฿ 1,641.43

฿ 2,483.00

฿ 2,705.00

฿ 1,553.00

฿ 3,500.00

฿ 2,365.00

฿ 499.90

฿ 999,999,999.00

฿ 15,173.00

฿ 999,999,999.00

฿ 12,990.00

฿ 26,401.16

฿ 999,999,999.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 210,660.00

฿ 25,730.00

฿ 14,785.00

฿ 21,325.00

฿ 17,925.00

฿ 15,039.00

฿ 10,512.00

฿ 7,112.00

฿ 3,232.74

฿ 58,497.00

฿ 6,605.00

฿ 2,324.00

฿ 3,480.00

฿ 4,637.00

฿ 2,707.00

฿ 4,290.00

฿ 3,047.00

฿ 5,665.00

฿ 7,300.00

฿ 3,430.00

฿ 2,432.00

฿ 3,892.00

฿ 3,892.00

฿ 21,767.00

฿ 21,767.00

฿ 21,767.00

฿ 2,309.00

฿ 584.87

฿ 973.00

฿ 799.58

฿ 1,009.44

฿ 2,649.00

฿ 697.48

฿ 2,707.00

฿ 1,802.00

฿ 855.87

฿ 3,595.00

฿ 7,994.00

฿ 7,619.00

฿ 10,445.00

฿ 11,640.00

฿ 5,425.00

฿ 4,189.00

฿ 7,994.00

฿ 10,512.00

฿ 17,492.00

฿ 4,240.00

฿ 6,172.00

฿ 5,527.00

฿ 16,167.00

฿ 16,355.00

฿ 10,844.52

฿ 15,727.00

฿ 20,067.00

฿ 4,009.00

฿ 7,929.00

฿ 18,685.00

฿ 4,420.00

฿ 6,040.00

฿ 11,517.00

฿ 14,222.00

Days to Ship 5 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) Quote Quote Quote 31 Day(s) 31 Day(s) 5 Day(s) 31 Day(s) Quote Quote 1 Day(s) 1 Day(s) 14 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) Quote 40 Day(s) Quote 12 Day(s) 1 Day(s) Quote Quote Quote 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 5 Day(s) 5 Day(s) Same day Same day 12 Day(s) 5 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 8 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product Category-Bar, ChiselBrush-CutterBar, ChiselBar, ChiselBrushCross ChiselWedgePutty KnifePutty KnifeOthersScraperKnifeKnifeKnifePutty KnifeBrushBrushBrushChisel / PunchAxe, HoeOthersAxe, HoeAxe, HoeOthersOthersScissors---------------------------Putty KnifePutty KnifeScraperScraper------------------------------
Approval Acquired-FM Approvals (USA) / UKAS (UK)FMRC (USA)-None---FM Approvals (USA) / UKAS (UK)FM Approvals (USA) / UKAS (UK)FM Approvals (USA) / UKAS (UK)FM Approvals (USA) / UKAS (UK)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)UKAS (UK)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)FMRC (USA)-------------------------------------------------------------
Overall Length(mm)-160 ~ 300185-575200 ~ 250200 ~ 250260200180 ~ 230200200305480175260190185 ~ 2152553502001401400-355915110230150 ~ 200---------------------------200200200200------------------------------

Loading...

Related Categories to Explosion-Proof Hand Tools