(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Explosion-Proof Clamp

Explosion-Proof Clamp

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMC8480

  • Product Type
    Other
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    230
  • Mass(g)
    800
  • Maximum Mouth Opening(mm)
    105
  • Jaws Depth(mm)
    75
Part Number
AMC8480
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

AMO HAND TOOL 1 Piece(s) Quote

Basic Specifications

  • Product Type
    Other
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    230
  • Mass(g)
    800
  • Maximum Mouth Opening(mm)
    105
  • Jaws Depth(mm)
    75

Specifications of AMC8480

  • Product Type
    Other
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    230
  • Mass(g)
    800
  • Maximum Mouth Opening(mm)
    105
  • Jaws Depth(mm)
    75
Part Number
AMC8480
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

AMO HAND TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1